1 /*
2 * Copyright 2011-2012 Calxeda, Inc.
3 *
4 * This program is free software; you can redistribute it and/or modify it
5 * under the terms and conditions of the GNU General Public License,
6 * version 2, as published by the Free Software Foundation.
7 *
8 * This program is distributed in the hope it will be useful, but WITHOUT
9 * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
10 * FITNESS FOR A PARTICULAR PURPOSE. See the GNU General Public License for
11 * more details.
12 *
13 * You should have received a copy of the GNU General Public License along with
14 * this program. If not, see <http://www.gnu.org/licenses/>.
15 */
17 /dts-v1/;
19 /* First 4KB has pen for secondary cores. */
20 /memreserve/ 0x00000000 0x0001000;
22 / {
23 model = "Calxeda ECX-2000";
24 compatible = "calxeda,ecx-2000";
25 #address-cells = <2>;
26 #size-cells = <2>;
27 clock-ranges;
29 cpus {
30 #address-cells = <1>;
31 #size-cells = <0>;
33 cpu@0 {
34 compatible = "arm,cortex-a15";
35 device_type = "cpu";
36 reg = <0>;
37 clocks = <&a9pll>;
38 clock-names = "cpu";
39 };
41 cpu@1 {
42 compatible = "arm,cortex-a15";
43 device_type = "cpu";
44 reg = <1>;
45 clocks = <&a9pll>;
46 clock-names = "cpu";
47 };
49 cpu@2 {
50 compatible = "arm,cortex-a15";
51 device_type = "cpu";
52 reg = <2>;
53 clocks = <&a9pll>;
54 clock-names = "cpu";
55 };
57 cpu@3 {
58 compatible = "arm,cortex-a15";
59 device_type = "cpu";
60 reg = <3>;
61 clocks = <&a9pll>;
62 clock-names = "cpu";
63 };
64 };
66 memory@0 {
67 name = "memory";
68 device_type = "memory";
69 reg = <0x00000000 0x00000000 0x00000000 0xff800000>;
70 };
72 memory@200000000 {
73 name = "memory";
74 device_type = "memory";
75 reg = <0x00000002 0x00000000 0x00000003 0x00000000>;
76 };
78 soc {
79 ranges = <0x00000000 0x00000000 0x00000000 0xffffffff>;
81 timer {
82 compatible = "arm,cortex-a15-timer", "arm,armv7-timer"; interrupts = <1 13 0xf08>,
83 <1 14 0xf08>,
84 <1 11 0xf08>,
85 <1 10 0xf08>;
86 };
88 memory-controller@fff00000 {
89 compatible = "calxeda,ecx-2000-ddr-ctrl";
90 reg = <0xfff00000 0x1000>;
91 interrupts = <0 91 4>;
92 };
94 intc: interrupt-controller@fff11000 {
95 compatible = "arm,cortex-a15-gic";
96 #interrupt-cells = <3>;
97 #size-cells = <0>;
98 #address-cells = <1>;
99 interrupt-controller;
100 interrupts = <1 9 0xf04>;
101 reg = <0xfff11000 0x1000>,
102 <0xfff12000 0x2000>,
103 <0xfff14000 0x2000>,
104 <0xfff16000 0x2000>;
105 };
107 pmu {
108 compatible = "arm,cortex-a9-pmu";
109 interrupts = <0 76 4 0 75 4 0 74 4 0 73 4>;
110 };
111 };
112 };
114 /include/ "ecx-common.dtsi"