1 /*
2 * Copyright (C) 2013-2014 Linaro Ltd.
3 * Author: Haojian Zhuang <haojian.zhuang@linaro.org>
4 *
5 * This program is free software; you can redistribute it and/or modify
6 * it under the terms of the GNU General Public License version 2 as
7 * publishhed by the Free Software Foundation.
8 */
10 /dts-v1/;
12 #include "hip04.dtsi"
14 / {
15 /* memory bus is 64-bit */
16 #address-cells = <2>;
17 #size-cells = <2>;
18 model = "Hisilicon D01 Development Board";
19 compatible = "hisilicon,hip04-d01";
21 memory@0,10000000 {
22 device_type = "memory";
23 reg = <0x00000000 0x10000000 0x00000000 0xc0000000>,
24 <0x00000004 0xc0000000 0x00000003 0x40000000>;
25 };
27 soc {
28 uart0: uart@4007000 {
29 status = "ok";
30 };
31 };
32 };