]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/hwspinlock.git/blob - arch/arm/boot/dts/imx1.dtsi
ARM: dts: am574x-idk: add support for EMIF1 ECC
[rpmsg/hwspinlock.git] / arch / arm / boot / dts / imx1.dtsi
1 // SPDX-License-Identifier: GPL-2.0+
2 //
3 // Copyright (C) 2014 Alexander Shiyan <shc_work@mail.ru>
5 #include "imx1-pinfunc.h"
7 #include <dt-bindings/clock/imx1-clock.h>
8 #include <dt-bindings/gpio/gpio.h>
9 #include <dt-bindings/interrupt-controller/irq.h>
11 / {
12         #address-cells = <1>;
13         #size-cells = <1>;
14         /*
15          * The decompressor and also some bootloaders rely on a
16          * pre-existing /chosen node to be available to insert the
17          * command line and merge other ATAGS info.
18          * Also for U-Boot there must be a pre-existing /memory node.
19          */
20         chosen {};
21         memory { device_type = "memory"; };
23         aliases {
24                 gpio0 = &gpio1;
25                 gpio1 = &gpio2;
26                 gpio2 = &gpio3;
27                 gpio3 = &gpio4;
28                 i2c0 = &i2c;
29                 serial0 = &uart1;
30                 serial1 = &uart2;
31                 serial2 = &uart3;
32                 spi0 = &cspi1;
33                 spi1 = &cspi2;
34         };
36         aitc: aitc-interrupt-controller@223000 {
37                 compatible = "fsl,imx1-aitc", "fsl,avic";
38                 interrupt-controller;
39                 #interrupt-cells = <1>;
40                 reg = <0x00223000 0x1000>;
41         };
43         cpus {
44                 #size-cells = <0>;
45                 #address-cells = <1>;
47                 cpu@0 {
48                         device_type = "cpu";
49                         reg = <0>;
50                         compatible = "arm,arm920t";
51                         operating-points = <200000 1900000>;
52                         clock-latency = <62500>;
53                         clocks = <&clks IMX1_CLK_MCU>;
54                         voltage-tolerance = <5>;
55                 };
56         };
58         clocks {
59                 clk32 {
60                         compatible = "fsl,imx-clk32", "fixed-clock";
61                         #clock-cells = <0>;
62                         clock-frequency = <32000>;
63                 };
64         };
66         soc {
67                 #address-cells = <1>;
68                 #size-cells = <1>;
69                 compatible = "simple-bus";
70                 interrupt-parent = <&aitc>;
71                 ranges;
73                 aipi@200000 {
74                         compatible = "fsl,aipi-bus", "simple-bus";
75                         #address-cells = <1>;
76                         #size-cells = <1>;
77                         reg = <0x00200000 0x10000>;
78                         ranges;
80                         gpt1: timer@202000 {
81                                 compatible = "fsl,imx1-gpt";
82                                 reg = <0x00202000 0x1000>;
83                                 interrupts = <59>;
84                                 clocks = <&clks IMX1_CLK_HCLK>,
85                                          <&clks IMX1_CLK_PER1>;
86                                 clock-names = "ipg", "per";
87                         };
89                         gpt2: timer@203000 {
90                                 compatible = "fsl,imx1-gpt";
91                                 reg = <0x00203000 0x1000>;
92                                 interrupts = <58>;
93                                 clocks = <&clks IMX1_CLK_HCLK>,
94                                          <&clks IMX1_CLK_PER1>;
95                                 clock-names = "ipg", "per";
96                         };
98                         fb: fb@205000 {
99                                 compatible = "fsl,imx1-fb";
100                                 reg = <0x00205000 0x1000>;
101                                 interrupts = <14>;
102                                 clocks = <&clks IMX1_CLK_DUMMY>,
103                                          <&clks IMX1_CLK_DUMMY>,
104                                          <&clks IMX1_CLK_PER2>;
105                                 clock-names = "ipg", "ahb", "per";
106                                 status = "disabled";
107                         };
109                         uart1: serial@206000 {
110                                 compatible = "fsl,imx1-uart";
111                                 reg = <0x00206000 0x1000>;
112                                 interrupts = <30 29 26>;
113                                 clocks = <&clks IMX1_CLK_HCLK>,
114                                          <&clks IMX1_CLK_PER1>;
115                                 clock-names = "ipg", "per";
116                                 status = "disabled";
117                         };
119                         uart2: serial@207000 {
120                                 compatible = "fsl,imx1-uart";
121                                 reg = <0x00207000 0x1000>;
122                                 interrupts = <24 23 20>;
123                                 clocks = <&clks IMX1_CLK_HCLK>,
124                                          <&clks IMX1_CLK_PER1>;
125                                 clock-names = "ipg", "per";
126                                 status = "disabled";
127                         };
129                         pwm: pwm@208000 {
130                                 #pwm-cells = <2>;
131                                 compatible = "fsl,imx1-pwm";
132                                 reg = <0x00208000 0x1000>;
133                                 interrupts = <34>;
134                                 clocks = <&clks IMX1_CLK_DUMMY>,
135                                          <&clks IMX1_CLK_PER1>;
136                                 clock-names = "ipg", "per";
137                         };
139                         dma: dma@209000 {
140                                 compatible = "fsl,imx1-dma";
141                                 reg = <0x00209000 0x1000>;
142                                 interrupts = <61 60>;
143                                 clocks = <&clks IMX1_CLK_HCLK>,
144                                          <&clks IMX1_CLK_DMA_GATE>;
145                                 clock-names = "ipg", "ahb";
146                                 #dma-cells = <1>;
147                         };
149                         uart3: serial@20a000 {
150                                 compatible = "fsl,imx1-uart";
151                                 reg = <0x0020a000 0x1000>;
152                                 interrupts = <54 4 1>;
153                                 clocks = <&clks IMX1_CLK_UART3_GATE>,
154                                          <&clks IMX1_CLK_PER1>;
155                                 clock-names = "ipg", "per";
156                                 status = "disabled";
157                         };
158                 };
160                 aipi@210000 {
161                         compatible = "fsl,aipi-bus", "simple-bus";
162                         #address-cells = <1>;
163                         #size-cells = <1>;
164                         reg = <0x00210000 0x10000>;
165                         ranges;
167                         cspi1: cspi@213000 {
168                                 #address-cells = <1>;
169                                 #size-cells = <0>;
170                                 compatible = "fsl,imx1-cspi";
171                                 reg = <0x00213000 0x1000>;
172                                 interrupts = <41>;
173                                 clocks = <&clks IMX1_CLK_DUMMY>,
174                                          <&clks IMX1_CLK_PER1>;
175                                 clock-names = "ipg", "per";
176                                 status = "disabled";
177                         };
179                         i2c: i2c@217000 {
180                                 #address-cells = <1>;
181                                 #size-cells = <0>;
182                                 compatible = "fsl,imx1-i2c";
183                                 reg = <0x00217000 0x1000>;
184                                 interrupts = <39>;
185                                 clocks = <&clks IMX1_CLK_HCLK>;
186                                 status = "disabled";
187                         };
189                         cspi2: cspi@219000 {
190                                 #address-cells = <1>;
191                                 #size-cells = <0>;
192                                 compatible = "fsl,imx1-cspi";
193                                 reg = <0x00219000 0x1000>;
194                                 interrupts = <40>;
195                                 clocks = <&clks IMX1_CLK_DUMMY>,
196                                          <&clks IMX1_CLK_PER1>;
197                                 clock-names = "ipg", "per";
198                                 status = "disabled";
199                         };
201                         clks: ccm@21b000 {
202                                 compatible = "fsl,imx1-ccm";
203                                 reg = <0x0021b000 0x1000>;
204                                 #clock-cells = <1>;
205                         };
207                         iomuxc: iomuxc@21c000 {
208                                 compatible = "fsl,imx1-iomuxc";
209                                 reg = <0x0021c000 0x1000>;
210                                 #address-cells = <1>;
211                                 #size-cells = <1>;
212                                 ranges;
214                                 gpio1: gpio@21c000 {
215                                         compatible = "fsl,imx1-gpio";
216                                         reg = <0x0021c000 0x100>;
217                                         interrupts = <11>;
218                                         gpio-controller;
219                                         #gpio-cells = <2>;
220                                         interrupt-controller;
221                                         #interrupt-cells = <2>;
222                                 };
224                                 gpio2: gpio@21c100 {
225                                         compatible = "fsl,imx1-gpio";
226                                         reg = <0x0021c100 0x100>;
227                                         interrupts = <12>;
228                                         gpio-controller;
229                                         #gpio-cells = <2>;
230                                         interrupt-controller;
231                                         #interrupt-cells = <2>;
232                                 };
234                                 gpio3: gpio@21c200 {
235                                         compatible = "fsl,imx1-gpio";
236                                         reg = <0x0021c200 0x100>;
237                                         interrupts = <13>;
238                                         gpio-controller;
239                                         #gpio-cells = <2>;
240                                         interrupt-controller;
241                                         #interrupt-cells = <2>;
242                                 };
244                                 gpio4: gpio@21c300 {
245                                         compatible = "fsl,imx1-gpio";
246                                         reg = <0x0021c300 0x100>;
247                                         interrupts = <62>;
248                                         gpio-controller;
249                                         #gpio-cells = <2>;
250                                         interrupt-controller;
251                                         #interrupt-cells = <2>;
252                                 };
253                         };
254                 };
256                 weim: weim@220000 {
257                         #address-cells = <2>;
258                         #size-cells = <1>;
259                         compatible = "fsl,imx1-weim";
260                         reg = <0x00220000 0x1000>;
261                         clocks = <&clks IMX1_CLK_DUMMY>;
262                         ranges = <
263                                 0 0 0x10000000 0x02000000
264                                 1 0 0x12000000 0x01000000
265                                 2 0 0x13000000 0x01000000
266                                 3 0 0x14000000 0x01000000
267                                 4 0 0x15000000 0x01000000
268                                 5 0 0x16000000 0x01000000
269                         >;
270                         status = "disabled";
271                 };
273                 esram: esram@300000 {
274                         compatible = "mmio-sram";
275                         reg = <0x00300000 0x20000>;
276                 };
277         };
278 };