1 /*
2 * Copyright (C) 2015-2017 I2SE GmbH <info@i2se.com>
3 * Copyright (C) 2016 Michael Heimpold <mhei@heimpold.de>
4 *
5 * The code contained herein is licensed under the GNU General Public
6 * License. You may obtain a copy of the GNU General Public License
7 * Version 2 or later at the following locations:
8 *
9 * http://www.opensource.org/licenses/gpl-license.html
10 * http://www.gnu.org/copyleft/gpl.html
11 */
13 /dts-v1/;
14 #include <dt-bindings/interrupt-controller/irq.h>
15 #include <dt-bindings/gpio/gpio.h>
16 #include "imx28.dtsi"
18 / {
19 model = "I2SE Duckbill 2 485";
20 compatible = "i2se,duckbill-2-485", "i2se,duckbill-2", "fsl,imx28";
22 memory@40000000 {
23 reg = <0x40000000 0x08000000>;
24 };
26 apb@80000000 {
27 apbh@80000000 {
28 ssp0: ssp@80010000 {
29 compatible = "fsl,imx28-mmc";
30 pinctrl-names = "default";
31 pinctrl-0 = <&mmc0_8bit_pins_a
32 &mmc0_cd_cfg &mmc0_sck_cfg>;
33 bus-width = <8>;
34 vmmc-supply = <®_3p3v>;
35 status = "okay";
36 non-removable;
37 };
39 ssp2: ssp@80014000 {
40 compatible = "fsl,imx28-mmc";
41 pinctrl-names = "default";
42 pinctrl-0 = <&mmc2_4bit_pins_b
43 &mmc2_cd_cfg &mmc2_sck_cfg_b>;
44 bus-width = <4>;
45 vmmc-supply = <®_3p3v>;
46 status = "okay";
47 };
49 pinctrl@80018000 {
50 pinctrl-names = "default";
51 pinctrl-0 = <&hog_pins_a>;
53 hog_pins_a: hog@0 {
54 reg = <0>;
55 fsl,pinmux-ids = <
56 MX28_PAD_LCD_D17__GPIO_1_17 /* Revision detection */
57 >;
58 fsl,drive-strength = <MXS_DRIVE_4mA>;
59 fsl,voltage = <MXS_VOLTAGE_HIGH>;
60 fsl,pull-up = <MXS_PULL_DISABLE>;
61 };
63 mac0_phy_reset_pin: mac0-phy-reset@0 {
64 reg = <0>;
65 fsl,pinmux-ids = <
66 MX28_PAD_GPMI_ALE__GPIO_0_26 /* PHY Reset */
67 >;
68 fsl,drive-strength = <MXS_DRIVE_4mA>;
69 fsl,voltage = <MXS_VOLTAGE_HIGH>;
70 fsl,pull-up = <MXS_PULL_DISABLE>;
71 };
73 mac0_phy_int_pin: mac0-phy-int@0 {
74 reg = <0>;
75 fsl,pinmux-ids = <
76 MX28_PAD_GPMI_D07__GPIO_0_7 /* PHY Interrupt */
77 >;
78 fsl,drive-strength = <MXS_DRIVE_4mA>;
79 fsl,voltage = <MXS_VOLTAGE_HIGH>;
80 fsl,pull-up = <MXS_PULL_DISABLE>;
81 };
83 led_pins: leds@0 {
84 reg = <0>;
85 fsl,pinmux-ids = <
86 MX28_PAD_SAIF0_MCLK__GPIO_3_20
87 MX28_PAD_SAIF0_LRCLK__GPIO_3_21
88 MX28_PAD_I2C0_SCL__GPIO_3_24
89 MX28_PAD_I2C0_SDA__GPIO_3_25
90 >;
91 fsl,drive-strength = <MXS_DRIVE_4mA>;
92 fsl,voltage = <MXS_VOLTAGE_HIGH>;
93 fsl,pull-up = <MXS_PULL_DISABLE>;
94 };
95 };
96 };
98 apbx@80040000 {
99 lradc@80050000 {
100 status = "okay";
101 };
103 auart0: serial@8006a000 {
104 pinctrl-names = "default";
105 pinctrl-0 = <&auart0_2pins_a>;
106 status = "okay";
107 };
109 duart: serial@80074000 {
110 pinctrl-names = "default";
111 pinctrl-0 = <&duart_pins_a>;
112 status = "okay";
113 };
115 usbphy0: usbphy@8007c000 {
116 status = "okay";
117 };
118 };
119 };
121 ahb@80080000 {
122 usb0: usb@80080000 {
123 status = "okay";
124 dr_mode = "peripheral";
125 };
127 mac0: ethernet@800f0000 {
128 phy-mode = "rmii";
129 pinctrl-names = "default";
130 pinctrl-0 = <&mac0_pins_a>, <&mac0_phy_reset_pin>;
131 phy-supply = <®_3p3v>;
132 phy-reset-gpios = <&gpio0 26 GPIO_ACTIVE_LOW>;
133 phy-reset-duration = <25>;
134 phy-handle = <ðphy>;
135 status = "okay";
137 mdio {
138 #address-cells = <1>;
139 #size-cells = <0>;
141 ethphy: ethernet-phy@0 {
142 compatible = "ethernet-phy-ieee802.3-c22";
143 reg = <0>;
144 pinctrl-names = "default";
145 pinctrl-0 = <&mac0_phy_int_pin>;
146 interrupt-parent = <&gpio0>;
147 interrupts = <7 IRQ_TYPE_EDGE_FALLING>;
148 max-speed = <100>;
149 };
150 };
151 };
152 };
154 reg_3p3v: regulator-3p3v {
155 compatible = "regulator-fixed";
156 regulator-name = "3P3V";
157 regulator-min-microvolt = <3300000>;
158 regulator-max-microvolt = <3300000>;
159 regulator-always-on;
160 };
162 leds {
163 compatible = "gpio-leds";
164 pinctrl-names = "default";
165 pinctrl-0 = <&led_pins>;
167 status-red {
168 label = "duckbill:red:status";
169 gpios = <&gpio3 21 GPIO_ACTIVE_HIGH>;
170 linux,default-trigger = "default-on";
171 };
173 status-green {
174 label = "duckbill:green:status";
175 gpios = <&gpio3 20 GPIO_ACTIVE_HIGH>;
176 linux,default-trigger = "heartbeat";
177 };
179 rs485-red {
180 label = "duckbill:red:rs485";
181 gpios = <&gpio3 24 GPIO_ACTIVE_LOW>;
182 };
184 rs485-green {
185 label = "duckbill:green:rs485";
186 gpios = <&gpio3 25 GPIO_ACTIVE_LOW>;
187 };
188 };
189 };