]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/hwspinlock.git/blob - arch/arm/boot/dts/imx28-eukrea-mbmx283lc.dts
ARM: dts: am574x-idk: add support for EMIF1 ECC
[rpmsg/hwspinlock.git] / arch / arm / boot / dts / imx28-eukrea-mbmx283lc.dts
1 /*
2  * Copyright 2013 Eukréa Electromatique <eric@eukrea.com>
3  * Copyright 2013 Eukréa Electromatique <denis@eukrea.com>
4  *
5  * This program is free software; you can redistribute it and/or
6  * modify it under the terms of the GNU General Public License
7  * as published by the Free Software Foundation; either version 2
8  * of the License, or (at your option) any later version.
9  * This program is distributed in the hope that it will be useful,
10  * but WITHOUT ANY WARRANTY; without even the implied warranty of
11  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
12  * GNU General Public License for more details.
13  */
15 /*
16  * Module contains : i.MX282 + 64MB DDR2 + NAND + Ethernet PHY + RTC
17  */
19 /dts-v1/;
20 #include "imx28-eukrea-mbmx28lc.dtsi"
22 / {
23         model = "Eukrea Electromatique MBMX283LC";
24         compatible = "eukrea,mbmx283lc", "eukrea,mbmx28lc", "fsl,imx28";
26         memory@40000000 {
27                 reg = <0x40000000 0x04000000>;
28         };
29 };
31 &gpmi {
32         pinctrl-names = "default";
33         pinctrl-0 = <&gpmi_pins_a>;
34         status = "okay";
35 };
37 &i2c0 {
38         pinctrl-names = "default";
39         pinctrl-0 = <&i2c0_pins_a>;
40         status = "okay";
42         pcf8563: rtc@51 {
43                 compatible = "nxp,pcf8563";
44                 reg = <0x51>;
45         };
46 };
49 &mac0 {
50         phy-mode = "rmii";
51         pinctrl-names = "default";
52         pinctrl-0 = <&mac0_pins_a>;
53         phy-reset-gpios = <&gpio4 13 GPIO_ACTIVE_LOW>;
54         status = "okay";
55 };
57 &pinctrl{
58         pinctrl-names = "default";
59         pinctrl-0 = <&hog_pins_cpuimx283>;
61         hog_pins_cpuimx283: hog-cpuimx283@0 {
62                 reg = <0>;
63                 fsl,pinmux-ids = <
64                         MX28_PAD_ENET0_RX_CLK__GPIO_4_13
65                         MX28_PAD_ENET0_TX_CLK__GPIO_4_5
66                 >;
67                 fsl,drive-strength = <MXS_DRIVE_4mA>;
68                 fsl,voltage = <MXS_VOLTAGE_HIGH>;
69                 fsl,pull-up = <MXS_PULL_ENABLE>;
70         };
71 };