1 /*
2 * Copyright 2013 Eukréa Electromatique <denis@eukrea.com>
3 *
4 * This program is free software; you can redistribute it and/or
5 * modify it under the terms of the GNU General Public License
6 * as published by the Free Software Foundation; either version 2
7 * of the License, or (at your option) any later version.
8 * This program is distributed in the hope that it will be useful,
9 * but WITHOUT ANY WARRANTY; without even the implied warranty of
10 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
11 * GNU General Public License for more details.
12 */
14 #include "imx35.dtsi"
16 / {
17 model = "Eukrea CPUIMX35";
18 compatible = "eukrea,cpuimx35", "fsl,imx35";
20 memory@80000000 {
21 reg = <0x80000000 0x8000000>; /* 128M */
22 };
23 };
25 &fec {
26 pinctrl-names = "default";
27 pinctrl-0 = <&pinctrl_fec>;
28 status = "okay";
29 };
31 &i2c1 {
32 pinctrl-names = "default";
33 pinctrl-0 = <&pinctrl_i2c1>;
34 status = "okay";
36 pcf8563@51 {
37 compatible = "nxp,pcf8563";
38 reg = <0x51>;
39 };
41 tsc2007: tsc2007@48 {
42 compatible = "ti,tsc2007";
43 gpios = <&gpio3 2 0>;
44 interrupt-parent = <&gpio3>;
45 interrupts = <0x2 0x8>;
46 pinctrl-names = "default";
47 pinctrl-0 = <&pinctrl_tsc2007_1>;
48 reg = <0x48>;
49 ti,x-plate-ohms = <180>;
50 };
51 };
53 &iomuxc {
54 imx35-eukrea {
55 pinctrl_fec: fecgrp {
56 fsl,pins = <
57 MX35_PAD_FEC_TX_CLK__FEC_TX_CLK 0x80000000
58 MX35_PAD_FEC_RX_CLK__FEC_RX_CLK 0x80000000
59 MX35_PAD_FEC_RX_DV__FEC_RX_DV 0x80000000
60 MX35_PAD_FEC_COL__FEC_COL 0x80000000
61 MX35_PAD_FEC_RDATA0__FEC_RDATA_0 0x80000000
62 MX35_PAD_FEC_TDATA0__FEC_TDATA_0 0x80000000
63 MX35_PAD_FEC_TX_EN__FEC_TX_EN 0x80000000
64 MX35_PAD_FEC_MDC__FEC_MDC 0x80000000
65 MX35_PAD_FEC_MDIO__FEC_MDIO 0x80000000
66 MX35_PAD_FEC_TX_ERR__FEC_TX_ERR 0x80000000
67 MX35_PAD_FEC_RX_ERR__FEC_RX_ERR 0x80000000
68 MX35_PAD_FEC_CRS__FEC_CRS 0x80000000
69 MX35_PAD_FEC_RDATA1__FEC_RDATA_1 0x80000000
70 MX35_PAD_FEC_TDATA1__FEC_TDATA_1 0x80000000
71 MX35_PAD_FEC_RDATA2__FEC_RDATA_2 0x80000000
72 MX35_PAD_FEC_TDATA2__FEC_TDATA_2 0x80000000
73 MX35_PAD_FEC_RDATA3__FEC_RDATA_3 0x80000000
74 MX35_PAD_FEC_TDATA3__FEC_TDATA_3 0x80000000
75 >;
76 };
78 pinctrl_i2c1: i2c1grp {
79 fsl,pins = <
80 MX35_PAD_I2C1_CLK__I2C1_SCL 0x80000000
81 MX35_PAD_I2C1_DAT__I2C1_SDA 0x80000000
82 >;
83 };
85 pinctrl_tsc2007_1: tsc2007grp-1 {
86 fsl,pins = <MX35_PAD_ATA_DA2__GPIO3_2 0x80000000>;
87 };
88 };
89 };
91 &nfc {
92 nand-bus-width = <8>;
93 nand-ecc-mode = "hw";
94 nand-on-flash-bbt;
95 status = "okay";
96 };