1 /*
2 * Copyright 2013 Gateworks Corporation
3 *
4 * The code contained herein is licensed under the GNU General Public
5 * License. You may obtain a copy of the GNU General Public License
6 * Version 2 or later at the following locations:
7 *
8 * http://www.opensource.org/licenses/gpl-license.html
9 * http://www.gnu.org/copyleft/gpl.html
10 */
12 /dts-v1/;
13 #include "imx6dl.dtsi"
14 #include "imx6qdl-gw53xx.dtsi"
16 / {
17 model = "Gateworks Ventana i.MX6 DualLite/Solo GW53XX";
18 compatible = "gw,imx6dl-gw53xx", "gw,ventana", "fsl,imx6dl";
19 };
21 &i2c3 {
22 adv7180: camera@20 {
23 compatible = "adi,adv7180";
24 pinctrl-names = "default";
25 pinctrl-0 = <&pinctrl_adv7180>;
26 reg = <0x20>;
27 powerdown-gpios = <&gpio3 31 GPIO_ACTIVE_LOW>;
28 interrupt-parent = <&gpio3>;
29 interrupts = <30 IRQ_TYPE_LEVEL_LOW>;
31 port {
32 adv7180_to_ipu1_csi1_mux: endpoint {
33 remote-endpoint = <&ipu1_csi1_mux_from_parallel_sensor>;
34 bus-width = <8>;
35 };
36 };
37 };
38 };
40 &ipu1_csi1_from_ipu1_csi1_mux {
41 bus-width = <8>;
42 };
44 &ipu1_csi1_mux_from_parallel_sensor {
45 remote-endpoint = <&adv7180_to_ipu1_csi1_mux>;
46 bus-width = <8>;
47 };
49 &ipu1_csi1 {
50 pinctrl-names = "default";
51 pinctrl-0 = <&pinctrl_ipu1_csi1>;
52 };
54 &iomuxc {
55 pinctrl_adv7180: adv7180grp {
56 fsl,pins = <
57 MX6QDL_PAD_EIM_D30__GPIO3_IO30 0x0001b0b0
58 MX6QDL_PAD_EIM_D31__GPIO3_IO31 0x4001b0b0
59 >;
60 };
62 pinctrl_ipu1_csi1: ipu1_csi1grp {
63 fsl,pins = <
64 MX6QDL_PAD_EIM_EB2__IPU1_CSI1_DATA19 0x1b0b0
65 MX6QDL_PAD_EIM_D16__IPU1_CSI1_DATA18 0x1b0b0
66 MX6QDL_PAD_EIM_D18__IPU1_CSI1_DATA17 0x1b0b0
67 MX6QDL_PAD_EIM_D19__IPU1_CSI1_DATA16 0x1b0b0
68 MX6QDL_PAD_EIM_D20__IPU1_CSI1_DATA15 0x1b0b0
69 MX6QDL_PAD_EIM_D26__IPU1_CSI1_DATA14 0x1b0b0
70 MX6QDL_PAD_EIM_D27__IPU1_CSI1_DATA13 0x1b0b0
71 MX6QDL_PAD_EIM_A17__IPU1_CSI1_DATA12 0x1b0b0
72 MX6QDL_PAD_EIM_D29__IPU1_CSI1_VSYNC 0x1b0b0
73 MX6QDL_PAD_EIM_EB3__IPU1_CSI1_HSYNC 0x1b0b0
74 MX6QDL_PAD_EIM_A16__IPU1_CSI1_PIXCLK 0x1b0b0
75 >;
76 };
77 };