]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/hwspinlock.git/blob - arch/arm/boot/dts/imx6q-hummingboard.dts
ARM: dts: am574x-idk: add support for EMIF1 ECC
[rpmsg/hwspinlock.git] / arch / arm / boot / dts / imx6q-hummingboard.dts
1 /*
2  * Copyright (C) 2014 Rabeeh Khoury (rabeeh@solid-run.com)
3  * Based on dt work by Russell King
4  *
5  * This file is dual-licensed: you can use it either under the terms
6  * of the GPL or the X11 license, at your option. Note that this dual
7  * licensing only applies to this file, and not this project as a
8  * whole.
9  *
10  *  a) This file is free software; you can redistribute it and/or
11  *     modify it under the terms of the GNU General Public License
12  *     version 2 as published by the Free Software Foundation.
13  *
14  *     This file is distributed in the hope that it will be useful,
15  *     but WITHOUT ANY WARRANTY; without even the implied warranty of
16  *     MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
17  *     GNU General Public License for more details.
18  *
19  * Or, alternatively,
20  *
21  *  b) Permission is hereby granted, free of charge, to any person
22  *     obtaining a copy of this software and associated documentation
23  *     files (the "Software"), to deal in the Software without
24  *     restriction, including without limitation the rights to use,
25  *     copy, modify, merge, publish, distribute, sublicense, and/or
26  *     sell copies of the Software, and to permit persons to whom the
27  *     Software is furnished to do so, subject to the following
28  *     conditions:
29  *
30  *     The above copyright notice and this permission notice shall be
31  *     included in all copies or substantial portions of the Software.
32  *
33  *     THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND,
34  *     EXPRESS OR IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES
35  *     OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE AND
36  *     NONINFRINGEMENT. IN NO EVENT SHALL THE AUTHORS OR COPYRIGHT
37  *     HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER LIABILITY,
38  *     WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING
39  *     FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR
40  *     OTHER DEALINGS IN THE SOFTWARE.
41  */
42 /dts-v1/;
44 #include "imx6q.dtsi"
45 #include "imx6qdl-sr-som.dtsi"
46 #include "imx6qdl-sr-som-brcm.dtsi"
47 #include "imx6qdl-hummingboard.dtsi"
49 / {
50         model = "SolidRun HummingBoard Dual/Quad";
51         compatible = "solidrun,hummingboard/q", "fsl,imx6q";
52 };
54 &sata {
55         status = "okay";
56         fsl,transmit-level-mV = <1025>;
57         fsl,transmit-boost-mdB = <3330>;
58         fsl,transmit-atten-16ths = <9>;
59         fsl,receive-eq-mdB = <3000>;
60 };