]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/hwspinlock.git/blob - arch/arm/boot/dts/logicpd-torpedo-baseboard.dtsi
ARM: dts: am574x-idk: add support for EMIF1 ECC
[rpmsg/hwspinlock.git] / arch / arm / boot / dts / logicpd-torpedo-baseboard.dtsi
1 /*
2  * This program is free software; you can redistribute it and/or modify
3  * it under the terms of the GNU General Public License version 2 as
4  * published by the Free Software Foundation.
5  */
7 / {
8         gpio_keys {
9                 compatible = "gpio-keys";
10                 pinctrl-names = "default";
11                 pinctrl-0 = <&gpio_key_pins &gpio_key_pins_wkup>;
13                 sysboot2 {
14                         label = "sysboot2";
15                         gpios = <&gpio1 2 GPIO_ACTIVE_LOW>;     /* gpio2 */
16                         linux,code = <BTN_0>;
17                         wakeup-source;
18                 };
20                 sysboot5 {
21                         label = "sysboot5";
22                         gpios = <&gpio1 7 GPIO_ACTIVE_LOW>;     /* gpio7 */
23                         linux,code = <BTN_1>;
24                         wakeup-source;
25                 };
27                 gpio1 {
28                         label = "gpio1";
29                         gpios = <&gpio6 21 GPIO_ACTIVE_LOW>;    /* gpio181 */
30                         linux,code = <BTN_2>;
31                         wakeup-source;
32                 };
34                 gpio2 {
35                         label = "gpio2";
36                         gpios = <&gpio6 18 GPIO_ACTIVE_LOW>;    /* gpio178 */
37                         linux,code = <BTN_3>;
38                         wakeup-source;
39                 };
40         };
42         sound {
43                 compatible = "ti,omap-twl4030";
44                 ti,model = "omap3logic";
45                 ti,mcbsp = <&mcbsp2>;
46         };
48         leds {
49                 compatible = "gpio-leds";
50                 pinctrl-names = "default";
51                 pinctrl-0 = <&led_pins>;
53                 led1 {
54                         label = "led1";
55                         gpios = <&gpio6 20 GPIO_ACTIVE_HIGH>;   /* gpio180 */
56                         linux,default-trigger = "cpu0";
57                 };
59                 led2 {
60                         label = "led2";
61                         gpios = <&gpio6 19 GPIO_ACTIVE_HIGH>;   /* gpio179 */
62                         linux,default-trigger = "none";
63                 };
64         };
66         pwm10: dmtimer-pwm {
67                 compatible = "ti,omap-dmtimer-pwm";
68                 pinctrl-names = "default";
69                 pinctrl-0 = <&pwm_pins>;
70                 ti,timers = <&timer10>;
71                 #pwm-cells = <3>;
72         };
74 };
76 &vaux1 {
77         regulator-min-microvolt = <3000000>;
78         regulator-max-microvolt = <3000000>;
79 };
81 &vaux4 {
82         regulator-min-microvolt = <1800000>;
83         regulator-max-microvolt = <1800000>;
84 };
86 &mcbsp2 {
87         status = "okay";
88 };
90 &charger {
91         ti,bb-uvolt = <3200000>;
92         ti,bb-uamp = <150>;
93 };
95 &gpmc {
96         ranges = <0 0 0x30000000 0x1000000      /* CS0: 16MB for NAND */
97                   1 0 0x2c000000 0x1000000>;    /* CS1: 16MB for LAN9221 */
99         ethernet@gpmc {
100                 pinctrl-names = "default";
101                 pinctrl-0 = <&lan9221_pins>;
102                 interrupt-parent = <&gpio5>;
103                 interrupts = <1 IRQ_TYPE_LEVEL_LOW>;            /* gpio129 */
104                 reg = <1 0 0xff>;
105         };
106 };
108 &vpll2 {
109         regulator-always-on;
110 };
112 &dss {
113         status = "ok";
114         vdds_dsi-supply = <&vpll2>;
115         vdda_video-supply = <&video_reg>;
116         pinctrl-names = "default";
117         pinctrl-0 = <&dss_dpi_pins1>;
118         port {
119                 dpi_out: endpoint {
120                         remote-endpoint = <&lcd_in>;
121                         data-lines = <16>;
122                 };
123         };
124 };
126 / {
127         aliases {
128                 display0 = &lcd0;
129         };
131         video_reg: video_reg {
132                 pinctrl-names = "default";
133                 pinctrl-0 = <&panel_pwr_pins>;
134                 compatible = "regulator-fixed";
135                 regulator-name = "fixed-supply";
136                 regulator-min-microvolt = <3300000>;
137                 regulator-max-microvolt = <3300000>;
138                 gpio = <&gpio5 27 GPIO_ACTIVE_HIGH>;    /* gpio155, lcd INI */
139         };
141         lcd0: display {
142                 compatible = "panel-dpi";
143                 label = "15";
144                 status = "okay";
145                 /* default-on; */
146                 pinctrl-names = "default";
148                 port {
149                         lcd_in: endpoint {
150                                 remote-endpoint = <&dpi_out>;
151                         };
152                 };
154                 panel-timing {
155                         clock-frequency = <9000000>;
156                         hactive = <480>;
157                         vactive = <272>;
158                         hfront-porch = <3>;
159                         hback-porch = <2>;
160                         hsync-len = <42>;
161                         vback-porch = <3>;
162                         vfront-porch = <4>;
163                         vsync-len = <11>;
164                         hsync-active = <0>;
165                         vsync-active = <0>;
166                         de-active = <1>;
167                         pixelclk-active = <1>;
168                 };
169         };
171         bl: backlight {
172                 compatible = "pwm-backlight";
173                 pinctrl-names = "default";
174                 pinctrl-0 = <&backlight_pins>;
175                 pwms = <&pwm10 0 5000000 0>;
176                 brightness-levels = <0 10 20 30 40 50 60 70 80 90 100>;
177                 default-brightness-level = <7>;
178                 enable-gpios = <&gpio5 26 GPIO_ACTIVE_HIGH>; /* gpio_154 */
179         };
180 };
182 &mmc1 {
183         interrupts-extended = <&intc 83 &omap3_pmx_core 0x11a>;
184         pinctrl-names = "default";
185         pinctrl-0 = <&mmc1_pins &mmc1_cd>;
186         cd-gpios = <&gpio4 31 GPIO_ACTIVE_LOW>;         /* gpio127 */
187         vmmc-supply = <&vmmc1>;
188         bus-width = <4>;
189         cap-power-off-card;
190 };
192 &omap3_pmx_core {
193         gpio_key_pins: pinmux_gpio_key_pins {
194                 pinctrl-single,pins = <
195                         OMAP3_CORE1_IOPAD(0x21d6, PIN_INPUT_PULLUP | MUX_MODE4) /* mcspi2_clk.gpio_178 */
196                         OMAP3_CORE1_IOPAD(0x21dc, PIN_INPUT_PULLUP | MUX_MODE4) /* mcspi2_cs0.gpio_181 */
197                 >;
198         };
200         pwm_pins: pinmux_pwm_pins {
201                 pinctrl-single,pins = <
202                         OMAP3_CORE1_IOPAD(0x20B8, PIN_OUTPUT | PIN_OFF_OUTPUT_LOW | MUX_MODE3)       /* gpmc_ncs5.gpt_10_pwm_evt */
203                 >;
204         };
206         led_pins: pinmux_led_pins {
207                 pinctrl-single,pins = <
208                         OMAP3_CORE1_IOPAD(0x21d8, PIN_OUTPUT | MUX_MODE4)       /* gpio_179 */
209                         OMAP3_CORE1_IOPAD(0x21da, PIN_OUTPUT | MUX_MODE4)       /* gpio_180 */
210                 >;
211         };
213         mmc1_pins: pinmux_mmc1_pins {
214                 pinctrl-single,pins = <
215                         OMAP3_CORE1_IOPAD(0x2144, PIN_OUTPUT | MUX_MODE0)       /* sdmmc1_clk.sdmmc1_clk */
216                         OMAP3_CORE1_IOPAD(0x2146, PIN_INPUT | MUX_MODE0)        /* sdmmc1_cmd.sdmmc1_cmd */
217                         OMAP3_CORE1_IOPAD(0x2148, PIN_INPUT | MUX_MODE0)        /* sdmmc1_dat0.sdmmc1_dat0 */
218                         OMAP3_CORE1_IOPAD(0x214a, PIN_INPUT | MUX_MODE0)        /* sdmmc1_dat1.sdmmc1_dat1 */
219                         OMAP3_CORE1_IOPAD(0x214c, PIN_INPUT | MUX_MODE0)        /* sdmmc1_dat2.sdmmc1_dat2 */
220                         OMAP3_CORE1_IOPAD(0x214e, PIN_INPUT | MUX_MODE0)        /* sdmmc1_dat3.sdmmc1_dat3 */
221                 >;
222         };
224         tsc2004_pins: pinmux_tsc2004_pins {
225                 pinctrl-single,pins = <
226                         OMAP3_CORE1_IOPAD(0x2186, PIN_INPUT | MUX_MODE4)        /* mcbsp4_dr.gpio_153 */
227                 >;
228         };
230         backlight_pins: pinmux_backlight_pins {
231                 pinctrl-single,pins = <
232                         OMAP3_CORE1_IOPAD(0x2188, PIN_OUTPUT | PIN_OFF_OUTPUT_LOW | MUX_MODE4)       /* mcbsp4_dx.gpio_154 */
233                 >;
234         };
236         isp_pins: pinmux_isp_pins {
237                 pinctrl-single,pins = <
238                         OMAP3_CORE1_IOPAD(0x210c, PIN_INPUT | MUX_MODE0)   /* cam_hs.cam_hs */
239                         OMAP3_CORE1_IOPAD(0x210e, PIN_INPUT | MUX_MODE0)   /* cam_vs.cam_vs */
240                         OMAP3_CORE1_IOPAD(0x2110, PIN_INPUT | MUX_MODE0)   /* cam_xclka.cam_xclka */
241                         OMAP3_CORE1_IOPAD(0x2112, PIN_INPUT | MUX_MODE0)   /* cam_pclk.cam_pclk */
243                         OMAP3_CORE1_IOPAD(0x2116, PIN_INPUT | MUX_MODE0)   /* cam_d0.cam_d0 */
244                         OMAP3_CORE1_IOPAD(0x2118, PIN_INPUT | MUX_MODE0)   /* cam_d1.cam_d1 */
245                         OMAP3_CORE1_IOPAD(0x211a, PIN_INPUT | MUX_MODE0)   /* cam_d2.cam_d2 */
246                         OMAP3_CORE1_IOPAD(0x211c, PIN_INPUT | MUX_MODE0)   /* cam_d3.cam_d3 */
247                         OMAP3_CORE1_IOPAD(0x211e, PIN_INPUT | MUX_MODE0)   /* cam_d4.cam_d4 */
248                         OMAP3_CORE1_IOPAD(0x2120, PIN_INPUT | MUX_MODE0)   /* cam_d5.cam_d5 */
249                         OMAP3_CORE1_IOPAD(0x2122, PIN_INPUT | MUX_MODE0)   /* cam_d6.cam_d6 */
250                         OMAP3_CORE1_IOPAD(0x2124, PIN_INPUT | MUX_MODE0)   /* cam_d7.cam_d7 */
251                 >;
252         };
254         panel_pwr_pins: pinmux_panel_pwr_pins {
255                 pinctrl-single,pins = <
256                         OMAP3_CORE1_IOPAD(0x218a, PIN_OUTPUT | PIN_OFF_OUTPUT_LOW | MUX_MODE4)       /* mcbsp4_fs.gpio_155 */
257                 >;
258         };
260         dss_dpi_pins1: pinmux_dss_dpi_pins1 {
261                 pinctrl-single,pins = <
262                         OMAP3_CORE1_IOPAD(0x20d4, PIN_OUTPUT_PULLDOWN | PIN_OFF_OUTPUT_LOW | MUX_MODE0)   /* dss_pclk.dss_pclk */
263                         OMAP3_CORE1_IOPAD(0x20d6, PIN_OUTPUT_PULLDOWN | PIN_OFF_OUTPUT_LOW | MUX_MODE0)   /* dss_hsync.dss_hsync */
264                         OMAP3_CORE1_IOPAD(0x20d8, PIN_OUTPUT_PULLDOWN | PIN_OFF_OUTPUT_LOW | MUX_MODE0)   /* dss_vsync.dss_vsync */
265                         OMAP3_CORE1_IOPAD(0x20da, PIN_OUTPUT_PULLDOWN | PIN_OFF_OUTPUT_LOW | MUX_MODE0)   /* dss_acbias.dss_acbias */
267                         OMAP3_CORE1_IOPAD(0x20e8, PIN_OUTPUT_PULLDOWN | PIN_OFF_OUTPUT_LOW | MUX_MODE0)   /* dss_data6.dss_data6 */
268                         OMAP3_CORE1_IOPAD(0x20ea, PIN_OUTPUT_PULLDOWN | PIN_OFF_OUTPUT_LOW | MUX_MODE0)   /* dss_data7.dss_data7 */
269                         OMAP3_CORE1_IOPAD(0x20ec, PIN_OUTPUT_PULLDOWN | PIN_OFF_OUTPUT_LOW | MUX_MODE0)   /* dss_data8.dss_data8 */
270                         OMAP3_CORE1_IOPAD(0x20ee, PIN_OUTPUT_PULLDOWN | PIN_OFF_OUTPUT_LOW | MUX_MODE0)   /* dss_data9.dss_data9 */
271                         OMAP3_CORE1_IOPAD(0x20f0, PIN_OUTPUT_PULLDOWN | PIN_OFF_OUTPUT_LOW | MUX_MODE0)   /* dss_data10.dss_data10 */
272                         OMAP3_CORE1_IOPAD(0x20f2, PIN_OUTPUT_PULLDOWN | PIN_OFF_OUTPUT_LOW | MUX_MODE0)   /* dss_data11.dss_data11 */
273                         OMAP3_CORE1_IOPAD(0x20f4, PIN_OUTPUT_PULLDOWN | PIN_OFF_OUTPUT_LOW | MUX_MODE0)   /* dss_data12.dss_data12 */
274                         OMAP3_CORE1_IOPAD(0x20f6, PIN_OUTPUT_PULLDOWN | PIN_OFF_OUTPUT_LOW | MUX_MODE0)   /* dss_data13.dss_data13 */
275                         OMAP3_CORE1_IOPAD(0x20f8, PIN_OUTPUT_PULLDOWN | PIN_OFF_OUTPUT_LOW | MUX_MODE0)   /* dss_data14.dss_data14 */
276                         OMAP3_CORE1_IOPAD(0x20fa, PIN_OUTPUT_PULLDOWN | PIN_OFF_OUTPUT_LOW | MUX_MODE0)   /* dss_data15.dss_data15 */
277                         OMAP3_CORE1_IOPAD(0x20fc, PIN_OUTPUT_PULLDOWN | PIN_OFF_OUTPUT_LOW | MUX_MODE0)   /* dss_data16.dss_data16 */
278                         OMAP3_CORE1_IOPAD(0x20fe, PIN_OUTPUT_PULLDOWN | PIN_OFF_OUTPUT_LOW | MUX_MODE0)   /* dss_data17.dss_data17 */
280                         OMAP3_CORE1_IOPAD(0x2100, PIN_OUTPUT_PULLDOWN | PIN_OFF_OUTPUT_LOW | MUX_MODE3)   /* dss_data18.dss_data0 */
281                         OMAP3_CORE1_IOPAD(0x2102, PIN_OUTPUT_PULLDOWN | PIN_OFF_OUTPUT_LOW | MUX_MODE3)   /* dss_data19.dss_data1 */
282                         OMAP3_CORE1_IOPAD(0x2104, PIN_OUTPUT_PULLDOWN | PIN_OFF_OUTPUT_LOW | MUX_MODE3)   /* dss_data20.dss_data2 */
283                         OMAP3_CORE1_IOPAD(0x2106, PIN_OUTPUT_PULLDOWN | PIN_OFF_OUTPUT_LOW | MUX_MODE3)   /* dss_data21.dss_data3 */
284                         OMAP3_CORE1_IOPAD(0x2108, PIN_OUTPUT_PULLDOWN | PIN_OFF_OUTPUT_LOW | MUX_MODE3)   /* dss_data22.dss_data4 */
285                         OMAP3_CORE1_IOPAD(0x210a, PIN_OUTPUT_PULLDOWN | PIN_OFF_OUTPUT_LOW | MUX_MODE3)   /* dss_data23.dss_data5 */
286                 >;
287         };
288 };
290 &omap3_pmx_wkup {
291         gpio_key_pins_wkup: pinmux_gpio_key_pins_wkup {
292                 pinctrl-single,pins = <
293                         OMAP3_WKUP_IOPAD(0x2a0a, PIN_INPUT_PULLUP | MUX_MODE4)  /* sys_boot0.gpio_2 */
294                         OMAP3_WKUP_IOPAD(0x2a14, PIN_INPUT_PULLUP | MUX_MODE4)  /* sys_boot5.gpio_7 */
295                 >;
296         };
298         lan9221_pins: pinmux_lan9221_pins {
299                 pinctrl-single,pins = <
300                         OMAP3_WKUP_IOPAD(0x2a5a, PIN_INPUT | MUX_MODE4)         /* reserved.gpio_129 */
301                 >;
302         };
304         mmc1_cd: pinmux_mmc1_cd {
305                 pinctrl-single,pins = <
306                         OMAP3_WKUP_IOPAD(0x2a54, PIN_INPUT_PULLUP | MUX_MODE4)  /* reserved.gpio_127 */
307                 >;
308         };
309 };
311 &i2c2 {
312         mt9p031@48 {
313                 compatible = "aptina,mt9p031";
314                 reg = <0x48>;
315                 clocks = <&isp 0>;
316                 vaa-supply = <&vaux4>;
317                 vdd-supply = <&vaux4>;
318                 vdd_io-supply = <&vaux4>;
319                 port {
320                         mt9p031_out: endpoint {
321                                 input-clock-frequency = <24000000>;
322                                 pixel-clock-frequency = <72000000>;
323                                 remote-endpoint = <&ccdc_ep>;
324                         };
325                 };
326         };
327 };
329 &i2c3 {
330         touchscreen: tsc2004@48 {
331                 compatible = "ti,tsc2004";
332                 reg = <0x48>;
333                 vio-supply = <&vaux1>;
334                 pinctrl-names = "default";
335                 pinctrl-0 = <&tsc2004_pins>;
336                 interrupts-extended = <&gpio5 25 IRQ_TYPE_EDGE_RISING>; /* gpio 153 */
338                 touchscreen-fuzz-x = <4>;
339                 touchscreen-fuzz-y = <7>;
340                 touchscreen-fuzz-pressure = <2>;
341                 touchscreen-size-x = <4096>;
342                 touchscreen-size-y = <4096>;
343                 touchscreen-max-pressure = <2048>;
345                 ti,x-plate-ohms = <280>;
346                 ti,esd-recovery-timeout-ms = <8000>;
347         };
348 };
350 &mcspi1 {
351         at25@0 {
352                 compatible = "atmel,at25";
353                 reg = <0>;
354                 spi-max-frequency = <5000000>;
355                 spi-cpha;
356                 spi-cpol;
358                 pagesize = <64>;
359                 size = <32768>;
360                 address-width = <16>;
361         };
362 };
364 &isp {
365         pinctrl-names = "default";
366         pinctrl-0 = <&isp_pins>;
367         ports {
368                 port@0 {
369                         reg = <0>;
370                         ccdc_ep: endpoint {
371                                 remote-endpoint = <&mt9p031_out>;
372                                 bus-width = <8>;
373                                 hsync-active = <1>;
374                                 vsync-active = <1>;
375                                 pclk-sample = <0>;
376                         };
377                 };
378         };
379 };
381 &uart1 {
382         interrupts-extended = <&intc 72 &omap3_pmx_core OMAP3_UART1_RX>;
383 };
385 /* Wired to the tps65950 on the SOM, only the USB connector is on the devkit */
386 &usb_otg_hs {
387         pinctrl-names = "default";
388         pinctrl-0 = <&hsusb_otg_pins>;
389         interface-type = <0>;
390         usb-phy = <&usb2_phy>;
391         phys = <&usb2_phy>;
392         phy-names = "usb2-phy";
393         mode = <3>;
394         power = <50>;
395 };