1 /*
2 * Copyright (C) 2015 ARM Limited
3 *
4 * Author: Vladimir Murzin <vladimir.murzin@arm.com>
5 *
6 * This file is dual-licensed: you can use it either under the terms
7 * of the GPL or the X11 license, at your option. Note that this dual
8 * licensing only applies to this file, and not this project as a
9 * whole.
10 *
11 * a) This file is free software; you can redistribute it and/or
12 * modify it under the terms of the GNU General Public License as
13 * published by the Free Software Foundation; either version 2 of the
14 * License, or (at your option) any later version.
15 *
16 * This file is distributed in the hope that it will be useful,
17 * but WITHOUT ANY WARRANTY; without even the implied warranty of
18 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
19 * GNU General Public License for more details.
20 *
21 * Or, alternatively,
22 *
23 * b) Permission is hereby granted, free of charge, to any person
24 * obtaining a copy of this software and associated documentation
25 * files (the "Software"), to deal in the Software without
26 * restriction, including without limitation the rights to use,
27 * copy, modify, merge, publish, distribute, sublicense, and/or
28 * sell copies of the Software, and to permit persons to whom the
29 * Software is furnished to do so, subject to the following
30 * conditions:
31 *
32 * The above copyright notice and this permission notice shall be
33 * included in all copies or substantial portions of the Software.
34 *
35 * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND,
36 * EXPRESS OR IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES
37 * OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE AND
38 * NONINFRINGEMENT. IN NO EVENT SHALL THE AUTHORS OR COPYRIGHT
39 * HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER LIABILITY,
40 * WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING
41 * FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR
42 * OTHER DEALINGS IN THE SOFTWARE.
43 */
45 /dts-v1/;
47 #include "mps2.dtsi"
49 / {
50 model = "ARM MPS2 Application Note 399/400";
51 compatible = "arm,mps2";
53 aliases {
54 serial0 = &uart0;
55 };
57 chosen {
58 bootargs = "earlycon";
59 stdout-path = "serial0:9600n8";
60 };
62 memory@60000000 {
63 device_type = "memory";
64 reg = <0x60000000 0x1000000>;
65 };
67 smb {
68 ethernet@1,0 {
69 compatible = "smsc,lan9220", "smsc,lan9115";
70 reg = <1 0x0 0x10000>;
71 interrupts = <13>;
72 interrupt-parent = <&nvic>;
73 smsc,irq-active-high;
74 };
75 };
76 };
78 &uart0 {
79 status = "okay";
80 };
82 &timer0 {
83 status = "okay";
84 };
86 &timer1 {
87 status = "okay";
88 };
90 &wdt {
91 status = "okay";
92 };