1 /*
2 * Device Tree Source for OMAP2 SoC
3 *
4 * Copyright (C) 2011 Texas Instruments Incorporated - http://www.ti.com/
5 *
6 * This file is licensed under the terms of the GNU General Public License
7 * version 2. This program is licensed "as is" without any warranty of any
8 * kind, whether express or implied.
9 */
11 #include <dt-bindings/gpio/gpio.h>
12 #include <dt-bindings/interrupt-controller/irq.h>
13 #include <dt-bindings/pinctrl/omap.h>
15 / {
16 compatible = "ti,omap2430", "ti,omap2420", "ti,omap2";
17 interrupt-parent = <&intc>;
18 #address-cells = <1>;
19 #size-cells = <1>;
20 chosen { };
22 aliases {
23 serial0 = &uart1;
24 serial1 = &uart2;
25 serial2 = &uart3;
26 i2c0 = &i2c1;
27 i2c1 = &i2c2;
28 };
30 cpus {
31 #address-cells = <0>;
32 #size-cells = <0>;
34 cpu {
35 compatible = "arm,arm1136jf-s";
36 device_type = "cpu";
37 };
38 };
40 pmu {
41 compatible = "arm,arm1136-pmu";
42 interrupts = <3>;
43 };
45 soc {
46 compatible = "ti,omap-infra";
47 mpu {
48 compatible = "ti,omap2-mpu";
49 ti,hwmods = "mpu";
50 };
51 };
53 ocp {
54 compatible = "simple-bus";
55 #address-cells = <1>;
56 #size-cells = <1>;
57 ranges;
58 ti,hwmods = "l3_main";
60 aes: aes@480a6000 {
61 compatible = "ti,omap2-aes";
62 ti,hwmods = "aes";
63 reg = <0x480a6000 0x50>;
64 dmas = <&sdma 9 &sdma 10>;
65 dma-names = "tx", "rx";
66 };
68 hdq1w: 1w@480b2000 {
69 compatible = "ti,omap2420-1w";
70 ti,hwmods = "hdq1w";
71 reg = <0x480b2000 0x1000>;
72 interrupts = <58>;
73 };
75 intc: interrupt-controller@1 {
76 compatible = "ti,omap2-intc";
77 interrupt-controller;
78 #interrupt-cells = <1>;
79 reg = <0x480FE000 0x1000>;
80 };
82 sdma: dma-controller@48056000 {
83 compatible = "ti,omap2430-sdma", "ti,omap2420-sdma";
84 ti,hwmods = "dma";
85 reg = <0x48056000 0x1000>;
86 interrupts = <12>,
87 <13>,
88 <14>,
89 <15>;
90 #dma-cells = <1>;
91 dma-channels = <32>;
92 dma-requests = <64>;
93 };
95 i2c1: i2c@48070000 {
96 compatible = "ti,omap2-i2c";
97 ti,hwmods = "i2c1";
98 reg = <0x48070000 0x80>;
99 #address-cells = <1>;
100 #size-cells = <0>;
101 interrupts = <56>;
102 dmas = <&sdma 27 &sdma 28>;
103 dma-names = "tx", "rx";
104 };
106 i2c2: i2c@48072000 {
107 compatible = "ti,omap2-i2c";
108 ti,hwmods = "i2c2";
109 reg = <0x48072000 0x80>;
110 #address-cells = <1>;
111 #size-cells = <0>;
112 interrupts = <57>;
113 dmas = <&sdma 29 &sdma 30>;
114 dma-names = "tx", "rx";
115 };
117 mcspi1: mcspi@48098000 {
118 compatible = "ti,omap2-mcspi";
119 ti,hwmods = "mcspi1";
120 reg = <0x48098000 0x100>;
121 interrupts = <65>;
122 dmas = <&sdma 35 &sdma 36 &sdma 37 &sdma 38
123 &sdma 39 &sdma 40 &sdma 41 &sdma 42>;
124 dma-names = "tx0", "rx0", "tx1", "rx1",
125 "tx2", "rx2", "tx3", "rx3";
126 };
128 mcspi2: mcspi@4809a000 {
129 compatible = "ti,omap2-mcspi";
130 ti,hwmods = "mcspi2";
131 reg = <0x4809a000 0x100>;
132 interrupts = <66>;
133 dmas = <&sdma 43 &sdma 44 &sdma 45 &sdma 46>;
134 dma-names = "tx0", "rx0", "tx1", "rx1";
135 };
137 rng: rng@480a0000 {
138 compatible = "ti,omap2-rng";
139 ti,hwmods = "rng";
140 reg = <0x480a0000 0x50>;
141 interrupts = <52>;
142 };
144 sham: sham@480a4000 {
145 compatible = "ti,omap2-sham";
146 ti,hwmods = "sham";
147 reg = <0x480a4000 0x64>;
148 interrupts = <51>;
149 dmas = <&sdma 13>;
150 dma-names = "rx";
151 };
153 uart1: serial@4806a000 {
154 compatible = "ti,omap2-uart";
155 ti,hwmods = "uart1";
156 reg = <0x4806a000 0x2000>;
157 interrupts = <72>;
158 dmas = <&sdma 49 &sdma 50>;
159 dma-names = "tx", "rx";
160 clock-frequency = <48000000>;
161 };
163 uart2: serial@4806c000 {
164 compatible = "ti,omap2-uart";
165 ti,hwmods = "uart2";
166 reg = <0x4806c000 0x400>;
167 interrupts = <73>;
168 dmas = <&sdma 51 &sdma 52>;
169 dma-names = "tx", "rx";
170 clock-frequency = <48000000>;
171 };
173 uart3: serial@4806e000 {
174 compatible = "ti,omap2-uart";
175 ti,hwmods = "uart3";
176 reg = <0x4806e000 0x400>;
177 interrupts = <74>;
178 dmas = <&sdma 53 &sdma 54>;
179 dma-names = "tx", "rx";
180 clock-frequency = <48000000>;
181 };
183 timer2: timer@4802a000 {
184 compatible = "ti,omap2420-timer";
185 reg = <0x4802a000 0x400>;
186 interrupts = <38>;
187 ti,hwmods = "timer2";
188 };
190 timer3: timer@48078000 {
191 compatible = "ti,omap2420-timer";
192 reg = <0x48078000 0x400>;
193 interrupts = <39>;
194 ti,hwmods = "timer3";
195 };
197 timer4: timer@4807a000 {
198 compatible = "ti,omap2420-timer";
199 reg = <0x4807a000 0x400>;
200 interrupts = <40>;
201 ti,hwmods = "timer4";
202 };
204 timer5: timer@4807c000 {
205 compatible = "ti,omap2420-timer";
206 reg = <0x4807c000 0x400>;
207 interrupts = <41>;
208 ti,hwmods = "timer5";
209 ti,timer-dsp;
210 };
212 timer6: timer@4807e000 {
213 compatible = "ti,omap2420-timer";
214 reg = <0x4807e000 0x400>;
215 interrupts = <42>;
216 ti,hwmods = "timer6";
217 ti,timer-dsp;
218 };
220 timer7: timer@48080000 {
221 compatible = "ti,omap2420-timer";
222 reg = <0x48080000 0x400>;
223 interrupts = <43>;
224 ti,hwmods = "timer7";
225 ti,timer-dsp;
226 };
228 timer8: timer@48082000 {
229 compatible = "ti,omap2420-timer";
230 reg = <0x48082000 0x400>;
231 interrupts = <44>;
232 ti,hwmods = "timer8";
233 ti,timer-dsp;
234 };
236 timer9: timer@48084000 {
237 compatible = "ti,omap2420-timer";
238 reg = <0x48084000 0x400>;
239 interrupts = <45>;
240 ti,hwmods = "timer9";
241 ti,timer-pwm;
242 };
244 timer10: timer@48086000 {
245 compatible = "ti,omap2420-timer";
246 reg = <0x48086000 0x400>;
247 interrupts = <46>;
248 ti,hwmods = "timer10";
249 ti,timer-pwm;
250 };
252 timer11: timer@48088000 {
253 compatible = "ti,omap2420-timer";
254 reg = <0x48088000 0x400>;
255 interrupts = <47>;
256 ti,hwmods = "timer11";
257 ti,timer-pwm;
258 };
260 timer12: timer@4808a000 {
261 compatible = "ti,omap2420-timer";
262 reg = <0x4808a000 0x400>;
263 interrupts = <48>;
264 ti,hwmods = "timer12";
265 ti,timer-pwm;
266 };
268 dss: dss@48050000 {
269 compatible = "ti,omap2-dss";
270 reg = <0x48050000 0x400>;
271 status = "disabled";
272 ti,hwmods = "dss_core";
273 #address-cells = <1>;
274 #size-cells = <1>;
275 ranges;
277 dispc@48050400 {
278 compatible = "ti,omap2-dispc";
279 reg = <0x48050400 0x400>;
280 interrupts = <25>;
281 ti,hwmods = "dss_dispc";
282 };
284 rfbi: encoder@48050800 {
285 compatible = "ti,omap2-rfbi";
286 reg = <0x48050800 0x400>;
287 status = "disabled";
288 ti,hwmods = "dss_rfbi";
289 };
291 venc: encoder@48050c00 {
292 compatible = "ti,omap2-venc";
293 reg = <0x48050c00 0x400>;
294 status = "disabled";
295 ti,hwmods = "dss_venc";
296 };
297 };
298 };
299 };