1 /*
2 * Device Tree Source for IGEPv2 Rev. F (TI OMAP AM/DM37x)
3 *
4 * Copyright (C) 2012 Javier Martinez Canillas <javier@osg.samsung.com>
5 * Copyright (C) 2012 Enric Balletbo i Serra <eballetbo@gmail.com>
6 *
7 * This program is free software; you can redistribute it and/or modify
8 * it under the terms of the GNU General Public License version 2 as
9 * published by the Free Software Foundation.
10 */
12 #include "omap3-igep0020-common.dtsi"
14 / {
15 model = "IGEPv2 Rev. F (TI OMAP AM/DM37x)";
16 compatible = "isee,omap3-igep0020-rev-f", "ti,omap36xx", "ti,omap3";
18 /* Regulator to trigger the WL_EN signal of the Wifi module */
19 lbep5clwmc_wlen: regulator-lbep5clwmc-wlen {
20 compatible = "regulator-fixed";
21 regulator-name = "regulator-lbep5clwmc-wlen";
22 regulator-min-microvolt = <3300000>;
23 regulator-max-microvolt = <3300000>;
24 gpio = <&gpio5 11 GPIO_ACTIVE_HIGH>; /* gpio_139 - WL_EN */
25 enable-active-high;
26 };
27 };
29 &omap3_pmx_core {
30 lbep5clwmc_pins: pinmux_lbep5clwmc_pins {
31 pinctrl-single,pins = <
32 OMAP3_CORE1_IOPAD(0x21d4, PIN_INPUT | MUX_MODE4) /* mcspi1_cs3.gpio_177 - W_IRQ */
33 OMAP3_CORE1_IOPAD(0x2166, PIN_OUTPUT | MUX_MODE4) /* sdmmc2_dat5.gpio_137 - BT_EN */
34 OMAP3_CORE1_IOPAD(0x216a, PIN_OUTPUT | MUX_MODE4) /* sdmmc2_dat7.gpio_139 - WL_EN */
35 >;
36 };
37 };
39 &mmc2 {
40 pinctrl-names = "default";
41 pinctrl-0 = <&mmc2_pins &lbep5clwmc_pins>;
42 vmmc-supply = <&lbep5clwmc_wlen>;
43 bus-width = <4>;
44 non-removable;
46 #address-cells = <1>;
47 #size-cells = <0>;
48 wlcore: wlcore@2 {
49 compatible = "ti,wl1835";
50 reg = <2>;
51 interrupt-parent = <&gpio6>;
52 interrupts = <17 IRQ_TYPE_EDGE_RISING>; /* gpio 177 */
53 };
54 };