1 /*
2 * omap3-n950.dts - Device Tree file for Nokia N950
3 *
4 * Written by: Aaro Koskinen <aaro.koskinen@iki.fi>
5 *
6 * This program is free software; you can redistribute it and/or modify
7 * it under the terms of the GNU General Public License version 2 as
8 * published by the Free Software Foundation.
9 */
11 /dts-v1/;
13 #include "omap3-n950-n9.dtsi"
14 #include <dt-bindings/input/input.h>
16 / {
17 model = "Nokia N950";
18 compatible = "nokia,omap3-n950", "ti,omap36xx", "ti,omap3";
20 keys {
21 compatible = "gpio-keys";
23 keypad_slide {
24 label = "Keypad Slide";
25 gpios = <&gpio4 13 GPIO_ACTIVE_LOW>; /* 109 */
26 linux,input-type = <EV_SW>;
27 linux,code = <SW_KEYPAD_SLIDE>;
28 wakeup-source;
29 pinctrl-names = "default";
30 pinctrl-0 = <&keypad_slide_pins>;
31 };
32 };
33 };
35 &omap3_pmx_core {
36 keypad_slide_pins: pinmux_debug_led_pins {
37 pinctrl-single,pins = <
38 OMAP3_CORE1_IOPAD(0x212a, PIN_INPUT | MUX_MODE4) /* cam_d10.gpio_109 */
39 >;
40 };
41 };
43 &omap3_pmx_core {
44 spi4_pins: pinmux_spi4_pins {
45 pinctrl-single,pins = <
46 OMAP3_CORE1_IOPAD(0x218c, PIN_INPUT_PULLDOWN | MUX_MODE1) /* mcspi4_clk */
47 OMAP3_CORE1_IOPAD(0x2190, PIN_OUTPUT | MUX_MODE1) /* mcspi4_simo */
48 OMAP3_CORE1_IOPAD(0x2192, PIN_INPUT_PULLDOWN | MUX_MODE1) /* mcspi4_somi */
49 OMAP3_CORE1_IOPAD(0x2196, PIN_OUTPUT | MUX_MODE1) /* mcspi4_cs0 */
50 >;
51 };
52 };
54 &omap3_pmx_core {
55 dsi_pins: pinmux_dsi_pins {
56 pinctrl-single,pins = <
57 OMAP3_CORE1_IOPAD(0x20dc, PIN_OUTPUT | MUX_MODE1) /* dsi_dx0 - data0+ */
58 OMAP3_CORE1_IOPAD(0x20de, PIN_OUTPUT | MUX_MODE1) /* dsi_dy0 - data0- */
59 OMAP3_CORE1_IOPAD(0x20e0, PIN_OUTPUT | MUX_MODE1) /* dsi_dx1 - clk+ */
60 OMAP3_CORE1_IOPAD(0x20e2, PIN_OUTPUT | MUX_MODE1) /* dsi_dy1 - clk- */
61 OMAP3_CORE1_IOPAD(0x20e4, PIN_OUTPUT | MUX_MODE1) /* dsi_dx2 - data1+ */
62 OMAP3_CORE1_IOPAD(0x20e6, PIN_OUTPUT | MUX_MODE1) /* dsi_dy2 - data1- */
63 >;
64 };
66 display_pins: pinmux_display_pins {
67 pinctrl-single,pins = <
68 OMAP3_CORE1_IOPAD(0x20ca, PIN_INPUT | MUX_MODE4) /* gpio 62 - display te */
69 OMAP3_CORE1_IOPAD(0x20fe, PIN_OUTPUT | MUX_MODE4) /* gpio 87 - display reset */
70 >;
71 };
72 };
74 &i2c2 {
75 smia_1: camera@10 {
76 compatible = "nokia,smia";
77 reg = <0x10>;
78 /* No reset gpio */
79 vana-supply = <&vaux3>;
80 clocks = <&isp 0>;
81 clock-frequency = <9600000>;
82 nokia,nvm-size = <(16 * 64)>;
83 flash-leds = <&as3645a_flash &as3645a_indicator>;
84 port {
85 smia_1_1: endpoint {
86 link-frequencies = /bits/ 64 <210000000 333600000 398400000>;
87 clock-lanes = <0>;
88 data-lanes = <1 2>;
89 remote-endpoint = <&csi2a_ep>;
90 };
91 };
92 };
93 };
95 &isp {
96 vdd-csiphy1-supply = <&vaux2>;
97 vdd-csiphy2-supply = <&vaux2>;
98 ports {
99 port@2 {
100 reg = <2>;
101 csi2a_ep: endpoint {
102 remote-endpoint = <&smia_1_1>;
103 clock-lanes = <2>;
104 data-lanes = <3 1>;
105 crc = <1>;
106 lane-polarities = <1 1 1>;
107 };
108 };
109 };
110 };
112 &mcspi4 {
113 status = "okay";
114 pinctrl-names = "default";
115 pinctrl-0 = <&spi4_pins>;
117 wlcore: wlcore@0 {
118 compatible = "ti,wl1271";
119 pinctrl-names = "default";
120 pinctrl-0 = <&wlan_pins>;
121 reg = <0>;
122 spi-max-frequency = <48000000>;
123 clock-xtal;
124 ref-clock-frequency = <38400000>;
125 interrupts-extended = <&gpio2 10 IRQ_TYPE_LEVEL_HIGH>; /* gpio 42 */
126 vwlan-supply = <&vwlan_fixed>;
127 };
128 };
130 &modem {
131 compatible = "nokia,n950-modem";
132 };
134 &twl {
135 twl_audio: audio {
136 compatible = "ti,twl4030-audio";
137 ti,enable-vibra = <1>;
138 };
139 };
141 &twl_keypad {
142 linux,keymap = < MATRIX_KEY(0x00, 0x00, KEY_BACKSLASH)
143 MATRIX_KEY(0x01, 0x00, KEY_LEFTSHIFT)
144 MATRIX_KEY(0x02, 0x00, KEY_COMPOSE)
145 MATRIX_KEY(0x03, 0x00, KEY_LEFTMETA)
146 MATRIX_KEY(0x04, 0x00, KEY_RIGHTCTRL)
147 MATRIX_KEY(0x05, 0x00, KEY_BACKSPACE)
148 MATRIX_KEY(0x06, 0x00, KEY_VOLUMEDOWN)
149 MATRIX_KEY(0x07, 0x00, KEY_VOLUMEUP)
151 MATRIX_KEY(0x03, 0x01, KEY_Z)
152 MATRIX_KEY(0x04, 0x01, KEY_A)
153 MATRIX_KEY(0x05, 0x01, KEY_Q)
154 MATRIX_KEY(0x06, 0x01, KEY_W)
155 MATRIX_KEY(0x07, 0x01, KEY_E)
157 MATRIX_KEY(0x03, 0x02, KEY_X)
158 MATRIX_KEY(0x04, 0x02, KEY_S)
159 MATRIX_KEY(0x05, 0x02, KEY_D)
160 MATRIX_KEY(0x06, 0x02, KEY_C)
161 MATRIX_KEY(0x07, 0x02, KEY_V)
163 MATRIX_KEY(0x03, 0x03, KEY_O)
164 MATRIX_KEY(0x04, 0x03, KEY_I)
165 MATRIX_KEY(0x05, 0x03, KEY_U)
166 MATRIX_KEY(0x06, 0x03, KEY_L)
167 MATRIX_KEY(0x07, 0x03, KEY_APOSTROPHE)
169 MATRIX_KEY(0x03, 0x04, KEY_Y)
170 MATRIX_KEY(0x04, 0x04, KEY_K)
171 MATRIX_KEY(0x05, 0x04, KEY_J)
172 MATRIX_KEY(0x06, 0x04, KEY_H)
173 MATRIX_KEY(0x07, 0x04, KEY_G)
175 MATRIX_KEY(0x03, 0x05, KEY_B)
176 MATRIX_KEY(0x04, 0x05, KEY_COMMA)
177 MATRIX_KEY(0x05, 0x05, KEY_M)
178 MATRIX_KEY(0x06, 0x05, KEY_N)
179 MATRIX_KEY(0x07, 0x05, KEY_DOT)
181 MATRIX_KEY(0x00, 0x06, KEY_SPACE)
182 MATRIX_KEY(0x03, 0x06, KEY_T)
183 MATRIX_KEY(0x04, 0x06, KEY_UP)
184 MATRIX_KEY(0x05, 0x06, KEY_LEFT)
185 MATRIX_KEY(0x06, 0x06, KEY_RIGHT)
186 MATRIX_KEY(0x07, 0x06, KEY_DOWN)
188 MATRIX_KEY(0x03, 0x07, KEY_P)
189 MATRIX_KEY(0x04, 0x07, KEY_ENTER)
190 MATRIX_KEY(0x05, 0x07, KEY_SLASH)
191 MATRIX_KEY(0x06, 0x07, KEY_F)
192 MATRIX_KEY(0x07, 0x07, KEY_R)
193 >;
194 };
196 &lis302 {
197 st,axis-x = <(-2)>; /* LIS3_INV_DEV_Y */
198 st,axis-y = <(-1)>; /* LIS3_INV_DEV_X */
199 st,axis-z = <(-3)>; /* LIS3_INV_DEV_Z */
201 st,min-limit-x = <(-32)>;
202 st,min-limit-y = <3>;
203 st,min-limit-z = <3>;
205 st,max-limit-x = <(-3)>;
206 st,max-limit-y = <32>;
207 st,max-limit-z = <32>;
208 };
210 &dss {
211 status = "ok";
213 vdda_video-supply = <&vdac>;
214 };
216 &dsi {
217 status = "ok";
219 pinctrl-names = "default";
220 pinctrl-0 = <&dsi_pins>;
222 vdd-supply = <&vpll2>;
224 port {
225 dsi_out_ep: endpoint {
226 remote-endpoint = <&lcd0_in>;
227 lanes = <2 3 0 1 4 5>;
228 };
229 };
231 lcd0: display {
232 compatible = "nokia,himalaya", "panel-dsi-cm";
233 label = "lcd0";
235 pinctrl-names = "default";
236 pinctrl-0 = <&display_pins>;
238 vpnl-supply = <&vmmc2>;
239 vddi-supply = <&vio>;
241 reset-gpios = <&gpio3 23 GPIO_ACTIVE_HIGH>; /* 87 */
242 te-gpios = <&gpio2 30 GPIO_ACTIVE_HIGH>; /* 62 */
244 width-mm = <49>; /* 48.960 mm */
245 height-mm = <88>; /* 88.128 mm */
247 /* TODO:
248 * - panel is upside-down
249 * - top + bottom 5px are not visible
250 */
251 panel-timing {
252 clock-frequency = <0>; /* Calculated by dsi */
254 hback-porch = <2>;
255 hactive = <480>;
256 hfront-porch = <0>;
257 hsync-len = <2>;
259 vback-porch = <1>;
260 vactive = <864>;
261 vfront-porch = <0>;
262 vsync-len = <1>;
264 hsync-active = <0>;
265 vsync-active = <0>;
266 de-active = <1>;
267 pixelclk-active = <1>;
268 };
270 port {
271 lcd0_in: endpoint {
272 remote-endpoint = <&dsi_out_ep>;
273 };
274 };
275 };
276 };