1 /*
2 * Copyright (C) 2014 Florian Vaussard, EPFL Mobots group
3 *
4 * This program is free software; you can redistribute it and/or modify
5 * it under the terms of the GNU General Public License version 2 as
6 * published by the Free Software Foundation.
7 */
9 /*
10 * Alto35 expansion board is manufactured by Gumstix Inc.
11 */
13 #include "omap3-overo-common-peripherals.dtsi"
14 #include "omap3-overo-common-lcd35.dtsi"
16 #include <dt-bindings/input/input.h>
18 / {
19 leds {
20 compatible = "gpio-leds";
21 pinctrl-names = "default";
22 pinctrl-0 = <&led_pins>;
23 gpio148 {
24 label = "overo:red:gpio148";
25 gpios = <&gpio5 20 GPIO_ACTIVE_HIGH>; /* gpio 148 */
26 };
27 gpio150 {
28 label = "overo:yellow:gpio150";
29 gpios = <&gpio5 22 GPIO_ACTIVE_HIGH>; /* gpio 150 */
30 };
31 gpio151 {
32 label = "overo:blue:gpio151";
33 gpios = <&gpio5 23 GPIO_ACTIVE_HIGH>; /* gpio 151 */
34 };
35 gpio170 {
36 label = "overo:green:gpio170";
37 gpios = <&gpio6 10 GPIO_ACTIVE_HIGH>; /* gpio 170 */
38 };
39 };
41 gpio_keys {
42 compatible = "gpio-keys";
43 #address-cells = <1>;
44 #size-cells = <0>;
45 pinctrl-names = "default";
46 pinctrl-0 = <&button_pins>;
47 button0 {
48 label = "button0";
49 linux,code = <BTN_0>;
50 gpios = <&gpio1 10 GPIO_ACTIVE_LOW>; /* gpio_10 */
51 wakeup-source;
52 };
53 };
54 };
56 &omap3_pmx_core {
57 led_pins: pinmux_led_pins {
58 pinctrl-single,pins = <
59 OMAP3_CORE1_IOPAD(0x217c, PIN_OUTPUT | MUX_MODE4) /* uart1_tx.gpio_148 */
60 OMAP3_CORE1_IOPAD(0x2180, PIN_OUTPUT | MUX_MODE4) /* uart1_cts.gpio_150 */
61 OMAP3_CORE1_IOPAD(0x2182, PIN_OUTPUT | MUX_MODE4) /* uart1_rx.gpio_151 */
62 OMAP3_CORE1_IOPAD(0x21c6, PIN_OUTPUT | MUX_MODE4) /* hdq_sio.gpio_170 */
63 >;
64 };
65 };
67 &omap3_pmx_wkup {
68 button_pins: pinmux_button_pins {
69 pinctrl-single,pins = <
70 OMAP3_WKUP_IOPAD(0x2a18, PIN_INPUT | MUX_MODE4) /* sys_clkout1.gpio_10 */
71 >;
72 };
73 };
75 &usbhshost {
76 status = "disabled";
77 };