]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/hwspinlock.git/blob - arch/arm/boot/dts/omap3-overo-storm-gallop43.dts
ARM: dts: am43xx: Add scale data fw to wkup_m3_ipc node
[rpmsg/hwspinlock.git] / arch / arm / boot / dts / omap3-overo-storm-gallop43.dts
1 /*
2  * Copyright (C) 2014 Florian Vaussard, EPFL Mobots group
3  *
4  * This program is free software; you can redistribute it and/or modify
5  * it under the terms of the GNU General Public License version 2 as
6  * published by the Free Software Foundation.
7  */
9 /*
10  * Gallop43 expansion board is manufactured by Gumstix Inc.
11  */
13 /dts-v1/;
15 #include "omap3-overo-storm.dtsi"
16 #include "omap3-overo-gallop43-common.dtsi"
18 / {
19         model = "OMAP36xx/AM37xx/DM37xx Gumstix Overo on Gallop43";
20         compatible = "gumstix,omap3-overo-gallop43", "gumstix,omap3-overo", "ti,omap36xx", "ti,omap3";
21 };
23 &omap3_pmx_core2 {
24         led_pins: pinmux_led_pins {
25                 pinctrl-single,pins = <
26                         OMAP3630_CORE2_IOPAD(0x25ea, PIN_OUTPUT | MUX_MODE4)    /* etk_d7.gpio_21 */
27                         OMAP3630_CORE2_IOPAD(0x25ec, PIN_OUTPUT | MUX_MODE4)    /* etk_d8.gpio_22 */
28                 >;
29         };
31         button_pins: pinmux_button_pins {
32                 pinctrl-single,pins = <
33                         OMAP3630_CORE2_IOPAD(0x25ee, PIN_INPUT | MUX_MODE4)     /* etk_d9.gpio_23 */
34                         OMAP3630_CORE2_IOPAD(0x25dc, PIN_INPUT | MUX_MODE4)     /* etk_d0.gpio_14 */
35                 >;
36         };
37 };