]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/hwspinlock.git/blob - arch/arm/include/asm/pgtable-3level-hwdef.h
Merge branch 'for-4.9/libnvdimm' into libnvdimm-for-next
[rpmsg/hwspinlock.git] / arch / arm / include / asm / pgtable-3level-hwdef.h
1 /*
2  * arch/arm/include/asm/pgtable-3level-hwdef.h
3  *
4  * Copyright (C) 2011 ARM Ltd.
5  * Author: Catalin Marinas <catalin.marinas@arm.com>
6  *
7  * This program is free software; you can redistribute it and/or modify
8  * it under the terms of the GNU General Public License version 2 as
9  * published by the Free Software Foundation.
10  *
11  * This program is distributed in the hope that it will be useful,
12  * but WITHOUT ANY WARRANTY; without even the implied warranty of
13  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
14  * GNU General Public License for more details.
15  *
16  * You should have received a copy of the GNU General Public License
17  * along with this program; if not, write to the Free Software
18  * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA
19  */
20 #ifndef _ASM_PGTABLE_3LEVEL_HWDEF_H
21 #define _ASM_PGTABLE_3LEVEL_HWDEF_H
23 /*
24  * Hardware page table definitions.
25  *
26  * + Level 1/2 descriptor
27  *   - common
28  */
29 #define PMD_TYPE_MASK           (_AT(pmdval_t, 3) << 0)
30 #define PMD_TYPE_FAULT          (_AT(pmdval_t, 0) << 0)
31 #define PMD_TYPE_TABLE          (_AT(pmdval_t, 3) << 0)
32 #define PMD_TYPE_SECT           (_AT(pmdval_t, 1) << 0)
33 #define PMD_TABLE_BIT           (_AT(pmdval_t, 1) << 1)
34 #define PMD_BIT4                (_AT(pmdval_t, 0))
35 #define PMD_DOMAIN(x)           (_AT(pmdval_t, 0))
36 #define PMD_APTABLE_SHIFT       (61)
37 #define PMD_APTABLE             (_AT(pgdval_t, 3) << PGD_APTABLE_SHIFT)
38 #define PMD_PXNTABLE            (_AT(pgdval_t, 1) << 59)
40 /*
41  *   - section
42  */
43 #define PMD_SECT_BUFFERABLE     (_AT(pmdval_t, 1) << 2)
44 #define PMD_SECT_CACHEABLE      (_AT(pmdval_t, 1) << 3)
45 #define PMD_SECT_USER           (_AT(pmdval_t, 1) << 6)         /* AP[1] */
46 #define PMD_SECT_AP2            (_AT(pmdval_t, 1) << 7)         /* read only */
47 #define PMD_SECT_S              (_AT(pmdval_t, 3) << 8)
48 #define PMD_SECT_AF             (_AT(pmdval_t, 1) << 10)
49 #define PMD_SECT_nG             (_AT(pmdval_t, 1) << 11)
50 #define PMD_SECT_PXN            (_AT(pmdval_t, 1) << 53)
51 #define PMD_SECT_XN             (_AT(pmdval_t, 1) << 54)
52 #define PMD_SECT_AP_WRITE       (_AT(pmdval_t, 0))
53 #define PMD_SECT_AP_READ        (_AT(pmdval_t, 0))
54 #define PMD_SECT_AP1            (_AT(pmdval_t, 1) << 6)
55 #define PMD_SECT_TEX(x)         (_AT(pmdval_t, 0))
57 /*
58  * AttrIndx[2:0] encoding (mapping attributes defined in the MAIR* registers).
59  */
60 #define PMD_SECT_UNCACHED       (_AT(pmdval_t, 0) << 2) /* strongly ordered */
61 #define PMD_SECT_BUFFERED       (_AT(pmdval_t, 1) << 2) /* normal non-cacheable */
62 #define PMD_SECT_WT             (_AT(pmdval_t, 2) << 2) /* normal inner write-through */
63 #define PMD_SECT_WB             (_AT(pmdval_t, 3) << 2) /* normal inner write-back */
64 #define PMD_SECT_WBWA           (_AT(pmdval_t, 7) << 2) /* normal inner write-alloc */
65 #define PMD_SECT_CACHE_MASK     (_AT(pmdval_t, 7) << 2)
67 /*
68  * + Level 3 descriptor (PTE)
69  */
70 #define PTE_TYPE_MASK           (_AT(pteval_t, 3) << 0)
71 #define PTE_TYPE_FAULT          (_AT(pteval_t, 0) << 0)
72 #define PTE_TYPE_PAGE           (_AT(pteval_t, 3) << 0)
73 #define PTE_TABLE_BIT           (_AT(pteval_t, 1) << 1)
74 #define PTE_BUFFERABLE          (_AT(pteval_t, 1) << 2)         /* AttrIndx[0] */
75 #define PTE_CACHEABLE           (_AT(pteval_t, 1) << 3)         /* AttrIndx[1] */
76 #define PTE_AP2                 (_AT(pteval_t, 1) << 7)         /* AP[2] */
77 #define PTE_EXT_SHARED          (_AT(pteval_t, 3) << 8)         /* SH[1:0], inner shareable */
78 #define PTE_EXT_AF              (_AT(pteval_t, 1) << 10)        /* Access Flag */
79 #define PTE_EXT_NG              (_AT(pteval_t, 1) << 11)        /* nG */
80 #define PTE_EXT_PXN             (_AT(pteval_t, 1) << 53)        /* PXN */
81 #define PTE_EXT_XN              (_AT(pteval_t, 1) << 54)        /* XN */
83 /*
84  * 40-bit physical address supported.
85  */
86 #define PHYS_MASK_SHIFT         (40)
87 #define PHYS_MASK               ((1ULL << PHYS_MASK_SHIFT) - 1)
89 /*
90  * TTBR0/TTBR1 split (PAGE_OFFSET):
91  *   0x40000000: T0SZ = 2, T1SZ = 0 (not used)
92  *   0x80000000: T0SZ = 0, T1SZ = 1
93  *   0xc0000000: T0SZ = 0, T1SZ = 2
94  *
95  * Only use this feature if PHYS_OFFSET <= PAGE_OFFSET, otherwise
96  * booting secondary CPUs would end up using TTBR1 for the identity
97  * mapping set up in TTBR0.
98  */
99 #if defined CONFIG_VMSPLIT_2G
100 #define TTBR1_OFFSET    16                      /* skip two L1 entries */
101 #elif defined CONFIG_VMSPLIT_3G
102 #define TTBR1_OFFSET    (4096 * (1 + 3))        /* only L2, skip pgd + 3*pmd */
103 #else
104 #define TTBR1_OFFSET    0
105 #endif
107 #define TTBR1_SIZE      (((PAGE_OFFSET >> 30) - 1) << 16)
109 #endif