1 /*
2 * arch/arm/include/asm/pgtable-3level-hwdef.h
3 *
4 * Copyright (C) 2011 ARM Ltd.
5 * Author: Catalin Marinas <catalin.marinas@arm.com>
6 *
7 * This program is free software; you can redistribute it and/or modify
8 * it under the terms of the GNU General Public License version 2 as
9 * published by the Free Software Foundation.
10 *
11 * This program is distributed in the hope that it will be useful,
12 * but WITHOUT ANY WARRANTY; without even the implied warranty of
13 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
14 * GNU General Public License for more details.
15 *
16 * You should have received a copy of the GNU General Public License
17 * along with this program; if not, write to the Free Software
18 * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA
19 */
20 #ifndef _ASM_PGTABLE_3LEVEL_HWDEF_H
21 #define _ASM_PGTABLE_3LEVEL_HWDEF_H
23 /*
24 * Hardware page table definitions.
25 *
26 * + Level 1/2 descriptor
27 * - common
28 */
29 #define PMD_TYPE_MASK (_AT(pmdval_t, 3) << 0)
30 #define PMD_TYPE_FAULT (_AT(pmdval_t, 0) << 0)
31 #define PMD_TYPE_TABLE (_AT(pmdval_t, 3) << 0)
32 #define PMD_TYPE_SECT (_AT(pmdval_t, 1) << 0)
33 #define PMD_TABLE_BIT (_AT(pmdval_t, 1) << 1)
34 #define PMD_BIT4 (_AT(pmdval_t, 0))
35 #define PMD_DOMAIN(x) (_AT(pmdval_t, 0))
36 #define PMD_APTABLE_SHIFT (61)
37 #define PMD_APTABLE (_AT(pgdval_t, 3) << PGD_APTABLE_SHIFT)
38 #define PMD_PXNTABLE (_AT(pgdval_t, 1) << 59)
40 /*
41 * - section
42 */
43 #define PMD_SECT_BUFFERABLE (_AT(pmdval_t, 1) << 2)
44 #define PMD_SECT_CACHEABLE (_AT(pmdval_t, 1) << 3)
45 #define PMD_SECT_USER (_AT(pmdval_t, 1) << 6) /* AP[1] */
46 #define PMD_SECT_AP2 (_AT(pmdval_t, 1) << 7) /* read only */
47 #define PMD_SECT_S (_AT(pmdval_t, 3) << 8)
48 #define PMD_SECT_AF (_AT(pmdval_t, 1) << 10)
49 #define PMD_SECT_nG (_AT(pmdval_t, 1) << 11)
50 #define PMD_SECT_PXN (_AT(pmdval_t, 1) << 53)
51 #define PMD_SECT_XN (_AT(pmdval_t, 1) << 54)
52 #define PMD_SECT_AP_WRITE (_AT(pmdval_t, 0))
53 #define PMD_SECT_AP_READ (_AT(pmdval_t, 0))
54 #define PMD_SECT_AP1 (_AT(pmdval_t, 1) << 6)
55 #define PMD_SECT_TEX(x) (_AT(pmdval_t, 0))
57 /*
58 * AttrIndx[2:0] encoding (mapping attributes defined in the MAIR* registers).
59 */
60 #define PMD_SECT_UNCACHED (_AT(pmdval_t, 0) << 2) /* strongly ordered */
61 #define PMD_SECT_BUFFERED (_AT(pmdval_t, 1) << 2) /* normal non-cacheable */
62 #define PMD_SECT_WT (_AT(pmdval_t, 2) << 2) /* normal inner write-through */
63 #define PMD_SECT_WB (_AT(pmdval_t, 3) << 2) /* normal inner write-back */
64 #define PMD_SECT_WBWA (_AT(pmdval_t, 7) << 2) /* normal inner write-alloc */
65 #define PMD_SECT_CACHE_MASK (_AT(pmdval_t, 7) << 2)
67 /*
68 * + Level 3 descriptor (PTE)
69 */
70 #define PTE_TYPE_MASK (_AT(pteval_t, 3) << 0)
71 #define PTE_TYPE_FAULT (_AT(pteval_t, 0) << 0)
72 #define PTE_TYPE_PAGE (_AT(pteval_t, 3) << 0)
73 #define PTE_TABLE_BIT (_AT(pteval_t, 1) << 1)
74 #define PTE_BUFFERABLE (_AT(pteval_t, 1) << 2) /* AttrIndx[0] */
75 #define PTE_CACHEABLE (_AT(pteval_t, 1) << 3) /* AttrIndx[1] */
76 #define PTE_AP2 (_AT(pteval_t, 1) << 7) /* AP[2] */
77 #define PTE_EXT_SHARED (_AT(pteval_t, 3) << 8) /* SH[1:0], inner shareable */
78 #define PTE_EXT_AF (_AT(pteval_t, 1) << 10) /* Access Flag */
79 #define PTE_EXT_NG (_AT(pteval_t, 1) << 11) /* nG */
80 #define PTE_EXT_PXN (_AT(pteval_t, 1) << 53) /* PXN */
81 #define PTE_EXT_XN (_AT(pteval_t, 1) << 54) /* XN */
83 /*
84 * 40-bit physical address supported.
85 */
86 #define PHYS_MASK_SHIFT (40)
87 #define PHYS_MASK ((1ULL << PHYS_MASK_SHIFT) - 1)
89 /*
90 * TTBR0/TTBR1 split (PAGE_OFFSET):
91 * 0x40000000: T0SZ = 2, T1SZ = 0 (not used)
92 * 0x80000000: T0SZ = 0, T1SZ = 1
93 * 0xc0000000: T0SZ = 0, T1SZ = 2
94 *
95 * Only use this feature if PHYS_OFFSET <= PAGE_OFFSET, otherwise
96 * booting secondary CPUs would end up using TTBR1 for the identity
97 * mapping set up in TTBR0.
98 */
99 #if defined CONFIG_VMSPLIT_2G
100 #define TTBR1_OFFSET 16 /* skip two L1 entries */
101 #elif defined CONFIG_VMSPLIT_3G
102 #define TTBR1_OFFSET (4096 * (1 + 3)) /* only L2, skip pgd + 3*pmd */
103 #else
104 #define TTBR1_OFFSET 0
105 #endif
107 #define TTBR1_SIZE (((PAGE_OFFSET >> 30) - 1) << 16)
109 #endif