]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/hwspinlock.git/blob - arch/arm/include/asm/pgtable-3level.h
Merge tag 'renesas-fixes-for-v4.18' of https://git.kernel.org/pub/scm/linux/kernel...
[rpmsg/hwspinlock.git] / arch / arm / include / asm / pgtable-3level.h
1 /*
2  * arch/arm/include/asm/pgtable-3level.h
3  *
4  * Copyright (C) 2011 ARM Ltd.
5  * Author: Catalin Marinas <catalin.marinas@arm.com>
6  *
7  * This program is free software; you can redistribute it and/or modify
8  * it under the terms of the GNU General Public License version 2 as
9  * published by the Free Software Foundation.
10  *
11  * This program is distributed in the hope that it will be useful,
12  * but WITHOUT ANY WARRANTY; without even the implied warranty of
13  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
14  * GNU General Public License for more details.
15  *
16  * You should have received a copy of the GNU General Public License
17  * along with this program; if not, write to the Free Software
18  * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA
19  */
20 #ifndef _ASM_PGTABLE_3LEVEL_H
21 #define _ASM_PGTABLE_3LEVEL_H
23 /*
24  * With LPAE, there are 3 levels of page tables. Each level has 512 entries of
25  * 8 bytes each, occupying a 4K page. The first level table covers a range of
26  * 512GB, each entry representing 1GB. Since we are limited to 4GB input
27  * address range, only 4 entries in the PGD are used.
28  *
29  * There are enough spare bits in a page table entry for the kernel specific
30  * state.
31  */
32 #define PTRS_PER_PTE            512
33 #define PTRS_PER_PMD            512
34 #define PTRS_PER_PGD            4
36 #define PTE_HWTABLE_PTRS        (0)
37 #define PTE_HWTABLE_OFF         (0)
38 #define PTE_HWTABLE_SIZE        (PTRS_PER_PTE * sizeof(u64))
40 /*
41  * PGDIR_SHIFT determines the size a top-level page table entry can map.
42  */
43 #define PGDIR_SHIFT             30
45 /*
46  * PMD_SHIFT determines the size a middle-level page table entry can map.
47  */
48 #define PMD_SHIFT               21
50 #define PMD_SIZE                (1UL << PMD_SHIFT)
51 #define PMD_MASK                (~((1 << PMD_SHIFT) - 1))
52 #define PGDIR_SIZE              (1UL << PGDIR_SHIFT)
53 #define PGDIR_MASK              (~((1 << PGDIR_SHIFT) - 1))
55 /*
56  * section address mask and size definitions.
57  */
58 #define SECTION_SHIFT           21
59 #define SECTION_SIZE            (1UL << SECTION_SHIFT)
60 #define SECTION_MASK            (~((1 << SECTION_SHIFT) - 1))
62 #define USER_PTRS_PER_PGD       (PAGE_OFFSET / PGDIR_SIZE)
64 /*
65  * Hugetlb definitions.
66  */
67 #define HPAGE_SHIFT             PMD_SHIFT
68 #define HPAGE_SIZE              (_AC(1, UL) << HPAGE_SHIFT)
69 #define HPAGE_MASK              (~(HPAGE_SIZE - 1))
70 #define HUGETLB_PAGE_ORDER      (HPAGE_SHIFT - PAGE_SHIFT)
72 /*
73  * "Linux" PTE definitions for LPAE.
74  *
75  * These bits overlap with the hardware bits but the naming is preserved for
76  * consistency with the classic page table format.
77  */
78 #define L_PTE_VALID             (_AT(pteval_t, 1) << 0)         /* Valid */
79 #define L_PTE_PRESENT           (_AT(pteval_t, 3) << 0)         /* Present */
80 #define L_PTE_USER              (_AT(pteval_t, 1) << 6)         /* AP[1] */
81 #define L_PTE_SHARED            (_AT(pteval_t, 3) << 8)         /* SH[1:0], inner shareable */
82 #define L_PTE_YOUNG             (_AT(pteval_t, 1) << 10)        /* AF */
83 #define L_PTE_XN                (_AT(pteval_t, 1) << 54)        /* XN */
84 #define L_PTE_DIRTY             (_AT(pteval_t, 1) << 55)
85 #define L_PTE_SPECIAL           (_AT(pteval_t, 1) << 56)
86 #define L_PTE_NONE              (_AT(pteval_t, 1) << 57)        /* PROT_NONE */
87 #define L_PTE_RDONLY            (_AT(pteval_t, 1) << 58)        /* READ ONLY */
89 #define L_PMD_SECT_VALID        (_AT(pmdval_t, 1) << 0)
90 #define L_PMD_SECT_DIRTY        (_AT(pmdval_t, 1) << 55)
91 #define L_PMD_SECT_NONE         (_AT(pmdval_t, 1) << 57)
92 #define L_PMD_SECT_RDONLY       (_AT(pteval_t, 1) << 58)
94 /*
95  * To be used in assembly code with the upper page attributes.
96  */
97 #define L_PTE_XN_HIGH           (1 << (54 - 32))
98 #define L_PTE_DIRTY_HIGH        (1 << (55 - 32))
100 /*
101  * AttrIndx[2:0] encoding (mapping attributes defined in the MAIR* registers).
102  */
103 #define L_PTE_MT_UNCACHED       (_AT(pteval_t, 0) << 2) /* strongly ordered */
104 #define L_PTE_MT_BUFFERABLE     (_AT(pteval_t, 1) << 2) /* normal non-cacheable */
105 #define L_PTE_MT_WRITETHROUGH   (_AT(pteval_t, 2) << 2) /* normal inner write-through */
106 #define L_PTE_MT_WRITEBACK      (_AT(pteval_t, 3) << 2) /* normal inner write-back */
107 #define L_PTE_MT_WRITEALLOC     (_AT(pteval_t, 7) << 2) /* normal inner write-alloc */
108 #define L_PTE_MT_DEV_SHARED     (_AT(pteval_t, 4) << 2) /* device */
109 #define L_PTE_MT_DEV_NONSHARED  (_AT(pteval_t, 4) << 2) /* device */
110 #define L_PTE_MT_DEV_WC         (_AT(pteval_t, 1) << 2) /* normal non-cacheable */
111 #define L_PTE_MT_DEV_CACHED     (_AT(pteval_t, 3) << 2) /* normal inner write-back */
112 #define L_PTE_MT_MASK           (_AT(pteval_t, 7) << 2)
114 /*
115  * Software PGD flags.
116  */
117 #define L_PGD_SWAPPER           (_AT(pgdval_t, 1) << 55)        /* swapper_pg_dir entry */
119 /*
120  * 2nd stage PTE definitions for LPAE.
121  */
122 #define L_PTE_S2_MT_UNCACHED            (_AT(pteval_t, 0x0) << 2) /* strongly ordered */
123 #define L_PTE_S2_MT_WRITETHROUGH        (_AT(pteval_t, 0xa) << 2) /* normal inner write-through */
124 #define L_PTE_S2_MT_WRITEBACK           (_AT(pteval_t, 0xf) << 2) /* normal inner write-back */
125 #define L_PTE_S2_MT_DEV_SHARED          (_AT(pteval_t, 0x1) << 2) /* device */
126 #define L_PTE_S2_MT_MASK                (_AT(pteval_t, 0xf) << 2)
128 #define L_PTE_S2_RDONLY                 (_AT(pteval_t, 1) << 6)   /* HAP[1]   */
129 #define L_PTE_S2_RDWR                   (_AT(pteval_t, 3) << 6)   /* HAP[2:1] */
131 #define L_PMD_S2_RDONLY                 (_AT(pmdval_t, 1) << 6)   /* HAP[1]   */
132 #define L_PMD_S2_RDWR                   (_AT(pmdval_t, 3) << 6)   /* HAP[2:1] */
134 /*
135  * Hyp-mode PL2 PTE definitions for LPAE.
136  */
137 #define L_PTE_HYP               L_PTE_USER
139 #ifndef __ASSEMBLY__
141 #define pud_none(pud)           (!pud_val(pud))
142 #define pud_bad(pud)            (!(pud_val(pud) & 2))
143 #define pud_present(pud)        (pud_val(pud))
144 #define pmd_table(pmd)          ((pmd_val(pmd) & PMD_TYPE_MASK) == \
145                                                  PMD_TYPE_TABLE)
146 #define pmd_sect(pmd)           ((pmd_val(pmd) & PMD_TYPE_MASK) == \
147                                                  PMD_TYPE_SECT)
148 #define pmd_large(pmd)          pmd_sect(pmd)
150 #define pud_clear(pudp)                 \
151         do {                            \
152                 *pudp = __pud(0);       \
153                 clean_pmd_entry(pudp);  \
154         } while (0)
156 #define set_pud(pudp, pud)              \
157         do {                            \
158                 *pudp = pud;            \
159                 flush_pmd_entry(pudp);  \
160         } while (0)
162 static inline pmd_t *pud_page_vaddr(pud_t pud)
164         return __va(pud_val(pud) & PHYS_MASK & (s32)PAGE_MASK);
167 /* Find an entry in the second-level page table.. */
168 #define pmd_index(addr)         (((addr) >> PMD_SHIFT) & (PTRS_PER_PMD - 1))
169 static inline pmd_t *pmd_offset(pud_t *pud, unsigned long addr)
171         return (pmd_t *)pud_page_vaddr(*pud) + pmd_index(addr);
174 #define pmd_bad(pmd)            (!(pmd_val(pmd) & 2))
176 #define copy_pmd(pmdpd,pmdps)           \
177         do {                            \
178                 *pmdpd = *pmdps;        \
179                 flush_pmd_entry(pmdpd); \
180         } while (0)
182 #define pmd_clear(pmdp)                 \
183         do {                            \
184                 *pmdp = __pmd(0);       \
185                 clean_pmd_entry(pmdp);  \
186         } while (0)
188 /*
189  * For 3 levels of paging the PTE_EXT_NG bit will be set for user address ptes
190  * that are written to a page table but not for ptes created with mk_pte.
191  *
192  * In hugetlb_no_page, a new huge pte (new_pte) is generated and passed to
193  * hugetlb_cow, where it is compared with an entry in a page table.
194  * This comparison test fails erroneously leading ultimately to a memory leak.
195  *
196  * To correct this behaviour, we mask off PTE_EXT_NG for any pte that is
197  * present before running the comparison.
198  */
199 #define __HAVE_ARCH_PTE_SAME
200 #define pte_same(pte_a,pte_b)   ((pte_present(pte_a) ? pte_val(pte_a) & ~PTE_EXT_NG     \
201                                         : pte_val(pte_a))                               \
202                                 == (pte_present(pte_b) ? pte_val(pte_b) & ~PTE_EXT_NG   \
203                                         : pte_val(pte_b)))
205 #define set_pte_ext(ptep,pte,ext) cpu_set_pte_ext(ptep,__pte(pte_val(pte)|(ext)))
207 #define pte_huge(pte)           (pte_val(pte) && !(pte_val(pte) & PTE_TABLE_BIT))
208 #define pte_mkhuge(pte)         (__pte(pte_val(pte) & ~PTE_TABLE_BIT))
210 #define pmd_isset(pmd, val)     ((u32)(val) == (val) ? pmd_val(pmd) & (val) \
211                                                 : !!(pmd_val(pmd) & (val)))
212 #define pmd_isclear(pmd, val)   (!(pmd_val(pmd) & (val)))
214 #define pmd_present(pmd)        (pmd_isset((pmd), L_PMD_SECT_VALID))
215 #define pmd_young(pmd)          (pmd_isset((pmd), PMD_SECT_AF))
216 #define pte_special(pte)        (pte_isset((pte), L_PTE_SPECIAL))
217 static inline pte_t pte_mkspecial(pte_t pte)
219         pte_val(pte) |= L_PTE_SPECIAL;
220         return pte;
223 #define pmd_write(pmd)          (pmd_isclear((pmd), L_PMD_SECT_RDONLY))
224 #define pmd_dirty(pmd)          (pmd_isset((pmd), L_PMD_SECT_DIRTY))
225 #define pud_page(pud)           pmd_page(__pmd(pud_val(pud)))
226 #define pud_write(pud)          pmd_write(__pmd(pud_val(pud)))
228 #define pmd_hugewillfault(pmd)  (!pmd_young(pmd) || !pmd_write(pmd))
229 #define pmd_thp_or_huge(pmd)    (pmd_huge(pmd) || pmd_trans_huge(pmd))
231 #ifdef CONFIG_TRANSPARENT_HUGEPAGE
232 #define pmd_trans_huge(pmd)     (pmd_val(pmd) && !pmd_table(pmd))
233 #endif
235 #define PMD_BIT_FUNC(fn,op) \
236 static inline pmd_t pmd_##fn(pmd_t pmd) { pmd_val(pmd) op; return pmd; }
238 PMD_BIT_FUNC(wrprotect, |= L_PMD_SECT_RDONLY);
239 PMD_BIT_FUNC(mkold,     &= ~PMD_SECT_AF);
240 PMD_BIT_FUNC(mkwrite,   &= ~L_PMD_SECT_RDONLY);
241 PMD_BIT_FUNC(mkdirty,   |= L_PMD_SECT_DIRTY);
242 PMD_BIT_FUNC(mkclean,   &= ~L_PMD_SECT_DIRTY);
243 PMD_BIT_FUNC(mkyoung,   |= PMD_SECT_AF);
245 #define pmd_mkhuge(pmd)         (__pmd(pmd_val(pmd) & ~PMD_TABLE_BIT))
247 #define pmd_pfn(pmd)            (((pmd_val(pmd) & PMD_MASK) & PHYS_MASK) >> PAGE_SHIFT)
248 #define pfn_pmd(pfn,prot)       (__pmd(((phys_addr_t)(pfn) << PAGE_SHIFT) | pgprot_val(prot)))
249 #define mk_pmd(page,prot)       pfn_pmd(page_to_pfn(page),prot)
251 /* No hardware dirty/accessed bits -- generic_pmdp_establish() fits */
252 #define pmdp_establish generic_pmdp_establish
254 /* represent a notpresent pmd by faulting entry, this is used by pmdp_invalidate */
255 static inline pmd_t pmd_mknotpresent(pmd_t pmd)
257         return __pmd(pmd_val(pmd) & ~L_PMD_SECT_VALID);
260 static inline pmd_t pmd_modify(pmd_t pmd, pgprot_t newprot)
262         const pmdval_t mask = PMD_SECT_USER | PMD_SECT_XN | L_PMD_SECT_RDONLY |
263                                 L_PMD_SECT_VALID | L_PMD_SECT_NONE;
264         pmd_val(pmd) = (pmd_val(pmd) & ~mask) | (pgprot_val(newprot) & mask);
265         return pmd;
268 static inline void set_pmd_at(struct mm_struct *mm, unsigned long addr,
269                               pmd_t *pmdp, pmd_t pmd)
271         BUG_ON(addr >= TASK_SIZE);
273         /* create a faulting entry if PROT_NONE protected */
274         if (pmd_val(pmd) & L_PMD_SECT_NONE)
275                 pmd_val(pmd) &= ~L_PMD_SECT_VALID;
277         if (pmd_write(pmd) && pmd_dirty(pmd))
278                 pmd_val(pmd) &= ~PMD_SECT_AP2;
279         else
280                 pmd_val(pmd) |= PMD_SECT_AP2;
282         *pmdp = __pmd(pmd_val(pmd) | PMD_SECT_nG);
283         flush_pmd_entry(pmdp);
286 #endif /* __ASSEMBLY__ */
288 #endif /* _ASM_PGTABLE_3LEVEL_H */