1 // SPDX-License-Identifier: GPL-2.0
2 /*
3 * OMAP2xxx clockdomains
4 *
5 * Copyright (C) 2008-2009 Texas Instruments, Inc.
6 * Copyright (C) 2008-2010 Nokia Corporation
7 *
8 * Paul Walmsley, Jouni Högander
9 *
10 * This file contains clockdomains and clockdomain wakeup dependencies
11 * for OMAP2xxx chips. Some notes:
12 *
13 * A useful validation rule for struct clockdomain: Any clockdomain
14 * referenced by a wkdep_srcs must have a dep_bit assigned. So
15 * wkdep_srcs are really just software-controllable dependencies.
16 * Non-software-controllable dependencies do exist, but they are not
17 * encoded below (yet).
18 *
19 * 24xx does not support programmable sleep dependencies (SLEEPDEP)
20 *
21 * The overly-specific dep_bit names are due to a bit name collision
22 * with CM_FCLKEN_{DSP,IVA2}. The DSP/IVA2 PM_WKDEP and CM_SLEEPDEP shift
23 * value are the same for all powerdomains: 2
24 *
25 * XXX should dep_bit be a mask, so we can test to see if it is 0 as a
26 * sanity check?
27 * XXX encode hardware fixed wakeup dependencies -- esp. for 3430 CORE
28 */
30 /*
31 * To-Do List
32 * -> Port the Sleep/Wakeup dependencies for the domains
33 * from the Power domain framework
34 */
36 #include <linux/kernel.h>
37 #include <linux/io.h>
39 #include "soc.h"
40 #include "clockdomain.h"
41 #include "prm2xxx_3xxx.h"
42 #include "cm2xxx_3xxx.h"
43 #include "cm-regbits-24xx.h"
44 #include "prm-regbits-24xx.h"
46 /*
47 * Clockdomain dependencies for wkdeps
48 *
49 * XXX Hardware dependencies (e.g., dependencies that cannot be
50 * changed in software) are not included here yet, but should be.
51 */
53 /* Wakeup dependency source arrays */
55 /* 2430-specific possible wakeup dependencies */
57 /* 2430 PM_WKDEP_CORE: DSP, GFX, MPU, WKUP, MDM */
58 static struct clkdm_dep core_2430_wkdeps[] = {
59 { .clkdm_name = "dsp_clkdm" },
60 { .clkdm_name = "gfx_clkdm" },
61 { .clkdm_name = "mpu_clkdm" },
62 { .clkdm_name = "wkup_clkdm" },
63 { .clkdm_name = "mdm_clkdm" },
64 { NULL },
65 };
67 /* 2430 PM_WKDEP_MPU: CORE, DSP, WKUP, MDM */
68 static struct clkdm_dep mpu_2430_wkdeps[] = {
69 { .clkdm_name = "core_l3_clkdm" },
70 { .clkdm_name = "core_l4_clkdm" },
71 { .clkdm_name = "dsp_clkdm" },
72 { .clkdm_name = "wkup_clkdm" },
73 { .clkdm_name = "mdm_clkdm" },
74 { NULL },
75 };
77 /* 2430 PM_WKDEP_MDM: CORE, MPU, WKUP */
78 static struct clkdm_dep mdm_2430_wkdeps[] = {
79 { .clkdm_name = "core_l3_clkdm" },
80 { .clkdm_name = "core_l4_clkdm" },
81 { .clkdm_name = "mpu_clkdm" },
82 { .clkdm_name = "wkup_clkdm" },
83 { NULL },
84 };
86 /*
87 * 2430-only clockdomains
88 */
90 static struct clockdomain mpu_2430_clkdm = {
91 .name = "mpu_clkdm",
92 .pwrdm = { .name = "mpu_pwrdm" },
93 .flags = CLKDM_CAN_HWSUP_SWSUP,
94 .wkdep_srcs = mpu_2430_wkdeps,
95 .clktrctrl_mask = OMAP24XX_AUTOSTATE_MPU_MASK,
96 };
98 /* Another case of bit name collisions between several registers: EN_MDM */
99 static struct clockdomain mdm_clkdm = {
100 .name = "mdm_clkdm",
101 .pwrdm = { .name = "mdm_pwrdm" },
102 .flags = CLKDM_CAN_HWSUP_SWSUP,
103 .dep_bit = OMAP2430_PM_WKDEP_MPU_EN_MDM_SHIFT,
104 .wkdep_srcs = mdm_2430_wkdeps,
105 .clktrctrl_mask = OMAP2430_AUTOSTATE_MDM_MASK,
106 };
108 static struct clockdomain dsp_2430_clkdm = {
109 .name = "dsp_clkdm",
110 .pwrdm = { .name = "dsp_pwrdm" },
111 .flags = CLKDM_CAN_HWSUP_SWSUP,
112 .dep_bit = OMAP24XX_PM_WKDEP_MPU_EN_DSP_SHIFT,
113 .wkdep_srcs = dsp_24xx_wkdeps,
114 .clktrctrl_mask = OMAP24XX_AUTOSTATE_DSP_MASK,
115 };
117 static struct clockdomain gfx_2430_clkdm = {
118 .name = "gfx_clkdm",
119 .pwrdm = { .name = "gfx_pwrdm" },
120 .flags = CLKDM_CAN_HWSUP_SWSUP,
121 .wkdep_srcs = gfx_24xx_wkdeps,
122 .clktrctrl_mask = OMAP24XX_AUTOSTATE_GFX_MASK,
123 };
125 /*
126 * XXX add usecounting for clkdm dependencies, otherwise the presence
127 * of a single dep bit for core_l3_24xx_clkdm and core_l4_24xx_clkdm
128 * could cause trouble
129 */
130 static struct clockdomain core_l3_2430_clkdm = {
131 .name = "core_l3_clkdm",
132 .pwrdm = { .name = "core_pwrdm" },
133 .flags = CLKDM_CAN_HWSUP,
134 .dep_bit = OMAP24XX_EN_CORE_SHIFT,
135 .wkdep_srcs = core_2430_wkdeps,
136 .clktrctrl_mask = OMAP24XX_AUTOSTATE_L3_MASK,
137 };
139 /*
140 * XXX add usecounting for clkdm dependencies, otherwise the presence
141 * of a single dep bit for core_l3_24xx_clkdm and core_l4_24xx_clkdm
142 * could cause trouble
143 */
144 static struct clockdomain core_l4_2430_clkdm = {
145 .name = "core_l4_clkdm",
146 .pwrdm = { .name = "core_pwrdm" },
147 .flags = CLKDM_CAN_HWSUP,
148 .dep_bit = OMAP24XX_EN_CORE_SHIFT,
149 .wkdep_srcs = core_2430_wkdeps,
150 .clktrctrl_mask = OMAP24XX_AUTOSTATE_L4_MASK,
151 };
153 static struct clockdomain dss_2430_clkdm = {
154 .name = "dss_clkdm",
155 .pwrdm = { .name = "core_pwrdm" },
156 .flags = CLKDM_CAN_HWSUP,
157 .clktrctrl_mask = OMAP24XX_AUTOSTATE_DSS_MASK,
158 };
160 static struct clockdomain *clockdomains_omap243x[] __initdata = {
161 &wkup_common_clkdm,
162 &mpu_2430_clkdm,
163 &mdm_clkdm,
164 &dsp_2430_clkdm,
165 &gfx_2430_clkdm,
166 &core_l3_2430_clkdm,
167 &core_l4_2430_clkdm,
168 &dss_2430_clkdm,
169 NULL,
170 };
172 void __init omap243x_clockdomains_init(void)
173 {
174 if (!cpu_is_omap243x())
175 return;
177 clkdm_register_platform_funcs(&omap2_clkdm_operations);
178 clkdm_register_clkdms(clockdomains_omap243x);
179 clkdm_complete_init();
180 }