1 /*
2 * AM33XX CM functions
3 *
4 * Copyright (C) 2011-2012 Texas Instruments Incorporated - http://www.ti.com/
5 * Vaibhav Hiremath <hvaibhav@ti.com>
6 *
7 * Reference taken from from OMAP4 cminst44xx.c
8 *
9 * This program is free software; you can redistribute it and/or
10 * modify it under the terms of the GNU General Public License as
11 * published by the Free Software Foundation version 2.
12 *
13 * This program is distributed "as is" WITHOUT ANY WARRANTY of any
14 * kind, whether express or implied; without even the implied warranty
15 * of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 */
19 #include <linux/kernel.h>
20 #include <linux/types.h>
21 #include <linux/errno.h>
22 #include <linux/err.h>
23 #include <linux/io.h>
25 #include "clockdomain.h"
26 #include "cm.h"
27 #include "cm33xx.h"
28 #include "cm-regbits-34xx.h"
29 #include "cm-regbits-33xx.h"
30 #include "prm33xx.h"
32 /*
33 * CLKCTRL_IDLEST_*: possible values for the CM_*_CLKCTRL.IDLEST bitfield:
34 *
35 * 0x0 func: Module is fully functional, including OCP
36 * 0x1 trans: Module is performing transition: wakeup, or sleep, or sleep
37 * abortion
38 * 0x2 idle: Module is in Idle mode (only OCP part). It is functional if
39 * using separate functional clock
40 * 0x3 disabled: Module is disabled and cannot be accessed
41 *
42 */
43 #define CLKCTRL_IDLEST_FUNCTIONAL 0x0
44 #define CLKCTRL_IDLEST_INTRANSITION 0x1
45 #define CLKCTRL_IDLEST_INTERFACE_IDLE 0x2
46 #define CLKCTRL_IDLEST_DISABLED 0x3
48 /* Private functions */
50 /* Read a register in a CM instance */
51 static inline u32 am33xx_cm_read_reg(u16 inst, u16 idx)
52 {
53 return readl_relaxed(cm_base.va + inst + idx);
54 }
56 /* Write into a register in a CM */
57 static inline void am33xx_cm_write_reg(u32 val, u16 inst, u16 idx)
58 {
59 writel_relaxed(val, cm_base.va + inst + idx);
60 }
62 /* Read-modify-write a register in CM */
63 static inline u32 am33xx_cm_rmw_reg_bits(u32 mask, u32 bits, s16 inst, s16 idx)
64 {
65 u32 v;
67 v = am33xx_cm_read_reg(inst, idx);
68 v &= ~mask;
69 v |= bits;
70 am33xx_cm_write_reg(v, inst, idx);
72 return v;
73 }
75 static inline u32 am33xx_cm_read_reg_bits(u16 inst, s16 idx, u32 mask)
76 {
77 u32 v;
79 v = am33xx_cm_read_reg(inst, idx);
80 v &= mask;
81 v >>= __ffs(mask);
83 return v;
84 }
86 /**
87 * _clkctrl_idlest - read a CM_*_CLKCTRL register; mask & shift IDLEST bitfield
88 * @inst: CM instance register offset (*_INST macro)
89 * @clkctrl_offs: Module clock control register offset (*_CLKCTRL macro)
90 *
91 * Return the IDLEST bitfield of a CM_*_CLKCTRL register, shifted down to
92 * bit 0.
93 */
94 static u32 _clkctrl_idlest(u16 inst, u16 clkctrl_offs)
95 {
96 u32 v = am33xx_cm_read_reg(inst, clkctrl_offs);
97 v &= AM33XX_IDLEST_MASK;
98 v >>= AM33XX_IDLEST_SHIFT;
99 return v;
100 }
102 /**
103 * _is_module_ready - can module registers be accessed without causing an abort?
104 * @inst: CM instance register offset (*_INST macro)
105 * @clkctrl_offs: Module clock control register offset (*_CLKCTRL macro)
106 *
107 * Returns true if the module's CM_*_CLKCTRL.IDLEST bitfield is either
108 * *FUNCTIONAL or *INTERFACE_IDLE; false otherwise.
109 */
110 static bool _is_module_ready(u16 inst, u16 clkctrl_offs)
111 {
112 u32 v;
114 v = _clkctrl_idlest(inst, clkctrl_offs);
116 return (v == CLKCTRL_IDLEST_FUNCTIONAL ||
117 v == CLKCTRL_IDLEST_INTERFACE_IDLE) ? true : false;
118 }
120 /**
121 * _clktrctrl_write - write @c to a CM_CLKSTCTRL.CLKTRCTRL register bitfield
122 * @c: CLKTRCTRL register bitfield (LSB = bit 0, i.e., unshifted)
123 * @inst: CM instance register offset (*_INST macro)
124 * @cdoffs: Clockdomain register offset (*_CDOFFS macro)
125 *
126 * @c must be the unshifted value for CLKTRCTRL - i.e., this function
127 * will handle the shift itself.
128 */
129 static void _clktrctrl_write(u8 c, u16 inst, u16 cdoffs)
130 {
131 u32 v;
133 v = am33xx_cm_read_reg(inst, cdoffs);
134 v &= ~AM33XX_CLKTRCTRL_MASK;
135 v |= c << AM33XX_CLKTRCTRL_SHIFT;
136 am33xx_cm_write_reg(v, inst, cdoffs);
137 }
139 /* Public functions */
141 /**
142 * am33xx_cm_is_clkdm_in_hwsup - is a clockdomain in hwsup idle mode?
143 * @inst: CM instance register offset (*_INST macro)
144 * @cdoffs: Clockdomain register offset (*_CDOFFS macro)
145 *
146 * Returns true if the clockdomain referred to by (@inst, @cdoffs)
147 * is in hardware-supervised idle mode, or 0 otherwise.
148 */
149 static bool am33xx_cm_is_clkdm_in_hwsup(u16 inst, u16 cdoffs)
150 {
151 u32 v;
153 v = am33xx_cm_read_reg(inst, cdoffs);
154 v &= AM33XX_CLKTRCTRL_MASK;
155 v >>= AM33XX_CLKTRCTRL_SHIFT;
157 return (v == OMAP34XX_CLKSTCTRL_ENABLE_AUTO) ? true : false;
158 }
160 /**
161 * am33xx_cm_clkdm_enable_hwsup - put a clockdomain in hwsup-idle mode
162 * @inst: CM instance register offset (*_INST macro)
163 * @cdoffs: Clockdomain register offset (*_CDOFFS macro)
164 *
165 * Put a clockdomain referred to by (@inst, @cdoffs) into
166 * hardware-supervised idle mode. No return value.
167 */
168 static void am33xx_cm_clkdm_enable_hwsup(u16 inst, u16 cdoffs)
169 {
170 _clktrctrl_write(OMAP34XX_CLKSTCTRL_ENABLE_AUTO, inst, cdoffs);
171 }
173 /**
174 * am33xx_cm_clkdm_disable_hwsup - put a clockdomain in swsup-idle mode
175 * @inst: CM instance register offset (*_INST macro)
176 * @cdoffs: Clockdomain register offset (*_CDOFFS macro)
177 *
178 * Put a clockdomain referred to by (@inst, @cdoffs) into
179 * software-supervised idle mode, i.e., controlled manually by the
180 * Linux OMAP clockdomain code. No return value.
181 */
182 static void am33xx_cm_clkdm_disable_hwsup(u16 inst, u16 cdoffs)
183 {
184 _clktrctrl_write(OMAP34XX_CLKSTCTRL_DISABLE_AUTO, inst, cdoffs);
185 }
187 /**
188 * am33xx_cm_clkdm_force_sleep - try to put a clockdomain into idle
189 * @inst: CM instance register offset (*_INST macro)
190 * @cdoffs: Clockdomain register offset (*_CDOFFS macro)
191 *
192 * Put a clockdomain referred to by (@inst, @cdoffs) into idle
193 * No return value.
194 */
195 static void am33xx_cm_clkdm_force_sleep(u16 inst, u16 cdoffs)
196 {
197 _clktrctrl_write(OMAP34XX_CLKSTCTRL_FORCE_SLEEP, inst, cdoffs);
198 }
200 /**
201 * am33xx_cm_clkdm_force_wakeup - try to take a clockdomain out of idle
202 * @inst: CM instance register offset (*_INST macro)
203 * @cdoffs: Clockdomain register offset (*_CDOFFS macro)
204 *
205 * Take a clockdomain referred to by (@inst, @cdoffs) out of idle,
206 * waking it up. No return value.
207 */
208 static void am33xx_cm_clkdm_force_wakeup(u16 inst, u16 cdoffs)
209 {
210 _clktrctrl_write(OMAP34XX_CLKSTCTRL_FORCE_WAKEUP, inst, cdoffs);
211 }
213 /*
214 *
215 */
217 /**
218 * am33xx_cm_wait_module_ready - wait for a module to be in 'func' state
219 * @part: PRCM partition, ignored for AM33xx
220 * @inst: CM instance register offset (*_INST macro)
221 * @clkctrl_offs: Module clock control register offset (*_CLKCTRL macro)
222 * @bit_shift: bit shift for the register, ignored for AM33xx
223 *
224 * Wait for the module IDLEST to be functional. If the idle state is in any
225 * the non functional state (trans, idle or disabled), module and thus the
226 * sysconfig cannot be accessed and will probably lead to an "imprecise
227 * external abort"
228 */
229 static int am33xx_cm_wait_module_ready(u8 part, s16 inst, u16 clkctrl_offs,
230 u8 bit_shift)
231 {
232 int i = 0;
234 omap_test_timeout(_is_module_ready(inst, clkctrl_offs),
235 MAX_MODULE_READY_TIME, i);
237 return (i < MAX_MODULE_READY_TIME) ? 0 : -EBUSY;
238 }
240 /**
241 * am33xx_cm_wait_module_idle - wait for a module to be in 'disabled'
242 * state
243 * @part: CM partition, ignored for AM33xx
244 * @inst: CM instance register offset (*_INST macro)
245 * @clkctrl_offs: Module clock control register offset (*_CLKCTRL macro)
246 * @bit_shift: bit shift for the register, ignored for AM33xx
247 *
248 * Wait for the module IDLEST to be disabled. Some PRCM transition,
249 * like reset assertion or parent clock de-activation must wait the
250 * module to be fully disabled.
251 */
252 static int am33xx_cm_wait_module_idle(u8 part, s16 inst, u16 clkctrl_offs,
253 u8 bit_shift)
254 {
255 int i = 0;
257 omap_test_timeout((_clkctrl_idlest(inst, clkctrl_offs) ==
258 CLKCTRL_IDLEST_DISABLED),
259 MAX_MODULE_READY_TIME, i);
261 return (i < MAX_MODULE_READY_TIME) ? 0 : -EBUSY;
262 }
264 /**
265 * am33xx_cm_module_enable - Enable the modulemode inside CLKCTRL
266 * @mode: Module mode (SW or HW)
267 * @part: CM partition, ignored for AM33xx
268 * @inst: CM instance register offset (*_INST macro)
269 * @clkctrl_offs: Module clock control register offset (*_CLKCTRL macro)
270 *
271 * No return value.
272 */
273 static void am33xx_cm_module_enable(u8 mode, u8 part, u16 inst,
274 u16 clkctrl_offs)
275 {
276 u32 v;
278 v = am33xx_cm_read_reg(inst, clkctrl_offs);
279 v &= ~AM33XX_MODULEMODE_MASK;
280 v |= mode << AM33XX_MODULEMODE_SHIFT;
281 am33xx_cm_write_reg(v, inst, clkctrl_offs);
282 }
284 /**
285 * am33xx_cm_module_disable - Disable the module inside CLKCTRL
286 * @part: CM partition, ignored for AM33xx
287 * @inst: CM instance register offset (*_INST macro)
288 * @clkctrl_offs: Module clock control register offset (*_CLKCTRL macro)
289 *
290 * No return value.
291 */
292 static void am33xx_cm_module_disable(u8 part, u16 inst, u16 clkctrl_offs)
293 {
294 u32 v;
296 v = am33xx_cm_read_reg(inst, clkctrl_offs);
297 v &= ~AM33XX_MODULEMODE_MASK;
298 am33xx_cm_write_reg(v, inst, clkctrl_offs);
299 }
301 /*
302 * Clockdomain low-level functions
303 */
305 static int am33xx_clkdm_sleep(struct clockdomain *clkdm)
306 {
307 am33xx_cm_clkdm_force_sleep(clkdm->cm_inst, clkdm->clkdm_offs);
308 return 0;
309 }
311 static int am33xx_clkdm_wakeup(struct clockdomain *clkdm)
312 {
313 am33xx_cm_clkdm_force_wakeup(clkdm->cm_inst, clkdm->clkdm_offs);
314 return 0;
315 }
317 static void am33xx_clkdm_allow_idle(struct clockdomain *clkdm)
318 {
319 am33xx_cm_clkdm_enable_hwsup(clkdm->cm_inst, clkdm->clkdm_offs);
320 }
322 static void am33xx_clkdm_deny_idle(struct clockdomain *clkdm)
323 {
324 am33xx_cm_clkdm_disable_hwsup(clkdm->cm_inst, clkdm->clkdm_offs);
325 }
327 static int am33xx_clkdm_clk_enable(struct clockdomain *clkdm)
328 {
329 if (clkdm->flags & CLKDM_CAN_FORCE_WAKEUP)
330 return am33xx_clkdm_wakeup(clkdm);
332 return 0;
333 }
335 static int am33xx_clkdm_clk_disable(struct clockdomain *clkdm)
336 {
337 bool hwsup = false;
339 hwsup = am33xx_cm_is_clkdm_in_hwsup(clkdm->cm_inst, clkdm->clkdm_offs);
341 if (!hwsup && (clkdm->flags & CLKDM_CAN_FORCE_SLEEP))
342 am33xx_clkdm_sleep(clkdm);
344 return 0;
345 }
347 static u32 am33xx_cm_xlate_clkctrl(u8 part, u16 inst, u16 offset)
348 {
349 return cm_base.pa + inst + offset;
350 }
352 /**
353 * am33xx_clkdm_save_context - Save the clockdomain transition context
354 * @clkdm: The clockdomain pointer whose context needs to be saved
355 *
356 * Save the clockdomain transition context.
357 */
358 static int am33xx_clkdm_save_context(struct clockdomain *clkdm)
359 {
360 clkdm->context = am33xx_cm_read_reg_bits(clkdm->cm_inst,
361 clkdm->clkdm_offs,
362 AM33XX_CLKTRCTRL_MASK);
364 return 0;
365 }
367 /**
368 * am33xx_restore_save_context - Restore the clockdomain transition context
369 * @clkdm: The clockdomain pointer whose context needs to be restored
370 *
371 * Restore the clockdomain transition context.
372 */
373 static int am33xx_clkdm_restore_context(struct clockdomain *clkdm)
374 {
375 switch (clkdm->context) {
376 case OMAP34XX_CLKSTCTRL_DISABLE_AUTO:
377 am33xx_clkdm_deny_idle(clkdm);
378 break;
379 case OMAP34XX_CLKSTCTRL_FORCE_SLEEP:
380 am33xx_clkdm_sleep(clkdm);
381 break;
382 case OMAP34XX_CLKSTCTRL_FORCE_WAKEUP:
383 am33xx_clkdm_wakeup(clkdm);
384 break;
385 case OMAP34XX_CLKSTCTRL_ENABLE_AUTO:
386 am33xx_clkdm_allow_idle(clkdm);
387 break;
388 }
389 return 0;
390 }
392 struct clkdm_ops am33xx_clkdm_operations = {
393 .clkdm_sleep = am33xx_clkdm_sleep,
394 .clkdm_wakeup = am33xx_clkdm_wakeup,
395 .clkdm_allow_idle = am33xx_clkdm_allow_idle,
396 .clkdm_deny_idle = am33xx_clkdm_deny_idle,
397 .clkdm_clk_enable = am33xx_clkdm_clk_enable,
398 .clkdm_clk_disable = am33xx_clkdm_clk_disable,
399 .clkdm_save_context = am33xx_clkdm_save_context,
400 .clkdm_restore_context = am33xx_clkdm_restore_context,
401 };
403 static const struct cm_ll_data am33xx_cm_ll_data = {
404 .wait_module_ready = &am33xx_cm_wait_module_ready,
405 .wait_module_idle = &am33xx_cm_wait_module_idle,
406 .module_enable = &am33xx_cm_module_enable,
407 .module_disable = &am33xx_cm_module_disable,
408 .xlate_clkctrl = &am33xx_cm_xlate_clkctrl,
409 };
411 int __init am33xx_cm_init(const struct omap_prcm_init_data *data)
412 {
413 return cm_register(&am33xx_cm_ll_data);
414 }
416 static void __exit am33xx_cm_exit(void)
417 {
418 cm_unregister(&am33xx_cm_ll_data);
419 }
420 __exitcall(am33xx_cm_exit);