]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/hwspinlock.git/blob - arch/arm/mach-omap2/mcbsp.c
ARM: OMAP2+: am43xx: Add lcdc clockdomain
[rpmsg/hwspinlock.git] / arch / arm / mach-omap2 / mcbsp.c
1 /*
2  * linux/arch/arm/mach-omap2/mcbsp.c
3  *
4  * Copyright (C) 2008 Instituto Nokia de Tecnologia
5  * Contact: Eduardo Valentin <eduardo.valentin@indt.org.br>
6  *
7  * This program is free software; you can redistribute it and/or modify
8  * it under the terms of the GNU General Public License version 2 as
9  * published by the Free Software Foundation.
10  *
11  * Multichannel mode not supported.
12  */
13 #include <linux/module.h>
14 #include <linux/init.h>
15 #include <linux/clk.h>
16 #include <linux/err.h>
17 #include <linux/io.h>
18 #include <linux/of.h>
19 #include <linux/platform_device.h>
20 #include <linux/slab.h>
21 #include <linux/platform_data/asoc-ti-mcbsp.h>
22 #include <linux/pm_runtime.h>
24 #include <linux/omap-dma.h>
26 #include "soc.h"
27 #include "omap_device.h"
28 #include "clock.h"
30 /*
31  * FIXME: Find a mechanism to enable/disable runtime the McBSP ICLK autoidle.
32  * Sidetone needs non-gated ICLK and sidetone autoidle is broken.
33  */
34 #include "cm3xxx.h"
35 #include "cm-regbits-34xx.h"
37 static int omap3_mcbsp_force_ick_on(struct clk *clk, bool force_on)
38 {
39         if (!clk)
40                 return 0;
42         if (force_on)
43                 return omap2_clk_deny_idle(clk);
44         else
45                 return omap2_clk_allow_idle(clk);
46 }
48 void __init omap3_mcbsp_init_pdata_callback(
49                                         struct omap_mcbsp_platform_data *pdata)
50 {
51         if (!pdata)
52                 return;
54         pdata->force_ick_on = omap3_mcbsp_force_ick_on;
55 }