1 /*
2 * This file contains the processor specific definitions
3 * of the TI OMAP24XX.
4 *
5 * Copyright (C) 2007 Texas Instruments.
6 * Copyright (C) 2007 Nokia Corporation.
7 *
8 * This program is free software; you can redistribute it and/or modify
9 * it under the terms of the GNU General Public License as published by
10 * the Free Software Foundation; either version 2 of the License, or
11 * (at your option) any later version.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA
21 *
22 */
24 #ifndef __ASM_ARCH_OMAP2_H
25 #define __ASM_ARCH_OMAP2_H
27 /*
28 * Please place only base defines here and put the rest in device
29 * specific headers. Note also that some of these defines are needed
30 * for omap1 to compile without adding ifdefs.
31 */
33 #define L4_24XX_BASE 0x48000000
34 #define L4_WK_243X_BASE 0x49000000
35 #define L3_24XX_BASE 0x68000000
37 /* interrupt controller */
38 #define OMAP24XX_IC_BASE (L4_24XX_BASE + 0xfe000)
39 #define OMAP24XX_IVA_INTC_BASE 0x40000000
41 #define OMAP242X_CTRL_BASE L4_24XX_BASE
42 #define OMAP2420_32KSYNCT_BASE (L4_24XX_BASE + 0x4000)
43 #define OMAP2420_PRCM_BASE (L4_24XX_BASE + 0x8000)
44 #define OMAP2420_CM_BASE (L4_24XX_BASE + 0x8000)
45 #define OMAP2420_PRM_BASE OMAP2420_CM_BASE
46 #define OMAP2420_SDRC_BASE (L3_24XX_BASE + 0x9000)
47 #define OMAP2420_SMS_BASE 0x68008000
48 #define OMAP2420_GPMC_BASE 0x6800a000
50 #define OMAP2430_32KSYNCT_BASE (L4_WK_243X_BASE + 0x20000)
51 #define OMAP2430_PRCM_BASE (L4_WK_243X_BASE + 0x6000)
52 #define OMAP2430_CM_BASE (L4_WK_243X_BASE + 0x6000)
53 #define OMAP2430_PRM_BASE OMAP2430_CM_BASE
55 #define OMAP243X_SMS_BASE 0x6C000000
56 #define OMAP243X_SDRC_BASE 0x6D000000
57 #define OMAP243X_GPMC_BASE 0x6E000000
58 #define OMAP243X_SCM_BASE (L4_WK_243X_BASE + 0x2000)
59 #define OMAP243X_CTRL_BASE OMAP243X_SCM_BASE
60 #define OMAP243X_HS_BASE (L4_24XX_BASE + 0x000ac000)
62 /* DSP SS */
63 #define OMAP2420_DSP_BASE 0x58000000
64 #define OMAP2420_DSP_MEM_BASE (OMAP2420_DSP_BASE + 0x0)
65 #define OMAP2420_DSP_IPI_BASE (OMAP2420_DSP_BASE + 0x1000000)
66 #define OMAP2420_DSP_MMU_BASE (OMAP2420_DSP_BASE + 0x2000000)
68 #define OMAP243X_DSP_BASE 0x5C000000
69 #define OMAP243X_DSP_MEM_BASE (OMAP243X_DSP_BASE + 0x0)
70 #define OMAP243X_DSP_MMU_BASE (OMAP243X_DSP_BASE + 0x1000000)
72 /* Mailbox */
73 #define OMAP24XX_MAILBOX_BASE (L4_24XX_BASE + 0x94000)
75 /* Camera */
76 #define OMAP24XX_CAMERA_BASE (L4_24XX_BASE + 0x52000)
78 /* Security */
79 #define OMAP24XX_SEC_BASE (L4_24XX_BASE + 0xA0000)
80 #define OMAP24XX_SEC_RNG_BASE (OMAP24XX_SEC_BASE + 0x0000)
81 #define OMAP24XX_SEC_DES_BASE (OMAP24XX_SEC_BASE + 0x2000)
82 #define OMAP24XX_SEC_SHA1MD5_BASE (OMAP24XX_SEC_BASE + 0x4000)
83 #define OMAP24XX_SEC_AES_BASE (OMAP24XX_SEC_BASE + 0x6000)
84 #define OMAP24XX_SEC_PKA_BASE (OMAP24XX_SEC_BASE + 0x8000)
86 #endif /* __ASM_ARCH_OMAP2_H */