41c7b905980a9e7a37a512cf26c06a428b4e9ca6
1 /*
2 * omap_device implementation
3 *
4 * Copyright (C) 2009-2010 Nokia Corporation
5 * Paul Walmsley, Kevin Hilman
6 *
7 * Developed in collaboration with (alphabetical order): Benoit
8 * Cousson, Thara Gopinath, Tony Lindgren, Rajendra Nayak, Vikram
9 * Pandita, Sakari Poussa, Anand Sawant, Santosh Shilimkar, Richard
10 * Woodruff
11 *
12 * This program is free software; you can redistribute it and/or modify
13 * it under the terms of the GNU General Public License version 2 as
14 * published by the Free Software Foundation.
15 *
16 * This code provides a consistent interface for OMAP device drivers
17 * to control power management and interconnect properties of their
18 * devices.
19 *
20 * In the medium- to long-term, this code should be implemented as a
21 * proper omap_bus/omap_device in Linux, no more platform_data func
22 * pointers
23 *
24 *
25 */
26 #undef DEBUG
28 #include <linux/kernel.h>
29 #include <linux/platform_device.h>
30 #include <linux/slab.h>
31 #include <linux/err.h>
32 #include <linux/io.h>
33 #include <linux/clk.h>
34 #include <linux/clkdev.h>
35 #include <linux/pm_domain.h>
36 #include <linux/pm_runtime.h>
37 #include <linux/of.h>
38 #include <linux/of_address.h>
39 #include <linux/of_irq.h>
40 #include <linux/notifier.h>
42 #include "common.h"
43 #include "soc.h"
44 #include "omap_device.h"
45 #include "omap_hwmod.h"
47 /* Private functions */
49 static void _add_clkdev(struct omap_device *od, const char *clk_alias,
50 const char *clk_name)
51 {
52 struct clk *r;
53 int rc;
55 if (!clk_alias || !clk_name)
56 return;
58 dev_dbg(&od->pdev->dev, "Creating %s -> %s\n", clk_alias, clk_name);
60 r = clk_get_sys(dev_name(&od->pdev->dev), clk_alias);
61 if (!IS_ERR(r)) {
62 dev_dbg(&od->pdev->dev,
63 "alias %s already exists\n", clk_alias);
64 clk_put(r);
65 return;
66 }
68 r = clk_get_sys(NULL, clk_name);
70 if (IS_ERR(r)) {
71 struct of_phandle_args clkspec;
73 clkspec.np = of_find_node_by_name(NULL, clk_name);
75 r = of_clk_get_from_provider(&clkspec);
77 rc = clk_register_clkdev(r, clk_alias,
78 dev_name(&od->pdev->dev));
79 } else {
80 rc = clk_add_alias(clk_alias, dev_name(&od->pdev->dev),
81 clk_name, NULL);
82 }
84 if (rc) {
85 if (rc == -ENODEV || rc == -ENOMEM)
86 dev_err(&od->pdev->dev,
87 "clkdev_alloc for %s failed\n", clk_alias);
88 else
89 dev_err(&od->pdev->dev,
90 "clk_get for %s failed\n", clk_name);
91 }
92 }
94 /**
95 * _add_hwmod_clocks_clkdev - Add clkdev entry for hwmod optional clocks
96 * and main clock
97 * @od: struct omap_device *od
98 * @oh: struct omap_hwmod *oh
99 *
100 * For the main clock and every optional clock present per hwmod per
101 * omap_device, this function adds an entry in the clkdev table of the
102 * form <dev-id=dev_name, con-id=role> if it does not exist already.
103 *
104 * The function is called from inside omap_device_build_ss(), after
105 * omap_device_register.
106 *
107 * This allows drivers to get a pointer to its optional clocks based on its role
108 * by calling clk_get(<dev*>, <role>).
109 * In the case of the main clock, a "fck" alias is used.
110 *
111 * No return value.
112 */
113 static void _add_hwmod_clocks_clkdev(struct omap_device *od,
114 struct omap_hwmod *oh)
115 {
116 int i;
118 _add_clkdev(od, "fck", oh->main_clk);
120 for (i = 0; i < oh->opt_clks_cnt; i++)
121 _add_clkdev(od, oh->opt_clks[i].role, oh->opt_clks[i].clk);
122 }
125 /**
126 * omap_device_build_from_dt - build an omap_device with multiple hwmods
127 * @pdev_name: name of the platform_device driver to use
128 * @pdev_id: this platform_device's connection ID
129 * @oh: ptr to the single omap_hwmod that backs this omap_device
130 * @pdata: platform_data ptr to associate with the platform_device
131 * @pdata_len: amount of memory pointed to by @pdata
132 *
133 * Function for building an omap_device already registered from device-tree
134 *
135 * Returns 0 or PTR_ERR() on error.
136 */
137 static int omap_device_build_from_dt(struct platform_device *pdev)
138 {
139 struct omap_hwmod **hwmods;
140 struct omap_device *od;
141 struct omap_hwmod *oh;
142 struct device_node *node = pdev->dev.of_node;
143 struct resource res;
144 const char *oh_name;
145 int oh_cnt, i, ret = 0;
146 bool device_active = false, skip_pm_domain = false;
148 oh_cnt = of_property_count_strings(node, "ti,hwmods");
149 if (oh_cnt <= 0) {
150 dev_dbg(&pdev->dev, "No 'hwmods' to build omap_device\n");
151 return -ENODEV;
152 }
154 /* SDMA still needs special handling for omap_device_build() */
155 ret = of_property_read_string_index(node, "ti,hwmods", 0, &oh_name);
156 if (!ret && (!strncmp("dma_system", oh_name, 10) ||
157 !strncmp("dma", oh_name, 3)))
158 skip_pm_domain = true;
160 /* Use ti-sysc driver instead of omap_device? */
161 if (!skip_pm_domain &&
162 !omap_hwmod_parse_module_range(NULL, node, &res))
163 return -ENODEV;
165 hwmods = kcalloc(oh_cnt, sizeof(struct omap_hwmod *), GFP_KERNEL);
166 if (!hwmods) {
167 ret = -ENOMEM;
168 goto odbfd_exit;
169 }
171 for (i = 0; i < oh_cnt; i++) {
172 of_property_read_string_index(node, "ti,hwmods", i, &oh_name);
173 oh = omap_hwmod_lookup(oh_name);
174 if (!oh) {
175 dev_err(&pdev->dev, "Cannot lookup hwmod '%s'\n",
176 oh_name);
177 ret = -EINVAL;
178 goto odbfd_exit1;
179 }
180 hwmods[i] = oh;
181 if (oh->flags & HWMOD_INIT_NO_IDLE)
182 device_active = true;
183 }
185 od = omap_device_alloc(pdev, hwmods, oh_cnt);
186 if (IS_ERR(od)) {
187 dev_err(&pdev->dev, "Cannot allocate omap_device for :%s\n",
188 oh_name);
189 ret = PTR_ERR(od);
190 goto odbfd_exit1;
191 }
193 /* Fix up missing resource names */
194 for (i = 0; i < pdev->num_resources; i++) {
195 struct resource *r = &pdev->resource[i];
197 if (r->name == NULL)
198 r->name = dev_name(&pdev->dev);
199 }
201 if (!skip_pm_domain) {
202 dev_pm_domain_set(&pdev->dev, &omap_device_pm_domain);
203 if (device_active) {
204 omap_device_enable(pdev);
205 pm_runtime_set_active(&pdev->dev);
206 }
207 }
209 odbfd_exit1:
210 kfree(hwmods);
211 odbfd_exit:
212 /* if data/we are at fault.. load up a fail handler */
213 if (ret)
214 dev_pm_domain_set(&pdev->dev, &omap_device_fail_pm_domain);
216 return ret;
217 }
219 static int _omap_device_notifier_call(struct notifier_block *nb,
220 unsigned long event, void *dev)
221 {
222 struct platform_device *pdev = to_platform_device(dev);
223 struct omap_device *od;
224 int err;
226 switch (event) {
227 case BUS_NOTIFY_REMOVED_DEVICE:
228 if (pdev->archdata.od)
229 omap_device_delete(pdev->archdata.od);
230 break;
231 case BUS_NOTIFY_UNBOUND_DRIVER:
232 od = to_omap_device(pdev);
233 if (od && (od->_state == OMAP_DEVICE_STATE_ENABLED)) {
234 dev_info(dev, "enabled after unload, idling\n");
235 err = omap_device_idle(pdev);
236 if (err)
237 dev_err(dev, "failed to idle\n");
238 }
239 break;
240 case BUS_NOTIFY_BIND_DRIVER:
241 od = to_omap_device(pdev);
242 if (od && (od->_state == OMAP_DEVICE_STATE_ENABLED) &&
243 pm_runtime_status_suspended(dev)) {
244 od->_driver_status = BUS_NOTIFY_BIND_DRIVER;
245 pm_runtime_set_active(dev);
246 }
247 break;
248 case BUS_NOTIFY_ADD_DEVICE:
249 if (pdev->dev.of_node)
250 omap_device_build_from_dt(pdev);
251 omap_auxdata_legacy_init(dev);
252 /* fall through */
253 default:
254 od = to_omap_device(pdev);
255 if (od)
256 od->_driver_status = event;
257 }
259 return NOTIFY_DONE;
260 }
262 /**
263 * _omap_device_enable_hwmods - call omap_hwmod_enable() on all hwmods
264 * @od: struct omap_device *od
265 *
266 * Enable all underlying hwmods. Returns 0.
267 */
268 static int _omap_device_enable_hwmods(struct omap_device *od)
269 {
270 int ret = 0;
271 int i;
273 for (i = 0; i < od->hwmods_cnt; i++)
274 ret |= omap_hwmod_enable(od->hwmods[i]);
276 return ret;
277 }
279 /**
280 * _omap_device_idle_hwmods - call omap_hwmod_idle() on all hwmods
281 * @od: struct omap_device *od
282 *
283 * Idle all underlying hwmods. Returns 0.
284 */
285 static int _omap_device_idle_hwmods(struct omap_device *od)
286 {
287 int ret = 0;
288 int i;
290 for (i = 0; i < od->hwmods_cnt; i++)
291 ret |= omap_hwmod_idle(od->hwmods[i]);
293 return ret;
294 }
296 /* Public functions for use by core code */
298 /**
299 * omap_device_get_context_loss_count - get lost context count
300 * @od: struct omap_device *
301 *
302 * Using the primary hwmod, query the context loss count for this
303 * device.
304 *
305 * Callers should consider context for this device lost any time this
306 * function returns a value different than the value the caller got
307 * the last time it called this function.
308 *
309 * If any hwmods exist for the omap_device associated with @pdev,
310 * return the context loss counter for that hwmod, otherwise return
311 * zero.
312 */
313 int omap_device_get_context_loss_count(struct platform_device *pdev)
314 {
315 struct omap_device *od;
316 u32 ret = 0;
318 od = to_omap_device(pdev);
320 if (od->hwmods_cnt)
321 ret = omap_hwmod_get_context_loss_count(od->hwmods[0]);
323 return ret;
324 }
326 /**
327 * omap_device_alloc - allocate an omap_device
328 * @pdev: platform_device that will be included in this omap_device
329 * @oh: ptr to the single omap_hwmod that backs this omap_device
330 * @pdata: platform_data ptr to associate with the platform_device
331 * @pdata_len: amount of memory pointed to by @pdata
332 *
333 * Convenience function for allocating an omap_device structure and filling
334 * hwmods, and resources.
335 *
336 * Returns an struct omap_device pointer or ERR_PTR() on error;
337 */
338 struct omap_device *omap_device_alloc(struct platform_device *pdev,
339 struct omap_hwmod **ohs, int oh_cnt)
340 {
341 int ret = -ENOMEM;
342 struct omap_device *od;
343 int i;
344 struct omap_hwmod **hwmods;
346 od = kzalloc(sizeof(struct omap_device), GFP_KERNEL);
347 if (!od) {
348 ret = -ENOMEM;
349 goto oda_exit1;
350 }
351 od->hwmods_cnt = oh_cnt;
353 hwmods = kmemdup(ohs, sizeof(struct omap_hwmod *) * oh_cnt, GFP_KERNEL);
354 if (!hwmods)
355 goto oda_exit2;
357 od->hwmods = hwmods;
358 od->pdev = pdev;
359 pdev->archdata.od = od;
361 for (i = 0; i < oh_cnt; i++) {
362 hwmods[i]->od = od;
363 _add_hwmod_clocks_clkdev(od, hwmods[i]);
364 }
366 return od;
368 oda_exit2:
369 kfree(od);
370 oda_exit1:
371 dev_err(&pdev->dev, "omap_device: build failed (%d)\n", ret);
373 return ERR_PTR(ret);
374 }
376 void omap_device_delete(struct omap_device *od)
377 {
378 if (!od)
379 return;
381 od->pdev->archdata.od = NULL;
382 kfree(od->hwmods);
383 kfree(od);
384 }
386 /**
387 * omap_device_copy_resources - Add legacy IO and IRQ resources
388 * @oh: interconnect target module
389 * @pdev: platform device to copy resources to
390 *
391 * We still have legacy DMA and smartreflex needing resources.
392 * Let's populate what they need until we can eventually just
393 * remove this function. Note that there should be no need to
394 * call this from omap_device_build_from_dt(), nor should there
395 * be any need to call it for other devices.
396 */
397 static int
398 omap_device_copy_resources(struct omap_hwmod *oh,
399 struct platform_device *pdev)
400 {
401 struct device_node *np, *child;
402 struct property *prop;
403 struct resource *res;
404 const char *name;
405 int error, irq = 0;
407 if (!oh || !oh->od || !oh->od->pdev)
408 return -EINVAL;
410 np = oh->od->pdev->dev.of_node;
411 if (!np) {
412 error = -ENODEV;
413 goto error;
414 }
416 res = kcalloc(2, sizeof(*res), GFP_KERNEL);
417 if (!res)
418 return -ENOMEM;
420 /* Do we have a dts range for the interconnect target module? */
421 error = omap_hwmod_parse_module_range(oh, np, res);
423 /* No ranges, rely on device reg entry */
424 if (error)
425 error = of_address_to_resource(np, 0, res);
426 if (error)
427 goto free;
429 /* SmartReflex needs first IO resource name to be "mpu" */
430 res[0].name = "mpu";
432 /*
433 * We may have a configured "ti,sysc" interconnect target with a
434 * dts child with the interrupt. If so use the first child's
435 * first interrupt for "ti-hwmods" legacy support.
436 */
437 of_property_for_each_string(np, "compatible", prop, name)
438 if (!strncmp("ti,sysc-", name, 8))
439 break;
441 child = of_get_next_available_child(np, NULL);
443 if (name)
444 irq = irq_of_parse_and_map(child, 0);
445 if (!irq)
446 irq = irq_of_parse_and_map(np, 0);
447 if (!irq) {
448 error = -EINVAL;
449 goto free;
450 }
452 /* Legacy DMA code needs interrupt name to be "0" */
453 res[1].start = irq;
454 res[1].end = irq;
455 res[1].flags = IORESOURCE_IRQ;
456 res[1].name = "0";
458 error = platform_device_add_resources(pdev, res, 2);
460 free:
461 kfree(res);
463 error:
464 WARN(error, "%s: %s device %s failed: %i\n",
465 __func__, oh->name, dev_name(&pdev->dev),
466 error);
468 return error;
469 }
471 /**
472 * omap_device_build - build and register an omap_device with one omap_hwmod
473 * @pdev_name: name of the platform_device driver to use
474 * @pdev_id: this platform_device's connection ID
475 * @oh: ptr to the single omap_hwmod that backs this omap_device
476 * @pdata: platform_data ptr to associate with the platform_device
477 * @pdata_len: amount of memory pointed to by @pdata
478 *
479 * Convenience function for building and registering a single
480 * omap_device record, which in turn builds and registers a
481 * platform_device record. See omap_device_build_ss() for more
482 * information. Returns ERR_PTR(-EINVAL) if @oh is NULL; otherwise,
483 * passes along the return value of omap_device_build_ss().
484 */
485 struct platform_device __init *omap_device_build(const char *pdev_name,
486 int pdev_id,
487 struct omap_hwmod *oh,
488 void *pdata, int pdata_len)
489 {
490 int ret = -ENOMEM;
491 struct platform_device *pdev;
492 struct omap_device *od;
494 if (!oh || !pdev_name)
495 return ERR_PTR(-EINVAL);
497 if (!pdata && pdata_len > 0)
498 return ERR_PTR(-EINVAL);
500 if (strncmp(oh->name, "smartreflex", 11) &&
501 strncmp(oh->name, "dma", 3)) {
502 pr_warn("%s need to update %s to probe with dt\na",
503 __func__, pdev_name);
504 ret = -ENODEV;
505 goto odbs_exit;
506 }
508 pdev = platform_device_alloc(pdev_name, pdev_id);
509 if (!pdev) {
510 ret = -ENOMEM;
511 goto odbs_exit;
512 }
514 /* Set the dev_name early to allow dev_xxx in omap_device_alloc */
515 if (pdev->id != -1)
516 dev_set_name(&pdev->dev, "%s.%d", pdev->name, pdev->id);
517 else
518 dev_set_name(&pdev->dev, "%s", pdev->name);
520 /*
521 * Must be called before omap_device_alloc() as oh->od
522 * only contains the currently registered omap_device
523 * and will get overwritten by omap_device_alloc().
524 */
525 ret = omap_device_copy_resources(oh, pdev);
526 if (ret)
527 goto odbs_exit1;
529 od = omap_device_alloc(pdev, &oh, 1);
530 if (IS_ERR(od)) {
531 ret = PTR_ERR(od);
532 goto odbs_exit1;
533 }
535 ret = platform_device_add_data(pdev, pdata, pdata_len);
536 if (ret)
537 goto odbs_exit2;
539 ret = omap_device_register(pdev);
540 if (ret)
541 goto odbs_exit2;
543 return pdev;
545 odbs_exit2:
546 omap_device_delete(od);
547 odbs_exit1:
548 platform_device_put(pdev);
549 odbs_exit:
551 pr_err("omap_device: %s: build failed (%d)\n", pdev_name, ret);
553 return ERR_PTR(ret);
554 }
556 #ifdef CONFIG_PM
557 static int _od_runtime_suspend(struct device *dev)
558 {
559 struct platform_device *pdev = to_platform_device(dev);
560 int ret;
562 ret = pm_generic_runtime_suspend(dev);
563 if (ret)
564 return ret;
566 return omap_device_idle(pdev);
567 }
569 static int _od_runtime_resume(struct device *dev)
570 {
571 struct platform_device *pdev = to_platform_device(dev);
572 int ret;
574 ret = omap_device_enable(pdev);
575 if (ret) {
576 dev_err(dev, "use pm_runtime_put_sync_suspend() in driver?\n");
577 return ret;
578 }
580 return pm_generic_runtime_resume(dev);
581 }
583 static int _od_fail_runtime_suspend(struct device *dev)
584 {
585 dev_warn(dev, "%s: FIXME: missing hwmod/omap_dev info\n", __func__);
586 return -ENODEV;
587 }
589 static int _od_fail_runtime_resume(struct device *dev)
590 {
591 dev_warn(dev, "%s: FIXME: missing hwmod/omap_dev info\n", __func__);
592 return -ENODEV;
593 }
595 #endif
597 #ifdef CONFIG_SUSPEND
598 static int _od_suspend_noirq(struct device *dev)
599 {
600 struct platform_device *pdev = to_platform_device(dev);
601 struct omap_device *od = to_omap_device(pdev);
602 int ret;
604 /* Don't attempt late suspend on a driver that is not bound */
605 if (od->_driver_status != BUS_NOTIFY_BOUND_DRIVER)
606 return 0;
608 ret = pm_generic_suspend_noirq(dev);
610 if (!ret && !pm_runtime_status_suspended(dev)) {
611 if (pm_generic_runtime_suspend(dev) == 0) {
612 omap_device_idle(pdev);
613 od->flags |= OMAP_DEVICE_SUSPENDED;
614 }
615 }
617 return ret;
618 }
620 static int _od_resume_noirq(struct device *dev)
621 {
622 struct platform_device *pdev = to_platform_device(dev);
623 struct omap_device *od = to_omap_device(pdev);
625 if (od->flags & OMAP_DEVICE_SUSPENDED) {
626 od->flags &= ~OMAP_DEVICE_SUSPENDED;
627 omap_device_enable(pdev);
628 pm_generic_runtime_resume(dev);
629 }
631 return pm_generic_resume_noirq(dev);
632 }
633 #else
634 #define _od_suspend_noirq NULL
635 #define _od_resume_noirq NULL
636 #endif
638 struct dev_pm_domain omap_device_fail_pm_domain = {
639 .ops = {
640 SET_RUNTIME_PM_OPS(_od_fail_runtime_suspend,
641 _od_fail_runtime_resume, NULL)
642 }
643 };
645 struct dev_pm_domain omap_device_pm_domain = {
646 .ops = {
647 SET_RUNTIME_PM_OPS(_od_runtime_suspend, _od_runtime_resume,
648 NULL)
649 USE_PLATFORM_PM_SLEEP_OPS
650 SET_NOIRQ_SYSTEM_SLEEP_PM_OPS(_od_suspend_noirq,
651 _od_resume_noirq)
652 }
653 };
655 /**
656 * omap_device_register - register an omap_device with one omap_hwmod
657 * @od: struct omap_device * to register
658 *
659 * Register the omap_device structure. This currently just calls
660 * platform_device_register() on the underlying platform_device.
661 * Returns the return value of platform_device_register().
662 */
663 int omap_device_register(struct platform_device *pdev)
664 {
665 pr_debug("omap_device: %s: registering\n", pdev->name);
667 dev_pm_domain_set(&pdev->dev, &omap_device_pm_domain);
668 return platform_device_add(pdev);
669 }
672 /* Public functions for use by device drivers through struct platform_data */
674 /**
675 * omap_device_enable - fully activate an omap_device
676 * @od: struct omap_device * to activate
677 *
678 * Do whatever is necessary for the hwmods underlying omap_device @od
679 * to be accessible and ready to operate. This generally involves
680 * enabling clocks, setting SYSCONFIG registers; and in the future may
681 * involve remuxing pins. Device drivers should call this function
682 * indirectly via pm_runtime_get*(). Returns -EINVAL if called when
683 * the omap_device is already enabled, or passes along the return
684 * value of _omap_device_enable_hwmods().
685 */
686 int omap_device_enable(struct platform_device *pdev)
687 {
688 int ret;
689 struct omap_device *od;
691 od = to_omap_device(pdev);
693 if (od->_state == OMAP_DEVICE_STATE_ENABLED) {
694 dev_warn(&pdev->dev,
695 "omap_device: %s() called from invalid state %d\n",
696 __func__, od->_state);
697 return -EINVAL;
698 }
700 ret = _omap_device_enable_hwmods(od);
702 if (ret == 0)
703 od->_state = OMAP_DEVICE_STATE_ENABLED;
705 return ret;
706 }
708 /**
709 * omap_device_idle - idle an omap_device
710 * @od: struct omap_device * to idle
711 *
712 * Idle omap_device @od. Device drivers call this function indirectly
713 * via pm_runtime_put*(). Returns -EINVAL if the omap_device is not
714 * currently enabled, or passes along the return value of
715 * _omap_device_idle_hwmods().
716 */
717 int omap_device_idle(struct platform_device *pdev)
718 {
719 int ret;
720 struct omap_device *od;
722 od = to_omap_device(pdev);
724 if (od->_state != OMAP_DEVICE_STATE_ENABLED) {
725 dev_warn(&pdev->dev,
726 "omap_device: %s() called from invalid state %d\n",
727 __func__, od->_state);
728 return -EINVAL;
729 }
731 ret = _omap_device_idle_hwmods(od);
733 if (ret == 0)
734 od->_state = OMAP_DEVICE_STATE_IDLE;
736 return ret;
737 }
739 /**
740 * omap_device_assert_hardreset - set a device's hardreset line
741 * @pdev: struct platform_device * to reset
742 * @name: const char * name of the reset line
743 *
744 * Set the hardreset line identified by @name on the IP blocks
745 * associated with the hwmods backing the platform_device @pdev. All
746 * of the hwmods associated with @pdev must have the same hardreset
747 * line linked to them for this to work. Passes along the return value
748 * of omap_hwmod_assert_hardreset() in the event of any failure, or
749 * returns 0 upon success.
750 */
751 int omap_device_assert_hardreset(struct platform_device *pdev, const char *name)
752 {
753 struct omap_device *od = to_omap_device(pdev);
754 int ret = 0;
755 int i;
757 for (i = 0; i < od->hwmods_cnt; i++) {
758 ret = omap_hwmod_assert_hardreset(od->hwmods[i], name);
759 if (ret)
760 break;
761 }
763 return ret;
764 }
766 /**
767 * omap_device_deassert_hardreset - release a device's hardreset line
768 * @pdev: struct platform_device * to reset
769 * @name: const char * name of the reset line
770 *
771 * Release the hardreset line identified by @name on the IP blocks
772 * associated with the hwmods backing the platform_device @pdev. All
773 * of the hwmods associated with @pdev must have the same hardreset
774 * line linked to them for this to work. Passes along the return
775 * value of omap_hwmod_deassert_hardreset() in the event of any
776 * failure, or returns 0 upon success.
777 */
778 int omap_device_deassert_hardreset(struct platform_device *pdev,
779 const char *name)
780 {
781 struct omap_device *od = to_omap_device(pdev);
782 int ret = 0;
783 int i;
785 for (i = 0; i < od->hwmods_cnt; i++) {
786 ret = omap_hwmod_deassert_hardreset(od->hwmods[i], name);
787 if (ret)
788 break;
789 }
791 return ret;
792 }
794 /**
795 * omap_device_get_by_hwmod_name() - convert a hwmod name to
796 * device pointer.
797 * @oh_name: name of the hwmod device
798 *
799 * Returns back a struct device * pointer associated with a hwmod
800 * device represented by a hwmod_name
801 */
802 struct device *omap_device_get_by_hwmod_name(const char *oh_name)
803 {
804 struct omap_hwmod *oh;
806 if (!oh_name) {
807 WARN(1, "%s: no hwmod name!\n", __func__);
808 return ERR_PTR(-EINVAL);
809 }
811 oh = omap_hwmod_lookup(oh_name);
812 if (!oh) {
813 WARN(1, "%s: no hwmod for %s\n", __func__,
814 oh_name);
815 return ERR_PTR(-ENODEV);
816 }
817 if (!oh->od) {
818 WARN(1, "%s: no omap_device for %s\n", __func__,
819 oh_name);
820 return ERR_PTR(-ENODEV);
821 }
823 return &oh->od->pdev->dev;
824 }
826 static struct notifier_block platform_nb = {
827 .notifier_call = _omap_device_notifier_call,
828 };
830 static int __init omap_device_init(void)
831 {
832 bus_register_notifier(&platform_bus_type, &platform_nb);
833 return 0;
834 }
835 omap_postcore_initcall(omap_device_init);
837 /**
838 * omap_device_late_idle - idle devices without drivers
839 * @dev: struct device * associated with omap_device
840 * @data: unused
841 *
842 * Check the driver bound status of this device, and idle it
843 * if there is no driver attached.
844 */
845 static int __init omap_device_late_idle(struct device *dev, void *data)
846 {
847 struct platform_device *pdev = to_platform_device(dev);
848 struct omap_device *od = to_omap_device(pdev);
849 int i;
851 if (!od)
852 return 0;
854 /*
855 * If omap_device state is enabled, but has no driver bound,
856 * idle it.
857 */
859 /*
860 * Some devices (like memory controllers) are always kept
861 * enabled, and should not be idled even with no drivers.
862 */
863 for (i = 0; i < od->hwmods_cnt; i++)
864 if (od->hwmods[i]->flags & HWMOD_INIT_NO_IDLE)
865 return 0;
867 if (od->_driver_status != BUS_NOTIFY_BOUND_DRIVER &&
868 od->_driver_status != BUS_NOTIFY_BIND_DRIVER) {
869 if (od->_state == OMAP_DEVICE_STATE_ENABLED) {
870 dev_warn(dev, "%s: enabled but no driver. Idling\n",
871 __func__);
872 omap_device_idle(pdev);
873 }
874 }
876 return 0;
877 }
879 static int __init omap_device_late_init(void)
880 {
881 bus_for_each_dev(&platform_bus_type, NULL, NULL, omap_device_late_idle);
883 return 0;
884 }
885 omap_late_initcall_sync(omap_device_late_init);