1 /*
2 * omap_device headers
3 *
4 * Copyright (C) 2009 Nokia Corporation
5 * Paul Walmsley
6 *
7 * Developed in collaboration with (alphabetical order): Benoit
8 * Cousson, Kevin Hilman, Tony Lindgren, Rajendra Nayak, Vikram
9 * Pandita, Sakari Poussa, Anand Sawant, Santosh Shilimkar, Richard
10 * Woodruff
11 *
12 * This program is free software; you can redistribute it and/or modify
13 * it under the terms of the GNU General Public License version 2 as
14 * published by the Free Software Foundation.
15 *
16 * This type of functionality should be implemented as a proper
17 * omap_bus/omap_device in Linux.
18 *
19 * omap_device differs from omap_hwmod in that it includes external
20 * (e.g., board- and system-level) integration details. omap_hwmod
21 * stores hardware data that is invariant for a given OMAP chip.
22 */
23 #ifndef __ARCH_ARM_PLAT_OMAP_INCLUDE_MACH_OMAP_DEVICE_H
24 #define __ARCH_ARM_PLAT_OMAP_INCLUDE_MACH_OMAP_DEVICE_H
26 #include <linux/kernel.h>
27 #include <linux/platform_device.h>
29 #include "omap_hwmod.h"
31 extern struct dev_pm_domain omap_device_pm_domain;
32 extern struct dev_pm_domain omap_device_fail_pm_domain;
34 /* omap_device._state values */
35 #define OMAP_DEVICE_STATE_UNKNOWN 0
36 #define OMAP_DEVICE_STATE_ENABLED 1
37 #define OMAP_DEVICE_STATE_IDLE 2
38 #define OMAP_DEVICE_STATE_SHUTDOWN 3
40 /* omap_device.flags values */
41 #define OMAP_DEVICE_SUSPENDED BIT(0)
43 /**
44 * struct omap_device - omap_device wrapper for platform_devices
45 * @pdev: platform_device
46 * @hwmods: (one .. many per omap_device)
47 * @hwmods_cnt: ARRAY_SIZE() of @hwmods
48 * @_state: one of OMAP_DEVICE_STATE_* (see above)
49 * @flags: device flags
50 * @_driver_status: one of BUS_NOTIFY_*_DRIVER from <linux/device.h>
51 *
52 * Integrates omap_hwmod data into Linux platform_device.
53 *
54 * Field names beginning with underscores are for the internal use of
55 * the omap_device code.
56 *
57 */
58 struct omap_device {
59 struct platform_device *pdev;
60 struct omap_hwmod **hwmods;
61 unsigned long _driver_status;
62 u8 hwmods_cnt;
63 u8 _state;
64 u8 flags;
65 };
67 /* Device driver interface (call via platform_data fn ptrs) */
69 int omap_device_enable(struct platform_device *pdev);
70 int omap_device_idle(struct platform_device *pdev);
72 /* Core code interface */
74 struct platform_device *omap_device_build(const char *pdev_name, int pdev_id,
75 struct omap_hwmod *oh, void *pdata,
76 int pdata_len);
78 struct omap_device *omap_device_alloc(struct platform_device *pdev,
79 struct omap_hwmod **ohs, int oh_cnt);
80 void omap_device_delete(struct omap_device *od);
81 int omap_device_register(struct platform_device *pdev);
83 struct device *omap_device_get_by_hwmod_name(const char *oh_name);
85 /* OMAP PM interface */
86 int omap_device_get_context_loss_count(struct platform_device *pdev);
88 /* Other */
90 int omap_device_assert_hardreset(struct platform_device *pdev,
91 const char *name);
92 int omap_device_deassert_hardreset(struct platform_device *pdev,
93 const char *name);
95 /* Get omap_device pointer from platform_device pointer */
96 static inline struct omap_device *to_omap_device(struct platform_device *pdev)
97 {
98 return pdev ? pdev->archdata.od : NULL;
99 }
100 #endif