]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/hwspinlock.git/blob - arch/arm/mach-omap2/omap_device.h
Merge tag 'for-linus-4.15-2' of git://github.com/cminyard/linux-ipmi
[rpmsg/hwspinlock.git] / arch / arm / mach-omap2 / omap_device.h
1 /*
2  * omap_device headers
3  *
4  * Copyright (C) 2009 Nokia Corporation
5  * Paul Walmsley
6  *
7  * Developed in collaboration with (alphabetical order): Benoit
8  * Cousson, Kevin Hilman, Tony Lindgren, Rajendra Nayak, Vikram
9  * Pandita, Sakari Poussa, Anand Sawant, Santosh Shilimkar, Richard
10  * Woodruff
11  *
12  * This program is free software; you can redistribute it and/or modify
13  * it under the terms of the GNU General Public License version 2 as
14  * published by the Free Software Foundation.
15  *
16  * This type of functionality should be implemented as a proper
17  * omap_bus/omap_device in Linux.
18  *
19  * omap_device differs from omap_hwmod in that it includes external
20  * (e.g., board- and system-level) integration details.  omap_hwmod
21  * stores hardware data that is invariant for a given OMAP chip.
22  */
23 #ifndef __ARCH_ARM_PLAT_OMAP_INCLUDE_MACH_OMAP_DEVICE_H
24 #define __ARCH_ARM_PLAT_OMAP_INCLUDE_MACH_OMAP_DEVICE_H
26 #include <linux/kernel.h>
27 #include <linux/platform_device.h>
29 #include "omap_hwmod.h"
31 extern struct dev_pm_domain omap_device_pm_domain;
32 extern struct dev_pm_domain omap_device_fail_pm_domain;
34 /* omap_device._state values */
35 #define OMAP_DEVICE_STATE_UNKNOWN       0
36 #define OMAP_DEVICE_STATE_ENABLED       1
37 #define OMAP_DEVICE_STATE_IDLE          2
38 #define OMAP_DEVICE_STATE_SHUTDOWN      3
40 /* omap_device.flags values */
41 #define OMAP_DEVICE_SUSPENDED           BIT(0)
43 /**
44  * struct omap_device - omap_device wrapper for platform_devices
45  * @pdev: platform_device
46  * @hwmods: (one .. many per omap_device)
47  * @hwmods_cnt: ARRAY_SIZE() of @hwmods
48  * @_state: one of OMAP_DEVICE_STATE_* (see above)
49  * @flags: device flags
50  * @_driver_status: one of BUS_NOTIFY_*_DRIVER from <linux/device.h>
51  *
52  * Integrates omap_hwmod data into Linux platform_device.
53  *
54  * Field names beginning with underscores are for the internal use of
55  * the omap_device code.
56  *
57  */
58 struct omap_device {
59         struct platform_device          *pdev;
60         struct omap_hwmod               **hwmods;
61         unsigned long                   _driver_status;
62         u8                              hwmods_cnt;
63         u8                              _state;
64         u8                              flags;
65 };
67 /* Device driver interface (call via platform_data fn ptrs) */
69 int omap_device_enable(struct platform_device *pdev);
70 int omap_device_idle(struct platform_device *pdev);
72 /* Core code interface */
74 struct platform_device *omap_device_build(const char *pdev_name, int pdev_id,
75                                           struct omap_hwmod *oh, void *pdata,
76                                           int pdata_len);
78 struct omap_device *omap_device_alloc(struct platform_device *pdev,
79                                       struct omap_hwmod **ohs, int oh_cnt);
80 void omap_device_delete(struct omap_device *od);
81 int omap_device_register(struct platform_device *pdev);
83 struct device *omap_device_get_by_hwmod_name(const char *oh_name);
85 /* OMAP PM interface */
86 int omap_device_get_context_loss_count(struct platform_device *pdev);
88 /* Other */
90 int omap_device_assert_hardreset(struct platform_device *pdev,
91                                  const char *name);
92 int omap_device_deassert_hardreset(struct platform_device *pdev,
93                                  const char *name);
95 /* Get omap_device pointer from platform_device pointer */
96 static inline struct omap_device *to_omap_device(struct platform_device *pdev)
97 {
98         return pdev ? pdev->archdata.od : NULL;
99 }
100 #endif