]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/hwspinlock.git/blob - arch/arm/mach-omap2/omap_hwmod.h
Merge tag 'jfs-4.18' of git://github.com/kleikamp/linux-shaggy
[rpmsg/hwspinlock.git] / arch / arm / mach-omap2 / omap_hwmod.h
1 /*
2  * omap_hwmod macros, structures
3  *
4  * Copyright (C) 2009-2011 Nokia Corporation
5  * Copyright (C) 2011-2012 Texas Instruments, Inc.
6  * Paul Walmsley
7  *
8  * Created in collaboration with (alphabetical order): BenoĆ®t Cousson,
9  * Kevin Hilman, Tony Lindgren, Rajendra Nayak, Vikram Pandita, Sakari
10  * Poussa, Anand Sawant, Santosh Shilimkar, Richard Woodruff
11  *
12  * This program is free software; you can redistribute it and/or modify
13  * it under the terms of the GNU General Public License version 2 as
14  * published by the Free Software Foundation.
15  *
16  * These headers and macros are used to define OMAP on-chip module
17  * data and their integration with other OMAP modules and Linux.
18  * Copious documentation and references can also be found in the
19  * omap_hwmod code, in arch/arm/mach-omap2/omap_hwmod.c (as of this
20  * writing).
21  *
22  * To do:
23  * - add interconnect error log structures
24  * - init_conn_id_bit (CONNID_BIT_VECTOR)
25  * - implement default hwmod SMS/SDRC flags?
26  * - move Linux-specific data ("non-ROM data") out
27  *
28  */
29 #ifndef __ARCH_ARM_PLAT_OMAP_INCLUDE_MACH_OMAP_HWMOD_H
30 #define __ARCH_ARM_PLAT_OMAP_INCLUDE_MACH_OMAP_HWMOD_H
32 #include <linux/kernel.h>
33 #include <linux/init.h>
34 #include <linux/list.h>
35 #include <linux/ioport.h>
36 #include <linux/spinlock.h>
38 struct omap_device;
40 extern struct sysc_regbits omap_hwmod_sysc_type1;
41 extern struct sysc_regbits omap_hwmod_sysc_type2;
42 extern struct sysc_regbits omap_hwmod_sysc_type3;
43 extern struct sysc_regbits omap34xx_sr_sysc_fields;
44 extern struct sysc_regbits omap36xx_sr_sysc_fields;
45 extern struct sysc_regbits omap3_sham_sysc_fields;
46 extern struct sysc_regbits omap3xxx_aes_sysc_fields;
47 extern struct sysc_regbits omap_hwmod_sysc_type_mcasp;
48 extern struct sysc_regbits omap_hwmod_sysc_type_usb_host_fs;
50 /*
51  * OCP SYSCONFIG bit shifts/masks TYPE1. These are for IPs compliant
52  * with the original PRCM protocol defined for OMAP2420
53  */
54 #define SYSC_TYPE1_MIDLEMODE_SHIFT      12
55 #define SYSC_TYPE1_MIDLEMODE_MASK       (0x3 << SYSC_TYPE1_MIDLEMODE_SHIFT)
56 #define SYSC_TYPE1_CLOCKACTIVITY_SHIFT  8
57 #define SYSC_TYPE1_CLOCKACTIVITY_MASK   (0x3 << SYSC_TYPE1_CLOCKACTIVITY_SHIFT)
58 #define SYSC_TYPE1_SIDLEMODE_SHIFT      3
59 #define SYSC_TYPE1_SIDLEMODE_MASK       (0x3 << SYSC_TYPE1_SIDLEMODE_SHIFT)
60 #define SYSC_TYPE1_ENAWAKEUP_SHIFT      2
61 #define SYSC_TYPE1_ENAWAKEUP_MASK       (1 << SYSC_TYPE1_ENAWAKEUP_SHIFT)
62 #define SYSC_TYPE1_SOFTRESET_SHIFT      1
63 #define SYSC_TYPE1_SOFTRESET_MASK       (1 << SYSC_TYPE1_SOFTRESET_SHIFT)
64 #define SYSC_TYPE1_AUTOIDLE_SHIFT       0
65 #define SYSC_TYPE1_AUTOIDLE_MASK        (1 << SYSC_TYPE1_AUTOIDLE_SHIFT)
67 /*
68  * OCP SYSCONFIG bit shifts/masks TYPE2. These are for IPs compliant
69  * with the new PRCM protocol defined for new OMAP4 IPs.
70  */
71 #define SYSC_TYPE2_SOFTRESET_SHIFT      0
72 #define SYSC_TYPE2_SOFTRESET_MASK       (1 << SYSC_TYPE2_SOFTRESET_SHIFT)
73 #define SYSC_TYPE2_SIDLEMODE_SHIFT      2
74 #define SYSC_TYPE2_SIDLEMODE_MASK       (0x3 << SYSC_TYPE2_SIDLEMODE_SHIFT)
75 #define SYSC_TYPE2_MIDLEMODE_SHIFT      4
76 #define SYSC_TYPE2_MIDLEMODE_MASK       (0x3 << SYSC_TYPE2_MIDLEMODE_SHIFT)
77 #define SYSC_TYPE2_DMADISABLE_SHIFT     16
78 #define SYSC_TYPE2_DMADISABLE_MASK      (0x1 << SYSC_TYPE2_DMADISABLE_SHIFT)
80 /*
81  * OCP SYSCONFIG bit shifts/masks TYPE3.
82  * This is applicable for some IPs present in AM33XX
83  */
84 #define SYSC_TYPE3_SIDLEMODE_SHIFT      0
85 #define SYSC_TYPE3_SIDLEMODE_MASK       (0x3 << SYSC_TYPE3_SIDLEMODE_SHIFT)
86 #define SYSC_TYPE3_MIDLEMODE_SHIFT      2
87 #define SYSC_TYPE3_MIDLEMODE_MASK       (0x3 << SYSC_TYPE3_MIDLEMODE_SHIFT)
89 /* OCP SYSSTATUS bit shifts/masks */
90 #define SYSS_RESETDONE_SHIFT            0
91 #define SYSS_RESETDONE_MASK             (1 << SYSS_RESETDONE_SHIFT)
93 /* Master standby/slave idle mode flags */
94 #define HWMOD_IDLEMODE_FORCE            (1 << 0)
95 #define HWMOD_IDLEMODE_NO               (1 << 1)
96 #define HWMOD_IDLEMODE_SMART            (1 << 2)
97 #define HWMOD_IDLEMODE_SMART_WKUP       (1 << 3)
99 /* modulemode control type (SW or HW) */
100 #define MODULEMODE_HWCTRL               1
101 #define MODULEMODE_SWCTRL               2
103 #define DEBUG_OMAP2UART1_FLAGS  0
104 #define DEBUG_OMAP2UART2_FLAGS  0
105 #define DEBUG_OMAP2UART3_FLAGS  0
106 #define DEBUG_OMAP3UART3_FLAGS  0
107 #define DEBUG_OMAP3UART4_FLAGS  0
108 #define DEBUG_OMAP4UART3_FLAGS  0
109 #define DEBUG_OMAP4UART4_FLAGS  0
110 #define DEBUG_TI81XXUART1_FLAGS 0
111 #define DEBUG_TI81XXUART2_FLAGS 0
112 #define DEBUG_TI81XXUART3_FLAGS 0
113 #define DEBUG_AM33XXUART1_FLAGS 0
115 #define DEBUG_OMAPUART_FLAGS    (HWMOD_INIT_NO_IDLE | HWMOD_INIT_NO_RESET)
117 #ifdef CONFIG_OMAP_GPMC_DEBUG
118 #define DEBUG_OMAP_GPMC_HWMOD_FLAGS     HWMOD_INIT_NO_RESET
119 #else
120 #define DEBUG_OMAP_GPMC_HWMOD_FLAGS     0
121 #endif
123 #if defined(CONFIG_DEBUG_OMAP2UART1)
124 #undef DEBUG_OMAP2UART1_FLAGS
125 #define DEBUG_OMAP2UART1_FLAGS DEBUG_OMAPUART_FLAGS
126 #elif defined(CONFIG_DEBUG_OMAP2UART2)
127 #undef DEBUG_OMAP2UART2_FLAGS
128 #define DEBUG_OMAP2UART2_FLAGS DEBUG_OMAPUART_FLAGS
129 #elif defined(CONFIG_DEBUG_OMAP2UART3)
130 #undef DEBUG_OMAP2UART3_FLAGS
131 #define DEBUG_OMAP2UART3_FLAGS DEBUG_OMAPUART_FLAGS
132 #elif defined(CONFIG_DEBUG_OMAP3UART3)
133 #undef DEBUG_OMAP3UART3_FLAGS
134 #define DEBUG_OMAP3UART3_FLAGS DEBUG_OMAPUART_FLAGS
135 #elif defined(CONFIG_DEBUG_OMAP3UART4)
136 #undef DEBUG_OMAP3UART4_FLAGS
137 #define DEBUG_OMAP3UART4_FLAGS DEBUG_OMAPUART_FLAGS
138 #elif defined(CONFIG_DEBUG_OMAP4UART3)
139 #undef DEBUG_OMAP4UART3_FLAGS
140 #define DEBUG_OMAP4UART3_FLAGS DEBUG_OMAPUART_FLAGS
141 #elif defined(CONFIG_DEBUG_OMAP4UART4)
142 #undef DEBUG_OMAP4UART4_FLAGS
143 #define DEBUG_OMAP4UART4_FLAGS DEBUG_OMAPUART_FLAGS
144 #elif defined(CONFIG_DEBUG_TI81XXUART1)
145 #undef DEBUG_TI81XXUART1_FLAGS
146 #define DEBUG_TI81XXUART1_FLAGS DEBUG_OMAPUART_FLAGS
147 #elif defined(CONFIG_DEBUG_TI81XXUART2)
148 #undef DEBUG_TI81XXUART2_FLAGS
149 #define DEBUG_TI81XXUART2_FLAGS DEBUG_OMAPUART_FLAGS
150 #elif defined(CONFIG_DEBUG_TI81XXUART3)
151 #undef DEBUG_TI81XXUART3_FLAGS
152 #define DEBUG_TI81XXUART3_FLAGS DEBUG_OMAPUART_FLAGS
153 #elif defined(CONFIG_DEBUG_AM33XXUART1)
154 #undef DEBUG_AM33XXUART1_FLAGS
155 #define DEBUG_AM33XXUART1_FLAGS DEBUG_OMAPUART_FLAGS
156 #endif
158 /**
159  * struct omap_hwmod_rst_info - IPs reset lines use by hwmod
160  * @name: name of the reset line (module local name)
161  * @rst_shift: Offset of the reset bit
162  * @st_shift: Offset of the reset status bit (OMAP2/3 only)
163  *
164  * @name should be something short, e.g., "cpu0" or "rst". It is defined
165  * locally to the hwmod.
166  */
167 struct omap_hwmod_rst_info {
168         const char      *name;
169         u8              rst_shift;
170         u8              st_shift;
171 };
173 /**
174  * struct omap_hwmod_opt_clk - optional clocks used by this hwmod
175  * @role: "sys", "32k", "tv", etc -- for use in clk_get()
176  * @clk: opt clock: OMAP clock name
177  * @_clk: pointer to the struct clk (filled in at runtime)
178  *
179  * The module's interface clock and main functional clock should not
180  * be added as optional clocks.
181  */
182 struct omap_hwmod_opt_clk {
183         const char      *role;
184         const char      *clk;
185         struct clk      *_clk;
186 };
189 /* omap_hwmod_omap2_firewall.flags bits */
190 #define OMAP_FIREWALL_L3                (1 << 0)
191 #define OMAP_FIREWALL_L4                (1 << 1)
193 /**
194  * struct omap_hwmod_omap2_firewall - OMAP2/3 device firewall data
195  * @l3_perm_bit: bit shift for L3_PM_*_PERMISSION_*
196  * @l4_fw_region: L4 firewall region ID
197  * @l4_prot_group: L4 protection group ID
198  * @flags: (see omap_hwmod_omap2_firewall.flags macros above)
199  */
200 struct omap_hwmod_omap2_firewall {
201         u8 l3_perm_bit;
202         u8 l4_fw_region;
203         u8 l4_prot_group;
204         u8 flags;
205 };
207 /*
208  * omap_hwmod_ocp_if.user bits: these indicate the initiators that use this
209  * interface to interact with the hwmod.  Used to add sleep dependencies
210  * when the module is enabled or disabled.
211  */
212 #define OCP_USER_MPU                    (1 << 0)
213 #define OCP_USER_SDMA                   (1 << 1)
214 #define OCP_USER_DSP                    (1 << 2)
215 #define OCP_USER_IVA                    (1 << 3)
217 /* omap_hwmod_ocp_if.flags bits */
218 #define OCPIF_SWSUP_IDLE                (1 << 0)
219 #define OCPIF_CAN_BURST                 (1 << 1)
221 /* omap_hwmod_ocp_if._int_flags possibilities */
222 #define _OCPIF_INT_FLAGS_REGISTERED     (1 << 0)
225 /**
226  * struct omap_hwmod_ocp_if - OCP interface data
227  * @master: struct omap_hwmod that initiates OCP transactions on this link
228  * @slave: struct omap_hwmod that responds to OCP transactions on this link
229  * @addr: address space associated with this link
230  * @clk: interface clock: OMAP clock name
231  * @_clk: pointer to the interface struct clk (filled in at runtime)
232  * @fw: interface firewall data
233  * @width: OCP data width
234  * @user: initiators using this interface (see OCP_USER_* macros above)
235  * @flags: OCP interface flags (see OCPIF_* macros above)
236  * @_int_flags: internal flags (see _OCPIF_INT_FLAGS* macros above)
237  *
238  * It may also be useful to add a tag_cnt field for OCP2.x devices.
239  *
240  * Parameter names beginning with an underscore are managed internally by
241  * the omap_hwmod code and should not be set during initialization.
242  */
243 struct omap_hwmod_ocp_if {
244         struct omap_hwmod               *master;
245         struct omap_hwmod               *slave;
246         struct omap_hwmod_addr_space    *addr;
247         const char                      *clk;
248         struct clk                      *_clk;
249         struct list_head                node;
250         union {
251                 struct omap_hwmod_omap2_firewall omap2;
252         }                               fw;
253         u8                              width;
254         u8                              user;
255         u8                              flags;
256         u8                              _int_flags;
257 };
260 /* Macros for use in struct omap_hwmod_sysconfig */
262 /* Flags for use in omap_hwmod_sysconfig.idlemodes */
263 #define MASTER_STANDBY_SHIFT    4
264 #define SLAVE_IDLE_SHIFT        0
265 #define SIDLE_FORCE             (HWMOD_IDLEMODE_FORCE << SLAVE_IDLE_SHIFT)
266 #define SIDLE_NO                (HWMOD_IDLEMODE_NO << SLAVE_IDLE_SHIFT)
267 #define SIDLE_SMART             (HWMOD_IDLEMODE_SMART << SLAVE_IDLE_SHIFT)
268 #define SIDLE_SMART_WKUP        (HWMOD_IDLEMODE_SMART_WKUP << SLAVE_IDLE_SHIFT)
269 #define MSTANDBY_FORCE          (HWMOD_IDLEMODE_FORCE << MASTER_STANDBY_SHIFT)
270 #define MSTANDBY_NO             (HWMOD_IDLEMODE_NO << MASTER_STANDBY_SHIFT)
271 #define MSTANDBY_SMART          (HWMOD_IDLEMODE_SMART << MASTER_STANDBY_SHIFT)
272 #define MSTANDBY_SMART_WKUP     (HWMOD_IDLEMODE_SMART_WKUP << MASTER_STANDBY_SHIFT)
274 /* omap_hwmod_sysconfig.sysc_flags capability flags */
275 #define SYSC_HAS_AUTOIDLE       (1 << 0)
276 #define SYSC_HAS_SOFTRESET      (1 << 1)
277 #define SYSC_HAS_ENAWAKEUP      (1 << 2)
278 #define SYSC_HAS_EMUFREE        (1 << 3)
279 #define SYSC_HAS_CLOCKACTIVITY  (1 << 4)
280 #define SYSC_HAS_SIDLEMODE      (1 << 5)
281 #define SYSC_HAS_MIDLEMODE      (1 << 6)
282 #define SYSS_HAS_RESET_STATUS   (1 << 7)
283 #define SYSC_NO_CACHE           (1 << 8)  /* XXX SW flag, belongs elsewhere */
284 #define SYSC_HAS_RESET_STATUS   (1 << 9)
285 #define SYSC_HAS_DMADISABLE     (1 << 10)
287 /* omap_hwmod_sysconfig.clockact flags */
288 #define CLOCKACT_TEST_BOTH      0x0
289 #define CLOCKACT_TEST_MAIN      0x1
290 #define CLOCKACT_TEST_ICLK      0x2
291 #define CLOCKACT_TEST_NONE      0x3
293 /**
294  * struct omap_hwmod_class_sysconfig - hwmod class OCP_SYS* data
295  * @rev_offs: IP block revision register offset (from module base addr)
296  * @sysc_offs: OCP_SYSCONFIG register offset (from module base addr)
297  * @syss_offs: OCP_SYSSTATUS register offset (from module base addr)
298  * @srst_udelay: Delay needed after doing a softreset in usecs
299  * @idlemodes: One or more of {SIDLE,MSTANDBY}_{OFF,FORCE,SMART}
300  * @sysc_flags: SYS{C,S}_HAS* flags indicating SYSCONFIG bits supported
301  * @clockact: the default value of the module CLOCKACTIVITY bits
302  *
303  * @clockact describes to the module which clocks are likely to be
304  * disabled when the PRCM issues its idle request to the module.  Some
305  * modules have separate clockdomains for the interface clock and main
306  * functional clock, and can check whether they should acknowledge the
307  * idle request based on the internal module functionality that has
308  * been associated with the clocks marked in @clockact.  This field is
309  * only used if HWMOD_SET_DEFAULT_CLOCKACT is set (see below)
310  *
311  * @sysc_fields: structure containing the offset positions of various bits in
312  * SYSCONFIG register. This can be populated using omap_hwmod_sysc_type1 or
313  * omap_hwmod_sysc_type2 defined in omap_hwmod_common_data.c depending on
314  * whether the device ip is compliant with the original PRCM protocol
315  * defined for OMAP2420 or the new PRCM protocol for new OMAP4 IPs.
316  * If the device follows a different scheme for the sysconfig register ,
317  * then this field has to be populated with the correct offset structure.
318  */
319 struct omap_hwmod_class_sysconfig {
320         s32 rev_offs;
321         s32 sysc_offs;
322         s32 syss_offs;
323         u16 sysc_flags;
324         struct sysc_regbits *sysc_fields;
325         u8 srst_udelay;
326         u8 idlemodes;
327 };
329 /**
330  * struct omap_hwmod_omap2_prcm - OMAP2/3-specific PRCM data
331  * @module_offs: PRCM submodule offset from the start of the PRM/CM
332  * @idlest_reg_id: IDLEST register ID (e.g., 3 for CM_IDLEST3)
333  * @idlest_idle_bit: register bit shift for CM_IDLEST slave idle bit
334  *
335  * @prcm_reg_id and @module_bit are specific to the AUTOIDLE, WKST,
336  * WKEN, GRPSEL registers.  In an ideal world, no extra information
337  * would be needed for IDLEST information, but alas, there are some
338  * exceptions, so @idlest_reg_id, @idlest_idle_bit, @idlest_stdby_bit
339  * are needed for the IDLEST registers (c.f. 2430 I2CHS, 3430 USBHOST)
340  */
341 struct omap_hwmod_omap2_prcm {
342         s16 module_offs;
343         u8 idlest_reg_id;
344         u8 idlest_idle_bit;
345 };
347 /*
348  * Possible values for struct omap_hwmod_omap4_prcm.flags
349  *
350  * HWMOD_OMAP4_NO_CONTEXT_LOSS_BIT: Some IP blocks don't have a PRCM
351  *     module-level context loss register associated with them; this
352  *     flag bit should be set in those cases
353  * HWMOD_OMAP4_ZERO_CLKCTRL_OFFSET: Some IP blocks have a valid CLKCTRL
354  *      offset of zero; this flag bit should be set in those cases to
355  *      distinguish from hwmods that have no clkctrl offset.
356  * HWMOD_OMAP4_CLKFWK_CLKCTR_CLOCK: Module clockctrl clock is managed
357  *      by the common clock framework and not hwmod.
358  */
359 #define HWMOD_OMAP4_NO_CONTEXT_LOSS_BIT         (1 << 0)
360 #define HWMOD_OMAP4_ZERO_CLKCTRL_OFFSET         (1 << 1)
361 #define HWMOD_OMAP4_CLKFWK_CLKCTR_CLOCK         (1 << 2)
363 /**
364  * struct omap_hwmod_omap4_prcm - OMAP4-specific PRCM data
365  * @clkctrl_offs: offset of the PRCM clock control register
366  * @rstctrl_offs: offset of the XXX_RSTCTRL register located in the PRM
367  * @context_offs: offset of the RM_*_CONTEXT register
368  * @lostcontext_mask: bitmask for selecting bits from RM_*_CONTEXT register
369  * @rstst_reg: (AM33XX only) address of the XXX_RSTST register in the PRM
370  * @submodule_wkdep_bit: bit shift of the WKDEP range
371  * @flags: PRCM register capabilities for this IP block
372  * @modulemode: allowable modulemodes
373  * @context_lost_counter: Count of module level context lost
374  *
375  * If @lostcontext_mask is not defined, context loss check code uses
376  * whole register without masking. @lostcontext_mask should only be
377  * defined in cases where @context_offs register is shared by two or
378  * more hwmods.
379  */
380 struct omap_hwmod_omap4_prcm {
381         u16             clkctrl_offs;
382         u16             rstctrl_offs;
383         u16             rstst_offs;
384         u16             context_offs;
385         u32             lostcontext_mask;
386         u8              submodule_wkdep_bit;
387         u8              modulemode;
388         u8              flags;
389         int             context_lost_counter;
390 };
393 /*
394  * omap_hwmod.flags definitions
395  *
396  * HWMOD_SWSUP_SIDLE: omap_hwmod code should manually bring module in and out
397  *     of idle, rather than relying on module smart-idle
398  * HWMOD_SWSUP_MSTANDBY: omap_hwmod code should manually bring module in and
399  *     out of standby, rather than relying on module smart-standby
400  * HWMOD_INIT_NO_RESET: don't reset this module at boot - important for
401  *     SDRAM controller, etc. XXX probably belongs outside the main hwmod file
402  *     XXX Should be HWMOD_SETUP_NO_RESET
403  * HWMOD_INIT_NO_IDLE: don't idle this module at boot - important for SDRAM
404  *     controller, etc. XXX probably belongs outside the main hwmod file
405  *     XXX Should be HWMOD_SETUP_NO_IDLE
406  * HWMOD_NO_OCP_AUTOIDLE: disable module autoidle (OCP_SYSCONFIG.AUTOIDLE)
407  *     when module is enabled, rather than the default, which is to
408  *     enable autoidle
409  * HWMOD_SET_DEFAULT_CLOCKACT: program CLOCKACTIVITY bits at startup
410  * HWMOD_NO_IDLEST: this module does not have idle status - this is the case
411  *     only for few initiator modules on OMAP2 & 3.
412  * HWMOD_CONTROL_OPT_CLKS_IN_RESET: Enable all optional clocks during reset.
413  *     This is needed for devices like DSS that require optional clocks enabled
414  *     in order to complete the reset. Optional clocks will be disabled
415  *     again after the reset.
416  * HWMOD_16BIT_REG: Module has 16bit registers
417  * HWMOD_EXT_OPT_MAIN_CLK: The only main functional clock source for
418  *     this IP block comes from an off-chip source and is not always
419  *     enabled.  This prevents the hwmod code from being able to
420  *     enable and reset the IP block early.  XXX Eventually it should
421  *     be possible to query the clock framework for this information.
422  * HWMOD_BLOCK_WFI: Some OMAP peripherals apparently don't work
423  *     correctly if the MPU is allowed to go idle while the
424  *     peripherals are active.  This is apparently true for the I2C on
425  *     OMAP2420, and also the EMAC on AM3517/3505.  It's unlikely that
426  *     this is really true -- we're probably not configuring something
427  *     correctly, or this is being abused to deal with some PM latency
428  *     issues -- but we're currently suffering from a shortage of
429  *     folks who are able to track these issues down properly.
430  * HWMOD_FORCE_MSTANDBY: Always keep MIDLEMODE bits cleared so that device
431  *     is kept in force-standby mode. Failing to do so causes PM problems
432  *     with musb on OMAP3630 at least. Note that musb has a dedicated register
433  *     to control MSTANDBY signal when MIDLEMODE is set to force-standby.
434  * HWMOD_SWSUP_SIDLE_ACT: omap_hwmod code should manually bring the module
435  *     out of idle, but rely on smart-idle to the put it back in idle,
436  *     so the wakeups are still functional (Only known case for now is UART)
437  * HWMOD_RECONFIG_IO_CHAIN: omap_hwmod code needs to reconfigure wake-up 
438  *     events by calling _reconfigure_io_chain() when a device is enabled
439  *     or idled.
440  * HWMOD_OPT_CLKS_NEEDED: The optional clocks are needed for the module to
441  *     operate and they need to be handled at the same time as the main_clk.
442  * HWMOD_NO_IDLE: Do not idle the hwmod at all. Useful to handle certain
443  *     IPs like CPSW on DRA7, where clocks to this module cannot be disabled.
444  * HWMOD_CLKDM_NOAUTO: Allows the hwmod's clockdomain to be prevented from
445  *     entering HW_AUTO while hwmod is active. This is needed to workaround
446  *     some modules which don't function correctly with HW_AUTO. For example,
447  *     DCAN on DRA7x SoC needs this to workaround errata i893.
448  */
449 #define HWMOD_SWSUP_SIDLE                       (1 << 0)
450 #define HWMOD_SWSUP_MSTANDBY                    (1 << 1)
451 #define HWMOD_INIT_NO_RESET                     (1 << 2)
452 #define HWMOD_INIT_NO_IDLE                      (1 << 3)
453 #define HWMOD_NO_OCP_AUTOIDLE                   (1 << 4)
454 #define HWMOD_SET_DEFAULT_CLOCKACT              (1 << 5)
455 #define HWMOD_NO_IDLEST                         (1 << 6)
456 #define HWMOD_CONTROL_OPT_CLKS_IN_RESET         (1 << 7)
457 #define HWMOD_16BIT_REG                         (1 << 8)
458 #define HWMOD_EXT_OPT_MAIN_CLK                  (1 << 9)
459 #define HWMOD_BLOCK_WFI                         (1 << 10)
460 #define HWMOD_FORCE_MSTANDBY                    (1 << 11)
461 #define HWMOD_SWSUP_SIDLE_ACT                   (1 << 12)
462 #define HWMOD_RECONFIG_IO_CHAIN                 (1 << 13)
463 #define HWMOD_OPT_CLKS_NEEDED                   (1 << 14)
464 #define HWMOD_NO_IDLE                           (1 << 15)
465 #define HWMOD_CLKDM_NOAUTO                      (1 << 16)
467 /*
468  * omap_hwmod._int_flags definitions
469  * These are for internal use only and are managed by the omap_hwmod code.
470  *
471  * _HWMOD_NO_MPU_PORT: no path exists for the MPU to write to this module
472  * _HWMOD_SYSCONFIG_LOADED: set when the OCP_SYSCONFIG value has been cached
473  * _HWMOD_SKIP_ENABLE: set if hwmod enabled during init (HWMOD_INIT_NO_IDLE) -
474  *     causes the first call to _enable() to only update the pinmux
475  */
476 #define _HWMOD_NO_MPU_PORT                      (1 << 0)
477 #define _HWMOD_SYSCONFIG_LOADED                 (1 << 1)
478 #define _HWMOD_SKIP_ENABLE                      (1 << 2)
480 /*
481  * omap_hwmod._state definitions
482  *
483  * INITIALIZED: reset (optionally), initialized, enabled, disabled
484  *              (optionally)
485  *
486  *
487  */
488 #define _HWMOD_STATE_UNKNOWN                    0
489 #define _HWMOD_STATE_REGISTERED                 1
490 #define _HWMOD_STATE_CLKS_INITED                2
491 #define _HWMOD_STATE_INITIALIZED                3
492 #define _HWMOD_STATE_ENABLED                    4
493 #define _HWMOD_STATE_IDLE                       5
494 #define _HWMOD_STATE_DISABLED                   6
496 /**
497  * struct omap_hwmod_class - the type of an IP block
498  * @name: name of the hwmod_class
499  * @sysc: device SYSCONFIG/SYSSTATUS register data
500  * @rev: revision of the IP class
501  * @pre_shutdown: ptr to fn to be executed immediately prior to device shutdown
502  * @reset: ptr to fn to be executed in place of the standard hwmod reset fn
503  * @enable_preprogram:  ptr to fn to be executed during device enable
504  * @lock: ptr to fn to be executed to lock IP registers
505  * @unlock: ptr to fn to be executed to unlock IP registers
506  *
507  * Represent the class of a OMAP hardware "modules" (e.g. timer,
508  * smartreflex, gpio, uart...)
509  *
510  * @pre_shutdown is a function that will be run immediately before
511  * hwmod clocks are disabled, etc.  It is intended for use for hwmods
512  * like the MPU watchdog, which cannot be disabled with the standard
513  * omap_hwmod_shutdown().  The function should return 0 upon success,
514  * or some negative error upon failure.  Returning an error will cause
515  * omap_hwmod_shutdown() to abort the device shutdown and return an
516  * error.
517  *
518  * If @reset is defined, then the function it points to will be
519  * executed in place of the standard hwmod _reset() code in
520  * mach-omap2/omap_hwmod.c.  This is needed for IP blocks which have
521  * unusual reset sequences - usually processor IP blocks like the IVA.
522  */
523 struct omap_hwmod_class {
524         const char                              *name;
525         struct omap_hwmod_class_sysconfig       *sysc;
526         u32                                     rev;
527         int                                     (*pre_shutdown)(struct omap_hwmod *oh);
528         int                                     (*reset)(struct omap_hwmod *oh);
529         int                                     (*enable_preprogram)(struct omap_hwmod *oh);
530         void                                    (*lock)(struct omap_hwmod *oh);
531         void                                    (*unlock)(struct omap_hwmod *oh);
532 };
534 /**
535  * struct omap_hwmod - integration data for OMAP hardware "modules" (IP blocks)
536  * @name: name of the hwmod
537  * @class: struct omap_hwmod_class * to the class of this hwmod
538  * @od: struct omap_device currently associated with this hwmod (internal use)
539  * @prcm: PRCM data pertaining to this hwmod
540  * @main_clk: main clock: OMAP clock name
541  * @_clk: pointer to the main struct clk (filled in at runtime)
542  * @opt_clks: other device clocks that drivers can request (0..*)
543  * @voltdm: pointer to voltage domain (filled in at runtime)
544  * @dev_attr: arbitrary device attributes that can be passed to the driver
545  * @_sysc_cache: internal-use hwmod flags
546  * @mpu_rt_idx: index of device address space for register target (for DT boot)
547  * @_mpu_rt_va: cached register target start address (internal use)
548  * @_mpu_port: cached MPU register target slave (internal use)
549  * @opt_clks_cnt: number of @opt_clks
550  * @master_cnt: number of @master entries
551  * @slaves_cnt: number of @slave entries
552  * @response_lat: device OCP response latency (in interface clock cycles)
553  * @_int_flags: internal-use hwmod flags
554  * @_state: internal-use hwmod state
555  * @_postsetup_state: internal-use state to leave the hwmod in after _setup()
556  * @flags: hwmod flags (documented below)
557  * @_lock: spinlock serializing operations on this hwmod
558  * @node: list node for hwmod list (internal use)
559  * @parent_hwmod: (temporary) a pointer to the hierarchical parent of this hwmod
560  *
561  * @main_clk refers to this module's "main clock," which for our
562  * purposes is defined as "the functional clock needed for register
563  * accesses to complete."  Modules may not have a main clock if the
564  * interface clock also serves as a main clock.
565  *
566  * Parameter names beginning with an underscore are managed internally by
567  * the omap_hwmod code and should not be set during initialization.
568  *
569  * @masters and @slaves are now deprecated.
570  *
571  * @parent_hwmod is temporary; there should be no need for it, as this
572  * information should already be expressed in the OCP interface
573  * structures.  @parent_hwmod is present as a workaround until we improve
574  * handling for hwmods with multiple parents (e.g., OMAP4+ DSS with
575  * multiple register targets across different interconnects).
576  */
577 struct omap_hwmod {
578         const char                      *name;
579         struct omap_hwmod_class         *class;
580         struct omap_device              *od;
581         struct omap_hwmod_rst_info      *rst_lines;
582         union {
583                 struct omap_hwmod_omap2_prcm omap2;
584                 struct omap_hwmod_omap4_prcm omap4;
585         }                               prcm;
586         const char                      *main_clk;
587         struct clk                      *_clk;
588         struct omap_hwmod_opt_clk       *opt_clks;
589         const char                      *clkdm_name;
590         struct clockdomain              *clkdm;
591         struct list_head                slave_ports; /* connect to *_TA */
592         void                            *dev_attr;
593         u32                             _sysc_cache;
594         void __iomem                    *_mpu_rt_va;
595         spinlock_t                      _lock;
596         struct lock_class_key           hwmod_key; /* unique lock class */
597         struct list_head                node;
598         struct omap_hwmod_ocp_if        *_mpu_port;
599         u32                             flags;
600         u8                              mpu_rt_idx;
601         u8                              response_lat;
602         u8                              rst_lines_cnt;
603         u8                              opt_clks_cnt;
604         u8                              slaves_cnt;
605         u8                              hwmods_cnt;
606         u8                              _int_flags;
607         u8                              _state;
608         u8                              _postsetup_state;
609         struct omap_hwmod               *parent_hwmod;
610 };
612 struct device_node;
614 struct omap_hwmod *omap_hwmod_lookup(const char *name);
615 int omap_hwmod_for_each(int (*fn)(struct omap_hwmod *oh, void *data),
616                         void *data);
618 int __init omap_hwmod_setup_one(const char *name);
619 int omap_hwmod_parse_module_range(struct omap_hwmod *oh,
620                                   struct device_node *np,
621                                   struct resource *res);
623 struct ti_sysc_module_data;
624 struct ti_sysc_cookie;
626 int omap_hwmod_init_module(struct device *dev,
627                            const struct ti_sysc_module_data *data,
628                            struct ti_sysc_cookie *cookie);
630 int omap_hwmod_enable(struct omap_hwmod *oh);
631 int omap_hwmod_idle(struct omap_hwmod *oh);
632 int omap_hwmod_shutdown(struct omap_hwmod *oh);
634 int omap_hwmod_assert_hardreset(struct omap_hwmod *oh, const char *name);
635 int omap_hwmod_deassert_hardreset(struct omap_hwmod *oh, const char *name);
637 void omap_hwmod_write(u32 v, struct omap_hwmod *oh, u16 reg_offs);
638 u32 omap_hwmod_read(struct omap_hwmod *oh, u16 reg_offs);
639 int omap_hwmod_softreset(struct omap_hwmod *oh);
641 int omap_hwmod_count_resources(struct omap_hwmod *oh, unsigned long flags);
642 int omap_hwmod_fill_resources(struct omap_hwmod *oh, struct resource *res);
643 int omap_hwmod_get_resource_byname(struct omap_hwmod *oh, unsigned int type,
644                                    const char *name, struct resource *res);
646 struct powerdomain *omap_hwmod_get_pwrdm(struct omap_hwmod *oh);
647 void __iomem *omap_hwmod_get_mpu_rt_va(struct omap_hwmod *oh);
649 int omap_hwmod_enable_wakeup(struct omap_hwmod *oh);
650 int omap_hwmod_disable_wakeup(struct omap_hwmod *oh);
652 int omap_hwmod_for_each_by_class(const char *classname,
653                                  int (*fn)(struct omap_hwmod *oh,
654                                            void *user),
655                                  void *user);
657 int omap_hwmod_set_postsetup_state(struct omap_hwmod *oh, u8 state);
658 int omap_hwmod_get_context_loss_count(struct omap_hwmod *oh);
660 extern void __init omap_hwmod_init(void);
662 const char *omap_hwmod_get_main_clk(struct omap_hwmod *oh);
664 /*
665  *
666  */
668 extern int omap_hwmod_aess_preprogram(struct omap_hwmod *oh);
669 void omap_hwmod_rtc_unlock(struct omap_hwmod *oh);
670 void omap_hwmod_rtc_lock(struct omap_hwmod *oh);
672 /*
673  * Chip variant-specific hwmod init routines - XXX should be converted
674  * to use initcalls once the initial boot ordering is straightened out
675  */
676 extern int omap2420_hwmod_init(void);
677 extern int omap2430_hwmod_init(void);
678 extern int omap3xxx_hwmod_init(void);
679 extern int omap44xx_hwmod_init(void);
680 extern int omap54xx_hwmod_init(void);
681 extern int am33xx_hwmod_init(void);
682 extern int dm814x_hwmod_init(void);
683 extern int dm816x_hwmod_init(void);
684 extern int dra7xx_hwmod_init(void);
685 int am43xx_hwmod_init(void);
687 extern int __init omap_hwmod_register_links(struct omap_hwmod_ocp_if **ois);
689 #endif