1 /*
2 * OMAP2 Power Management Routines
3 *
4 * Copyright (C) 2005 Texas Instruments, Inc.
5 * Copyright (C) 2006-2008 Nokia Corporation
6 *
7 * Written by:
8 * Richard Woodruff <r-woodruff2@ti.com>
9 * Tony Lindgren
10 * Juha Yrjola
11 * Amit Kucheria <amit.kucheria@nokia.com>
12 * Igor Stoppa <igor.stoppa@nokia.com>
13 *
14 * Based on pm.c for omap1
15 *
16 * This program is free software; you can redistribute it and/or modify
17 * it under the terms of the GNU General Public License version 2 as
18 * published by the Free Software Foundation.
19 */
21 #include <linux/suspend.h>
22 #include <linux/sched.h>
23 #include <linux/proc_fs.h>
24 #include <linux/interrupt.h>
25 #include <linux/sysfs.h>
26 #include <linux/module.h>
27 #include <linux/delay.h>
28 #include <linux/clk.h>
29 #include <linux/clk-provider.h>
30 #include <linux/irq.h>
31 #include <linux/time.h>
32 #include <linux/gpio.h>
33 #include <linux/platform_data/gpio-omap.h>
35 #include <asm/fncpy.h>
37 #include <asm/mach/time.h>
38 #include <asm/mach/irq.h>
39 #include <asm/mach-types.h>
40 #include <asm/system_misc.h>
42 #include <linux/omap-dma.h>
44 #include "soc.h"
45 #include "common.h"
46 #include "clock.h"
47 #include "prm2xxx.h"
48 #include "prm-regbits-24xx.h"
49 #include "cm2xxx.h"
50 #include "cm-regbits-24xx.h"
51 #include "sdrc.h"
52 #include "sram.h"
53 #include "pm.h"
54 #include "control.h"
55 #include "powerdomain.h"
56 #include "clockdomain.h"
58 static void (*omap2_sram_suspend)(u32 dllctrl, void __iomem *sdrc_dlla_ctrl,
59 void __iomem *sdrc_power);
61 static struct powerdomain *mpu_pwrdm, *core_pwrdm;
62 static struct clockdomain *dsp_clkdm, *mpu_clkdm, *wkup_clkdm, *gfx_clkdm;
64 static struct clk *osc_ck, *emul_ck;
66 static int omap2_enter_full_retention(void)
67 {
68 u32 l;
70 /* There is 1 reference hold for all children of the oscillator
71 * clock, the following will remove it. If no one else uses the
72 * oscillator itself it will be disabled if/when we enter retention
73 * mode.
74 */
75 clk_disable(osc_ck);
77 /* Clear old wake-up events */
78 /* REVISIT: These write to reserved bits? */
79 omap_prm_clear_mod_irqs(CORE_MOD, PM_WKST1, ~0);
80 omap_prm_clear_mod_irqs(CORE_MOD, OMAP24XX_PM_WKST2, ~0);
81 omap_prm_clear_mod_irqs(WKUP_MOD, PM_WKST, ~0);
83 pwrdm_set_next_pwrst(core_pwrdm, PWRDM_POWER_RET);
84 pwrdm_set_next_pwrst(mpu_pwrdm, PWRDM_POWER_RET);
86 /* Workaround to kill USB */
87 l = omap_ctrl_readl(OMAP2_CONTROL_DEVCONF0) | OMAP24XX_USBSTANDBYCTRL;
88 omap_ctrl_writel(l, OMAP2_CONTROL_DEVCONF0);
90 omap2_gpio_prepare_for_idle(0);
92 /* One last check for pending IRQs to avoid extra latency due
93 * to sleeping unnecessarily. */
94 if (omap_irq_pending())
95 goto no_sleep;
97 /* Jump to SRAM suspend code */
98 omap2_sram_suspend(sdrc_read_reg(SDRC_DLLA_CTRL),
99 OMAP_SDRC_REGADDR(SDRC_DLLA_CTRL),
100 OMAP_SDRC_REGADDR(SDRC_POWER));
102 no_sleep:
103 omap2_gpio_resume_after_idle();
105 clk_enable(osc_ck);
107 /* clear CORE wake-up events */
108 omap_prm_clear_mod_irqs(CORE_MOD, PM_WKST1, ~0);
109 omap_prm_clear_mod_irqs(CORE_MOD, OMAP24XX_PM_WKST2, ~0);
111 /* wakeup domain events - bit 1: GPT1, bit5 GPIO */
112 omap_prm_clear_mod_irqs(WKUP_MOD, PM_WKST, 0x4 | 0x1);
114 /* MPU domain wake events */
115 omap_prm_clear_mod_irqs(OCP_MOD, OMAP2_PRCM_IRQSTATUS_MPU_OFFSET, 0x1);
117 omap_prm_clear_mod_irqs(OCP_MOD, OMAP2_PRCM_IRQSTATUS_MPU_OFFSET, 0x20);
119 pwrdm_set_next_pwrst(mpu_pwrdm, PWRDM_POWER_ON);
120 pwrdm_set_next_pwrst(core_pwrdm, PWRDM_POWER_ON);
122 return 0;
123 }
125 static int sti_console_enabled;
127 static int omap2_allow_mpu_retention(void)
128 {
129 if (!omap2xxx_cm_mpu_retention_allowed())
130 return 0;
131 if (sti_console_enabled)
132 return 0;
134 return 1;
135 }
137 static void omap2_enter_mpu_retention(void)
138 {
139 const int zero = 0;
141 /* The peripherals seem not to be able to wake up the MPU when
142 * it is in retention mode. */
143 if (omap2_allow_mpu_retention()) {
144 /* REVISIT: These write to reserved bits? */
145 omap_prm_clear_mod_irqs(CORE_MOD, PM_WKST1, ~0);
146 omap_prm_clear_mod_irqs(CORE_MOD, OMAP24XX_PM_WKST2, ~0);
147 omap_prm_clear_mod_irqs(WKUP_MOD, PM_WKST, ~0);
149 /* Try to enter MPU retention */
150 pwrdm_set_next_pwrst(mpu_pwrdm, PWRDM_POWER_RET);
152 } else {
153 /* Block MPU retention */
154 pwrdm_set_next_pwrst(mpu_pwrdm, PWRDM_POWER_ON);
155 }
157 /* WFI */
158 asm("mcr p15, 0, %0, c7, c0, 4" : : "r" (zero) : "memory", "cc");
160 pwrdm_set_next_pwrst(mpu_pwrdm, PWRDM_POWER_ON);
161 }
163 static int omap2_can_sleep(void)
164 {
165 if (omap2xxx_cm_fclks_active())
166 return 0;
167 if (__clk_is_enabled(osc_ck))
168 return 0;
169 if (omap_dma_running())
170 return 0;
172 return 1;
173 }
175 static void omap2_pm_idle(void)
176 {
177 if (!omap2_can_sleep()) {
178 if (omap_irq_pending())
179 return;
180 omap2_enter_mpu_retention();
181 return;
182 }
184 if (omap_irq_pending())
185 return;
187 omap2_enter_full_retention();
188 }
190 static void __init prcm_setup_regs(void)
191 {
192 int i, num_mem_banks;
193 struct powerdomain *pwrdm;
195 /*
196 * Enable autoidle
197 * XXX This should be handled by hwmod code or PRCM init code
198 */
199 omap2_prm_write_mod_reg(OMAP24XX_AUTOIDLE_MASK, OCP_MOD,
200 OMAP2_PRCM_SYSCONFIG_OFFSET);
202 /*
203 * Set CORE powerdomain memory banks to retain their contents
204 * during RETENTION
205 */
206 num_mem_banks = pwrdm_get_mem_bank_count(core_pwrdm);
207 for (i = 0; i < num_mem_banks; i++)
208 pwrdm_set_mem_retst(core_pwrdm, i, PWRDM_POWER_RET);
210 pwrdm_set_logic_retst(core_pwrdm, PWRDM_POWER_RET);
212 pwrdm_set_logic_retst(mpu_pwrdm, PWRDM_POWER_RET);
214 /* Force-power down DSP, GFX powerdomains */
216 pwrdm = clkdm_get_pwrdm(dsp_clkdm);
217 pwrdm_set_next_pwrst(pwrdm, PWRDM_POWER_OFF);
219 pwrdm = clkdm_get_pwrdm(gfx_clkdm);
220 pwrdm_set_next_pwrst(pwrdm, PWRDM_POWER_OFF);
222 /* Enable hardware-supervised idle for all clkdms */
223 clkdm_for_each(omap_pm_clkdms_setup, NULL);
224 clkdm_add_wkdep(mpu_clkdm, wkup_clkdm);
226 omap_common_suspend_init(omap2_enter_full_retention);
228 /* REVISIT: Configure number of 32 kHz clock cycles for sys_clk
229 * stabilisation */
230 omap2_prm_write_mod_reg(15 << OMAP_SETUP_TIME_SHIFT, OMAP24XX_GR_MOD,
231 OMAP2_PRCM_CLKSSETUP_OFFSET);
233 /* Configure automatic voltage transition */
234 omap2_prm_write_mod_reg(2 << OMAP_SETUP_TIME_SHIFT, OMAP24XX_GR_MOD,
235 OMAP2_PRCM_VOLTSETUP_OFFSET);
236 omap2_prm_write_mod_reg(OMAP24XX_AUTO_EXTVOLT_MASK |
237 (0x1 << OMAP24XX_SETOFF_LEVEL_SHIFT) |
238 OMAP24XX_MEMRETCTRL_MASK |
239 (0x1 << OMAP24XX_SETRET_LEVEL_SHIFT) |
240 (0x0 << OMAP24XX_VOLT_LEVEL_SHIFT),
241 OMAP24XX_GR_MOD, OMAP2_PRCM_VOLTCTRL_OFFSET);
243 /* Enable wake-up events */
244 omap2_prm_write_mod_reg(OMAP24XX_EN_GPIOS_MASK | OMAP24XX_EN_GPT1_MASK,
245 WKUP_MOD, PM_WKEN);
247 /* Enable SYS_CLKEN control when all domains idle */
248 omap2_prm_set_mod_reg_bits(OMAP_AUTOEXTCLKMODE_MASK, OMAP24XX_GR_MOD,
249 OMAP2_PRCM_CLKSRC_CTRL_OFFSET);
250 }
252 int __init omap2_pm_init(void)
253 {
254 u32 l;
256 printk(KERN_INFO "Power Management for OMAP2 initializing\n");
257 l = omap2_prm_read_mod_reg(OCP_MOD, OMAP2_PRCM_REVISION_OFFSET);
258 printk(KERN_INFO "PRCM revision %d.%d\n", (l >> 4) & 0x0f, l & 0x0f);
260 /* Look up important powerdomains */
262 mpu_pwrdm = pwrdm_lookup("mpu_pwrdm");
263 if (!mpu_pwrdm)
264 pr_err("PM: mpu_pwrdm not found\n");
266 core_pwrdm = pwrdm_lookup("core_pwrdm");
267 if (!core_pwrdm)
268 pr_err("PM: core_pwrdm not found\n");
270 /* Look up important clockdomains */
272 mpu_clkdm = clkdm_lookup("mpu_clkdm");
273 if (!mpu_clkdm)
274 pr_err("PM: mpu_clkdm not found\n");
276 wkup_clkdm = clkdm_lookup("wkup_clkdm");
277 if (!wkup_clkdm)
278 pr_err("PM: wkup_clkdm not found\n");
280 dsp_clkdm = clkdm_lookup("dsp_clkdm");
281 if (!dsp_clkdm)
282 pr_err("PM: dsp_clkdm not found\n");
284 gfx_clkdm = clkdm_lookup("gfx_clkdm");
285 if (!gfx_clkdm)
286 pr_err("PM: gfx_clkdm not found\n");
289 osc_ck = clk_get(NULL, "osc_ck");
290 if (IS_ERR(osc_ck)) {
291 printk(KERN_ERR "could not get osc_ck\n");
292 return -ENODEV;
293 }
295 if (cpu_is_omap242x()) {
296 emul_ck = clk_get(NULL, "emul_ck");
297 if (IS_ERR(emul_ck)) {
298 printk(KERN_ERR "could not get emul_ck\n");
299 clk_put(osc_ck);
300 return -ENODEV;
301 }
302 }
304 prcm_setup_regs();
306 /*
307 * We copy the assembler sleep/wakeup routines to SRAM.
308 * These routines need to be in SRAM as that's the only
309 * memory the MPU can see when it wakes up after the entire
310 * chip enters idle.
311 */
312 omap2_sram_suspend = omap_sram_push(omap24xx_cpu_suspend,
313 omap24xx_cpu_suspend_sz);
315 arm_pm_idle = omap2_pm_idle;
317 return 0;
318 }