]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/hwspinlock.git/blob - arch/arm/mach-omap2/pm33xx-core.c
Merge tag 'libnvdimm-for-4.19_dax-memory-failure' of gitolite.kernel.org:pub/scm...
[rpmsg/hwspinlock.git] / arch / arm / mach-omap2 / pm33xx-core.c
1 // SPDX-License-Identifier: GPL-2.0
2 /*
3  * AM33XX Arch Power Management Routines
4  *
5  * Copyright (C) 2016-2018 Texas Instruments Incorporated - http://www.ti.com/
6  *      Dave Gerlach
7  */
9 #include <asm/smp_scu.h>
10 #include <asm/suspend.h>
11 #include <linux/errno.h>
12 #include <linux/platform_data/pm33xx.h>
14 #include "cm33xx.h"
15 #include "common.h"
16 #include "control.h"
17 #include "clockdomain.h"
18 #include "iomap.h"
19 #include "omap_hwmod.h"
20 #include "pm.h"
21 #include "powerdomain.h"
22 #include "prm33xx.h"
23 #include "soc.h"
24 #include "sram.h"
26 static struct powerdomain *cefuse_pwrdm, *gfx_pwrdm, *per_pwrdm, *mpu_pwrdm;
27 static struct clockdomain *gfx_l4ls_clkdm;
28 static void __iomem *scu_base;
29 static struct omap_hwmod *rtc_oh;
31 static int __init am43xx_map_scu(void)
32 {
33         scu_base = ioremap(scu_a9_get_base(), SZ_256);
35         if (!scu_base)
36                 return -ENOMEM;
38         return 0;
39 }
41 static int amx3_common_init(void)
42 {
43         gfx_pwrdm = pwrdm_lookup("gfx_pwrdm");
44         per_pwrdm = pwrdm_lookup("per_pwrdm");
45         mpu_pwrdm = pwrdm_lookup("mpu_pwrdm");
47         if ((!gfx_pwrdm) || (!per_pwrdm) || (!mpu_pwrdm))
48                 return -ENODEV;
50         (void)clkdm_for_each(omap_pm_clkdms_setup, NULL);
52         /* CEFUSE domain can be turned off post bootup */
53         cefuse_pwrdm = pwrdm_lookup("cefuse_pwrdm");
54         if (cefuse_pwrdm)
55                 omap_set_pwrdm_state(cefuse_pwrdm, PWRDM_POWER_OFF);
56         else
57                 pr_err("PM: Failed to get cefuse_pwrdm\n");
59         return 0;
60 }
62 static int am33xx_suspend_init(void)
63 {
64         int ret;
66         gfx_l4ls_clkdm = clkdm_lookup("gfx_l4ls_gfx_clkdm");
68         if (!gfx_l4ls_clkdm) {
69                 pr_err("PM: Cannot lookup gfx_l4ls_clkdm clockdomains\n");
70                 return -ENODEV;
71         }
73         ret = amx3_common_init();
75         return ret;
76 }
78 static int am43xx_suspend_init(void)
79 {
80         int ret = 0;
82         ret = am43xx_map_scu();
83         if (ret) {
84                 pr_err("PM: Could not ioremap SCU\n");
85                 return ret;
86         }
88         ret = amx3_common_init();
90         return ret;
91 }
93 static void amx3_pre_suspend_common(void)
94 {
95         omap_set_pwrdm_state(gfx_pwrdm, PWRDM_POWER_OFF);
96 }
98 static void amx3_post_suspend_common(void)
99 {
100         int status;
101         /*
102          * Because gfx_pwrdm is the only one under MPU control,
103          * comment on transition status
104          */
105         status = pwrdm_read_pwrst(gfx_pwrdm);
106         if (status != PWRDM_POWER_OFF)
107                 pr_err("PM: GFX domain did not transition: %x\n", status);
110 static int am33xx_suspend(unsigned int state, int (*fn)(unsigned long),
111                           unsigned long args)
113         int ret = 0;
115         amx3_pre_suspend_common();
116         ret = cpu_suspend(args, fn);
117         amx3_post_suspend_common();
119         /*
120          * BUG: GFX_L4LS clock domain needs to be woken up to
121          * ensure thet L4LS clock domain does not get stuck in
122          * transition. If that happens L3 module does not get
123          * disabled, thereby leading to PER power domain
124          * transition failing
125          */
127         clkdm_wakeup(gfx_l4ls_clkdm);
128         clkdm_sleep(gfx_l4ls_clkdm);
130         return ret;
133 static int am43xx_suspend(unsigned int state, int (*fn)(unsigned long),
134                           unsigned long args)
136         int ret = 0;
138         amx3_pre_suspend_common();
139         scu_power_mode(scu_base, SCU_PM_POWEROFF);
140         ret = cpu_suspend(args, fn);
141         scu_power_mode(scu_base, SCU_PM_NORMAL);
142         amx3_post_suspend_common();
144         return ret;
147 static struct am33xx_pm_sram_addr *amx3_get_sram_addrs(void)
149         if (soc_is_am33xx())
150                 return &am33xx_pm_sram;
151         else if (soc_is_am437x())
152                 return &am43xx_pm_sram;
153         else
154                 return NULL;
157 void __iomem *am43xx_get_rtc_base_addr(void)
159         rtc_oh = omap_hwmod_lookup("rtc");
161         return omap_hwmod_get_mpu_rt_va(rtc_oh);
164 static struct am33xx_pm_platform_data am33xx_ops = {
165         .init = am33xx_suspend_init,
166         .soc_suspend = am33xx_suspend,
167         .get_sram_addrs = amx3_get_sram_addrs,
168         .get_rtc_base_addr = am43xx_get_rtc_base_addr,
169 };
171 static struct am33xx_pm_platform_data am43xx_ops = {
172         .init = am43xx_suspend_init,
173         .soc_suspend = am43xx_suspend,
174         .get_sram_addrs = amx3_get_sram_addrs,
175         .get_rtc_base_addr = am43xx_get_rtc_base_addr,
176 };
178 static struct am33xx_pm_platform_data *am33xx_pm_get_pdata(void)
180         if (soc_is_am33xx())
181                 return &am33xx_ops;
182         else if (soc_is_am437x())
183                 return &am43xx_ops;
184         else
185                 return NULL;
188 int __init amx3_common_pm_init(void)
190         struct am33xx_pm_platform_data *pdata;
191         struct platform_device_info devinfo;
193         pdata = am33xx_pm_get_pdata();
195         memset(&devinfo, 0, sizeof(devinfo));
196         devinfo.name = "pm33xx";
197         devinfo.data = pdata;
198         devinfo.size_data = sizeof(*pdata);
199         devinfo.id = -1;
200         platform_device_register_full(&devinfo);
202         return 0;