1 /*
2 * OMAP3 Power Management Routines
3 *
4 * Copyright (C) 2006-2008 Nokia Corporation
5 * Tony Lindgren <tony@atomide.com>
6 * Jouni Hogander
7 *
8 * Copyright (C) 2007 Texas Instruments, Inc.
9 * Rajendra Nayak <rnayak@ti.com>
10 *
11 * Copyright (C) 2005 Texas Instruments, Inc.
12 * Richard Woodruff <r-woodruff2@ti.com>
13 *
14 * Based on pm.c for omap1
15 *
16 * This program is free software; you can redistribute it and/or modify
17 * it under the terms of the GNU General Public License version 2 as
18 * published by the Free Software Foundation.
19 */
21 #include <linux/pm.h>
22 #include <linux/suspend.h>
23 #include <linux/interrupt.h>
24 #include <linux/module.h>
25 #include <linux/list.h>
26 #include <linux/err.h>
27 #include <linux/gpio.h>
28 #include <linux/clk.h>
29 #include <linux/delay.h>
30 #include <linux/slab.h>
31 #include <linux/omap-dma.h>
32 #include <linux/omap-gpmc.h>
33 #include <linux/platform_data/gpio-omap.h>
35 #include <trace/events/power.h>
37 #include <asm/fncpy.h>
38 #include <asm/suspend.h>
39 #include <asm/system_misc.h>
41 #include "clockdomain.h"
42 #include "powerdomain.h"
43 #include "soc.h"
44 #include "common.h"
45 #include "cm3xxx.h"
46 #include "cm-regbits-34xx.h"
47 #include "prm-regbits-34xx.h"
48 #include "prm3xxx.h"
49 #include "pm.h"
50 #include "sdrc.h"
51 #include "omap-secure.h"
52 #include "sram.h"
53 #include "control.h"
54 #include "vc.h"
56 /* pm34xx errata defined in pm.h */
57 u16 pm34xx_errata;
59 struct power_state {
60 struct powerdomain *pwrdm;
61 u32 next_state;
62 #ifdef CONFIG_SUSPEND
63 u32 saved_state;
64 #endif
65 struct list_head node;
66 };
68 static LIST_HEAD(pwrst_list);
70 void (*omap3_do_wfi_sram)(void);
72 static struct powerdomain *mpu_pwrdm, *neon_pwrdm;
73 static struct powerdomain *core_pwrdm, *per_pwrdm;
75 static void omap3_core_save_context(void)
76 {
77 omap3_ctrl_save_padconf();
79 /*
80 * Force write last pad into memory, as this can fail in some
81 * cases according to errata 1.157, 1.185
82 */
83 omap_ctrl_writel(omap_ctrl_readl(OMAP343X_PADCONF_ETK_D14),
84 OMAP343X_CONTROL_MEM_WKUP + 0x2a0);
86 /* Save the Interrupt controller context */
87 omap_intc_save_context();
88 /* Save the GPMC context */
89 omap3_gpmc_save_context();
90 /* Save the system control module context, padconf already save above*/
91 omap3_control_save_context();
92 omap_dma_global_context_save();
93 }
95 static void omap3_core_restore_context(void)
96 {
97 /* Restore the control module context, padconf restored by h/w */
98 omap3_control_restore_context();
99 /* Restore the GPMC context */
100 omap3_gpmc_restore_context();
101 /* Restore the interrupt controller context */
102 omap_intc_restore_context();
103 omap_dma_global_context_restore();
104 }
106 /*
107 * FIXME: This function should be called before entering off-mode after
108 * OMAP3 secure services have been accessed. Currently it is only called
109 * once during boot sequence, but this works as we are not using secure
110 * services.
111 */
112 static void omap3_save_secure_ram_context(void)
113 {
114 u32 ret;
115 int mpu_next_state = pwrdm_read_next_pwrst(mpu_pwrdm);
117 if (omap_type() != OMAP2_DEVICE_TYPE_GP) {
118 /*
119 * MPU next state must be set to POWER_ON temporarily,
120 * otherwise the WFI executed inside the ROM code
121 * will hang the system.
122 */
123 pwrdm_set_next_pwrst(mpu_pwrdm, PWRDM_POWER_ON);
124 ret = omap3_save_secure_ram(omap3_secure_ram_storage,
125 OMAP3_SAVE_SECURE_RAM_SZ);
126 pwrdm_set_next_pwrst(mpu_pwrdm, mpu_next_state);
127 /* Following is for error tracking, it should not happen */
128 if (ret) {
129 pr_err("save_secure_sram() returns %08x\n", ret);
130 while (1)
131 ;
132 }
133 }
134 }
136 static irqreturn_t _prcm_int_handle_io(int irq, void *unused)
137 {
138 int c;
140 c = omap_prm_clear_mod_irqs(WKUP_MOD, 1, OMAP3430_ST_IO_MASK |
141 OMAP3430_ST_IO_CHAIN_MASK);
143 return c ? IRQ_HANDLED : IRQ_NONE;
144 }
146 static irqreturn_t _prcm_int_handle_wakeup(int irq, void *unused)
147 {
148 int c;
150 /*
151 * Clear all except ST_IO and ST_IO_CHAIN for wkup module,
152 * these are handled in a separate handler to avoid acking
153 * IO events before parsing in mux code
154 */
155 c = omap_prm_clear_mod_irqs(WKUP_MOD, 1, ~(OMAP3430_ST_IO_MASK |
156 OMAP3430_ST_IO_CHAIN_MASK));
157 c += omap_prm_clear_mod_irqs(CORE_MOD, 1, ~0);
158 c += omap_prm_clear_mod_irqs(OMAP3430_PER_MOD, 1, ~0);
159 if (omap_rev() > OMAP3430_REV_ES1_0) {
160 c += omap_prm_clear_mod_irqs(CORE_MOD, 3, ~0);
161 c += omap_prm_clear_mod_irqs(OMAP3430ES2_USBHOST_MOD, 1, ~0);
162 }
164 return c ? IRQ_HANDLED : IRQ_NONE;
165 }
167 static void omap34xx_save_context(u32 *save)
168 {
169 u32 val;
171 /* Read Auxiliary Control Register */
172 asm("mrc p15, 0, %0, c1, c0, 1" : "=r" (val));
173 *save++ = 1;
174 *save++ = val;
176 /* Read L2 AUX ctrl register */
177 asm("mrc p15, 1, %0, c9, c0, 2" : "=r" (val));
178 *save++ = 1;
179 *save++ = val;
180 }
182 static int omap34xx_do_sram_idle(unsigned long save_state)
183 {
184 omap34xx_cpu_suspend(save_state);
185 return 0;
186 }
188 void omap_sram_idle(void)
189 {
190 /* Variable to tell what needs to be saved and restored
191 * in omap_sram_idle*/
192 /* save_state = 0 => Nothing to save and restored */
193 /* save_state = 1 => Only L1 and logic lost */
194 /* save_state = 2 => Only L2 lost */
195 /* save_state = 3 => L1, L2 and logic lost */
196 int save_state = 0;
197 int mpu_next_state = PWRDM_POWER_ON;
198 int per_next_state = PWRDM_POWER_ON;
199 int core_next_state = PWRDM_POWER_ON;
200 int per_going_off;
201 u32 sdrc_pwr = 0;
203 mpu_next_state = pwrdm_read_next_pwrst(mpu_pwrdm);
204 switch (mpu_next_state) {
205 case PWRDM_POWER_ON:
206 case PWRDM_POWER_RET:
207 /* No need to save context */
208 save_state = 0;
209 break;
210 case PWRDM_POWER_OFF:
211 save_state = 3;
212 break;
213 default:
214 /* Invalid state */
215 pr_err("Invalid mpu state in sram_idle\n");
216 return;
217 }
219 /* NEON control */
220 if (pwrdm_read_pwrst(neon_pwrdm) == PWRDM_POWER_ON)
221 pwrdm_set_next_pwrst(neon_pwrdm, mpu_next_state);
223 /* Enable IO-PAD and IO-CHAIN wakeups */
224 per_next_state = pwrdm_read_next_pwrst(per_pwrdm);
225 core_next_state = pwrdm_read_next_pwrst(core_pwrdm);
227 pwrdm_pre_transition(NULL);
229 /* PER */
230 if (per_next_state < PWRDM_POWER_ON) {
231 per_going_off = (per_next_state == PWRDM_POWER_OFF) ? 1 : 0;
232 omap2_gpio_prepare_for_idle(per_going_off);
233 }
235 /* CORE */
236 if (core_next_state < PWRDM_POWER_ON) {
237 if (core_next_state == PWRDM_POWER_OFF) {
238 omap3_core_save_context();
239 omap3_cm_save_context();
240 }
241 }
243 /* Configure PMIC signaling for I2C4 or sys_off_mode */
244 omap3_vc_set_pmic_signaling(core_next_state);
246 omap3_intc_prepare_idle();
248 /*
249 * On EMU/HS devices ROM code restores a SRDC value
250 * from scratchpad which has automatic self refresh on timeout
251 * of AUTO_CNT = 1 enabled. This takes care of erratum ID i443.
252 * Hence store/restore the SDRC_POWER register here.
253 */
254 if (cpu_is_omap3430() && omap_rev() >= OMAP3430_REV_ES3_0 &&
255 (omap_type() == OMAP2_DEVICE_TYPE_EMU ||
256 omap_type() == OMAP2_DEVICE_TYPE_SEC) &&
257 core_next_state == PWRDM_POWER_OFF)
258 sdrc_pwr = sdrc_read_reg(SDRC_POWER);
260 /*
261 * omap3_arm_context is the location where some ARM context
262 * get saved. The rest is placed on the stack, and restored
263 * from there before resuming.
264 */
265 if (save_state)
266 omap34xx_save_context(omap3_arm_context);
267 if (save_state == 1 || save_state == 3)
268 cpu_suspend(save_state, omap34xx_do_sram_idle);
269 else
270 omap34xx_do_sram_idle(save_state);
272 /* Restore normal SDRC POWER settings */
273 if (cpu_is_omap3430() && omap_rev() >= OMAP3430_REV_ES3_0 &&
274 (omap_type() == OMAP2_DEVICE_TYPE_EMU ||
275 omap_type() == OMAP2_DEVICE_TYPE_SEC) &&
276 core_next_state == PWRDM_POWER_OFF)
277 sdrc_write_reg(sdrc_pwr, SDRC_POWER);
279 /* CORE */
280 if (core_next_state < PWRDM_POWER_ON &&
281 pwrdm_read_prev_pwrst(core_pwrdm) == PWRDM_POWER_OFF) {
282 omap3_core_restore_context();
283 omap3_cm_restore_context();
284 omap3_sram_restore_context();
285 omap2_sms_restore_context();
286 } else {
287 /*
288 * In off-mode resume path above, omap3_core_restore_context
289 * also handles the INTC autoidle restore done here so limit
290 * this to non-off mode resume paths so we don't do it twice.
291 */
292 omap3_intc_resume_idle();
293 }
295 pwrdm_post_transition(NULL);
297 /* PER */
298 if (per_next_state < PWRDM_POWER_ON)
299 omap2_gpio_resume_after_idle();
300 }
302 static void omap3_pm_idle(void)
303 {
304 if (omap_irq_pending())
305 return;
307 trace_cpu_idle_rcuidle(1, smp_processor_id());
309 omap_sram_idle();
311 trace_cpu_idle_rcuidle(PWR_EVENT_EXIT, smp_processor_id());
312 }
314 #ifdef CONFIG_SUSPEND
315 static int omap3_pm_suspend(void)
316 {
317 struct power_state *pwrst;
318 int state, ret = 0;
320 /* Read current next_pwrsts */
321 list_for_each_entry(pwrst, &pwrst_list, node)
322 pwrst->saved_state = pwrdm_read_next_pwrst(pwrst->pwrdm);
323 /* Set ones wanted by suspend */
324 list_for_each_entry(pwrst, &pwrst_list, node) {
325 if (omap_set_pwrdm_state(pwrst->pwrdm, pwrst->next_state))
326 goto restore;
327 if (pwrdm_clear_all_prev_pwrst(pwrst->pwrdm))
328 goto restore;
329 }
331 omap3_intc_suspend();
333 omap_sram_idle();
335 restore:
336 /* Restore next_pwrsts */
337 list_for_each_entry(pwrst, &pwrst_list, node) {
338 state = pwrdm_read_prev_pwrst(pwrst->pwrdm);
339 if (state > pwrst->next_state) {
340 pr_info("Powerdomain (%s) didn't enter target state %d\n",
341 pwrst->pwrdm->name, pwrst->next_state);
342 ret = -1;
343 }
344 omap_set_pwrdm_state(pwrst->pwrdm, pwrst->saved_state);
345 }
346 if (ret)
347 pr_err("Could not enter target state in pm_suspend\n");
348 else
349 pr_info("Successfully put all powerdomains to target state\n");
351 return ret;
352 }
353 #else
354 #define omap3_pm_suspend NULL
355 #endif /* CONFIG_SUSPEND */
357 static void __init prcm_setup_regs(void)
358 {
359 omap3_ctrl_init();
361 omap3_prm_init_pm(cpu_is_omap3630(), omap3_has_iva());
362 }
364 void omap3_pm_off_mode_enable(int enable)
365 {
366 struct power_state *pwrst;
367 u32 state;
369 if (enable)
370 state = PWRDM_POWER_OFF;
371 else
372 state = PWRDM_POWER_RET;
374 list_for_each_entry(pwrst, &pwrst_list, node) {
375 if (IS_PM34XX_ERRATUM(PM_SDRC_WAKEUP_ERRATUM_i583) &&
376 pwrst->pwrdm == core_pwrdm &&
377 state == PWRDM_POWER_OFF) {
378 pwrst->next_state = PWRDM_POWER_RET;
379 pr_warn("%s: Core OFF disabled due to errata i583\n",
380 __func__);
381 } else {
382 pwrst->next_state = state;
383 }
384 omap_set_pwrdm_state(pwrst->pwrdm, pwrst->next_state);
385 }
386 }
388 int omap3_pm_get_suspend_state(struct powerdomain *pwrdm)
389 {
390 struct power_state *pwrst;
392 list_for_each_entry(pwrst, &pwrst_list, node) {
393 if (pwrst->pwrdm == pwrdm)
394 return pwrst->next_state;
395 }
396 return -EINVAL;
397 }
399 int omap3_pm_set_suspend_state(struct powerdomain *pwrdm, int state)
400 {
401 struct power_state *pwrst;
403 list_for_each_entry(pwrst, &pwrst_list, node) {
404 if (pwrst->pwrdm == pwrdm) {
405 pwrst->next_state = state;
406 return 0;
407 }
408 }
409 return -EINVAL;
410 }
412 static int __init pwrdms_setup(struct powerdomain *pwrdm, void *unused)
413 {
414 struct power_state *pwrst;
416 if (!pwrdm->pwrsts)
417 return 0;
419 pwrst = kmalloc(sizeof(struct power_state), GFP_ATOMIC);
420 if (!pwrst)
421 return -ENOMEM;
422 pwrst->pwrdm = pwrdm;
423 pwrst->next_state = PWRDM_POWER_RET;
424 list_add(&pwrst->node, &pwrst_list);
426 if (pwrdm_has_hdwr_sar(pwrdm))
427 pwrdm_enable_hdwr_sar(pwrdm);
429 return omap_set_pwrdm_state(pwrst->pwrdm, pwrst->next_state);
430 }
432 /*
433 * Push functions to SRAM
434 *
435 * The minimum set of functions is pushed to SRAM for execution:
436 * - omap3_do_wfi for erratum i581 WA,
437 */
438 void omap_push_sram_idle(void)
439 {
440 omap3_do_wfi_sram = omap_sram_push(omap3_do_wfi, omap3_do_wfi_sz);
441 }
443 static void __init pm_errata_configure(void)
444 {
445 if (cpu_is_omap3630()) {
446 pm34xx_errata |= PM_RTA_ERRATUM_i608;
447 /* Enable the l2 cache toggling in sleep logic */
448 enable_omap3630_toggle_l2_on_restore();
449 if (omap_rev() < OMAP3630_REV_ES1_2)
450 pm34xx_errata |= (PM_SDRC_WAKEUP_ERRATUM_i583 |
451 PM_PER_MEMORIES_ERRATUM_i582);
452 } else if (cpu_is_omap34xx()) {
453 pm34xx_errata |= PM_PER_MEMORIES_ERRATUM_i582;
454 }
455 }
457 int __init omap3_pm_init(void)
458 {
459 struct power_state *pwrst, *tmp;
460 struct clockdomain *neon_clkdm, *mpu_clkdm, *per_clkdm, *wkup_clkdm;
461 int ret;
463 if (!omap3_has_io_chain_ctrl())
464 pr_warn("PM: no software I/O chain control; some wakeups may be lost\n");
466 pm_errata_configure();
468 /* XXX prcm_setup_regs needs to be before enabling hw
469 * supervised mode for powerdomains */
470 prcm_setup_regs();
472 ret = request_irq(omap_prcm_event_to_irq("wkup"),
473 _prcm_int_handle_wakeup, IRQF_NO_SUSPEND, "pm_wkup", NULL);
475 if (ret) {
476 pr_err("pm: Failed to request pm_wkup irq\n");
477 goto err1;
478 }
480 /* IO interrupt is shared with mux code */
481 ret = request_irq(omap_prcm_event_to_irq("io"),
482 _prcm_int_handle_io, IRQF_SHARED | IRQF_NO_SUSPEND, "pm_io",
483 omap3_pm_init);
485 if (ret) {
486 pr_err("pm: Failed to request pm_io irq\n");
487 goto err2;
488 }
490 ret = pwrdm_for_each(pwrdms_setup, NULL);
491 if (ret) {
492 pr_err("Failed to setup powerdomains\n");
493 goto err3;
494 }
496 (void) clkdm_for_each(omap_pm_clkdms_setup, NULL);
498 mpu_pwrdm = pwrdm_lookup("mpu_pwrdm");
499 if (mpu_pwrdm == NULL) {
500 pr_err("Failed to get mpu_pwrdm\n");
501 ret = -EINVAL;
502 goto err3;
503 }
505 neon_pwrdm = pwrdm_lookup("neon_pwrdm");
506 per_pwrdm = pwrdm_lookup("per_pwrdm");
507 core_pwrdm = pwrdm_lookup("core_pwrdm");
509 neon_clkdm = clkdm_lookup("neon_clkdm");
510 mpu_clkdm = clkdm_lookup("mpu_clkdm");
511 per_clkdm = clkdm_lookup("per_clkdm");
512 wkup_clkdm = clkdm_lookup("wkup_clkdm");
514 omap_common_suspend_init(omap3_pm_suspend);
516 arm_pm_idle = omap3_pm_idle;
517 omap3_idle_init();
519 /*
520 * RTA is disabled during initialization as per erratum i608
521 * it is safer to disable RTA by the bootloader, but we would like
522 * to be doubly sure here and prevent any mishaps.
523 */
524 if (IS_PM34XX_ERRATUM(PM_RTA_ERRATUM_i608))
525 omap3630_ctrl_disable_rta();
527 /*
528 * The UART3/4 FIFO and the sidetone memory in McBSP2/3 are
529 * not correctly reset when the PER powerdomain comes back
530 * from OFF or OSWR when the CORE powerdomain is kept active.
531 * See OMAP36xx Erratum i582 "PER Domain reset issue after
532 * Domain-OFF/OSWR Wakeup". This wakeup dependency is not a
533 * complete workaround. The kernel must also prevent the PER
534 * powerdomain from going to OSWR/OFF while the CORE
535 * powerdomain is not going to OSWR/OFF. And if PER last
536 * power state was off while CORE last power state was ON, the
537 * UART3/4 and McBSP2/3 SIDETONE devices need to run a
538 * self-test using their loopback tests; if that fails, those
539 * devices are unusable until the PER/CORE can complete a transition
540 * from ON to OSWR/OFF and then back to ON.
541 *
542 * XXX Technically this workaround is only needed if off-mode
543 * or OSWR is enabled.
544 */
545 if (IS_PM34XX_ERRATUM(PM_PER_MEMORIES_ERRATUM_i582))
546 clkdm_add_wkdep(per_clkdm, wkup_clkdm);
548 clkdm_add_wkdep(neon_clkdm, mpu_clkdm);
549 if (omap_type() != OMAP2_DEVICE_TYPE_GP) {
550 omap3_secure_ram_storage =
551 kmalloc(OMAP3_SAVE_SECURE_RAM_SZ, GFP_KERNEL);
552 if (!omap3_secure_ram_storage)
553 pr_err("Memory allocation failed when allocating for secure sram context\n");
555 local_irq_disable();
557 omap_dma_global_context_save();
558 omap3_save_secure_ram_context();
559 omap_dma_global_context_restore();
561 local_irq_enable();
562 }
564 omap3_save_scratchpad_contents();
565 return ret;
567 err3:
568 list_for_each_entry_safe(pwrst, tmp, &pwrst_list, node) {
569 list_del(&pwrst->node);
570 kfree(pwrst);
571 }
572 free_irq(omap_prcm_event_to_irq("io"), omap3_pm_init);
573 err2:
574 free_irq(omap_prcm_event_to_irq("wkup"), NULL);
575 err1:
576 return ret;
577 }