1 /*
2 * OMAP2/3 PRM module functions
3 *
4 * Copyright (C) 2010-2011 Texas Instruments, Inc.
5 * Copyright (C) 2010 Nokia Corporation
6 * BenoƮt Cousson
7 * Paul Walmsley
8 *
9 * This program is free software; you can redistribute it and/or modify
10 * it under the terms of the GNU General Public License version 2 as
11 * published by the Free Software Foundation.
12 */
14 #include <linux/kernel.h>
15 #include <linux/errno.h>
16 #include <linux/err.h>
17 #include <linux/io.h>
19 #include "powerdomain.h"
20 #include "prm2xxx_3xxx.h"
21 #include "prm-regbits-24xx.h"
22 #include "clockdomain.h"
24 /**
25 * omap2_prm_is_hardreset_asserted - read the HW reset line state of
26 * submodules contained in the hwmod module
27 * @shift: register bit shift corresponding to the reset line to check
28 * @part: PRM partition, ignored for OMAP2
29 * @prm_mod: PRM submodule base (e.g. CORE_MOD)
30 * @offset: register offset, ignored for OMAP2
31 *
32 * Returns 1 if the (sub)module hardreset line is currently asserted,
33 * 0 if the (sub)module hardreset line is not currently asserted, or
34 * -EINVAL if called while running on a non-OMAP2/3 chip.
35 */
36 int omap2_prm_is_hardreset_asserted(u8 shift, u8 part, s16 prm_mod, u16 offset)
37 {
38 return omap2_prm_read_mod_bits_shift(prm_mod, OMAP2_RM_RSTCTRL,
39 (1 << shift));
40 }
42 /**
43 * omap2_prm_assert_hardreset - assert the HW reset line of a submodule
44 * @shift: register bit shift corresponding to the reset line to assert
45 * @part: PRM partition, ignored for OMAP2
46 * @prm_mod: PRM submodule base (e.g. CORE_MOD)
47 * @offset: register offset, ignored for OMAP2
48 *
49 * Some IPs like dsp or iva contain processors that require an HW
50 * reset line to be asserted / deasserted in order to fully enable the
51 * IP. These modules may have multiple hard-reset lines that reset
52 * different 'submodules' inside the IP block. This function will
53 * place the submodule into reset. Returns 0 upon success or -EINVAL
54 * upon an argument error.
55 */
56 int omap2_prm_assert_hardreset(u8 shift, u8 part, s16 prm_mod, u16 offset)
57 {
58 u32 mask;
60 mask = 1 << shift;
61 omap2_prm_rmw_mod_reg_bits(mask, mask, prm_mod, OMAP2_RM_RSTCTRL);
63 return 0;
64 }
66 /**
67 * omap2_prm_deassert_hardreset - deassert a submodule hardreset line and wait
68 * @prm_mod: PRM submodule base (e.g. CORE_MOD)
69 * @rst_shift: register bit shift corresponding to the reset line to deassert
70 * @st_shift: register bit shift for the status of the deasserted submodule
71 * @part: PRM partition, not used for OMAP2
72 * @prm_mod: PRM submodule base (e.g. CORE_MOD)
73 * @rst_offset: reset register offset, not used for OMAP2
74 * @st_offset: reset status register offset, not used for OMAP2
75 *
76 * Some IPs like dsp or iva contain processors that require an HW
77 * reset line to be asserted / deasserted in order to fully enable the
78 * IP. These modules may have multiple hard-reset lines that reset
79 * different 'submodules' inside the IP block. This function will
80 * take the submodule out of reset and wait until the PRCM indicates
81 * that the reset has completed before returning. Returns 0 upon success or
82 * -EINVAL upon an argument error, -EEXIST if the submodule was already out
83 * of reset, or -EBUSY if the submodule did not exit reset promptly.
84 */
85 int omap2_prm_deassert_hardreset(u8 rst_shift, u8 st_shift, u8 part,
86 s16 prm_mod, u16 rst_offset, u16 st_offset)
87 {
88 u32 rst, st;
89 int c;
91 rst = 1 << rst_shift;
92 st = 1 << st_shift;
94 /* Check the current status to avoid de-asserting the line twice */
95 if (omap2_prm_read_mod_bits_shift(prm_mod, OMAP2_RM_RSTCTRL, rst) == 0)
96 return -EEXIST;
98 /* Clear the reset status by writing 1 to the status bit */
99 omap2_prm_rmw_mod_reg_bits(0xffffffff, st, prm_mod, OMAP2_RM_RSTST);
100 /* de-assert the reset control line */
101 omap2_prm_rmw_mod_reg_bits(rst, 0, prm_mod, OMAP2_RM_RSTCTRL);
102 /* wait the status to be set */
103 omap_test_timeout(omap2_prm_read_mod_bits_shift(prm_mod, OMAP2_RM_RSTST,
104 st),
105 MAX_MODULE_HARDRESET_WAIT, c);
107 return (c == MAX_MODULE_HARDRESET_WAIT) ? -EBUSY : 0;
108 }
111 /* Powerdomain low-level functions */
113 /* Common functions across OMAP2 and OMAP3 */
114 int omap2_pwrdm_set_mem_onst(struct powerdomain *pwrdm, u8 bank,
115 u8 pwrst)
116 {
117 u32 m;
119 m = omap2_pwrdm_get_mem_bank_onstate_mask(bank);
121 omap2_prm_rmw_mod_reg_bits(m, (pwrst << __ffs(m)), pwrdm->prcm_offs,
122 OMAP2_PM_PWSTCTRL);
124 return 0;
125 }
127 int omap2_pwrdm_set_mem_retst(struct powerdomain *pwrdm, u8 bank,
128 u8 pwrst)
129 {
130 u32 m;
132 m = omap2_pwrdm_get_mem_bank_retst_mask(bank);
134 omap2_prm_rmw_mod_reg_bits(m, (pwrst << __ffs(m)), pwrdm->prcm_offs,
135 OMAP2_PM_PWSTCTRL);
137 return 0;
138 }
140 int omap2_pwrdm_read_mem_pwrst(struct powerdomain *pwrdm, u8 bank)
141 {
142 u32 m;
144 m = omap2_pwrdm_get_mem_bank_stst_mask(bank);
146 return omap2_prm_read_mod_bits_shift(pwrdm->prcm_offs, OMAP2_PM_PWSTST,
147 m);
148 }
150 int omap2_pwrdm_read_mem_retst(struct powerdomain *pwrdm, u8 bank)
151 {
152 u32 m;
154 m = omap2_pwrdm_get_mem_bank_retst_mask(bank);
156 return omap2_prm_read_mod_bits_shift(pwrdm->prcm_offs,
157 OMAP2_PM_PWSTCTRL, m);
158 }
160 int omap2_pwrdm_set_logic_retst(struct powerdomain *pwrdm, u8 pwrst)
161 {
162 u32 v;
164 v = pwrst << __ffs(OMAP_LOGICRETSTATE_MASK);
165 omap2_prm_rmw_mod_reg_bits(OMAP_LOGICRETSTATE_MASK, v, pwrdm->prcm_offs,
166 OMAP2_PM_PWSTCTRL);
168 return 0;
169 }
171 int omap2_pwrdm_wait_transition(struct powerdomain *pwrdm)
172 {
173 u32 c = 0;
175 /*
176 * REVISIT: pwrdm_wait_transition() may be better implemented
177 * via a callback and a periodic timer check -- how long do we expect
178 * powerdomain transitions to take?
179 */
181 /* XXX Is this udelay() value meaningful? */
182 while ((omap2_prm_read_mod_reg(pwrdm->prcm_offs, OMAP2_PM_PWSTST) &
183 OMAP_INTRANSITION_MASK) &&
184 (c++ < PWRDM_TRANSITION_BAILOUT))
185 udelay(1);
187 if (c > PWRDM_TRANSITION_BAILOUT) {
188 pr_err("powerdomain: %s: waited too long to complete transition\n",
189 pwrdm->name);
190 return -EAGAIN;
191 }
193 pr_debug("powerdomain: completed transition in %d loops\n", c);
195 return 0;
196 }
198 int omap2_clkdm_add_wkdep(struct clockdomain *clkdm1,
199 struct clockdomain *clkdm2)
200 {
201 omap2_prm_set_mod_reg_bits((1 << clkdm2->dep_bit),
202 clkdm1->pwrdm.ptr->prcm_offs, PM_WKDEP);
203 return 0;
204 }
206 int omap2_clkdm_del_wkdep(struct clockdomain *clkdm1,
207 struct clockdomain *clkdm2)
208 {
209 omap2_prm_clear_mod_reg_bits((1 << clkdm2->dep_bit),
210 clkdm1->pwrdm.ptr->prcm_offs, PM_WKDEP);
211 return 0;
212 }
214 int omap2_clkdm_read_wkdep(struct clockdomain *clkdm1,
215 struct clockdomain *clkdm2)
216 {
217 return omap2_prm_read_mod_bits_shift(clkdm1->pwrdm.ptr->prcm_offs,
218 PM_WKDEP, (1 << clkdm2->dep_bit));
219 }
221 /* XXX Caller must hold the clkdm's powerdomain lock */
222 int omap2_clkdm_clear_all_wkdeps(struct clockdomain *clkdm)
223 {
224 struct clkdm_dep *cd;
225 u32 mask = 0;
227 for (cd = clkdm->wkdep_srcs; cd && cd->clkdm_name; cd++) {
228 if (!cd->clkdm)
229 continue; /* only happens if data is erroneous */
231 /* PRM accesses are slow, so minimize them */
232 mask |= 1 << cd->clkdm->dep_bit;
233 cd->wkdep_usecount = 0;
234 }
236 omap2_prm_clear_mod_reg_bits(mask, clkdm->pwrdm.ptr->prcm_offs,
237 PM_WKDEP);
238 return 0;
239 }