]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/hwspinlock.git/blob - arch/arm/mach-omap2/scrm44xx.h
ARM: OMAP2+: pm33xx-core: Add cpuidle_ops for am335x/am437x
[rpmsg/hwspinlock.git] / arch / arm / mach-omap2 / scrm44xx.h
1 /*
2  * OMAP44xx SCRM registers and bitfields
3  *
4  * Copyright (C) 2010 Texas Instruments, Inc.
5  *
6  * Benoit Cousson (b-cousson@ti.com)
7  *
8  * This file is automatically generated from the OMAP hardware databases.
9  * We respectfully ask that any modifications to this file be coordinated
10  * with the public linux-omap@vger.kernel.org mailing list and the
11  * authors above to ensure that the autogeneration scripts are kept
12  * up-to-date with the file contents.
13  *
14  * This program is free software; you can redistribute it and/or modify
15  * it under the terms of the GNU General Public License version 2 as
16  * published by the Free Software Foundation.
17  */
19 #ifndef __ARCH_ARM_MACH_OMAP2_SCRM_44XX_H
20 #define __ARCH_ARM_MACH_OMAP2_SCRM_44XX_H
22 #define OMAP4_SCRM_BASE                         0x4a30a000
24 #define OMAP44XX_SCRM_REGADDR(reg)      \
25                 OMAP2_L4_IO_ADDRESS(OMAP4_SCRM_BASE + (reg))
27 /* Registers offset */
28 #define OMAP4_SCRM_REVISION_SCRM_OFFSET         0x0000
29 #define OMAP4_SCRM_REVISION_SCRM                OMAP44XX_SCRM_REGADDR(0x0000)
30 #define OMAP4_SCRM_CLKSETUPTIME_OFFSET          0x0100
31 #define OMAP4_SCRM_CLKSETUPTIME                 OMAP44XX_SCRM_REGADDR(0x0100)
32 #define OMAP4_SCRM_PMICSETUPTIME_OFFSET         0x0104
33 #define OMAP4_SCRM_PMICSETUPTIME                OMAP44XX_SCRM_REGADDR(0x0104)
34 #define OMAP4_SCRM_ALTCLKSRC_OFFSET             0x0110
35 #define OMAP4_SCRM_ALTCLKSRC                    OMAP44XX_SCRM_REGADDR(0x0110)
36 #define OMAP4_SCRM_MODEMCLKM_OFFSET             0x0118
37 #define OMAP4_SCRM_MODEMCLKM                    OMAP44XX_SCRM_REGADDR(0x0118)
38 #define OMAP4_SCRM_D2DCLKM_OFFSET               0x011c
39 #define OMAP4_SCRM_D2DCLKM                      OMAP44XX_SCRM_REGADDR(0x011c)
40 #define OMAP4_SCRM_EXTCLKREQ_OFFSET             0x0200
41 #define OMAP4_SCRM_EXTCLKREQ                    OMAP44XX_SCRM_REGADDR(0x0200)
42 #define OMAP4_SCRM_ACCCLKREQ_OFFSET             0x0204
43 #define OMAP4_SCRM_ACCCLKREQ                    OMAP44XX_SCRM_REGADDR(0x0204)
44 #define OMAP4_SCRM_PWRREQ_OFFSET                0x0208
45 #define OMAP4_SCRM_PWRREQ                       OMAP44XX_SCRM_REGADDR(0x0208)
46 #define OMAP4_SCRM_AUXCLKREQ0_OFFSET            0x0210
47 #define OMAP4_SCRM_AUXCLKREQ0                   OMAP44XX_SCRM_REGADDR(0x0210)
48 #define OMAP4_SCRM_AUXCLKREQ1_OFFSET            0x0214
49 #define OMAP4_SCRM_AUXCLKREQ1                   OMAP44XX_SCRM_REGADDR(0x0214)
50 #define OMAP4_SCRM_AUXCLKREQ2_OFFSET            0x0218
51 #define OMAP4_SCRM_AUXCLKREQ2                   OMAP44XX_SCRM_REGADDR(0x0218)
52 #define OMAP4_SCRM_AUXCLKREQ3_OFFSET            0x021c
53 #define OMAP4_SCRM_AUXCLKREQ3                   OMAP44XX_SCRM_REGADDR(0x021c)
54 #define OMAP4_SCRM_AUXCLKREQ4_OFFSET            0x0220
55 #define OMAP4_SCRM_AUXCLKREQ4                   OMAP44XX_SCRM_REGADDR(0x0220)
56 #define OMAP4_SCRM_AUXCLKREQ5_OFFSET            0x0224
57 #define OMAP4_SCRM_AUXCLKREQ5                   OMAP44XX_SCRM_REGADDR(0x0224)
58 #define OMAP4_SCRM_D2DCLKREQ_OFFSET             0x0234
59 #define OMAP4_SCRM_D2DCLKREQ                    OMAP44XX_SCRM_REGADDR(0x0234)
60 #define OMAP4_SCRM_AUXCLK0_OFFSET               0x0310
61 #define OMAP4_SCRM_AUXCLK0                      OMAP44XX_SCRM_REGADDR(0x0310)
62 #define OMAP4_SCRM_AUXCLK1_OFFSET               0x0314
63 #define OMAP4_SCRM_AUXCLK1                      OMAP44XX_SCRM_REGADDR(0x0314)
64 #define OMAP4_SCRM_AUXCLK2_OFFSET               0x0318
65 #define OMAP4_SCRM_AUXCLK2                      OMAP44XX_SCRM_REGADDR(0x0318)
66 #define OMAP4_SCRM_AUXCLK3_OFFSET               0x031c
67 #define OMAP4_SCRM_AUXCLK3                      OMAP44XX_SCRM_REGADDR(0x031c)
68 #define OMAP4_SCRM_AUXCLK4_OFFSET               0x0320
69 #define OMAP4_SCRM_AUXCLK4                      OMAP44XX_SCRM_REGADDR(0x0320)
70 #define OMAP4_SCRM_AUXCLK5_OFFSET               0x0324
71 #define OMAP4_SCRM_AUXCLK5                      OMAP44XX_SCRM_REGADDR(0x0324)
72 #define OMAP4_SCRM_RSTTIME_OFFSET               0x0400
73 #define OMAP4_SCRM_RSTTIME                      OMAP44XX_SCRM_REGADDR(0x0400)
74 #define OMAP4_SCRM_MODEMRSTCTRL_OFFSET          0x0418
75 #define OMAP4_SCRM_MODEMRSTCTRL                 OMAP44XX_SCRM_REGADDR(0x0418)
76 #define OMAP4_SCRM_D2DRSTCTRL_OFFSET            0x041c
77 #define OMAP4_SCRM_D2DRSTCTRL                   OMAP44XX_SCRM_REGADDR(0x041c)
78 #define OMAP4_SCRM_EXTPWRONRSTCTRL_OFFSET       0x0420
79 #define OMAP4_SCRM_EXTPWRONRSTCTRL              OMAP44XX_SCRM_REGADDR(0x0420)
80 #define OMAP4_SCRM_EXTWARMRSTST_OFFSET          0x0510
81 #define OMAP4_SCRM_EXTWARMRSTST                 OMAP44XX_SCRM_REGADDR(0x0510)
82 #define OMAP4_SCRM_APEWARMRSTST_OFFSET          0x0514
83 #define OMAP4_SCRM_APEWARMRSTST                 OMAP44XX_SCRM_REGADDR(0x0514)
84 #define OMAP4_SCRM_MODEMWARMRSTST_OFFSET        0x0518
85 #define OMAP4_SCRM_MODEMWARMRSTST               OMAP44XX_SCRM_REGADDR(0x0518)
86 #define OMAP4_SCRM_D2DWARMRSTST_OFFSET          0x051c
87 #define OMAP4_SCRM_D2DWARMRSTST                 OMAP44XX_SCRM_REGADDR(0x051c)
89 /* Registers shifts and masks */
91 /* REVISION_SCRM */
92 #define OMAP4_REV_SHIFT                         0
93 #define OMAP4_REV_MASK                          (0xff << 0)
95 /* CLKSETUPTIME */
96 #define OMAP4_DOWNTIME_SHIFT                    16
97 #define OMAP4_DOWNTIME_MASK                     (0x3f << 16)
98 #define OMAP4_SETUPTIME_SHIFT                   0
99 #define OMAP4_SETUPTIME_MASK                    (0xfff << 0)
101 /* PMICSETUPTIME */
102 #define OMAP4_WAKEUPTIME_SHIFT                  16
103 #define OMAP4_WAKEUPTIME_MASK                   (0x3f << 16)
104 #define OMAP4_SLEEPTIME_SHIFT                   0
105 #define OMAP4_SLEEPTIME_MASK                    (0x3f << 0)
107 /* ALTCLKSRC */
108 #define OMAP4_ENABLE_EXT_SHIFT                  3
109 #define OMAP4_ENABLE_EXT_MASK                   (1 << 3)
110 #define OMAP4_ENABLE_INT_SHIFT                  2
111 #define OMAP4_ENABLE_INT_MASK                   (1 << 2)
112 #define OMAP4_ALTCLKSRC_MODE_SHIFT              0
113 #define OMAP4_ALTCLKSRC_MODE_MASK               (0x3 << 0)
115 /* MODEMCLKM */
116 #define OMAP4_CLK_32KHZ_SHIFT                   0
117 #define OMAP4_CLK_32KHZ_MASK                    (1 << 0)
119 /* D2DCLKM */
120 #define OMAP4_SYSCLK_SHIFT                      1
121 #define OMAP4_SYSCLK_MASK                       (1 << 1)
123 /* EXTCLKREQ */
124 #define OMAP4_POLARITY_SHIFT                    0
125 #define OMAP4_POLARITY_MASK                     (1 << 0)
127 /* AUXCLKREQ0 */
128 #define OMAP4_MAPPING_SHIFT                     2
129 #define OMAP4_MAPPING_MASK                      (0x7 << 2)
130 #define OMAP4_MAPPING_WIDTH                     3
131 #define OMAP4_ACCURACY_SHIFT                    1
132 #define OMAP4_ACCURACY_MASK                     (1 << 1)
134 /* AUXCLK0 */
135 #define OMAP4_CLKDIV_SHIFT                      16
136 #define OMAP4_CLKDIV_MASK                       (0xf << 16)
137 #define OMAP4_CLKDIV_WIDTH                      4
138 #define OMAP4_DISABLECLK_SHIFT                  9
139 #define OMAP4_DISABLECLK_MASK                   (1 << 9)
140 #define OMAP4_ENABLE_SHIFT                      8
141 #define OMAP4_ENABLE_MASK                       (1 << 8)
142 #define OMAP4_SRCSELECT_SHIFT                   1
143 #define OMAP4_SRCSELECT_MASK                    (0x3 << 1)
145 /* RSTTIME */
146 #define OMAP4_RSTTIME_SHIFT                     0
147 #define OMAP4_RSTTIME_MASK                      (0xf << 0)
149 /* MODEMRSTCTRL */
150 #define OMAP4_WARMRST_SHIFT                     1
151 #define OMAP4_WARMRST_MASK                      (1 << 1)
152 #define OMAP4_COLDRST_SHIFT                     0
153 #define OMAP4_COLDRST_MASK                      (1 << 0)
155 /* EXTPWRONRSTCTRL */
156 #define OMAP4_PWRONRST_SHIFT                    1
157 #define OMAP4_PWRONRST_MASK                     (1 << 1)
158 #define OMAP4_ENABLE_EXTPWRONRSTCTRL_SHIFT      0
159 #define OMAP4_ENABLE_EXTPWRONRSTCTRL_MASK       (1 << 0)
161 /* EXTWARMRSTST */
162 #define OMAP4_EXTWARMRSTST_SHIFT                0
163 #define OMAP4_EXTWARMRSTST_MASK                 (1 << 0)
165 /* APEWARMRSTST */
166 #define OMAP4_APEWARMRSTST_SHIFT                1
167 #define OMAP4_APEWARMRSTST_MASK                 (1 << 1)
169 /* MODEMWARMRSTST */
170 #define OMAP4_MODEMWARMRSTST_SHIFT              2
171 #define OMAP4_MODEMWARMRSTST_MASK               (1 << 2)
173 /* D2DWARMRSTST */
174 #define OMAP4_D2DWARMRSTST_SHIFT                3
175 #define OMAP4_D2DWARMRSTST_MASK                 (1 << 3)
177 #endif