1 /* SPDX-License-Identifier: GPL-2.0 */
2 /*
3 * Low level suspend code for AM33XX SoCs
4 *
5 * Copyright (C) 2012-2018 Texas Instruments Incorporated - http://www.ti.com/
6 * Dave Gerlach, Vaibhav Bedia
7 */
9 #include <generated/ti-pm-asm-offsets.h>
10 #include <linux/linkage.h>
11 #include <linux/platform_data/pm33xx.h>
12 #include <linux/ti-emif-sram.h>
13 #include <asm/assembler.h>
14 #include <asm/memory.h>
16 #include "iomap.h"
17 #include "cm33xx.h"
19 #define AM33XX_CM_CLKCTRL_MODULESTATE_DISABLED 0x00030000
20 #define AM33XX_CM_CLKCTRL_MODULEMODE_DISABLE 0x0003
21 #define AM33XX_CM_CLKCTRL_MODULEMODE_ENABLE 0x0002
23 /* replicated define because linux/bitops.h cannot be included in assembly */
24 #define BIT(nr) (1 << (nr))
26 .arm
27 .align 3
29 ENTRY(am33xx_do_wfi)
30 stmfd sp!, {r4 - r11, lr} @ save registers on stack
32 /* Save wfi_flags arg to data space */
33 mov r4, r0
34 adr r3, am33xx_pm_ro_sram_data
35 ldr r2, [r3, #AMX3_PM_RO_SRAM_DATA_VIRT_OFFSET]
36 str r4, [r2, #AMX3_PM_WFI_FLAGS_OFFSET]
38 /* Only flush cache is we know we are losing MPU context */
39 tst r4, #WFI_FLAG_FLUSH_CACHE
40 beq cache_skip_flush
42 /*
43 * Flush all data from the L1 and L2 data cache before disabling
44 * SCTLR.C bit.
45 */
46 ldr r1, kernel_flush
47 blx r1
49 /*
50 * Clear the SCTLR.C bit to prevent further data cache
51 * allocation. Clearing SCTLR.C would make all the data accesses
52 * strongly ordered and would not hit the cache.
53 */
54 mrc p15, 0, r0, c1, c0, 0
55 bic r0, r0, #(1 << 2) @ Disable the C bit
56 mcr p15, 0, r0, c1, c0, 0
57 isb
59 /*
60 * Invalidate L1 and L2 data cache.
61 */
62 ldr r1, kernel_flush
63 blx r1
65 adr r3, am33xx_pm_ro_sram_data
66 ldr r2, [r3, #AMX3_PM_RO_SRAM_DATA_VIRT_OFFSET]
67 ldr r4, [r2, #AMX3_PM_WFI_FLAGS_OFFSET]
69 cache_skip_flush:
70 /* Check if we want self refresh */
71 tst r4, #WFI_FLAG_SELF_REFRESH
72 beq emif_skip_enter_sr
74 adr r9, am33xx_emif_sram_table
76 ldr r3, [r9, #EMIF_PM_ENTER_SR_OFFSET]
77 blx r3
79 emif_skip_enter_sr:
80 /* Only necessary if PER is losing context */
81 tst r4, #WFI_FLAG_SAVE_EMIF
82 beq emif_skip_save
84 ldr r3, [r9, #EMIF_PM_SAVE_CONTEXT_OFFSET]
85 blx r3
87 emif_skip_save:
88 /* Only can disable EMIF if we have entered self refresh */
89 tst r4, #WFI_FLAG_SELF_REFRESH
90 beq emif_skip_disable
92 /* Disable EMIF */
93 ldr r1, virt_emif_clkctrl
94 ldr r2, [r1]
95 bic r2, r2, #AM33XX_CM_CLKCTRL_MODULEMODE_DISABLE
96 str r2, [r1]
98 ldr r1, virt_emif_clkctrl
99 wait_emif_disable:
100 ldr r2, [r1]
101 mov r3, #AM33XX_CM_CLKCTRL_MODULESTATE_DISABLED
102 cmp r2, r3
103 bne wait_emif_disable
105 emif_skip_disable:
106 tst r4, #WFI_FLAG_WAKE_M3
107 beq wkup_m3_skip
109 /*
110 * For the MPU WFI to be registered as an interrupt
111 * to WKUP_M3, MPU_CLKCTRL.MODULEMODE needs to be set
112 * to DISABLED
113 */
114 ldr r1, virt_mpu_clkctrl
115 ldr r2, [r1]
116 bic r2, r2, #AM33XX_CM_CLKCTRL_MODULEMODE_DISABLE
117 str r2, [r1]
119 wkup_m3_skip:
120 /*
121 * Execute an ISB instruction to ensure that all of the
122 * CP15 register changes have been committed.
123 */
124 isb
126 /*
127 * Execute a barrier instruction to ensure that all cache,
128 * TLB and branch predictor maintenance operations issued
129 * have completed.
130 */
131 dsb
132 dmb
134 /*
135 * Execute a WFI instruction and wait until the
136 * STANDBYWFI output is asserted to indicate that the
137 * CPU is in idle and low power state. CPU can specualatively
138 * prefetch the instructions so add NOPs after WFI. Thirteen
139 * NOPs as per Cortex-A8 pipeline.
140 */
141 wfi
143 nop
144 nop
145 nop
146 nop
147 nop
148 nop
149 nop
150 nop
151 nop
152 nop
153 nop
154 nop
155 nop
157 /* We come here in case of an abort due to a late interrupt */
159 /* Set MPU_CLKCTRL.MODULEMODE back to ENABLE */
160 ldr r1, virt_mpu_clkctrl
161 mov r2, #AM33XX_CM_CLKCTRL_MODULEMODE_ENABLE
162 str r2, [r1]
164 /* Re-enable EMIF */
165 ldr r1, virt_emif_clkctrl
166 mov r2, #AM33XX_CM_CLKCTRL_MODULEMODE_ENABLE
167 str r2, [r1]
168 wait_emif_enable:
169 ldr r3, [r1]
170 cmp r2, r3
171 bne wait_emif_enable
173 /* Only necessary if PER is losing context */
174 tst r4, #WFI_FLAG_SELF_REFRESH
175 beq emif_skip_exit_sr_abt
177 adr r9, am33xx_emif_sram_table
178 ldr r1, [r9, #EMIF_PM_ABORT_SR_OFFSET]
179 blx r1
181 emif_skip_exit_sr_abt:
182 tst r4, #WFI_FLAG_FLUSH_CACHE
183 beq cache_skip_restore
185 /*
186 * Set SCTLR.C bit to allow data cache allocation
187 */
188 mrc p15, 0, r0, c1, c0, 0
189 orr r0, r0, #(1 << 2) @ Enable the C bit
190 mcr p15, 0, r0, c1, c0, 0
191 isb
193 cache_skip_restore:
194 /* Let the suspend code know about the abort */
195 mov r0, #1
196 ldmfd sp!, {r4 - r11, pc} @ restore regs and return
197 ENDPROC(am33xx_do_wfi)
199 .align
200 ENTRY(am33xx_resume_offset)
201 .word . - am33xx_do_wfi
203 ENTRY(am33xx_resume_from_deep_sleep)
204 /* Re-enable EMIF */
205 ldr r0, phys_emif_clkctrl
206 mov r1, #AM33XX_CM_CLKCTRL_MODULEMODE_ENABLE
207 str r1, [r0]
208 wait_emif_enable1:
209 ldr r2, [r0]
210 cmp r1, r2
211 bne wait_emif_enable1
213 adr r9, am33xx_emif_sram_table
215 ldr r1, [r9, #EMIF_PM_RESTORE_CONTEXT_OFFSET]
216 blx r1
218 ldr r1, [r9, #EMIF_PM_EXIT_SR_OFFSET]
219 blx r1
221 resume_to_ddr:
222 /* We are back. Branch to the common CPU resume routine */
223 mov r0, #0
224 ldr pc, resume_addr
225 ENDPROC(am33xx_resume_from_deep_sleep)
227 /*
228 * Local variables
229 */
230 .align
231 kernel_flush:
232 .word v7_flush_dcache_all
233 virt_mpu_clkctrl:
234 .word AM33XX_CM_MPU_MPU_CLKCTRL
235 virt_emif_clkctrl:
236 .word AM33XX_CM_PER_EMIF_CLKCTRL
237 phys_emif_clkctrl:
238 .word (AM33XX_CM_BASE + AM33XX_CM_PER_MOD + \
239 AM33XX_CM_PER_EMIF_CLKCTRL_OFFSET)
241 .align 3
242 /* DDR related defines */
243 am33xx_emif_sram_table:
244 .space EMIF_PM_FUNCTIONS_SIZE
246 ENTRY(am33xx_pm_sram)
247 .word am33xx_do_wfi
248 .word am33xx_do_wfi_sz
249 .word am33xx_resume_offset
250 .word am33xx_emif_sram_table
251 .word am33xx_pm_ro_sram_data
253 resume_addr:
254 .word cpu_resume - PAGE_OFFSET + 0x80000000
256 .align 3
257 ENTRY(am33xx_pm_ro_sram_data)
258 .space AMX3_PM_RO_SRAM_DATA_SIZE
260 ENTRY(am33xx_do_wfi_sz)
261 .word . - am33xx_do_wfi