1 /*
2 * Smart reflex Class 3 specific implementations
3 *
4 * Author: Thara Gopinath <thara@ti.com>
5 *
6 * Copyright (C) 2010 Texas Instruments, Inc.
7 * Thara Gopinath <thara@ti.com>
8 *
9 * This program is free software; you can redistribute it and/or modify
10 * it under the terms of the GNU General Public License version 2 as
11 * published by the Free Software Foundation.
12 */
14 #include <linux/power/smartreflex.h>
15 #include "soc.h"
16 #include "voltage.h"
18 static int sr_class3_enable(struct omap_sr *sr)
19 {
20 unsigned long volt = voltdm_get_voltage(sr->voltdm);
22 if (!volt) {
23 pr_warn("%s: Curr voltage unknown. Cannot enable %s\n",
24 __func__, sr->name);
25 return -ENODATA;
26 }
28 omap_vp_enable(sr->voltdm);
29 return sr_enable(sr, volt);
30 }
32 static int sr_class3_disable(struct omap_sr *sr, int is_volt_reset)
33 {
34 sr_disable_errgen(sr);
35 omap_vp_disable(sr->voltdm);
36 sr_disable(sr);
37 if (is_volt_reset)
38 voltdm_reset(sr->voltdm);
40 return 0;
41 }
43 static int sr_class3_configure(struct omap_sr *sr)
44 {
45 return sr_configure_errgen(sr);
46 }
48 /* SR class3 structure */
49 static struct omap_sr_class_data class3_data = {
50 .enable = sr_class3_enable,
51 .disable = sr_class3_disable,
52 .configure = sr_class3_configure,
53 .class_type = SR_CLASS3,
54 };
56 /* Smartreflex Class3 init API to be called from board file */
57 static int __init sr_class3_init(void)
58 {
59 pr_info("SmartReflex Class3 initialized\n");
60 return sr_register_class(&class3_data);
61 }
62 omap_late_initcall(sr_class3_init);