106039d25e2f7a708b81db27d7c95ae82aaa54dc
[rpmsg/hwspinlock.git] / arch / arm64 / Makefile
1 #
2 # arch/arm64/Makefile
3 #
4 # This file is included by the global makefile so that you can add your own
5 # architecture-specific flags and dependencies.
6 #
7 # This file is subject to the terms and conditions of the GNU General Public
8 # License.  See the file "COPYING" in the main directory of this archive
9 # for more details.
10 #
11 # Copyright (C) 1995-2001 by Russell King
13 LDFLAGS_vmlinux :=--no-undefined -X
14 CPPFLAGS_vmlinux.lds = -DTEXT_OFFSET=$(TEXT_OFFSET)
15 GZFLAGS         :=-9
17 ifeq ($(CONFIG_RELOCATABLE), y)
18 # Pass --no-apply-dynamic-relocs to restore pre-binutils-2.27 behaviour
19 # for relative relocs, since this leads to better Image compression
20 # with the relocation offsets always being zero.
21 LDFLAGS_vmlinux         += -pie -shared -Bsymbolic \
22                         $(call ld-option, --no-apply-dynamic-relocs)
23 endif
25 ifeq ($(CONFIG_ARM64_ERRATUM_843419),y)
26   ifeq ($(call ld-option, --fix-cortex-a53-843419),)
27 $(warning ld does not support --fix-cortex-a53-843419; kernel may be susceptible to erratum)
28   else
29 LDFLAGS_vmlinux += --fix-cortex-a53-843419
30   endif
31 endif
33 KBUILD_DEFCONFIG := defconfig
35 # Check for binutils support for specific extensions
36 lseinstr := $(call as-instr,.arch_extension lse,-DCONFIG_AS_LSE=1)
38 ifeq ($(CONFIG_ARM64_LSE_ATOMICS), y)
39   ifeq ($(lseinstr),)
40 $(warning LSE atomics not supported by binutils)
41   endif
42 endif
44 ifeq ($(CONFIG_ARM64), y)
45 brokengasinst := $(call as-instr,1:\n.inst 0\n.rept . - 1b\n\nnop\n.endr\n,,-DCONFIG_BROKEN_GAS_INST=1)
47   ifneq ($(brokengasinst),)
48 $(warning Detected assembler with broken .inst; disassembly will be unreliable)
49   endif
50 endif
52 KBUILD_CFLAGS   += -mgeneral-regs-only $(lseinstr) $(brokengasinst)
53 KBUILD_CFLAGS   += -fno-asynchronous-unwind-tables
54 KBUILD_AFLAGS   += $(lseinstr) $(brokengasinst)
56 KBUILD_CFLAGS   += $(call cc-option,-mabi=lp64)
57 KBUILD_AFLAGS   += $(call cc-option,-mabi=lp64)
59 ifeq ($(CONFIG_CPU_BIG_ENDIAN), y)
60 KBUILD_CPPFLAGS += -mbig-endian
61 CHECKFLAGS      += -D__AARCH64EB__
62 AS              += -EB
63 # Prefer the baremetal ELF build target, but not all toolchains include
64 # it so fall back to the standard linux version if needed.
65 KBUILD_LDFLAGS  += -EB $(call ld-option, -maarch64elfb, -maarch64linuxb)
66 UTS_MACHINE     := aarch64_be
67 else
68 KBUILD_CPPFLAGS += -mlittle-endian
69 CHECKFLAGS      += -D__AARCH64EL__
70 AS              += -EL
71 # Same as above, prefer ELF but fall back to linux target if needed.
72 KBUILD_LDFLAGS  += -EL $(call ld-option, -maarch64elf, -maarch64linux)
73 UTS_MACHINE     := aarch64
74 endif
76 CHECKFLAGS      += -D__aarch64__
78 ifeq ($(CONFIG_ARM64_MODULE_PLTS),y)
79 KBUILD_LDFLAGS_MODULE   += -T $(srctree)/arch/arm64/kernel/module.lds
80 endif
82 # Default value
83 head-y          := arch/arm64/kernel/head.o
85 # The byte offset of the kernel image in RAM from the start of RAM.
86 ifeq ($(CONFIG_ARM64_RANDOMIZE_TEXT_OFFSET), y)
87 TEXT_OFFSET := $(shell awk "BEGIN {srand(); printf \"0x%06x\n\", \
88                  int(2 * 1024 * 1024 / (2 ^ $(CONFIG_ARM64_PAGE_SHIFT)) * \
89                  rand()) * (2 ^ $(CONFIG_ARM64_PAGE_SHIFT))}")
90 else
91 TEXT_OFFSET := 0x00080000
92 endif
94 # KASAN_SHADOW_OFFSET = VA_START + (1 << (VA_BITS - KASAN_SHADOW_SCALE_SHIFT))
95 #                                - (1 << (64 - KASAN_SHADOW_SCALE_SHIFT))
96 # in 32-bit arithmetic
97 KASAN_SHADOW_SCALE_SHIFT := 3
98 KASAN_SHADOW_OFFSET := $(shell printf "0x%08x00000000\n" $$(( \
99         (0xffffffff & (-1 << ($(CONFIG_ARM64_VA_BITS) - 32))) \
100         + (1 << ($(CONFIG_ARM64_VA_BITS) - 32 - $(KASAN_SHADOW_SCALE_SHIFT))) \
101         - (1 << (64 - 32 - $(KASAN_SHADOW_SCALE_SHIFT))) )) )
103 export  TEXT_OFFSET GZFLAGS
105 core-y          += arch/arm64/kernel/ arch/arm64/mm/
106 core-$(CONFIG_NET) += arch/arm64/net/
107 core-$(CONFIG_KVM) += arch/arm64/kvm/
108 core-$(CONFIG_XEN) += arch/arm64/xen/
109 core-$(CONFIG_CRYPTO) += arch/arm64/crypto/
110 libs-y          := arch/arm64/lib/ $(libs-y)
111 core-$(CONFIG_EFI_STUB) += $(objtree)/drivers/firmware/efi/libstub/lib.a
113 # Default target when executing plain make
114 boot            := arch/arm64/boot
115 KBUILD_IMAGE    := $(boot)/Image.gz
116 KBUILD_DTBS     := dtbs
118 all:    Image.gz $(KBUILD_DTBS)
121 Image: vmlinux
122         $(Q)$(MAKE) $(build)=$(boot) $(boot)/$@
124 Image.%: Image
125         $(Q)$(MAKE) $(build)=$(boot) $(boot)/$@
127 zinstall install:
128         $(Q)$(MAKE) $(build)=$(boot) $@
130 %.dtb: scripts
131         $(Q)$(MAKE) $(build)=$(boot)/dts $(boot)/dts/$@
133 PHONY += dtbs dtbs_install
135 dtbs: prepare scripts
136         $(Q)$(MAKE) $(build)=$(boot)/dts
138 dtbs_install:
139         $(Q)$(MAKE) $(dtbinst)=$(boot)/dts
141 PHONY += vdso_install
142 vdso_install:
143         $(Q)$(MAKE) $(build)=arch/arm64/kernel/vdso $@
145 # We use MRPROPER_FILES and CLEAN_FILES now
146 archclean:
147         $(Q)$(MAKE) $(clean)=$(boot)
148         $(Q)$(MAKE) $(clean)=$(boot)/dts
150 # We need to generate vdso-offsets.h before compiling certain files in kernel/.
151 # In order to do that, we should use the archprepare target, but we can't since
152 # asm-offsets.h is included in some files used to generate vdso-offsets.h, and
153 # asm-offsets.h is built in prepare0, for which archprepare is a dependency.
154 # Therefore we need to generate the header after prepare0 has been made, hence
155 # this hack.
156 prepare: vdso_prepare
157 vdso_prepare: prepare0
158         $(Q)$(MAKE) $(build)=arch/arm64/kernel/vdso include/generated/vdso-offsets.h
160 define archhelp
161   echo  '* Image.gz      - Compressed kernel image (arch/$(ARCH)/boot/Image.gz)'
162   echo  '  Image         - Uncompressed kernel image (arch/$(ARCH)/boot/Image)'
163   echo  '* dtbs          - Build device tree blobs for enabled boards'
164   echo  '  dtbs_install  - Install dtbs to $(INSTALL_DTBS_PATH)'
165   echo  '  install       - Install uncompressed kernel'
166   echo  '  zinstall      - Install compressed kernel'
167   echo  '                  Install using (your) ~/bin/installkernel or'
168   echo  '                  (distribution) /sbin/installkernel or'
169   echo  '                  install to $$(INSTALL_PATH) and run lilo'
170 endef