]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/hwspinlock.git/blob - arch/arm64/boot/dts/ti/k3-am654.dtsi
arm64: dts: ti: Add Support for AM654 SoC
[rpmsg/hwspinlock.git] / arch / arm64 / boot / dts / ti / k3-am654.dtsi
1 // SPDX-License-Identifier: GPL-2.0
2 /*
3  * Device Tree Source for AM6 SoC family in Quad core configuration
4  *
5  * Copyright (C) 2016-2018 Texas Instruments Incorporated - http://www.ti.com/
6  */
8 #include "k3-am65.dtsi"
10 / {
11         cpus {
12                 #address-cells = <1>;
13                 #size-cells = <0>;
14                 cpu-map {
15                         cluster0: cluster0 {
16                                 core0 {
17                                         cpu = <&cpu0>;
18                                 };
20                                 core1 {
21                                         cpu = <&cpu1>;
22                                 };
23                         };
25                         cluster1: cluster1 {
26                                 core0 {
27                                         cpu = <&cpu2>;
28                                 };
30                                 core1 {
31                                         cpu = <&cpu3>;
32                                 };
33                         };
34                 };
36                 cpu0: cpu@0 {
37                         compatible = "arm,cortex-a53", "arm,armv8";
38                         reg = <0x000>;
39                         device_type = "cpu";
40                         enable-method = "psci";
41                         i-cache-size = <0x8000>;
42                         i-cache-line-size = <64>;
43                         i-cache-sets = <256>;
44                         d-cache-size = <0x8000>;
45                         d-cache-line-size = <64>;
46                         d-cache-sets = <128>;
47                         next-level-cache = <&L2_0>;
48                 };
50                 cpu1: cpu@1 {
51                         compatible = "arm,cortex-a53", "arm,armv8";
52                         reg = <0x001>;
53                         device_type = "cpu";
54                         enable-method = "psci";
55                         i-cache-size = <0x8000>;
56                         i-cache-line-size = <64>;
57                         i-cache-sets = <256>;
58                         d-cache-size = <0x8000>;
59                         d-cache-line-size = <64>;
60                         d-cache-sets = <128>;
61                         next-level-cache = <&L2_0>;
62                 };
64                 cpu2: cpu@100 {
65                         compatible = "arm,cortex-a53", "arm,armv8";
66                         reg = <0x100>;
67                         device_type = "cpu";
68                         enable-method = "psci";
69                         i-cache-size = <0x8000>;
70                         i-cache-line-size = <64>;
71                         i-cache-sets = <256>;
72                         d-cache-size = <0x8000>;
73                         d-cache-line-size = <64>;
74                         d-cache-sets = <128>;
75                         next-level-cache = <&L2_1>;
76                 };
78                 cpu3: cpu@101 {
79                         compatible = "arm,cortex-a53", "arm,armv8";
80                         reg = <0x101>;
81                         device_type = "cpu";
82                         enable-method = "psci";
83                         i-cache-size = <0x8000>;
84                         i-cache-line-size = <64>;
85                         i-cache-sets = <256>;
86                         d-cache-size = <0x8000>;
87                         d-cache-line-size = <64>;
88                         d-cache-sets = <128>;
89                         next-level-cache = <&L2_1>;
90                 };
91         };
93         L2_0: l2-cache0 {
94                 compatible = "cache";
95                 cache-level = <2>;
96                 cache-size = <0x80000>;
97                 cache-line-size = <64>;
98                 cache-sets = <512>;
99                 next-level-cache = <&msmc_l3>;
100         };
102         L2_1: l2-cache1 {
103                 compatible = "cache";
104                 cache-level = <2>;
105                 cache-size = <0x80000>;
106                 cache-line-size = <64>;
107                 cache-sets = <512>;
108                 next-level-cache = <&msmc_l3>;
109         };
111         msmc_l3: l3-cache0 {
112                 compatible = "cache";
113                 cache-level = <3>;
114         };
115 };