]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/hwspinlock.git/blob - crypto/dh.c
soc: ti: wkup_m3_ipc: Fix race condition with rproc_boot
[rpmsg/hwspinlock.git] / crypto / dh.c
1 /*  Diffie-Hellman Key Agreement Method [RFC2631]
2  *
3  * Copyright (c) 2016, Intel Corporation
4  * Authors: Salvatore Benedetto <salvatore.benedetto@intel.com>
5  *
6  * This program is free software; you can redistribute it and/or
7  * modify it under the terms of the GNU General Public License
8  * as published by the Free Software Foundation; either version
9  * 2 of the License, or (at your option) any later version.
10  */
12 #include <linux/module.h>
13 #include <crypto/internal/kpp.h>
14 #include <crypto/kpp.h>
15 #include <crypto/dh.h>
16 #include <linux/mpi.h>
18 struct dh_ctx {
19         MPI p;  /* Value is guaranteed to be set. */
20         MPI q;  /* Value is optional. */
21         MPI g;  /* Value is guaranteed to be set. */
22         MPI xa; /* Value is guaranteed to be set. */
23 };
25 static void dh_clear_ctx(struct dh_ctx *ctx)
26 {
27         mpi_free(ctx->p);
28         mpi_free(ctx->q);
29         mpi_free(ctx->g);
30         mpi_free(ctx->xa);
31         memset(ctx, 0, sizeof(*ctx));
32 }
34 /*
35  * If base is g we compute the public key
36  *      ya = g^xa mod p; [RFC2631 sec 2.1.1]
37  * else if base if the counterpart public key we compute the shared secret
38  *      ZZ = yb^xa mod p; [RFC2631 sec 2.1.1]
39  */
40 static int _compute_val(const struct dh_ctx *ctx, MPI base, MPI val)
41 {
42         /* val = base^xa mod p */
43         return mpi_powm(val, base, ctx->xa, ctx->p);
44 }
46 static inline struct dh_ctx *dh_get_ctx(struct crypto_kpp *tfm)
47 {
48         return kpp_tfm_ctx(tfm);
49 }
51 static int dh_check_params_length(unsigned int p_len)
52 {
53         return (p_len < 1536) ? -EINVAL : 0;
54 }
56 static int dh_set_params(struct dh_ctx *ctx, struct dh *params)
57 {
58         if (dh_check_params_length(params->p_size << 3))
59                 return -EINVAL;
61         ctx->p = mpi_read_raw_data(params->p, params->p_size);
62         if (!ctx->p)
63                 return -EINVAL;
65         if (params->q && params->q_size) {
66                 ctx->q = mpi_read_raw_data(params->q, params->q_size);
67                 if (!ctx->q)
68                         return -EINVAL;
69         }
71         ctx->g = mpi_read_raw_data(params->g, params->g_size);
72         if (!ctx->g)
73                 return -EINVAL;
75         return 0;
76 }
78 static int dh_set_secret(struct crypto_kpp *tfm, const void *buf,
79                          unsigned int len)
80 {
81         struct dh_ctx *ctx = dh_get_ctx(tfm);
82         struct dh params;
84         /* Free the old MPI key if any */
85         dh_clear_ctx(ctx);
87         if (crypto_dh_decode_key(buf, len, &params) < 0)
88                 goto err_clear_ctx;
90         if (dh_set_params(ctx, &params) < 0)
91                 goto err_clear_ctx;
93         ctx->xa = mpi_read_raw_data(params.key, params.key_size);
94         if (!ctx->xa)
95                 goto err_clear_ctx;
97         return 0;
99 err_clear_ctx:
100         dh_clear_ctx(ctx);
101         return -EINVAL;
104 /*
105  * SP800-56A public key verification:
106  *
107  * * If Q is provided as part of the domain paramenters, a full validation
108  *   according to SP800-56A section 5.6.2.3.1 is performed.
109  *
110  * * If Q is not provided, a partial validation according to SP800-56A section
111  *   5.6.2.3.2 is performed.
112  */
113 static int dh_is_pubkey_valid(struct dh_ctx *ctx, MPI y)
115         if (unlikely(!ctx->p))
116                 return -EINVAL;
118         /*
119          * Step 1: Verify that 2 <= y <= p - 2.
120          *
121          * The upper limit check is actually y < p instead of y < p - 1
122          * as the mpi_sub_ui function is yet missing.
123          */
124         if (mpi_cmp_ui(y, 1) < 1 || mpi_cmp(y, ctx->p) >= 0)
125                 return -EINVAL;
127         /* Step 2: Verify that 1 = y^q mod p */
128         if (ctx->q) {
129                 MPI val = mpi_alloc(0);
130                 int ret;
132                 if (!val)
133                         return -ENOMEM;
135                 ret = mpi_powm(val, y, ctx->q, ctx->p);
137                 if (ret) {
138                         mpi_free(val);
139                         return ret;
140                 }
142                 ret = mpi_cmp_ui(val, 1);
144                 mpi_free(val);
146                 if (ret != 0)
147                         return -EINVAL;
148         }
150         return 0;
153 static int dh_compute_value(struct kpp_request *req)
155         struct crypto_kpp *tfm = crypto_kpp_reqtfm(req);
156         struct dh_ctx *ctx = dh_get_ctx(tfm);
157         MPI base, val = mpi_alloc(0);
158         int ret = 0;
159         int sign;
161         if (!val)
162                 return -ENOMEM;
164         if (unlikely(!ctx->xa)) {
165                 ret = -EINVAL;
166                 goto err_free_val;
167         }
169         if (req->src) {
170                 base = mpi_read_raw_from_sgl(req->src, req->src_len);
171                 if (!base) {
172                         ret = -EINVAL;
173                         goto err_free_val;
174                 }
175                 ret = dh_is_pubkey_valid(ctx, base);
176                 if (ret)
177                         goto err_free_base;
178         } else {
179                 base = ctx->g;
180         }
182         ret = _compute_val(ctx, base, val);
183         if (ret)
184                 goto err_free_base;
186         ret = mpi_write_to_sgl(val, req->dst, req->dst_len, &sign);
187         if (ret)
188                 goto err_free_base;
190         if (sign < 0)
191                 ret = -EBADMSG;
192 err_free_base:
193         if (req->src)
194                 mpi_free(base);
195 err_free_val:
196         mpi_free(val);
197         return ret;
200 static unsigned int dh_max_size(struct crypto_kpp *tfm)
202         struct dh_ctx *ctx = dh_get_ctx(tfm);
204         return mpi_get_size(ctx->p);
207 static void dh_exit_tfm(struct crypto_kpp *tfm)
209         struct dh_ctx *ctx = dh_get_ctx(tfm);
211         dh_clear_ctx(ctx);
214 static struct kpp_alg dh = {
215         .set_secret = dh_set_secret,
216         .generate_public_key = dh_compute_value,
217         .compute_shared_secret = dh_compute_value,
218         .max_size = dh_max_size,
219         .exit = dh_exit_tfm,
220         .base = {
221                 .cra_name = "dh",
222                 .cra_driver_name = "dh-generic",
223                 .cra_priority = 100,
224                 .cra_module = THIS_MODULE,
225                 .cra_ctxsize = sizeof(struct dh_ctx),
226         },
227 };
229 static int dh_init(void)
231         return crypto_register_kpp(&dh);
234 static void dh_exit(void)
236         crypto_unregister_kpp(&dh);
239 module_init(dh_init);
240 module_exit(dh_exit);
241 MODULE_ALIAS_CRYPTO("dh");
242 MODULE_LICENSE("GPL");
243 MODULE_DESCRIPTION("DH generic algorithm");