]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/hwspinlock.git/blob - crypto/scatterwalk.c
soc: ti: wkup_m3_ipc: Fix race condition with rproc_boot
[rpmsg/hwspinlock.git] / crypto / scatterwalk.c
1 /*
2  * Cryptographic API.
3  *
4  * Cipher operations.
5  *
6  * Copyright (c) 2002 James Morris <jmorris@intercode.com.au>
7  *               2002 Adam J. Richter <adam@yggdrasil.com>
8  *               2004 Jean-Luc Cooke <jlcooke@certainkey.com>
9  *
10  * This program is free software; you can redistribute it and/or modify it
11  * under the terms of the GNU General Public License as published by the Free
12  * Software Foundation; either version 2 of the License, or (at your option)
13  * any later version.
14  *
15  */
17 #include <crypto/scatterwalk.h>
18 #include <linux/kernel.h>
19 #include <linux/mm.h>
20 #include <linux/module.h>
21 #include <linux/scatterlist.h>
23 static inline void memcpy_dir(void *buf, void *sgdata, size_t nbytes, int out)
24 {
25         void *src = out ? buf : sgdata;
26         void *dst = out ? sgdata : buf;
28         memcpy(dst, src, nbytes);
29 }
31 void scatterwalk_copychunks(void *buf, struct scatter_walk *walk,
32                             size_t nbytes, int out)
33 {
34         for (;;) {
35                 unsigned int len_this_page = scatterwalk_pagelen(walk);
36                 u8 *vaddr;
38                 if (len_this_page > nbytes)
39                         len_this_page = nbytes;
41                 if (out != 2) {
42                         vaddr = scatterwalk_map(walk);
43                         memcpy_dir(buf, vaddr, len_this_page, out);
44                         scatterwalk_unmap(vaddr);
45                 }
47                 scatterwalk_advance(walk, len_this_page);
49                 if (nbytes == len_this_page)
50                         break;
52                 buf += len_this_page;
53                 nbytes -= len_this_page;
55                 scatterwalk_pagedone(walk, out & 1, 1);
56         }
57 }
58 EXPORT_SYMBOL_GPL(scatterwalk_copychunks);
60 void scatterwalk_map_and_copy(void *buf, struct scatterlist *sg,
61                               unsigned int start, unsigned int nbytes, int out)
62 {
63         struct scatter_walk walk;
64         struct scatterlist tmp[2];
66         if (!nbytes)
67                 return;
69         sg = scatterwalk_ffwd(tmp, sg, start);
71         scatterwalk_start(&walk, sg);
72         scatterwalk_copychunks(buf, &walk, nbytes, out);
73         scatterwalk_done(&walk, out, 0);
74 }
75 EXPORT_SYMBOL_GPL(scatterwalk_map_and_copy);
77 struct scatterlist *scatterwalk_ffwd(struct scatterlist dst[2],
78                                      struct scatterlist *src,
79                                      unsigned int len)
80 {
81         for (;;) {
82                 if (!len)
83                         return src;
85                 if (src->length > len)
86                         break;
88                 len -= src->length;
89                 src = sg_next(src);
90         }
92         sg_init_table(dst, 2);
93         sg_set_page(dst, sg_page(src), src->length - len, src->offset + len);
94         scatterwalk_crypto_chain(dst, sg_next(src), 2);
96         return dst;
97 }
98 EXPORT_SYMBOL_GPL(scatterwalk_ffwd);