]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/hwspinlock.git/blob - drivers/firmware/ti_sci.c
Merge branch 'for-4.19/upstream' into for-linus
[rpmsg/hwspinlock.git] / drivers / firmware / ti_sci.c
1 // SPDX-License-Identifier: GPL-2.0
2 /*
3  * Texas Instruments System Control Interface Protocol Driver
4  *
5  * Copyright (C) 2015-2016 Texas Instruments Incorporated - http://www.ti.com/
6  *      Nishanth Menon
7  */
9 #define pr_fmt(fmt) "%s: " fmt, __func__
11 #include <linux/bitmap.h>
12 #include <linux/debugfs.h>
13 #include <linux/export.h>
14 #include <linux/io.h>
15 #include <linux/kernel.h>
16 #include <linux/mailbox_client.h>
17 #include <linux/module.h>
18 #include <linux/of_device.h>
19 #include <linux/semaphore.h>
20 #include <linux/slab.h>
21 #include <linux/soc/ti/ti-msgmgr.h>
22 #include <linux/soc/ti/ti_sci_protocol.h>
23 #include <linux/reboot.h>
25 #include "ti_sci.h"
27 /* List of all TI SCI devices active in system */
28 static LIST_HEAD(ti_sci_list);
29 /* Protection for the entire list */
30 static DEFINE_MUTEX(ti_sci_list_mutex);
32 /**
33  * struct ti_sci_xfer - Structure representing a message flow
34  * @tx_message: Transmit message
35  * @rx_len:     Receive message length
36  * @xfer_buf:   Preallocated buffer to store receive message
37  *              Since we work with request-ACK protocol, we can
38  *              reuse the same buffer for the rx path as we
39  *              use for the tx path.
40  * @done:       completion event
41  */
42 struct ti_sci_xfer {
43         struct ti_msgmgr_message tx_message;
44         u8 rx_len;
45         u8 *xfer_buf;
46         struct completion done;
47 };
49 /**
50  * struct ti_sci_xfers_info - Structure to manage transfer information
51  * @sem_xfer_count:     Counting Semaphore for managing max simultaneous
52  *                      Messages.
53  * @xfer_block:         Preallocated Message array
54  * @xfer_alloc_table:   Bitmap table for allocated messages.
55  *                      Index of this bitmap table is also used for message
56  *                      sequence identifier.
57  * @xfer_lock:          Protection for message allocation
58  */
59 struct ti_sci_xfers_info {
60         struct semaphore sem_xfer_count;
61         struct ti_sci_xfer *xfer_block;
62         unsigned long *xfer_alloc_table;
63         /* protect transfer allocation */
64         spinlock_t xfer_lock;
65 };
67 /**
68  * struct ti_sci_desc - Description of SoC integration
69  * @host_id:            Host identifier representing the compute entity
70  * @max_rx_timeout_ms:  Timeout for communication with SoC (in Milliseconds)
71  * @max_msgs: Maximum number of messages that can be pending
72  *                simultaneously in the system
73  * @max_msg_size: Maximum size of data per message that can be handled.
74  */
75 struct ti_sci_desc {
76         u8 host_id;
77         int max_rx_timeout_ms;
78         int max_msgs;
79         int max_msg_size;
80 };
82 /**
83  * struct ti_sci_info - Structure representing a TI SCI instance
84  * @dev:        Device pointer
85  * @desc:       SoC description for this instance
86  * @nb: Reboot Notifier block
87  * @d:          Debugfs file entry
88  * @debug_region: Memory region where the debug message are available
89  * @debug_region_size: Debug region size
90  * @debug_buffer: Buffer allocated to copy debug messages.
91  * @handle:     Instance of TI SCI handle to send to clients.
92  * @cl:         Mailbox Client
93  * @chan_tx:    Transmit mailbox channel
94  * @chan_rx:    Receive mailbox channel
95  * @minfo:      Message info
96  * @node:       list head
97  * @users:      Number of users of this instance
98  */
99 struct ti_sci_info {
100         struct device *dev;
101         struct notifier_block nb;
102         const struct ti_sci_desc *desc;
103         struct dentry *d;
104         void __iomem *debug_region;
105         char *debug_buffer;
106         size_t debug_region_size;
107         struct ti_sci_handle handle;
108         struct mbox_client cl;
109         struct mbox_chan *chan_tx;
110         struct mbox_chan *chan_rx;
111         struct ti_sci_xfers_info minfo;
112         struct list_head node;
113         /* protected by ti_sci_list_mutex */
114         int users;
116 };
118 #define cl_to_ti_sci_info(c)    container_of(c, struct ti_sci_info, cl)
119 #define handle_to_ti_sci_info(h) container_of(h, struct ti_sci_info, handle)
120 #define reboot_to_ti_sci_info(n) container_of(n, struct ti_sci_info, nb)
122 #ifdef CONFIG_DEBUG_FS
124 /**
125  * ti_sci_debug_show() - Helper to dump the debug log
126  * @s:  sequence file pointer
127  * @unused:     unused.
128  *
129  * Return: 0
130  */
131 static int ti_sci_debug_show(struct seq_file *s, void *unused)
133         struct ti_sci_info *info = s->private;
135         memcpy_fromio(info->debug_buffer, info->debug_region,
136                       info->debug_region_size);
137         /*
138          * We don't trust firmware to leave NULL terminated last byte (hence
139          * we have allocated 1 extra 0 byte). Since we cannot guarantee any
140          * specific data format for debug messages, We just present the data
141          * in the buffer as is - we expect the messages to be self explanatory.
142          */
143         seq_puts(s, info->debug_buffer);
144         return 0;
147 /**
148  * ti_sci_debug_open() - debug file open
149  * @inode:      inode pointer
150  * @file:       file pointer
151  *
152  * Return: result of single_open
153  */
154 static int ti_sci_debug_open(struct inode *inode, struct file *file)
156         return single_open(file, ti_sci_debug_show, inode->i_private);
159 /* log file operations */
160 static const struct file_operations ti_sci_debug_fops = {
161         .open = ti_sci_debug_open,
162         .read = seq_read,
163         .llseek = seq_lseek,
164         .release = single_release,
165 };
167 /**
168  * ti_sci_debugfs_create() - Create log debug file
169  * @pdev:       platform device pointer
170  * @info:       Pointer to SCI entity information
171  *
172  * Return: 0 if all went fine, else corresponding error.
173  */
174 static int ti_sci_debugfs_create(struct platform_device *pdev,
175                                  struct ti_sci_info *info)
177         struct device *dev = &pdev->dev;
178         struct resource *res;
179         char debug_name[50] = "ti_sci_debug@";
181         /* Debug region is optional */
182         res = platform_get_resource_byname(pdev, IORESOURCE_MEM,
183                                            "debug_messages");
184         info->debug_region = devm_ioremap_resource(dev, res);
185         if (IS_ERR(info->debug_region))
186                 return 0;
187         info->debug_region_size = resource_size(res);
189         info->debug_buffer = devm_kcalloc(dev, info->debug_region_size + 1,
190                                           sizeof(char), GFP_KERNEL);
191         if (!info->debug_buffer)
192                 return -ENOMEM;
193         /* Setup NULL termination */
194         info->debug_buffer[info->debug_region_size] = 0;
196         info->d = debugfs_create_file(strncat(debug_name, dev_name(dev),
197                                               sizeof(debug_name) -
198                                               sizeof("ti_sci_debug@")),
199                                       0444, NULL, info, &ti_sci_debug_fops);
200         if (IS_ERR(info->d))
201                 return PTR_ERR(info->d);
203         dev_dbg(dev, "Debug region => %p, size = %zu bytes, resource: %pr\n",
204                 info->debug_region, info->debug_region_size, res);
205         return 0;
208 /**
209  * ti_sci_debugfs_destroy() - clean up log debug file
210  * @pdev:       platform device pointer
211  * @info:       Pointer to SCI entity information
212  */
213 static void ti_sci_debugfs_destroy(struct platform_device *pdev,
214                                    struct ti_sci_info *info)
216         if (IS_ERR(info->debug_region))
217                 return;
219         debugfs_remove(info->d);
221 #else /* CONFIG_DEBUG_FS */
222 static inline int ti_sci_debugfs_create(struct platform_device *dev,
223                                         struct ti_sci_info *info)
225         return 0;
228 static inline void ti_sci_debugfs_destroy(struct platform_device *dev,
229                                           struct ti_sci_info *info)
232 #endif /* CONFIG_DEBUG_FS */
234 /**
235  * ti_sci_dump_header_dbg() - Helper to dump a message header.
236  * @dev:        Device pointer corresponding to the SCI entity
237  * @hdr:        pointer to header.
238  */
239 static inline void ti_sci_dump_header_dbg(struct device *dev,
240                                           struct ti_sci_msg_hdr *hdr)
242         dev_dbg(dev, "MSGHDR:type=0x%04x host=0x%02x seq=0x%02x flags=0x%08x\n",
243                 hdr->type, hdr->host, hdr->seq, hdr->flags);
246 /**
247  * ti_sci_rx_callback() - mailbox client callback for receive messages
248  * @cl: client pointer
249  * @m:  mailbox message
250  *
251  * Processes one received message to appropriate transfer information and
252  * signals completion of the transfer.
253  *
254  * NOTE: This function will be invoked in IRQ context, hence should be
255  * as optimal as possible.
256  */
257 static void ti_sci_rx_callback(struct mbox_client *cl, void *m)
259         struct ti_sci_info *info = cl_to_ti_sci_info(cl);
260         struct device *dev = info->dev;
261         struct ti_sci_xfers_info *minfo = &info->minfo;
262         struct ti_msgmgr_message *mbox_msg = m;
263         struct ti_sci_msg_hdr *hdr = (struct ti_sci_msg_hdr *)mbox_msg->buf;
264         struct ti_sci_xfer *xfer;
265         u8 xfer_id;
267         xfer_id = hdr->seq;
269         /*
270          * Are we even expecting this?
271          * NOTE: barriers were implicit in locks used for modifying the bitmap
272          */
273         if (!test_bit(xfer_id, minfo->xfer_alloc_table)) {
274                 dev_err(dev, "Message for %d is not expected!\n", xfer_id);
275                 return;
276         }
278         xfer = &minfo->xfer_block[xfer_id];
280         /* Is the message of valid length? */
281         if (mbox_msg->len > info->desc->max_msg_size) {
282                 dev_err(dev, "Unable to handle %zu xfer(max %d)\n",
283                         mbox_msg->len, info->desc->max_msg_size);
284                 ti_sci_dump_header_dbg(dev, hdr);
285                 return;
286         }
287         if (mbox_msg->len < xfer->rx_len) {
288                 dev_err(dev, "Recv xfer %zu < expected %d length\n",
289                         mbox_msg->len, xfer->rx_len);
290                 ti_sci_dump_header_dbg(dev, hdr);
291                 return;
292         }
294         ti_sci_dump_header_dbg(dev, hdr);
295         /* Take a copy to the rx buffer.. */
296         memcpy(xfer->xfer_buf, mbox_msg->buf, xfer->rx_len);
297         complete(&xfer->done);
300 /**
301  * ti_sci_get_one_xfer() - Allocate one message
302  * @info:       Pointer to SCI entity information
303  * @msg_type:   Message type
304  * @msg_flags:  Flag to set for the message
305  * @tx_message_size: transmit message size
306  * @rx_message_size: receive message size
307  *
308  * Helper function which is used by various command functions that are
309  * exposed to clients of this driver for allocating a message traffic event.
310  *
311  * This function can sleep depending on pending requests already in the system
312  * for the SCI entity. Further, this also holds a spinlock to maintain integrity
313  * of internal data structures.
314  *
315  * Return: 0 if all went fine, else corresponding error.
316  */
317 static struct ti_sci_xfer *ti_sci_get_one_xfer(struct ti_sci_info *info,
318                                                u16 msg_type, u32 msg_flags,
319                                                size_t tx_message_size,
320                                                size_t rx_message_size)
322         struct ti_sci_xfers_info *minfo = &info->minfo;
323         struct ti_sci_xfer *xfer;
324         struct ti_sci_msg_hdr *hdr;
325         unsigned long flags;
326         unsigned long bit_pos;
327         u8 xfer_id;
328         int ret;
329         int timeout;
331         /* Ensure we have sane transfer sizes */
332         if (rx_message_size > info->desc->max_msg_size ||
333             tx_message_size > info->desc->max_msg_size ||
334             rx_message_size < sizeof(*hdr) || tx_message_size < sizeof(*hdr))
335                 return ERR_PTR(-ERANGE);
337         /*
338          * Ensure we have only controlled number of pending messages.
339          * Ideally, we might just have to wait a single message, be
340          * conservative and wait 5 times that..
341          */
342         timeout = msecs_to_jiffies(info->desc->max_rx_timeout_ms) * 5;
343         ret = down_timeout(&minfo->sem_xfer_count, timeout);
344         if (ret < 0)
345                 return ERR_PTR(ret);
347         /* Keep the locked section as small as possible */
348         spin_lock_irqsave(&minfo->xfer_lock, flags);
349         bit_pos = find_first_zero_bit(minfo->xfer_alloc_table,
350                                       info->desc->max_msgs);
351         set_bit(bit_pos, minfo->xfer_alloc_table);
352         spin_unlock_irqrestore(&minfo->xfer_lock, flags);
354         /*
355          * We already ensured in probe that we can have max messages that can
356          * fit in  hdr.seq - NOTE: this improves access latencies
357          * to predictable O(1) access, BUT, it opens us to risk if
358          * remote misbehaves with corrupted message sequence responses.
359          * If that happens, we are going to be messed up anyways..
360          */
361         xfer_id = (u8)bit_pos;
363         xfer = &minfo->xfer_block[xfer_id];
365         hdr = (struct ti_sci_msg_hdr *)xfer->tx_message.buf;
366         xfer->tx_message.len = tx_message_size;
367         xfer->rx_len = (u8)rx_message_size;
369         reinit_completion(&xfer->done);
371         hdr->seq = xfer_id;
372         hdr->type = msg_type;
373         hdr->host = info->desc->host_id;
374         hdr->flags = msg_flags;
376         return xfer;
379 /**
380  * ti_sci_put_one_xfer() - Release a message
381  * @minfo:      transfer info pointer
382  * @xfer:       message that was reserved by ti_sci_get_one_xfer
383  *
384  * This holds a spinlock to maintain integrity of internal data structures.
385  */
386 static void ti_sci_put_one_xfer(struct ti_sci_xfers_info *minfo,
387                                 struct ti_sci_xfer *xfer)
389         unsigned long flags;
390         struct ti_sci_msg_hdr *hdr;
391         u8 xfer_id;
393         hdr = (struct ti_sci_msg_hdr *)xfer->tx_message.buf;
394         xfer_id = hdr->seq;
396         /*
397          * Keep the locked section as small as possible
398          * NOTE: we might escape with smp_mb and no lock here..
399          * but just be conservative and symmetric.
400          */
401         spin_lock_irqsave(&minfo->xfer_lock, flags);
402         clear_bit(xfer_id, minfo->xfer_alloc_table);
403         spin_unlock_irqrestore(&minfo->xfer_lock, flags);
405         /* Increment the count for the next user to get through */
406         up(&minfo->sem_xfer_count);
409 /**
410  * ti_sci_do_xfer() - Do one transfer
411  * @info:       Pointer to SCI entity information
412  * @xfer:       Transfer to initiate and wait for response
413  *
414  * Return: -ETIMEDOUT in case of no response, if transmit error,
415  *         return corresponding error, else if all goes well,
416  *         return 0.
417  */
418 static inline int ti_sci_do_xfer(struct ti_sci_info *info,
419                                  struct ti_sci_xfer *xfer)
421         int ret;
422         int timeout;
423         struct device *dev = info->dev;
425         ret = mbox_send_message(info->chan_tx, &xfer->tx_message);
426         if (ret < 0)
427                 return ret;
429         ret = 0;
431         /* And we wait for the response. */
432         timeout = msecs_to_jiffies(info->desc->max_rx_timeout_ms);
433         if (!wait_for_completion_timeout(&xfer->done, timeout)) {
434                 dev_err(dev, "Mbox timedout in resp(caller: %pS)\n",
435                         (void *)_RET_IP_);
436                 ret = -ETIMEDOUT;
437         }
438         /*
439          * NOTE: we might prefer not to need the mailbox ticker to manage the
440          * transfer queueing since the protocol layer queues things by itself.
441          * Unfortunately, we have to kick the mailbox framework after we have
442          * received our message.
443          */
444         mbox_client_txdone(info->chan_tx, ret);
446         return ret;
449 /**
450  * ti_sci_cmd_get_revision() - command to get the revision of the SCI entity
451  * @info:       Pointer to SCI entity information
452  *
453  * Updates the SCI information in the internal data structure.
454  *
455  * Return: 0 if all went fine, else return appropriate error.
456  */
457 static int ti_sci_cmd_get_revision(struct ti_sci_info *info)
459         struct device *dev = info->dev;
460         struct ti_sci_handle *handle = &info->handle;
461         struct ti_sci_version_info *ver = &handle->version;
462         struct ti_sci_msg_resp_version *rev_info;
463         struct ti_sci_xfer *xfer;
464         int ret;
466         /* No need to setup flags since it is expected to respond */
467         xfer = ti_sci_get_one_xfer(info, TI_SCI_MSG_VERSION,
468                                    0x0, sizeof(struct ti_sci_msg_hdr),
469                                    sizeof(*rev_info));
470         if (IS_ERR(xfer)) {
471                 ret = PTR_ERR(xfer);
472                 dev_err(dev, "Message alloc failed(%d)\n", ret);
473                 return ret;
474         }
476         rev_info = (struct ti_sci_msg_resp_version *)xfer->xfer_buf;
478         ret = ti_sci_do_xfer(info, xfer);
479         if (ret) {
480                 dev_err(dev, "Mbox send fail %d\n", ret);
481                 goto fail;
482         }
484         ver->abi_major = rev_info->abi_major;
485         ver->abi_minor = rev_info->abi_minor;
486         ver->firmware_revision = rev_info->firmware_revision;
487         strncpy(ver->firmware_description, rev_info->firmware_description,
488                 sizeof(ver->firmware_description));
490 fail:
491         ti_sci_put_one_xfer(&info->minfo, xfer);
492         return ret;
495 /**
496  * ti_sci_is_response_ack() - Generic ACK/NACK message checkup
497  * @r:  pointer to response buffer
498  *
499  * Return: true if the response was an ACK, else returns false.
500  */
501 static inline bool ti_sci_is_response_ack(void *r)
503         struct ti_sci_msg_hdr *hdr = r;
505         return hdr->flags & TI_SCI_FLAG_RESP_GENERIC_ACK ? true : false;
508 /**
509  * ti_sci_set_device_state() - Set device state helper
510  * @handle:     pointer to TI SCI handle
511  * @id:         Device identifier
512  * @flags:      flags to setup for the device
513  * @state:      State to move the device to
514  *
515  * Return: 0 if all went well, else returns appropriate error value.
516  */
517 static int ti_sci_set_device_state(const struct ti_sci_handle *handle,
518                                    u32 id, u32 flags, u8 state)
520         struct ti_sci_info *info;
521         struct ti_sci_msg_req_set_device_state *req;
522         struct ti_sci_msg_hdr *resp;
523         struct ti_sci_xfer *xfer;
524         struct device *dev;
525         int ret = 0;
527         if (IS_ERR(handle))
528                 return PTR_ERR(handle);
529         if (!handle)
530                 return -EINVAL;
532         info = handle_to_ti_sci_info(handle);
533         dev = info->dev;
535         xfer = ti_sci_get_one_xfer(info, TI_SCI_MSG_SET_DEVICE_STATE,
536                                    flags | TI_SCI_FLAG_REQ_ACK_ON_PROCESSED,
537                                    sizeof(*req), sizeof(*resp));
538         if (IS_ERR(xfer)) {
539                 ret = PTR_ERR(xfer);
540                 dev_err(dev, "Message alloc failed(%d)\n", ret);
541                 return ret;
542         }
543         req = (struct ti_sci_msg_req_set_device_state *)xfer->xfer_buf;
544         req->id = id;
545         req->state = state;
547         ret = ti_sci_do_xfer(info, xfer);
548         if (ret) {
549                 dev_err(dev, "Mbox send fail %d\n", ret);
550                 goto fail;
551         }
553         resp = (struct ti_sci_msg_hdr *)xfer->xfer_buf;
555         ret = ti_sci_is_response_ack(resp) ? 0 : -ENODEV;
557 fail:
558         ti_sci_put_one_xfer(&info->minfo, xfer);
560         return ret;
563 /**
564  * ti_sci_get_device_state() - Get device state helper
565  * @handle:     Handle to the device
566  * @id:         Device Identifier
567  * @clcnt:      Pointer to Context Loss Count
568  * @resets:     pointer to resets
569  * @p_state:    pointer to p_state
570  * @c_state:    pointer to c_state
571  *
572  * Return: 0 if all went fine, else return appropriate error.
573  */
574 static int ti_sci_get_device_state(const struct ti_sci_handle *handle,
575                                    u32 id,  u32 *clcnt,  u32 *resets,
576                                     u8 *p_state,  u8 *c_state)
578         struct ti_sci_info *info;
579         struct ti_sci_msg_req_get_device_state *req;
580         struct ti_sci_msg_resp_get_device_state *resp;
581         struct ti_sci_xfer *xfer;
582         struct device *dev;
583         int ret = 0;
585         if (IS_ERR(handle))
586                 return PTR_ERR(handle);
587         if (!handle)
588                 return -EINVAL;
590         if (!clcnt && !resets && !p_state && !c_state)
591                 return -EINVAL;
593         info = handle_to_ti_sci_info(handle);
594         dev = info->dev;
596         /* Response is expected, so need of any flags */
597         xfer = ti_sci_get_one_xfer(info, TI_SCI_MSG_GET_DEVICE_STATE,
598                                    0, sizeof(*req), sizeof(*resp));
599         if (IS_ERR(xfer)) {
600                 ret = PTR_ERR(xfer);
601                 dev_err(dev, "Message alloc failed(%d)\n", ret);
602                 return ret;
603         }
604         req = (struct ti_sci_msg_req_get_device_state *)xfer->xfer_buf;
605         req->id = id;
607         ret = ti_sci_do_xfer(info, xfer);
608         if (ret) {
609                 dev_err(dev, "Mbox send fail %d\n", ret);
610                 goto fail;
611         }
613         resp = (struct ti_sci_msg_resp_get_device_state *)xfer->xfer_buf;
614         if (!ti_sci_is_response_ack(resp)) {
615                 ret = -ENODEV;
616                 goto fail;
617         }
619         if (clcnt)
620                 *clcnt = resp->context_loss_count;
621         if (resets)
622                 *resets = resp->resets;
623         if (p_state)
624                 *p_state = resp->programmed_state;
625         if (c_state)
626                 *c_state = resp->current_state;
627 fail:
628         ti_sci_put_one_xfer(&info->minfo, xfer);
630         return ret;
633 /**
634  * ti_sci_cmd_get_device() - command to request for device managed by TISCI
635  * @handle:     Pointer to TISCI handle as retrieved by *ti_sci_get_handle
636  * @id:         Device Identifier
637  *
638  * Request for the device - NOTE: the client MUST maintain integrity of
639  * usage count by balancing get_device with put_device. No refcounting is
640  * managed by driver for that purpose.
641  *
642  * NOTE: The request is for exclusive access for the processor.
643  *
644  * Return: 0 if all went fine, else return appropriate error.
645  */
646 static int ti_sci_cmd_get_device(const struct ti_sci_handle *handle, u32 id)
648         return ti_sci_set_device_state(handle, id,
649                                        MSG_FLAG_DEVICE_EXCLUSIVE,
650                                        MSG_DEVICE_SW_STATE_ON);
653 /**
654  * ti_sci_cmd_idle_device() - Command to idle a device managed by TISCI
655  * @handle:     Pointer to TISCI handle as retrieved by *ti_sci_get_handle
656  * @id:         Device Identifier
657  *
658  * Request for the device - NOTE: the client MUST maintain integrity of
659  * usage count by balancing get_device with put_device. No refcounting is
660  * managed by driver for that purpose.
661  *
662  * Return: 0 if all went fine, else return appropriate error.
663  */
664 static int ti_sci_cmd_idle_device(const struct ti_sci_handle *handle, u32 id)
666         return ti_sci_set_device_state(handle, id,
667                                        MSG_FLAG_DEVICE_EXCLUSIVE,
668                                        MSG_DEVICE_SW_STATE_RETENTION);
671 /**
672  * ti_sci_cmd_put_device() - command to release a device managed by TISCI
673  * @handle:     Pointer to TISCI handle as retrieved by *ti_sci_get_handle
674  * @id:         Device Identifier
675  *
676  * Request for the device - NOTE: the client MUST maintain integrity of
677  * usage count by balancing get_device with put_device. No refcounting is
678  * managed by driver for that purpose.
679  *
680  * Return: 0 if all went fine, else return appropriate error.
681  */
682 static int ti_sci_cmd_put_device(const struct ti_sci_handle *handle, u32 id)
684         return ti_sci_set_device_state(handle, id,
685                                        0, MSG_DEVICE_SW_STATE_AUTO_OFF);
688 /**
689  * ti_sci_cmd_dev_is_valid() - Is the device valid
690  * @handle:     Pointer to TISCI handle as retrieved by *ti_sci_get_handle
691  * @id:         Device Identifier
692  *
693  * Return: 0 if all went fine and the device ID is valid, else return
694  * appropriate error.
695  */
696 static int ti_sci_cmd_dev_is_valid(const struct ti_sci_handle *handle, u32 id)
698         u8 unused;
700         /* check the device state which will also tell us if the ID is valid */
701         return ti_sci_get_device_state(handle, id, NULL, NULL, NULL, &unused);
704 /**
705  * ti_sci_cmd_dev_get_clcnt() - Get context loss counter
706  * @handle:     Pointer to TISCI handle
707  * @id:         Device Identifier
708  * @count:      Pointer to Context Loss counter to populate
709  *
710  * Return: 0 if all went fine, else return appropriate error.
711  */
712 static int ti_sci_cmd_dev_get_clcnt(const struct ti_sci_handle *handle, u32 id,
713                                     u32 *count)
715         return ti_sci_get_device_state(handle, id, count, NULL, NULL, NULL);
718 /**
719  * ti_sci_cmd_dev_is_idle() - Check if the device is requested to be idle
720  * @handle:     Pointer to TISCI handle
721  * @id:         Device Identifier
722  * @r_state:    true if requested to be idle
723  *
724  * Return: 0 if all went fine, else return appropriate error.
725  */
726 static int ti_sci_cmd_dev_is_idle(const struct ti_sci_handle *handle, u32 id,
727                                   bool *r_state)
729         int ret;
730         u8 state;
732         if (!r_state)
733                 return -EINVAL;
735         ret = ti_sci_get_device_state(handle, id, NULL, NULL, &state, NULL);
736         if (ret)
737                 return ret;
739         *r_state = (state == MSG_DEVICE_SW_STATE_RETENTION);
741         return 0;
744 /**
745  * ti_sci_cmd_dev_is_stop() - Check if the device is requested to be stopped
746  * @handle:     Pointer to TISCI handle
747  * @id:         Device Identifier
748  * @r_state:    true if requested to be stopped
749  * @curr_state: true if currently stopped.
750  *
751  * Return: 0 if all went fine, else return appropriate error.
752  */
753 static int ti_sci_cmd_dev_is_stop(const struct ti_sci_handle *handle, u32 id,
754                                   bool *r_state,  bool *curr_state)
756         int ret;
757         u8 p_state, c_state;
759         if (!r_state && !curr_state)
760                 return -EINVAL;
762         ret =
763             ti_sci_get_device_state(handle, id, NULL, NULL, &p_state, &c_state);
764         if (ret)
765                 return ret;
767         if (r_state)
768                 *r_state = (p_state == MSG_DEVICE_SW_STATE_AUTO_OFF);
769         if (curr_state)
770                 *curr_state = (c_state == MSG_DEVICE_HW_STATE_OFF);
772         return 0;
775 /**
776  * ti_sci_cmd_dev_is_on() - Check if the device is requested to be ON
777  * @handle:     Pointer to TISCI handle
778  * @id:         Device Identifier
779  * @r_state:    true if requested to be ON
780  * @curr_state: true if currently ON and active
781  *
782  * Return: 0 if all went fine, else return appropriate error.
783  */
784 static int ti_sci_cmd_dev_is_on(const struct ti_sci_handle *handle, u32 id,
785                                 bool *r_state,  bool *curr_state)
787         int ret;
788         u8 p_state, c_state;
790         if (!r_state && !curr_state)
791                 return -EINVAL;
793         ret =
794             ti_sci_get_device_state(handle, id, NULL, NULL, &p_state, &c_state);
795         if (ret)
796                 return ret;
798         if (r_state)
799                 *r_state = (p_state == MSG_DEVICE_SW_STATE_ON);
800         if (curr_state)
801                 *curr_state = (c_state == MSG_DEVICE_HW_STATE_ON);
803         return 0;
806 /**
807  * ti_sci_cmd_dev_is_trans() - Check if the device is currently transitioning
808  * @handle:     Pointer to TISCI handle
809  * @id:         Device Identifier
810  * @curr_state: true if currently transitioning.
811  *
812  * Return: 0 if all went fine, else return appropriate error.
813  */
814 static int ti_sci_cmd_dev_is_trans(const struct ti_sci_handle *handle, u32 id,
815                                    bool *curr_state)
817         int ret;
818         u8 state;
820         if (!curr_state)
821                 return -EINVAL;
823         ret = ti_sci_get_device_state(handle, id, NULL, NULL, NULL, &state);
824         if (ret)
825                 return ret;
827         *curr_state = (state == MSG_DEVICE_HW_STATE_TRANS);
829         return 0;
832 /**
833  * ti_sci_cmd_set_device_resets() - command to set resets for device managed
834  *                                  by TISCI
835  * @handle:     Pointer to TISCI handle as retrieved by *ti_sci_get_handle
836  * @id:         Device Identifier
837  * @reset_state: Device specific reset bit field
838  *
839  * Return: 0 if all went fine, else return appropriate error.
840  */
841 static int ti_sci_cmd_set_device_resets(const struct ti_sci_handle *handle,
842                                         u32 id, u32 reset_state)
844         struct ti_sci_info *info;
845         struct ti_sci_msg_req_set_device_resets *req;
846         struct ti_sci_msg_hdr *resp;
847         struct ti_sci_xfer *xfer;
848         struct device *dev;
849         int ret = 0;
851         if (IS_ERR(handle))
852                 return PTR_ERR(handle);
853         if (!handle)
854                 return -EINVAL;
856         info = handle_to_ti_sci_info(handle);
857         dev = info->dev;
859         xfer = ti_sci_get_one_xfer(info, TI_SCI_MSG_SET_DEVICE_RESETS,
860                                    TI_SCI_FLAG_REQ_ACK_ON_PROCESSED,
861                                    sizeof(*req), sizeof(*resp));
862         if (IS_ERR(xfer)) {
863                 ret = PTR_ERR(xfer);
864                 dev_err(dev, "Message alloc failed(%d)\n", ret);
865                 return ret;
866         }
867         req = (struct ti_sci_msg_req_set_device_resets *)xfer->xfer_buf;
868         req->id = id;
869         req->resets = reset_state;
871         ret = ti_sci_do_xfer(info, xfer);
872         if (ret) {
873                 dev_err(dev, "Mbox send fail %d\n", ret);
874                 goto fail;
875         }
877         resp = (struct ti_sci_msg_hdr *)xfer->xfer_buf;
879         ret = ti_sci_is_response_ack(resp) ? 0 : -ENODEV;
881 fail:
882         ti_sci_put_one_xfer(&info->minfo, xfer);
884         return ret;
887 /**
888  * ti_sci_cmd_get_device_resets() - Get reset state for device managed
889  *                                  by TISCI
890  * @handle:             Pointer to TISCI handle
891  * @id:                 Device Identifier
892  * @reset_state:        Pointer to reset state to populate
893  *
894  * Return: 0 if all went fine, else return appropriate error.
895  */
896 static int ti_sci_cmd_get_device_resets(const struct ti_sci_handle *handle,
897                                         u32 id, u32 *reset_state)
899         return ti_sci_get_device_state(handle, id, NULL, reset_state, NULL,
900                                        NULL);
903 /**
904  * ti_sci_set_clock_state() - Set clock state helper
905  * @handle:     pointer to TI SCI handle
906  * @dev_id:     Device identifier this request is for
907  * @clk_id:     Clock identifier for the device for this request.
908  *              Each device has it's own set of clock inputs. This indexes
909  *              which clock input to modify.
910  * @flags:      Header flags as needed
911  * @state:      State to request for the clock.
912  *
913  * Return: 0 if all went well, else returns appropriate error value.
914  */
915 static int ti_sci_set_clock_state(const struct ti_sci_handle *handle,
916                                   u32 dev_id, u8 clk_id,
917                                   u32 flags, u8 state)
919         struct ti_sci_info *info;
920         struct ti_sci_msg_req_set_clock_state *req;
921         struct ti_sci_msg_hdr *resp;
922         struct ti_sci_xfer *xfer;
923         struct device *dev;
924         int ret = 0;
926         if (IS_ERR(handle))
927                 return PTR_ERR(handle);
928         if (!handle)
929                 return -EINVAL;
931         info = handle_to_ti_sci_info(handle);
932         dev = info->dev;
934         xfer = ti_sci_get_one_xfer(info, TI_SCI_MSG_SET_CLOCK_STATE,
935                                    flags | TI_SCI_FLAG_REQ_ACK_ON_PROCESSED,
936                                    sizeof(*req), sizeof(*resp));
937         if (IS_ERR(xfer)) {
938                 ret = PTR_ERR(xfer);
939                 dev_err(dev, "Message alloc failed(%d)\n", ret);
940                 return ret;
941         }
942         req = (struct ti_sci_msg_req_set_clock_state *)xfer->xfer_buf;
943         req->dev_id = dev_id;
944         req->clk_id = clk_id;
945         req->request_state = state;
947         ret = ti_sci_do_xfer(info, xfer);
948         if (ret) {
949                 dev_err(dev, "Mbox send fail %d\n", ret);
950                 goto fail;
951         }
953         resp = (struct ti_sci_msg_hdr *)xfer->xfer_buf;
955         ret = ti_sci_is_response_ack(resp) ? 0 : -ENODEV;
957 fail:
958         ti_sci_put_one_xfer(&info->minfo, xfer);
960         return ret;
963 /**
964  * ti_sci_cmd_get_clock_state() - Get clock state helper
965  * @handle:     pointer to TI SCI handle
966  * @dev_id:     Device identifier this request is for
967  * @clk_id:     Clock identifier for the device for this request.
968  *              Each device has it's own set of clock inputs. This indexes
969  *              which clock input to modify.
970  * @programmed_state:   State requested for clock to move to
971  * @current_state:      State that the clock is currently in
972  *
973  * Return: 0 if all went well, else returns appropriate error value.
974  */
975 static int ti_sci_cmd_get_clock_state(const struct ti_sci_handle *handle,
976                                       u32 dev_id, u8 clk_id,
977                                       u8 *programmed_state, u8 *current_state)
979         struct ti_sci_info *info;
980         struct ti_sci_msg_req_get_clock_state *req;
981         struct ti_sci_msg_resp_get_clock_state *resp;
982         struct ti_sci_xfer *xfer;
983         struct device *dev;
984         int ret = 0;
986         if (IS_ERR(handle))
987                 return PTR_ERR(handle);
988         if (!handle)
989                 return -EINVAL;
991         if (!programmed_state && !current_state)
992                 return -EINVAL;
994         info = handle_to_ti_sci_info(handle);
995         dev = info->dev;
997         xfer = ti_sci_get_one_xfer(info, TI_SCI_MSG_GET_CLOCK_STATE,
998                                    TI_SCI_FLAG_REQ_ACK_ON_PROCESSED,
999                                    sizeof(*req), sizeof(*resp));
1000         if (IS_ERR(xfer)) {
1001                 ret = PTR_ERR(xfer);
1002                 dev_err(dev, "Message alloc failed(%d)\n", ret);
1003                 return ret;
1004         }
1005         req = (struct ti_sci_msg_req_get_clock_state *)xfer->xfer_buf;
1006         req->dev_id = dev_id;
1007         req->clk_id = clk_id;
1009         ret = ti_sci_do_xfer(info, xfer);
1010         if (ret) {
1011                 dev_err(dev, "Mbox send fail %d\n", ret);
1012                 goto fail;
1013         }
1015         resp = (struct ti_sci_msg_resp_get_clock_state *)xfer->xfer_buf;
1017         if (!ti_sci_is_response_ack(resp)) {
1018                 ret = -ENODEV;
1019                 goto fail;
1020         }
1022         if (programmed_state)
1023                 *programmed_state = resp->programmed_state;
1024         if (current_state)
1025                 *current_state = resp->current_state;
1027 fail:
1028         ti_sci_put_one_xfer(&info->minfo, xfer);
1030         return ret;
1033 /**
1034  * ti_sci_cmd_get_clock() - Get control of a clock from TI SCI
1035  * @handle:     pointer to TI SCI handle
1036  * @dev_id:     Device identifier this request is for
1037  * @clk_id:     Clock identifier for the device for this request.
1038  *              Each device has it's own set of clock inputs. This indexes
1039  *              which clock input to modify.
1040  * @needs_ssc: 'true' if Spread Spectrum clock is desired, else 'false'
1041  * @can_change_freq: 'true' if frequency change is desired, else 'false'
1042  * @enable_input_term: 'true' if input termination is desired, else 'false'
1043  *
1044  * Return: 0 if all went well, else returns appropriate error value.
1045  */
1046 static int ti_sci_cmd_get_clock(const struct ti_sci_handle *handle, u32 dev_id,
1047                                 u8 clk_id, bool needs_ssc, bool can_change_freq,
1048                                 bool enable_input_term)
1050         u32 flags = 0;
1052         flags |= needs_ssc ? MSG_FLAG_CLOCK_ALLOW_SSC : 0;
1053         flags |= can_change_freq ? MSG_FLAG_CLOCK_ALLOW_FREQ_CHANGE : 0;
1054         flags |= enable_input_term ? MSG_FLAG_CLOCK_INPUT_TERM : 0;
1056         return ti_sci_set_clock_state(handle, dev_id, clk_id, flags,
1057                                       MSG_CLOCK_SW_STATE_REQ);
1060 /**
1061  * ti_sci_cmd_idle_clock() - Idle a clock which is in our control
1062  * @handle:     pointer to TI SCI handle
1063  * @dev_id:     Device identifier this request is for
1064  * @clk_id:     Clock identifier for the device for this request.
1065  *              Each device has it's own set of clock inputs. This indexes
1066  *              which clock input to modify.
1067  *
1068  * NOTE: This clock must have been requested by get_clock previously.
1069  *
1070  * Return: 0 if all went well, else returns appropriate error value.
1071  */
1072 static int ti_sci_cmd_idle_clock(const struct ti_sci_handle *handle,
1073                                  u32 dev_id, u8 clk_id)
1075         return ti_sci_set_clock_state(handle, dev_id, clk_id, 0,
1076                                       MSG_CLOCK_SW_STATE_UNREQ);
1079 /**
1080  * ti_sci_cmd_put_clock() - Release a clock from our control back to TISCI
1081  * @handle:     pointer to TI SCI handle
1082  * @dev_id:     Device identifier this request is for
1083  * @clk_id:     Clock identifier for the device for this request.
1084  *              Each device has it's own set of clock inputs. This indexes
1085  *              which clock input to modify.
1086  *
1087  * NOTE: This clock must have been requested by get_clock previously.
1088  *
1089  * Return: 0 if all went well, else returns appropriate error value.
1090  */
1091 static int ti_sci_cmd_put_clock(const struct ti_sci_handle *handle,
1092                                 u32 dev_id, u8 clk_id)
1094         return ti_sci_set_clock_state(handle, dev_id, clk_id, 0,
1095                                       MSG_CLOCK_SW_STATE_AUTO);
1098 /**
1099  * ti_sci_cmd_clk_is_auto() - Is the clock being auto managed
1100  * @handle:     pointer to TI SCI handle
1101  * @dev_id:     Device identifier this request is for
1102  * @clk_id:     Clock identifier for the device for this request.
1103  *              Each device has it's own set of clock inputs. This indexes
1104  *              which clock input to modify.
1105  * @req_state: state indicating if the clock is auto managed
1106  *
1107  * Return: 0 if all went well, else returns appropriate error value.
1108  */
1109 static int ti_sci_cmd_clk_is_auto(const struct ti_sci_handle *handle,
1110                                   u32 dev_id, u8 clk_id, bool *req_state)
1112         u8 state = 0;
1113         int ret;
1115         if (!req_state)
1116                 return -EINVAL;
1118         ret = ti_sci_cmd_get_clock_state(handle, dev_id, clk_id, &state, NULL);
1119         if (ret)
1120                 return ret;
1122         *req_state = (state == MSG_CLOCK_SW_STATE_AUTO);
1123         return 0;
1126 /**
1127  * ti_sci_cmd_clk_is_on() - Is the clock ON
1128  * @handle:     pointer to TI SCI handle
1129  * @dev_id:     Device identifier this request is for
1130  * @clk_id:     Clock identifier for the device for this request.
1131  *              Each device has it's own set of clock inputs. This indexes
1132  *              which clock input to modify.
1133  * @req_state: state indicating if the clock is managed by us and enabled
1134  * @curr_state: state indicating if the clock is ready for operation
1135  *
1136  * Return: 0 if all went well, else returns appropriate error value.
1137  */
1138 static int ti_sci_cmd_clk_is_on(const struct ti_sci_handle *handle, u32 dev_id,
1139                                 u8 clk_id, bool *req_state, bool *curr_state)
1141         u8 c_state = 0, r_state = 0;
1142         int ret;
1144         if (!req_state && !curr_state)
1145                 return -EINVAL;
1147         ret = ti_sci_cmd_get_clock_state(handle, dev_id, clk_id,
1148                                          &r_state, &c_state);
1149         if (ret)
1150                 return ret;
1152         if (req_state)
1153                 *req_state = (r_state == MSG_CLOCK_SW_STATE_REQ);
1154         if (curr_state)
1155                 *curr_state = (c_state == MSG_CLOCK_HW_STATE_READY);
1156         return 0;
1159 /**
1160  * ti_sci_cmd_clk_is_off() - Is the clock OFF
1161  * @handle:     pointer to TI SCI handle
1162  * @dev_id:     Device identifier this request is for
1163  * @clk_id:     Clock identifier for the device for this request.
1164  *              Each device has it's own set of clock inputs. This indexes
1165  *              which clock input to modify.
1166  * @req_state: state indicating if the clock is managed by us and disabled
1167  * @curr_state: state indicating if the clock is NOT ready for operation
1168  *
1169  * Return: 0 if all went well, else returns appropriate error value.
1170  */
1171 static int ti_sci_cmd_clk_is_off(const struct ti_sci_handle *handle, u32 dev_id,
1172                                  u8 clk_id, bool *req_state, bool *curr_state)
1174         u8 c_state = 0, r_state = 0;
1175         int ret;
1177         if (!req_state && !curr_state)
1178                 return -EINVAL;
1180         ret = ti_sci_cmd_get_clock_state(handle, dev_id, clk_id,
1181                                          &r_state, &c_state);
1182         if (ret)
1183                 return ret;
1185         if (req_state)
1186                 *req_state = (r_state == MSG_CLOCK_SW_STATE_UNREQ);
1187         if (curr_state)
1188                 *curr_state = (c_state == MSG_CLOCK_HW_STATE_NOT_READY);
1189         return 0;
1192 /**
1193  * ti_sci_cmd_clk_set_parent() - Set the clock source of a specific device clock
1194  * @handle:     pointer to TI SCI handle
1195  * @dev_id:     Device identifier this request is for
1196  * @clk_id:     Clock identifier for the device for this request.
1197  *              Each device has it's own set of clock inputs. This indexes
1198  *              which clock input to modify.
1199  * @parent_id:  Parent clock identifier to set
1200  *
1201  * Return: 0 if all went well, else returns appropriate error value.
1202  */
1203 static int ti_sci_cmd_clk_set_parent(const struct ti_sci_handle *handle,
1204                                      u32 dev_id, u8 clk_id, u8 parent_id)
1206         struct ti_sci_info *info;
1207         struct ti_sci_msg_req_set_clock_parent *req;
1208         struct ti_sci_msg_hdr *resp;
1209         struct ti_sci_xfer *xfer;
1210         struct device *dev;
1211         int ret = 0;
1213         if (IS_ERR(handle))
1214                 return PTR_ERR(handle);
1215         if (!handle)
1216                 return -EINVAL;
1218         info = handle_to_ti_sci_info(handle);
1219         dev = info->dev;
1221         xfer = ti_sci_get_one_xfer(info, TI_SCI_MSG_SET_CLOCK_PARENT,
1222                                    TI_SCI_FLAG_REQ_ACK_ON_PROCESSED,
1223                                    sizeof(*req), sizeof(*resp));
1224         if (IS_ERR(xfer)) {
1225                 ret = PTR_ERR(xfer);
1226                 dev_err(dev, "Message alloc failed(%d)\n", ret);
1227                 return ret;
1228         }
1229         req = (struct ti_sci_msg_req_set_clock_parent *)xfer->xfer_buf;
1230         req->dev_id = dev_id;
1231         req->clk_id = clk_id;
1232         req->parent_id = parent_id;
1234         ret = ti_sci_do_xfer(info, xfer);
1235         if (ret) {
1236                 dev_err(dev, "Mbox send fail %d\n", ret);
1237                 goto fail;
1238         }
1240         resp = (struct ti_sci_msg_hdr *)xfer->xfer_buf;
1242         ret = ti_sci_is_response_ack(resp) ? 0 : -ENODEV;
1244 fail:
1245         ti_sci_put_one_xfer(&info->minfo, xfer);
1247         return ret;
1250 /**
1251  * ti_sci_cmd_clk_get_parent() - Get current parent clock source
1252  * @handle:     pointer to TI SCI handle
1253  * @dev_id:     Device identifier this request is for
1254  * @clk_id:     Clock identifier for the device for this request.
1255  *              Each device has it's own set of clock inputs. This indexes
1256  *              which clock input to modify.
1257  * @parent_id:  Current clock parent
1258  *
1259  * Return: 0 if all went well, else returns appropriate error value.
1260  */
1261 static int ti_sci_cmd_clk_get_parent(const struct ti_sci_handle *handle,
1262                                      u32 dev_id, u8 clk_id, u8 *parent_id)
1264         struct ti_sci_info *info;
1265         struct ti_sci_msg_req_get_clock_parent *req;
1266         struct ti_sci_msg_resp_get_clock_parent *resp;
1267         struct ti_sci_xfer *xfer;
1268         struct device *dev;
1269         int ret = 0;
1271         if (IS_ERR(handle))
1272                 return PTR_ERR(handle);
1273         if (!handle || !parent_id)
1274                 return -EINVAL;
1276         info = handle_to_ti_sci_info(handle);
1277         dev = info->dev;
1279         xfer = ti_sci_get_one_xfer(info, TI_SCI_MSG_GET_CLOCK_PARENT,
1280                                    TI_SCI_FLAG_REQ_ACK_ON_PROCESSED,
1281                                    sizeof(*req), sizeof(*resp));
1282         if (IS_ERR(xfer)) {
1283                 ret = PTR_ERR(xfer);
1284                 dev_err(dev, "Message alloc failed(%d)\n", ret);
1285                 return ret;
1286         }
1287         req = (struct ti_sci_msg_req_get_clock_parent *)xfer->xfer_buf;
1288         req->dev_id = dev_id;
1289         req->clk_id = clk_id;
1291         ret = ti_sci_do_xfer(info, xfer);
1292         if (ret) {
1293                 dev_err(dev, "Mbox send fail %d\n", ret);
1294                 goto fail;
1295         }
1297         resp = (struct ti_sci_msg_resp_get_clock_parent *)xfer->xfer_buf;
1299         if (!ti_sci_is_response_ack(resp))
1300                 ret = -ENODEV;
1301         else
1302                 *parent_id = resp->parent_id;
1304 fail:
1305         ti_sci_put_one_xfer(&info->minfo, xfer);
1307         return ret;
1310 /**
1311  * ti_sci_cmd_clk_get_num_parents() - Get num parents of the current clk source
1312  * @handle:     pointer to TI SCI handle
1313  * @dev_id:     Device identifier this request is for
1314  * @clk_id:     Clock identifier for the device for this request.
1315  *              Each device has it's own set of clock inputs. This indexes
1316  *              which clock input to modify.
1317  * @num_parents: Returns he number of parents to the current clock.
1318  *
1319  * Return: 0 if all went well, else returns appropriate error value.
1320  */
1321 static int ti_sci_cmd_clk_get_num_parents(const struct ti_sci_handle *handle,
1322                                           u32 dev_id, u8 clk_id,
1323                                           u8 *num_parents)
1325         struct ti_sci_info *info;
1326         struct ti_sci_msg_req_get_clock_num_parents *req;
1327         struct ti_sci_msg_resp_get_clock_num_parents *resp;
1328         struct ti_sci_xfer *xfer;
1329         struct device *dev;
1330         int ret = 0;
1332         if (IS_ERR(handle))
1333                 return PTR_ERR(handle);
1334         if (!handle || !num_parents)
1335                 return -EINVAL;
1337         info = handle_to_ti_sci_info(handle);
1338         dev = info->dev;
1340         xfer = ti_sci_get_one_xfer(info, TI_SCI_MSG_GET_NUM_CLOCK_PARENTS,
1341                                    TI_SCI_FLAG_REQ_ACK_ON_PROCESSED,
1342                                    sizeof(*req), sizeof(*resp));
1343         if (IS_ERR(xfer)) {
1344                 ret = PTR_ERR(xfer);
1345                 dev_err(dev, "Message alloc failed(%d)\n", ret);
1346                 return ret;
1347         }
1348         req = (struct ti_sci_msg_req_get_clock_num_parents *)xfer->xfer_buf;
1349         req->dev_id = dev_id;
1350         req->clk_id = clk_id;
1352         ret = ti_sci_do_xfer(info, xfer);
1353         if (ret) {
1354                 dev_err(dev, "Mbox send fail %d\n", ret);
1355                 goto fail;
1356         }
1358         resp = (struct ti_sci_msg_resp_get_clock_num_parents *)xfer->xfer_buf;
1360         if (!ti_sci_is_response_ack(resp))
1361                 ret = -ENODEV;
1362         else
1363                 *num_parents = resp->num_parents;
1365 fail:
1366         ti_sci_put_one_xfer(&info->minfo, xfer);
1368         return ret;
1371 /**
1372  * ti_sci_cmd_clk_get_match_freq() - Find a good match for frequency
1373  * @handle:     pointer to TI SCI handle
1374  * @dev_id:     Device identifier this request is for
1375  * @clk_id:     Clock identifier for the device for this request.
1376  *              Each device has it's own set of clock inputs. This indexes
1377  *              which clock input to modify.
1378  * @min_freq:   The minimum allowable frequency in Hz. This is the minimum
1379  *              allowable programmed frequency and does not account for clock
1380  *              tolerances and jitter.
1381  * @target_freq: The target clock frequency in Hz. A frequency will be
1382  *              processed as close to this target frequency as possible.
1383  * @max_freq:   The maximum allowable frequency in Hz. This is the maximum
1384  *              allowable programmed frequency and does not account for clock
1385  *              tolerances and jitter.
1386  * @match_freq: Frequency match in Hz response.
1387  *
1388  * Return: 0 if all went well, else returns appropriate error value.
1389  */
1390 static int ti_sci_cmd_clk_get_match_freq(const struct ti_sci_handle *handle,
1391                                          u32 dev_id, u8 clk_id, u64 min_freq,
1392                                          u64 target_freq, u64 max_freq,
1393                                          u64 *match_freq)
1395         struct ti_sci_info *info;
1396         struct ti_sci_msg_req_query_clock_freq *req;
1397         struct ti_sci_msg_resp_query_clock_freq *resp;
1398         struct ti_sci_xfer *xfer;
1399         struct device *dev;
1400         int ret = 0;
1402         if (IS_ERR(handle))
1403                 return PTR_ERR(handle);
1404         if (!handle || !match_freq)
1405                 return -EINVAL;
1407         info = handle_to_ti_sci_info(handle);
1408         dev = info->dev;
1410         xfer = ti_sci_get_one_xfer(info, TI_SCI_MSG_QUERY_CLOCK_FREQ,
1411                                    TI_SCI_FLAG_REQ_ACK_ON_PROCESSED,
1412                                    sizeof(*req), sizeof(*resp));
1413         if (IS_ERR(xfer)) {
1414                 ret = PTR_ERR(xfer);
1415                 dev_err(dev, "Message alloc failed(%d)\n", ret);
1416                 return ret;
1417         }
1418         req = (struct ti_sci_msg_req_query_clock_freq *)xfer->xfer_buf;
1419         req->dev_id = dev_id;
1420         req->clk_id = clk_id;
1421         req->min_freq_hz = min_freq;
1422         req->target_freq_hz = target_freq;
1423         req->max_freq_hz = max_freq;
1425         ret = ti_sci_do_xfer(info, xfer);
1426         if (ret) {
1427                 dev_err(dev, "Mbox send fail %d\n", ret);
1428                 goto fail;
1429         }
1431         resp = (struct ti_sci_msg_resp_query_clock_freq *)xfer->xfer_buf;
1433         if (!ti_sci_is_response_ack(resp))
1434                 ret = -ENODEV;
1435         else
1436                 *match_freq = resp->freq_hz;
1438 fail:
1439         ti_sci_put_one_xfer(&info->minfo, xfer);
1441         return ret;
1444 /**
1445  * ti_sci_cmd_clk_set_freq() - Set a frequency for clock
1446  * @handle:     pointer to TI SCI handle
1447  * @dev_id:     Device identifier this request is for
1448  * @clk_id:     Clock identifier for the device for this request.
1449  *              Each device has it's own set of clock inputs. This indexes
1450  *              which clock input to modify.
1451  * @min_freq:   The minimum allowable frequency in Hz. This is the minimum
1452  *              allowable programmed frequency and does not account for clock
1453  *              tolerances and jitter.
1454  * @target_freq: The target clock frequency in Hz. A frequency will be
1455  *              processed as close to this target frequency as possible.
1456  * @max_freq:   The maximum allowable frequency in Hz. This is the maximum
1457  *              allowable programmed frequency and does not account for clock
1458  *              tolerances and jitter.
1459  *
1460  * Return: 0 if all went well, else returns appropriate error value.
1461  */
1462 static int ti_sci_cmd_clk_set_freq(const struct ti_sci_handle *handle,
1463                                    u32 dev_id, u8 clk_id, u64 min_freq,
1464                                    u64 target_freq, u64 max_freq)
1466         struct ti_sci_info *info;
1467         struct ti_sci_msg_req_set_clock_freq *req;
1468         struct ti_sci_msg_hdr *resp;
1469         struct ti_sci_xfer *xfer;
1470         struct device *dev;
1471         int ret = 0;
1473         if (IS_ERR(handle))
1474                 return PTR_ERR(handle);
1475         if (!handle)
1476                 return -EINVAL;
1478         info = handle_to_ti_sci_info(handle);
1479         dev = info->dev;
1481         xfer = ti_sci_get_one_xfer(info, TI_SCI_MSG_SET_CLOCK_FREQ,
1482                                    TI_SCI_FLAG_REQ_ACK_ON_PROCESSED,
1483                                    sizeof(*req), sizeof(*resp));
1484         if (IS_ERR(xfer)) {
1485                 ret = PTR_ERR(xfer);
1486                 dev_err(dev, "Message alloc failed(%d)\n", ret);
1487                 return ret;
1488         }
1489         req = (struct ti_sci_msg_req_set_clock_freq *)xfer->xfer_buf;
1490         req->dev_id = dev_id;
1491         req->clk_id = clk_id;
1492         req->min_freq_hz = min_freq;
1493         req->target_freq_hz = target_freq;
1494         req->max_freq_hz = max_freq;
1496         ret = ti_sci_do_xfer(info, xfer);
1497         if (ret) {
1498                 dev_err(dev, "Mbox send fail %d\n", ret);
1499                 goto fail;
1500         }
1502         resp = (struct ti_sci_msg_hdr *)xfer->xfer_buf;
1504         ret = ti_sci_is_response_ack(resp) ? 0 : -ENODEV;
1506 fail:
1507         ti_sci_put_one_xfer(&info->minfo, xfer);
1509         return ret;
1512 /**
1513  * ti_sci_cmd_clk_get_freq() - Get current frequency
1514  * @handle:     pointer to TI SCI handle
1515  * @dev_id:     Device identifier this request is for
1516  * @clk_id:     Clock identifier for the device for this request.
1517  *              Each device has it's own set of clock inputs. This indexes
1518  *              which clock input to modify.
1519  * @freq:       Currently frequency in Hz
1520  *
1521  * Return: 0 if all went well, else returns appropriate error value.
1522  */
1523 static int ti_sci_cmd_clk_get_freq(const struct ti_sci_handle *handle,
1524                                    u32 dev_id, u8 clk_id, u64 *freq)
1526         struct ti_sci_info *info;
1527         struct ti_sci_msg_req_get_clock_freq *req;
1528         struct ti_sci_msg_resp_get_clock_freq *resp;
1529         struct ti_sci_xfer *xfer;
1530         struct device *dev;
1531         int ret = 0;
1533         if (IS_ERR(handle))
1534                 return PTR_ERR(handle);
1535         if (!handle || !freq)
1536                 return -EINVAL;
1538         info = handle_to_ti_sci_info(handle);
1539         dev = info->dev;
1541         xfer = ti_sci_get_one_xfer(info, TI_SCI_MSG_GET_CLOCK_FREQ,
1542                                    TI_SCI_FLAG_REQ_ACK_ON_PROCESSED,
1543                                    sizeof(*req), sizeof(*resp));
1544         if (IS_ERR(xfer)) {
1545                 ret = PTR_ERR(xfer);
1546                 dev_err(dev, "Message alloc failed(%d)\n", ret);
1547                 return ret;
1548         }
1549         req = (struct ti_sci_msg_req_get_clock_freq *)xfer->xfer_buf;
1550         req->dev_id = dev_id;
1551         req->clk_id = clk_id;
1553         ret = ti_sci_do_xfer(info, xfer);
1554         if (ret) {
1555                 dev_err(dev, "Mbox send fail %d\n", ret);
1556                 goto fail;
1557         }
1559         resp = (struct ti_sci_msg_resp_get_clock_freq *)xfer->xfer_buf;
1561         if (!ti_sci_is_response_ack(resp))
1562                 ret = -ENODEV;
1563         else
1564                 *freq = resp->freq_hz;
1566 fail:
1567         ti_sci_put_one_xfer(&info->minfo, xfer);
1569         return ret;
1572 static int ti_sci_cmd_core_reboot(const struct ti_sci_handle *handle)
1574         struct ti_sci_info *info;
1575         struct ti_sci_msg_req_reboot *req;
1576         struct ti_sci_msg_hdr *resp;
1577         struct ti_sci_xfer *xfer;
1578         struct device *dev;
1579         int ret = 0;
1581         if (IS_ERR(handle))
1582                 return PTR_ERR(handle);
1583         if (!handle)
1584                 return -EINVAL;
1586         info = handle_to_ti_sci_info(handle);
1587         dev = info->dev;
1589         xfer = ti_sci_get_one_xfer(info, TI_SCI_MSG_SYS_RESET,
1590                                    TI_SCI_FLAG_REQ_ACK_ON_PROCESSED,
1591                                    sizeof(*req), sizeof(*resp));
1592         if (IS_ERR(xfer)) {
1593                 ret = PTR_ERR(xfer);
1594                 dev_err(dev, "Message alloc failed(%d)\n", ret);
1595                 return ret;
1596         }
1597         req = (struct ti_sci_msg_req_reboot *)xfer->xfer_buf;
1599         ret = ti_sci_do_xfer(info, xfer);
1600         if (ret) {
1601                 dev_err(dev, "Mbox send fail %d\n", ret);
1602                 goto fail;
1603         }
1605         resp = (struct ti_sci_msg_hdr *)xfer->xfer_buf;
1607         if (!ti_sci_is_response_ack(resp))
1608                 ret = -ENODEV;
1609         else
1610                 ret = 0;
1612 fail:
1613         ti_sci_put_one_xfer(&info->minfo, xfer);
1615         return ret;
1618 /*
1619  * ti_sci_setup_ops() - Setup the operations structures
1620  * @info:       pointer to TISCI pointer
1621  */
1622 static void ti_sci_setup_ops(struct ti_sci_info *info)
1624         struct ti_sci_ops *ops = &info->handle.ops;
1625         struct ti_sci_core_ops *core_ops = &ops->core_ops;
1626         struct ti_sci_dev_ops *dops = &ops->dev_ops;
1627         struct ti_sci_clk_ops *cops = &ops->clk_ops;
1629         core_ops->reboot_device = ti_sci_cmd_core_reboot;
1631         dops->get_device = ti_sci_cmd_get_device;
1632         dops->idle_device = ti_sci_cmd_idle_device;
1633         dops->put_device = ti_sci_cmd_put_device;
1635         dops->is_valid = ti_sci_cmd_dev_is_valid;
1636         dops->get_context_loss_count = ti_sci_cmd_dev_get_clcnt;
1637         dops->is_idle = ti_sci_cmd_dev_is_idle;
1638         dops->is_stop = ti_sci_cmd_dev_is_stop;
1639         dops->is_on = ti_sci_cmd_dev_is_on;
1640         dops->is_transitioning = ti_sci_cmd_dev_is_trans;
1641         dops->set_device_resets = ti_sci_cmd_set_device_resets;
1642         dops->get_device_resets = ti_sci_cmd_get_device_resets;
1644         cops->get_clock = ti_sci_cmd_get_clock;
1645         cops->idle_clock = ti_sci_cmd_idle_clock;
1646         cops->put_clock = ti_sci_cmd_put_clock;
1647         cops->is_auto = ti_sci_cmd_clk_is_auto;
1648         cops->is_on = ti_sci_cmd_clk_is_on;
1649         cops->is_off = ti_sci_cmd_clk_is_off;
1651         cops->set_parent = ti_sci_cmd_clk_set_parent;
1652         cops->get_parent = ti_sci_cmd_clk_get_parent;
1653         cops->get_num_parents = ti_sci_cmd_clk_get_num_parents;
1655         cops->get_best_match_freq = ti_sci_cmd_clk_get_match_freq;
1656         cops->set_freq = ti_sci_cmd_clk_set_freq;
1657         cops->get_freq = ti_sci_cmd_clk_get_freq;
1660 /**
1661  * ti_sci_get_handle() - Get the TI SCI handle for a device
1662  * @dev:        Pointer to device for which we want SCI handle
1663  *
1664  * NOTE: The function does not track individual clients of the framework
1665  * and is expected to be maintained by caller of TI SCI protocol library.
1666  * ti_sci_put_handle must be balanced with successful ti_sci_get_handle
1667  * Return: pointer to handle if successful, else:
1668  * -EPROBE_DEFER if the instance is not ready
1669  * -ENODEV if the required node handler is missing
1670  * -EINVAL if invalid conditions are encountered.
1671  */
1672 const struct ti_sci_handle *ti_sci_get_handle(struct device *dev)
1674         struct device_node *ti_sci_np;
1675         struct list_head *p;
1676         struct ti_sci_handle *handle = NULL;
1677         struct ti_sci_info *info;
1679         if (!dev) {
1680                 pr_err("I need a device pointer\n");
1681                 return ERR_PTR(-EINVAL);
1682         }
1683         ti_sci_np = of_get_parent(dev->of_node);
1684         if (!ti_sci_np) {
1685                 dev_err(dev, "No OF information\n");
1686                 return ERR_PTR(-EINVAL);
1687         }
1689         mutex_lock(&ti_sci_list_mutex);
1690         list_for_each(p, &ti_sci_list) {
1691                 info = list_entry(p, struct ti_sci_info, node);
1692                 if (ti_sci_np == info->dev->of_node) {
1693                         handle = &info->handle;
1694                         info->users++;
1695                         break;
1696                 }
1697         }
1698         mutex_unlock(&ti_sci_list_mutex);
1699         of_node_put(ti_sci_np);
1701         if (!handle)
1702                 return ERR_PTR(-EPROBE_DEFER);
1704         return handle;
1706 EXPORT_SYMBOL_GPL(ti_sci_get_handle);
1708 /**
1709  * ti_sci_put_handle() - Release the handle acquired by ti_sci_get_handle
1710  * @handle:     Handle acquired by ti_sci_get_handle
1711  *
1712  * NOTE: The function does not track individual clients of the framework
1713  * and is expected to be maintained by caller of TI SCI protocol library.
1714  * ti_sci_put_handle must be balanced with successful ti_sci_get_handle
1715  *
1716  * Return: 0 is successfully released
1717  * if an error pointer was passed, it returns the error value back,
1718  * if null was passed, it returns -EINVAL;
1719  */
1720 int ti_sci_put_handle(const struct ti_sci_handle *handle)
1722         struct ti_sci_info *info;
1724         if (IS_ERR(handle))
1725                 return PTR_ERR(handle);
1726         if (!handle)
1727                 return -EINVAL;
1729         info = handle_to_ti_sci_info(handle);
1730         mutex_lock(&ti_sci_list_mutex);
1731         if (!WARN_ON(!info->users))
1732                 info->users--;
1733         mutex_unlock(&ti_sci_list_mutex);
1735         return 0;
1737 EXPORT_SYMBOL_GPL(ti_sci_put_handle);
1739 static void devm_ti_sci_release(struct device *dev, void *res)
1741         const struct ti_sci_handle **ptr = res;
1742         const struct ti_sci_handle *handle = *ptr;
1743         int ret;
1745         ret = ti_sci_put_handle(handle);
1746         if (ret)
1747                 dev_err(dev, "failed to put handle %d\n", ret);
1750 /**
1751  * devm_ti_sci_get_handle() - Managed get handle
1752  * @dev:        device for which we want SCI handle for.
1753  *
1754  * NOTE: This releases the handle once the device resources are
1755  * no longer needed. MUST NOT BE released with ti_sci_put_handle.
1756  * The function does not track individual clients of the framework
1757  * and is expected to be maintained by caller of TI SCI protocol library.
1758  *
1759  * Return: 0 if all went fine, else corresponding error.
1760  */
1761 const struct ti_sci_handle *devm_ti_sci_get_handle(struct device *dev)
1763         const struct ti_sci_handle **ptr;
1764         const struct ti_sci_handle *handle;
1766         ptr = devres_alloc(devm_ti_sci_release, sizeof(*ptr), GFP_KERNEL);
1767         if (!ptr)
1768                 return ERR_PTR(-ENOMEM);
1769         handle = ti_sci_get_handle(dev);
1771         if (!IS_ERR(handle)) {
1772                 *ptr = handle;
1773                 devres_add(dev, ptr);
1774         } else {
1775                 devres_free(ptr);
1776         }
1778         return handle;
1780 EXPORT_SYMBOL_GPL(devm_ti_sci_get_handle);
1782 static int tisci_reboot_handler(struct notifier_block *nb, unsigned long mode,
1783                                 void *cmd)
1785         struct ti_sci_info *info = reboot_to_ti_sci_info(nb);
1786         const struct ti_sci_handle *handle = &info->handle;
1788         ti_sci_cmd_core_reboot(handle);
1790         /* call fail OR pass, we should not be here in the first place */
1791         return NOTIFY_BAD;
1794 /* Description for K2G */
1795 static const struct ti_sci_desc ti_sci_pmmc_k2g_desc = {
1796         .host_id = 2,
1797         /* Conservative duration */
1798         .max_rx_timeout_ms = 1000,
1799         /* Limited by MBOX_TX_QUEUE_LEN. K2G can handle upto 128 messages! */
1800         .max_msgs = 20,
1801         .max_msg_size = 64,
1802 };
1804 static const struct of_device_id ti_sci_of_match[] = {
1805         {.compatible = "ti,k2g-sci", .data = &ti_sci_pmmc_k2g_desc},
1806         { /* Sentinel */ },
1807 };
1808 MODULE_DEVICE_TABLE(of, ti_sci_of_match);
1810 static int ti_sci_probe(struct platform_device *pdev)
1812         struct device *dev = &pdev->dev;
1813         const struct of_device_id *of_id;
1814         const struct ti_sci_desc *desc;
1815         struct ti_sci_xfer *xfer;
1816         struct ti_sci_info *info = NULL;
1817         struct ti_sci_xfers_info *minfo;
1818         struct mbox_client *cl;
1819         int ret = -EINVAL;
1820         int i;
1821         int reboot = 0;
1823         of_id = of_match_device(ti_sci_of_match, dev);
1824         if (!of_id) {
1825                 dev_err(dev, "OF data missing\n");
1826                 return -EINVAL;
1827         }
1828         desc = of_id->data;
1830         info = devm_kzalloc(dev, sizeof(*info), GFP_KERNEL);
1831         if (!info)
1832                 return -ENOMEM;
1834         info->dev = dev;
1835         info->desc = desc;
1836         reboot = of_property_read_bool(dev->of_node,
1837                                        "ti,system-reboot-controller");
1838         INIT_LIST_HEAD(&info->node);
1839         minfo = &info->minfo;
1841         /*
1842          * Pre-allocate messages
1843          * NEVER allocate more than what we can indicate in hdr.seq
1844          * if we have data description bug, force a fix..
1845          */
1846         if (WARN_ON(desc->max_msgs >=
1847                     1 << 8 * sizeof(((struct ti_sci_msg_hdr *)0)->seq)))
1848                 return -EINVAL;
1850         minfo->xfer_block = devm_kcalloc(dev,
1851                                          desc->max_msgs,
1852                                          sizeof(*minfo->xfer_block),
1853                                          GFP_KERNEL);
1854         if (!minfo->xfer_block)
1855                 return -ENOMEM;
1857         minfo->xfer_alloc_table = devm_kcalloc(dev,
1858                                                BITS_TO_LONGS(desc->max_msgs),
1859                                                sizeof(unsigned long),
1860                                                GFP_KERNEL);
1861         if (!minfo->xfer_alloc_table)
1862                 return -ENOMEM;
1863         bitmap_zero(minfo->xfer_alloc_table, desc->max_msgs);
1865         /* Pre-initialize the buffer pointer to pre-allocated buffers */
1866         for (i = 0, xfer = minfo->xfer_block; i < desc->max_msgs; i++, xfer++) {
1867                 xfer->xfer_buf = devm_kcalloc(dev, 1, desc->max_msg_size,
1868                                               GFP_KERNEL);
1869                 if (!xfer->xfer_buf)
1870                         return -ENOMEM;
1872                 xfer->tx_message.buf = xfer->xfer_buf;
1873                 init_completion(&xfer->done);
1874         }
1876         ret = ti_sci_debugfs_create(pdev, info);
1877         if (ret)
1878                 dev_warn(dev, "Failed to create debug file\n");
1880         platform_set_drvdata(pdev, info);
1882         cl = &info->cl;
1883         cl->dev = dev;
1884         cl->tx_block = false;
1885         cl->rx_callback = ti_sci_rx_callback;
1886         cl->knows_txdone = true;
1888         spin_lock_init(&minfo->xfer_lock);
1889         sema_init(&minfo->sem_xfer_count, desc->max_msgs);
1891         info->chan_rx = mbox_request_channel_byname(cl, "rx");
1892         if (IS_ERR(info->chan_rx)) {
1893                 ret = PTR_ERR(info->chan_rx);
1894                 goto out;
1895         }
1897         info->chan_tx = mbox_request_channel_byname(cl, "tx");
1898         if (IS_ERR(info->chan_tx)) {
1899                 ret = PTR_ERR(info->chan_tx);
1900                 goto out;
1901         }
1902         ret = ti_sci_cmd_get_revision(info);
1903         if (ret) {
1904                 dev_err(dev, "Unable to communicate with TISCI(%d)\n", ret);
1905                 goto out;
1906         }
1908         ti_sci_setup_ops(info);
1910         if (reboot) {
1911                 info->nb.notifier_call = tisci_reboot_handler;
1912                 info->nb.priority = 128;
1914                 ret = register_restart_handler(&info->nb);
1915                 if (ret) {
1916                         dev_err(dev, "reboot registration fail(%d)\n", ret);
1917                         return ret;
1918                 }
1919         }
1921         dev_info(dev, "ABI: %d.%d (firmware rev 0x%04x '%s')\n",
1922                  info->handle.version.abi_major, info->handle.version.abi_minor,
1923                  info->handle.version.firmware_revision,
1924                  info->handle.version.firmware_description);
1926         mutex_lock(&ti_sci_list_mutex);
1927         list_add_tail(&info->node, &ti_sci_list);
1928         mutex_unlock(&ti_sci_list_mutex);
1930         return of_platform_populate(dev->of_node, NULL, NULL, dev);
1931 out:
1932         if (!IS_ERR(info->chan_tx))
1933                 mbox_free_channel(info->chan_tx);
1934         if (!IS_ERR(info->chan_rx))
1935                 mbox_free_channel(info->chan_rx);
1936         debugfs_remove(info->d);
1937         return ret;
1940 static int ti_sci_remove(struct platform_device *pdev)
1942         struct ti_sci_info *info;
1943         struct device *dev = &pdev->dev;
1944         int ret = 0;
1946         of_platform_depopulate(dev);
1948         info = platform_get_drvdata(pdev);
1950         if (info->nb.notifier_call)
1951                 unregister_restart_handler(&info->nb);
1953         mutex_lock(&ti_sci_list_mutex);
1954         if (info->users)
1955                 ret = -EBUSY;
1956         else
1957                 list_del(&info->node);
1958         mutex_unlock(&ti_sci_list_mutex);
1960         if (!ret) {
1961                 ti_sci_debugfs_destroy(pdev, info);
1963                 /* Safe to free channels since no more users */
1964                 mbox_free_channel(info->chan_tx);
1965                 mbox_free_channel(info->chan_rx);
1966         }
1968         return ret;
1971 static struct platform_driver ti_sci_driver = {
1972         .probe = ti_sci_probe,
1973         .remove = ti_sci_remove,
1974         .driver = {
1975                    .name = "ti-sci",
1976                    .of_match_table = of_match_ptr(ti_sci_of_match),
1977         },
1978 };
1979 module_platform_driver(ti_sci_driver);
1981 MODULE_LICENSE("GPL v2");
1982 MODULE_DESCRIPTION("TI System Control Interface(SCI) driver");
1983 MODULE_AUTHOR("Nishanth Menon");
1984 MODULE_ALIAS("platform:ti-sci");