1 /*
2 * TI OMAP Real Time Clock interface for Linux
3 *
4 * Copyright (C) 2003 MontaVista Software, Inc.
5 * Author: George G. Davis <gdavis@mvista.com> or <source@mvista.com>
6 *
7 * Copyright (C) 2006 David Brownell (new RTC framework)
8 * Copyright (C) 2014 Johan Hovold <johan@kernel.org>
9 *
10 * This program is free software; you can redistribute it and/or
11 * modify it under the terms of the GNU General Public License
12 * as published by the Free Software Foundation; either version
13 * 2 of the License, or (at your option) any later version.
14 */
16 #include <dt-bindings/gpio/gpio.h>
17 #include <linux/bcd.h>
18 #include <linux/clk.h>
19 #include <linux/delay.h>
20 #include <linux/init.h>
21 #include <linux/io.h>
22 #include <linux/ioport.h>
23 #include <linux/kernel.h>
24 #include <linux/module.h>
25 #include <linux/of.h>
26 #include <linux/of_device.h>
27 #include <linux/pinctrl/pinctrl.h>
28 #include <linux/pinctrl/pinconf.h>
29 #include <linux/pinctrl/pinconf-generic.h>
30 #include <linux/platform_device.h>
31 #include <linux/pm_runtime.h>
32 #include <linux/rtc.h>
34 /*
35 * The OMAP RTC is a year/month/day/hours/minutes/seconds BCD clock
36 * with century-range alarm matching, driven by the 32kHz clock.
37 *
38 * The main user-visible ways it differs from PC RTCs are by omitting
39 * "don't care" alarm fields and sub-second periodic IRQs, and having
40 * an autoadjust mechanism to calibrate to the true oscillator rate.
41 *
42 * Board-specific wiring options include using split power mode with
43 * RTC_OFF_NOFF used as the reset signal (so the RTC won't be reset),
44 * and wiring RTC_WAKE_INT (so the RTC alarm can wake the system from
45 * low power modes) for OMAP1 boards (OMAP-L138 has this built into
46 * the SoC). See the BOARD-SPECIFIC CUSTOMIZATION comment.
47 */
49 /* RTC registers */
50 #define OMAP_RTC_SECONDS_REG 0x00
51 #define OMAP_RTC_MINUTES_REG 0x04
52 #define OMAP_RTC_HOURS_REG 0x08
53 #define OMAP_RTC_DAYS_REG 0x0C
54 #define OMAP_RTC_MONTHS_REG 0x10
55 #define OMAP_RTC_YEARS_REG 0x14
56 #define OMAP_RTC_WEEKS_REG 0x18
58 #define OMAP_RTC_ALARM_SECONDS_REG 0x20
59 #define OMAP_RTC_ALARM_MINUTES_REG 0x24
60 #define OMAP_RTC_ALARM_HOURS_REG 0x28
61 #define OMAP_RTC_ALARM_DAYS_REG 0x2c
62 #define OMAP_RTC_ALARM_MONTHS_REG 0x30
63 #define OMAP_RTC_ALARM_YEARS_REG 0x34
65 #define OMAP_RTC_CTRL_REG 0x40
66 #define OMAP_RTC_STATUS_REG 0x44
67 #define OMAP_RTC_INTERRUPTS_REG 0x48
69 #define OMAP_RTC_COMP_LSB_REG 0x4c
70 #define OMAP_RTC_COMP_MSB_REG 0x50
71 #define OMAP_RTC_OSC_REG 0x54
73 #define OMAP_RTC_SCRATCH0_REG 0x60
74 #define OMAP_RTC_SCRATCH1_REG 0x64
75 #define OMAP_RTC_SCRATCH2_REG 0x68
77 #define OMAP_RTC_KICK0_REG 0x6c
78 #define OMAP_RTC_KICK1_REG 0x70
80 #define OMAP_RTC_IRQWAKEEN 0x7c
82 #define OMAP_RTC_ALARM2_SECONDS_REG 0x80
83 #define OMAP_RTC_ALARM2_MINUTES_REG 0x84
84 #define OMAP_RTC_ALARM2_HOURS_REG 0x88
85 #define OMAP_RTC_ALARM2_DAYS_REG 0x8c
86 #define OMAP_RTC_ALARM2_MONTHS_REG 0x90
87 #define OMAP_RTC_ALARM2_YEARS_REG 0x94
89 #define OMAP_RTC_PMIC_REG 0x98
91 /* OMAP_RTC_CTRL_REG bit fields: */
92 #define OMAP_RTC_CTRL_SPLIT BIT(7)
93 #define OMAP_RTC_CTRL_DISABLE BIT(6)
94 #define OMAP_RTC_CTRL_SET_32_COUNTER BIT(5)
95 #define OMAP_RTC_CTRL_TEST BIT(4)
96 #define OMAP_RTC_CTRL_MODE_12_24 BIT(3)
97 #define OMAP_RTC_CTRL_AUTO_COMP BIT(2)
98 #define OMAP_RTC_CTRL_ROUND_30S BIT(1)
99 #define OMAP_RTC_CTRL_STOP BIT(0)
101 /* OMAP_RTC_STATUS_REG bit fields: */
102 #define OMAP_RTC_STATUS_POWER_UP BIT(7)
103 #define OMAP_RTC_STATUS_ALARM2 BIT(7)
104 #define OMAP_RTC_STATUS_ALARM BIT(6)
105 #define OMAP_RTC_STATUS_1D_EVENT BIT(5)
106 #define OMAP_RTC_STATUS_1H_EVENT BIT(4)
107 #define OMAP_RTC_STATUS_1M_EVENT BIT(3)
108 #define OMAP_RTC_STATUS_1S_EVENT BIT(2)
109 #define OMAP_RTC_STATUS_RUN BIT(1)
110 #define OMAP_RTC_STATUS_BUSY BIT(0)
112 /* OMAP_RTC_INTERRUPTS_REG bit fields: */
113 #define OMAP_RTC_INTERRUPTS_IT_ALARM2 BIT(4)
114 #define OMAP_RTC_INTERRUPTS_IT_ALARM BIT(3)
115 #define OMAP_RTC_INTERRUPTS_IT_TIMER BIT(2)
117 /* OMAP_RTC_OSC_REG bit fields: */
118 #define OMAP_RTC_OSC_32KCLK_EN BIT(6)
119 #define OMAP_RTC_OSC_SEL_32KCLK_SRC BIT(3)
120 #define OMAP_RTC_OSC_OSC32K_GZ_DISABLE BIT(4)
122 /* OMAP_RTC_IRQWAKEEN bit fields: */
123 #define OMAP_RTC_IRQWAKEEN_ALARM_WAKEEN BIT(1)
125 /* OMAP_RTC_PMIC bit fields: */
126 #define OMAP_RTC_PMIC_POWER_EN_EN BIT(16)
127 #define OMAP_RTC_PMIC_EXT_WKUP_EN(x) BIT(x)
128 #define OMAP_RTC_PMIC_EXT_WKUP_POL(x) BIT(4 + x)
130 /* OMAP_RTC_KICKER values */
131 #define KICK0_VALUE 0x83e70b13
132 #define KICK1_VALUE 0x95a4f1e0
134 struct omap_rtc;
136 struct omap_rtc_device_type {
137 bool has_32kclk_en;
138 bool has_irqwakeen;
139 bool has_pmic_mode;
140 bool has_power_up_reset;
141 void (*lock)(struct omap_rtc *rtc);
142 void (*unlock)(struct omap_rtc *rtc);
143 };
145 struct omap_rtc {
146 struct rtc_device *rtc;
147 void __iomem *base;
148 struct clk *clk;
149 int irq_alarm;
150 int irq_timer;
151 u8 interrupts_reg;
152 bool is_pmic_controller;
153 bool has_ext_clk;
154 bool is_suspending;
155 const struct omap_rtc_device_type *type;
156 struct pinctrl_dev *pctldev;
157 };
159 static inline u8 rtc_read(struct omap_rtc *rtc, unsigned int reg)
160 {
161 return readb(rtc->base + reg);
162 }
164 static inline u32 rtc_readl(struct omap_rtc *rtc, unsigned int reg)
165 {
166 return readl(rtc->base + reg);
167 }
169 static inline void rtc_write(struct omap_rtc *rtc, unsigned int reg, u8 val)
170 {
171 writeb(val, rtc->base + reg);
172 }
174 static inline void rtc_writel(struct omap_rtc *rtc, unsigned int reg, u32 val)
175 {
176 writel(val, rtc->base + reg);
177 }
179 static void am3352_rtc_unlock(struct omap_rtc *rtc)
180 {
181 rtc_writel(rtc, OMAP_RTC_KICK0_REG, KICK0_VALUE);
182 rtc_writel(rtc, OMAP_RTC_KICK1_REG, KICK1_VALUE);
183 }
185 static void am3352_rtc_lock(struct omap_rtc *rtc)
186 {
187 rtc_writel(rtc, OMAP_RTC_KICK0_REG, 0);
188 rtc_writel(rtc, OMAP_RTC_KICK1_REG, 0);
189 }
191 static void default_rtc_unlock(struct omap_rtc *rtc)
192 {
193 }
195 static void default_rtc_lock(struct omap_rtc *rtc)
196 {
197 }
199 /*
200 * We rely on the rtc framework to handle locking (rtc->ops_lock),
201 * so the only other requirement is that register accesses which
202 * require BUSY to be clear are made with IRQs locally disabled
203 */
204 static void rtc_wait_not_busy(struct omap_rtc *rtc)
205 {
206 int count;
207 u8 status;
209 /* BUSY may stay active for 1/32768 second (~30 usec) */
210 for (count = 0; count < 50; count++) {
211 status = rtc_read(rtc, OMAP_RTC_STATUS_REG);
212 if (!(status & OMAP_RTC_STATUS_BUSY))
213 break;
214 udelay(1);
215 }
216 /* now we have ~15 usec to read/write various registers */
217 }
219 static irqreturn_t rtc_irq(int irq, void *dev_id)
220 {
221 struct omap_rtc *rtc = dev_id;
222 unsigned long events = 0;
223 u8 irq_data;
225 irq_data = rtc_read(rtc, OMAP_RTC_STATUS_REG);
227 /* alarm irq? */
228 if (irq_data & OMAP_RTC_STATUS_ALARM) {
229 rtc->type->unlock(rtc);
230 rtc_write(rtc, OMAP_RTC_STATUS_REG, OMAP_RTC_STATUS_ALARM);
231 rtc->type->lock(rtc);
232 events |= RTC_IRQF | RTC_AF;
233 }
235 /* 1/sec periodic/update irq? */
236 if (irq_data & OMAP_RTC_STATUS_1S_EVENT)
237 events |= RTC_IRQF | RTC_UF;
239 rtc_update_irq(rtc->rtc, 1, events);
241 return IRQ_HANDLED;
242 }
244 static int omap_rtc_alarm_irq_enable(struct device *dev, unsigned int enabled)
245 {
246 struct omap_rtc *rtc = dev_get_drvdata(dev);
247 u8 reg, irqwake_reg = 0;
249 local_irq_disable();
250 rtc_wait_not_busy(rtc);
251 reg = rtc_read(rtc, OMAP_RTC_INTERRUPTS_REG);
252 if (rtc->type->has_irqwakeen)
253 irqwake_reg = rtc_read(rtc, OMAP_RTC_IRQWAKEEN);
255 if (enabled) {
256 reg |= OMAP_RTC_INTERRUPTS_IT_ALARM;
257 irqwake_reg |= OMAP_RTC_IRQWAKEEN_ALARM_WAKEEN;
258 } else {
259 reg &= ~OMAP_RTC_INTERRUPTS_IT_ALARM;
260 irqwake_reg &= ~OMAP_RTC_IRQWAKEEN_ALARM_WAKEEN;
261 }
262 rtc_wait_not_busy(rtc);
263 rtc->type->unlock(rtc);
264 rtc_write(rtc, OMAP_RTC_INTERRUPTS_REG, reg);
265 if (rtc->type->has_irqwakeen)
266 rtc_write(rtc, OMAP_RTC_IRQWAKEEN, irqwake_reg);
267 rtc->type->lock(rtc);
268 local_irq_enable();
270 return 0;
271 }
273 /* this hardware doesn't support "don't care" alarm fields */
274 static int tm2bcd(struct rtc_time *tm)
275 {
276 tm->tm_sec = bin2bcd(tm->tm_sec);
277 tm->tm_min = bin2bcd(tm->tm_min);
278 tm->tm_hour = bin2bcd(tm->tm_hour);
279 tm->tm_mday = bin2bcd(tm->tm_mday);
281 tm->tm_mon = bin2bcd(tm->tm_mon + 1);
283 /* epoch == 1900 */
284 if (tm->tm_year < 100 || tm->tm_year > 199)
285 return -EINVAL;
286 tm->tm_year = bin2bcd(tm->tm_year - 100);
288 return 0;
289 }
291 static void bcd2tm(struct rtc_time *tm)
292 {
293 tm->tm_sec = bcd2bin(tm->tm_sec);
294 tm->tm_min = bcd2bin(tm->tm_min);
295 tm->tm_hour = bcd2bin(tm->tm_hour);
296 tm->tm_mday = bcd2bin(tm->tm_mday);
297 tm->tm_mon = bcd2bin(tm->tm_mon) - 1;
298 /* epoch == 1900 */
299 tm->tm_year = bcd2bin(tm->tm_year) + 100;
300 }
302 static void omap_rtc_read_time_raw(struct omap_rtc *rtc, struct rtc_time *tm)
303 {
304 tm->tm_sec = rtc_read(rtc, OMAP_RTC_SECONDS_REG);
305 tm->tm_min = rtc_read(rtc, OMAP_RTC_MINUTES_REG);
306 tm->tm_hour = rtc_read(rtc, OMAP_RTC_HOURS_REG);
307 tm->tm_mday = rtc_read(rtc, OMAP_RTC_DAYS_REG);
308 tm->tm_mon = rtc_read(rtc, OMAP_RTC_MONTHS_REG);
309 tm->tm_year = rtc_read(rtc, OMAP_RTC_YEARS_REG);
310 }
312 static int omap_rtc_read_time(struct device *dev, struct rtc_time *tm)
313 {
314 struct omap_rtc *rtc = dev_get_drvdata(dev);
316 /* we don't report wday/yday/isdst ... */
317 local_irq_disable();
318 rtc_wait_not_busy(rtc);
319 omap_rtc_read_time_raw(rtc, tm);
320 local_irq_enable();
322 bcd2tm(tm);
324 return 0;
325 }
327 static int omap_rtc_set_time(struct device *dev, struct rtc_time *tm)
328 {
329 struct omap_rtc *rtc = dev_get_drvdata(dev);
331 if (tm2bcd(tm) < 0)
332 return -EINVAL;
334 local_irq_disable();
335 rtc_wait_not_busy(rtc);
337 rtc->type->unlock(rtc);
338 rtc_write(rtc, OMAP_RTC_YEARS_REG, tm->tm_year);
339 rtc_write(rtc, OMAP_RTC_MONTHS_REG, tm->tm_mon);
340 rtc_write(rtc, OMAP_RTC_DAYS_REG, tm->tm_mday);
341 rtc_write(rtc, OMAP_RTC_HOURS_REG, tm->tm_hour);
342 rtc_write(rtc, OMAP_RTC_MINUTES_REG, tm->tm_min);
343 rtc_write(rtc, OMAP_RTC_SECONDS_REG, tm->tm_sec);
344 rtc->type->lock(rtc);
346 local_irq_enable();
348 return 0;
349 }
351 static int omap_rtc_read_alarm(struct device *dev, struct rtc_wkalrm *alm)
352 {
353 struct omap_rtc *rtc = dev_get_drvdata(dev);
354 u8 interrupts;
356 local_irq_disable();
357 rtc_wait_not_busy(rtc);
359 alm->time.tm_sec = rtc_read(rtc, OMAP_RTC_ALARM_SECONDS_REG);
360 alm->time.tm_min = rtc_read(rtc, OMAP_RTC_ALARM_MINUTES_REG);
361 alm->time.tm_hour = rtc_read(rtc, OMAP_RTC_ALARM_HOURS_REG);
362 alm->time.tm_mday = rtc_read(rtc, OMAP_RTC_ALARM_DAYS_REG);
363 alm->time.tm_mon = rtc_read(rtc, OMAP_RTC_ALARM_MONTHS_REG);
364 alm->time.tm_year = rtc_read(rtc, OMAP_RTC_ALARM_YEARS_REG);
366 local_irq_enable();
368 bcd2tm(&alm->time);
370 interrupts = rtc_read(rtc, OMAP_RTC_INTERRUPTS_REG);
371 alm->enabled = !!(interrupts & OMAP_RTC_INTERRUPTS_IT_ALARM);
373 return 0;
374 }
376 static int omap_rtc_set_alarm(struct device *dev, struct rtc_wkalrm *alm)
377 {
378 struct omap_rtc *rtc = dev_get_drvdata(dev);
379 u8 reg, irqwake_reg = 0;
381 if (tm2bcd(&alm->time) < 0)
382 return -EINVAL;
384 local_irq_disable();
385 rtc_wait_not_busy(rtc);
387 rtc->type->unlock(rtc);
388 rtc_write(rtc, OMAP_RTC_ALARM_YEARS_REG, alm->time.tm_year);
389 rtc_write(rtc, OMAP_RTC_ALARM_MONTHS_REG, alm->time.tm_mon);
390 rtc_write(rtc, OMAP_RTC_ALARM_DAYS_REG, alm->time.tm_mday);
391 rtc_write(rtc, OMAP_RTC_ALARM_HOURS_REG, alm->time.tm_hour);
392 rtc_write(rtc, OMAP_RTC_ALARM_MINUTES_REG, alm->time.tm_min);
393 rtc_write(rtc, OMAP_RTC_ALARM_SECONDS_REG, alm->time.tm_sec);
395 reg = rtc_read(rtc, OMAP_RTC_INTERRUPTS_REG);
396 if (rtc->type->has_irqwakeen)
397 irqwake_reg = rtc_read(rtc, OMAP_RTC_IRQWAKEEN);
399 if (alm->enabled) {
400 reg |= OMAP_RTC_INTERRUPTS_IT_ALARM;
401 irqwake_reg |= OMAP_RTC_IRQWAKEEN_ALARM_WAKEEN;
402 } else {
403 reg &= ~OMAP_RTC_INTERRUPTS_IT_ALARM;
404 irqwake_reg &= ~OMAP_RTC_IRQWAKEEN_ALARM_WAKEEN;
405 }
406 rtc_write(rtc, OMAP_RTC_INTERRUPTS_REG, reg);
407 if (rtc->type->has_irqwakeen)
408 rtc_write(rtc, OMAP_RTC_IRQWAKEEN, irqwake_reg);
409 rtc->type->lock(rtc);
411 local_irq_enable();
413 return 0;
414 }
416 static struct omap_rtc *omap_rtc_power_off_rtc;
418 /*
419 * omap_rtc_poweroff: RTC-controlled power off
420 *
421 * The RTC can be used to control an external PMIC via the pmic_power_en pin,
422 * which can be configured to transition to OFF on ALARM2 events.
423 *
424 * Called with local interrupts disabled.
425 */
426 static void omap_rtc_power_off(void)
427 {
428 struct omap_rtc *rtc = omap_rtc_power_off_rtc;
429 struct rtc_time tm;
430 unsigned long now;
431 int seconds;
432 u32 val;
434 rtc->type->unlock(rtc);
435 /* enable pmic_power_en control */
436 val = rtc_readl(rtc, OMAP_RTC_PMIC_REG);
437 rtc_writel(rtc, OMAP_RTC_PMIC_REG, val | OMAP_RTC_PMIC_POWER_EN_EN);
439 again:
440 /* set alarm one second from now */
441 omap_rtc_read_time_raw(rtc, &tm);
442 seconds = tm.tm_sec;
443 bcd2tm(&tm);
444 rtc_tm_to_time(&tm, &now);
445 rtc_time_to_tm(now + 1, &tm);
447 if (tm2bcd(&tm) < 0) {
448 dev_err(&rtc->rtc->dev, "power off failed\n");
449 rtc->type->lock(rtc);
450 return;
451 }
453 rtc_wait_not_busy(rtc);
455 rtc_write(rtc, OMAP_RTC_ALARM2_SECONDS_REG, tm.tm_sec);
456 rtc_write(rtc, OMAP_RTC_ALARM2_MINUTES_REG, tm.tm_min);
457 rtc_write(rtc, OMAP_RTC_ALARM2_HOURS_REG, tm.tm_hour);
458 rtc_write(rtc, OMAP_RTC_ALARM2_DAYS_REG, tm.tm_mday);
459 rtc_write(rtc, OMAP_RTC_ALARM2_MONTHS_REG, tm.tm_mon);
460 rtc_write(rtc, OMAP_RTC_ALARM2_YEARS_REG, tm.tm_year);
462 /*
463 * enable ALARM2 interrupt
464 *
465 * NOTE: this fails on AM3352 if rtc_write (writeb) is used
466 */
467 val = rtc_read(rtc, OMAP_RTC_INTERRUPTS_REG);
468 rtc_writel(rtc, OMAP_RTC_INTERRUPTS_REG,
469 val | OMAP_RTC_INTERRUPTS_IT_ALARM2);
471 /* Retry in case roll over happened before alarm was armed. */
472 if (rtc_read(rtc, OMAP_RTC_SECONDS_REG) != seconds) {
473 val = rtc_read(rtc, OMAP_RTC_STATUS_REG);
474 if (!(val & OMAP_RTC_STATUS_ALARM2))
475 goto again;
476 }
478 rtc->type->lock(rtc);
480 /*
481 * Wait for alarm to trigger (within one second) and external PMIC to
482 * power off the system. Add a 500 ms margin for external latencies
483 * (e.g. debounce circuits).
484 */
485 mdelay(1500);
486 }
488 static const struct rtc_class_ops omap_rtc_ops = {
489 .read_time = omap_rtc_read_time,
490 .set_time = omap_rtc_set_time,
491 .read_alarm = omap_rtc_read_alarm,
492 .set_alarm = omap_rtc_set_alarm,
493 .alarm_irq_enable = omap_rtc_alarm_irq_enable,
494 };
496 static const struct omap_rtc_device_type omap_rtc_default_type = {
497 .has_power_up_reset = true,
498 .lock = default_rtc_lock,
499 .unlock = default_rtc_unlock,
500 };
502 static const struct omap_rtc_device_type omap_rtc_am3352_type = {
503 .has_32kclk_en = true,
504 .has_irqwakeen = true,
505 .has_pmic_mode = true,
506 .lock = am3352_rtc_lock,
507 .unlock = am3352_rtc_unlock,
508 };
510 static const struct omap_rtc_device_type omap_rtc_da830_type = {
511 .lock = am3352_rtc_lock,
512 .unlock = am3352_rtc_unlock,
513 };
515 static const struct platform_device_id omap_rtc_id_table[] = {
516 {
517 .name = "omap_rtc",
518 .driver_data = (kernel_ulong_t)&omap_rtc_default_type,
519 }, {
520 .name = "am3352-rtc",
521 .driver_data = (kernel_ulong_t)&omap_rtc_am3352_type,
522 }, {
523 .name = "da830-rtc",
524 .driver_data = (kernel_ulong_t)&omap_rtc_da830_type,
525 }, {
526 /* sentinel */
527 }
528 };
529 MODULE_DEVICE_TABLE(platform, omap_rtc_id_table);
531 static const struct of_device_id omap_rtc_of_match[] = {
532 {
533 .compatible = "ti,am3352-rtc",
534 .data = &omap_rtc_am3352_type,
535 }, {
536 .compatible = "ti,da830-rtc",
537 .data = &omap_rtc_da830_type,
538 }, {
539 /* sentinel */
540 }
541 };
542 MODULE_DEVICE_TABLE(of, omap_rtc_of_match);
544 static const struct pinctrl_pin_desc rtc_pins_desc[] = {
545 PINCTRL_PIN(0, "ext_wakeup0"),
546 PINCTRL_PIN(1, "ext_wakeup1"),
547 PINCTRL_PIN(2, "ext_wakeup2"),
548 PINCTRL_PIN(3, "ext_wakeup3"),
549 };
551 static int rtc_pinctrl_get_groups_count(struct pinctrl_dev *pctldev)
552 {
553 return 0;
554 }
556 static const char *rtc_pinctrl_get_group_name(struct pinctrl_dev *pctldev,
557 unsigned int group)
558 {
559 return NULL;
560 }
562 static const struct pinctrl_ops rtc_pinctrl_ops = {
563 .get_groups_count = rtc_pinctrl_get_groups_count,
564 .get_group_name = rtc_pinctrl_get_group_name,
565 .dt_node_to_map = pinconf_generic_dt_node_to_map_pin,
566 .dt_free_map = pinconf_generic_dt_free_map,
567 };
569 enum rtc_pin_config_param {
570 PIN_CONFIG_ACTIVE_HIGH = PIN_CONFIG_END + 1,
571 };
573 static const struct pinconf_generic_params rtc_params[] = {
574 {"ti,active-high", PIN_CONFIG_ACTIVE_HIGH, 0},
575 };
577 #ifdef CONFIG_DEBUG_FS
578 static const struct pin_config_item rtc_conf_items[ARRAY_SIZE(rtc_params)] = {
579 PCONFDUMP(PIN_CONFIG_ACTIVE_HIGH, "input active high", NULL, false),
580 };
581 #endif
583 static int rtc_pinconf_get(struct pinctrl_dev *pctldev,
584 unsigned int pin, unsigned long *config)
585 {
586 struct omap_rtc *rtc = pinctrl_dev_get_drvdata(pctldev);
587 unsigned int param = pinconf_to_config_param(*config);
588 u32 val;
589 u16 arg = 0;
591 val = rtc_readl(rtc, OMAP_RTC_PMIC_REG);
593 switch (param) {
594 case PIN_CONFIG_INPUT_ENABLE:
595 if (!(val & OMAP_RTC_PMIC_EXT_WKUP_EN(pin)))
596 return -EINVAL;
597 break;
598 case PIN_CONFIG_ACTIVE_HIGH:
599 if (val & OMAP_RTC_PMIC_EXT_WKUP_POL(pin))
600 return -EINVAL;
601 break;
602 default:
603 return -ENOTSUPP;
604 };
606 *config = pinconf_to_config_packed(param, arg);
608 return 0;
609 }
611 static int rtc_pinconf_set(struct pinctrl_dev *pctldev,
612 unsigned int pin, unsigned long *configs,
613 unsigned int num_configs)
614 {
615 struct omap_rtc *rtc = pinctrl_dev_get_drvdata(pctldev);
616 u32 val;
617 unsigned int param;
618 u32 param_val;
619 int i;
621 val = rtc_readl(rtc, OMAP_RTC_PMIC_REG);
623 /* active low by default */
624 val |= OMAP_RTC_PMIC_EXT_WKUP_POL(pin);
626 for (i = 0; i < num_configs; i++) {
627 param = pinconf_to_config_param(configs[i]);
628 param_val = pinconf_to_config_argument(configs[i]);
630 switch (param) {
631 case PIN_CONFIG_INPUT_ENABLE:
632 if (param_val)
633 val |= OMAP_RTC_PMIC_EXT_WKUP_EN(pin);
634 else
635 val &= ~OMAP_RTC_PMIC_EXT_WKUP_EN(pin);
636 break;
637 case PIN_CONFIG_ACTIVE_HIGH:
638 val &= ~OMAP_RTC_PMIC_EXT_WKUP_POL(pin);
639 break;
640 default:
641 dev_err(&rtc->rtc->dev, "Property %u not supported\n",
642 param);
643 return -ENOTSUPP;
644 }
645 }
647 rtc->type->unlock(rtc);
648 rtc_writel(rtc, OMAP_RTC_PMIC_REG, val);
649 rtc->type->lock(rtc);
651 return 0;
652 }
654 static const struct pinconf_ops rtc_pinconf_ops = {
655 .is_generic = true,
656 .pin_config_get = rtc_pinconf_get,
657 .pin_config_set = rtc_pinconf_set,
658 };
660 static struct pinctrl_desc rtc_pinctrl_desc = {
661 .pins = rtc_pins_desc,
662 .npins = ARRAY_SIZE(rtc_pins_desc),
663 .pctlops = &rtc_pinctrl_ops,
664 .confops = &rtc_pinconf_ops,
665 .custom_params = rtc_params,
666 .num_custom_params = ARRAY_SIZE(rtc_params),
667 #ifdef CONFIG_DEBUG_FS
668 .custom_conf_items = rtc_conf_items,
669 #endif
670 .owner = THIS_MODULE,
671 };
673 static int omap_rtc_scratch_read(void *priv, unsigned int offset, void *_val,
674 size_t bytes)
675 {
676 struct omap_rtc *rtc = priv;
677 u32 *val = _val;
678 int i;
680 for (i = 0; i < bytes / 4; i++)
681 val[i] = rtc_readl(rtc,
682 OMAP_RTC_SCRATCH0_REG + offset + (i * 4));
684 return 0;
685 }
687 static int omap_rtc_scratch_write(void *priv, unsigned int offset, void *_val,
688 size_t bytes)
689 {
690 struct omap_rtc *rtc = priv;
691 u32 *val = _val;
692 int i;
694 rtc->type->unlock(rtc);
695 for (i = 0; i < bytes / 4; i++)
696 rtc_writel(rtc,
697 OMAP_RTC_SCRATCH0_REG + offset + (i * 4), val[i]);
698 rtc->type->lock(rtc);
700 return 0;
701 }
703 static struct nvmem_config omap_rtc_nvmem_config = {
704 .name = "omap_rtc_scratch",
705 .word_size = 4,
706 .stride = 4,
707 .size = OMAP_RTC_KICK0_REG - OMAP_RTC_SCRATCH0_REG,
708 .reg_read = omap_rtc_scratch_read,
709 .reg_write = omap_rtc_scratch_write,
710 };
712 static int omap_rtc_probe(struct platform_device *pdev)
713 {
714 struct omap_rtc *rtc;
715 struct resource *res;
716 u8 reg, mask, new_ctrl;
717 const struct platform_device_id *id_entry;
718 const struct of_device_id *of_id;
719 int ret;
721 rtc = devm_kzalloc(&pdev->dev, sizeof(*rtc), GFP_KERNEL);
722 if (!rtc)
723 return -ENOMEM;
725 of_id = of_match_device(omap_rtc_of_match, &pdev->dev);
726 if (of_id) {
727 rtc->type = of_id->data;
728 rtc->is_pmic_controller = rtc->type->has_pmic_mode &&
729 of_device_is_system_power_controller(pdev->dev.of_node);
730 } else {
731 id_entry = platform_get_device_id(pdev);
732 rtc->type = (void *)id_entry->driver_data;
733 }
735 rtc->irq_timer = platform_get_irq(pdev, 0);
736 if (rtc->irq_timer <= 0)
737 return -ENOENT;
739 rtc->irq_alarm = platform_get_irq(pdev, 1);
740 if (rtc->irq_alarm <= 0)
741 return -ENOENT;
743 rtc->clk = devm_clk_get(&pdev->dev, "ext-clk");
744 if (!IS_ERR(rtc->clk))
745 rtc->has_ext_clk = true;
746 else
747 rtc->clk = devm_clk_get(&pdev->dev, "int-clk");
749 if (!IS_ERR(rtc->clk))
750 clk_prepare_enable(rtc->clk);
752 res = platform_get_resource(pdev, IORESOURCE_MEM, 0);
753 rtc->base = devm_ioremap_resource(&pdev->dev, res);
754 if (IS_ERR(rtc->base)) {
755 clk_disable_unprepare(rtc->clk);
756 return PTR_ERR(rtc->base);
757 }
759 platform_set_drvdata(pdev, rtc);
761 /* Enable the clock/module so that we can access the registers */
762 pm_runtime_enable(&pdev->dev);
763 pm_runtime_get_sync(&pdev->dev);
765 rtc->type->unlock(rtc);
767 /*
768 * disable interrupts
769 *
770 * NOTE: ALARM2 is not cleared on AM3352 if rtc_write (writeb) is used
771 */
772 rtc_writel(rtc, OMAP_RTC_INTERRUPTS_REG, 0);
774 /* enable RTC functional clock */
775 if (rtc->type->has_32kclk_en) {
776 reg = rtc_read(rtc, OMAP_RTC_OSC_REG);
777 rtc_writel(rtc, OMAP_RTC_OSC_REG,
778 reg | OMAP_RTC_OSC_32KCLK_EN);
779 }
781 /* clear old status */
782 reg = rtc_read(rtc, OMAP_RTC_STATUS_REG);
784 mask = OMAP_RTC_STATUS_ALARM;
786 if (rtc->type->has_pmic_mode)
787 mask |= OMAP_RTC_STATUS_ALARM2;
789 if (rtc->type->has_power_up_reset) {
790 mask |= OMAP_RTC_STATUS_POWER_UP;
791 if (reg & OMAP_RTC_STATUS_POWER_UP)
792 dev_info(&pdev->dev, "RTC power up reset detected\n");
793 }
795 if (reg & mask)
796 rtc_write(rtc, OMAP_RTC_STATUS_REG, reg & mask);
798 /* On boards with split power, RTC_ON_NOFF won't reset the RTC */
799 reg = rtc_read(rtc, OMAP_RTC_CTRL_REG);
800 if (reg & OMAP_RTC_CTRL_STOP)
801 dev_info(&pdev->dev, "already running\n");
803 /* force to 24 hour mode */
804 new_ctrl = reg & (OMAP_RTC_CTRL_SPLIT | OMAP_RTC_CTRL_AUTO_COMP);
805 new_ctrl |= OMAP_RTC_CTRL_STOP;
807 /*
808 * BOARD-SPECIFIC CUSTOMIZATION CAN GO HERE:
809 *
810 * - Device wake-up capability setting should come through chip
811 * init logic. OMAP1 boards should initialize the "wakeup capable"
812 * flag in the platform device if the board is wired right for
813 * being woken up by RTC alarm. For OMAP-L138, this capability
814 * is built into the SoC by the "Deep Sleep" capability.
815 *
816 * - Boards wired so RTC_ON_nOFF is used as the reset signal,
817 * rather than nPWRON_RESET, should forcibly enable split
818 * power mode. (Some chip errata report that RTC_CTRL_SPLIT
819 * is write-only, and always reads as zero...)
820 */
822 if (new_ctrl & OMAP_RTC_CTRL_SPLIT)
823 dev_info(&pdev->dev, "split power mode\n");
825 if (reg != new_ctrl)
826 rtc_write(rtc, OMAP_RTC_CTRL_REG, new_ctrl);
828 /*
829 * If we have the external clock then switch to it so we can keep
830 * ticking across suspend.
831 */
832 if (rtc->has_ext_clk) {
833 reg = rtc_read(rtc, OMAP_RTC_OSC_REG);
834 reg &= ~OMAP_RTC_OSC_OSC32K_GZ_DISABLE;
835 reg |= OMAP_RTC_OSC_32KCLK_EN | OMAP_RTC_OSC_SEL_32KCLK_SRC;
836 rtc_writel(rtc, OMAP_RTC_OSC_REG, reg);
837 }
839 rtc->type->lock(rtc);
841 device_init_wakeup(&pdev->dev, true);
843 rtc->rtc = devm_rtc_allocate_device(&pdev->dev);
844 if (IS_ERR(rtc->rtc)) {
845 ret = PTR_ERR(rtc->rtc);
846 goto err;
847 }
849 rtc->rtc->ops = &omap_rtc_ops;
850 omap_rtc_nvmem_config.priv = rtc;
852 /* handle periodic and alarm irqs */
853 ret = devm_request_irq(&pdev->dev, rtc->irq_timer, rtc_irq, 0,
854 dev_name(&rtc->rtc->dev), rtc);
855 if (ret)
856 goto err;
858 if (rtc->irq_timer != rtc->irq_alarm) {
859 ret = devm_request_irq(&pdev->dev, rtc->irq_alarm, rtc_irq, 0,
860 dev_name(&rtc->rtc->dev), rtc);
861 if (ret)
862 goto err;
863 }
865 /* Support ext_wakeup pinconf */
866 rtc_pinctrl_desc.name = dev_name(&pdev->dev);
868 rtc->pctldev = pinctrl_register(&rtc_pinctrl_desc, &pdev->dev, rtc);
869 if (IS_ERR(rtc->pctldev)) {
870 dev_err(&pdev->dev, "Couldn't register pinctrl driver\n");
871 ret = PTR_ERR(rtc->pctldev);
872 goto err;
873 }
875 ret = rtc_register_device(rtc->rtc);
876 if (ret)
877 goto err_deregister_pinctrl;
879 rtc_nvmem_register(rtc->rtc, &omap_rtc_nvmem_config);
881 if (rtc->is_pmic_controller) {
882 if (!pm_power_off) {
883 omap_rtc_power_off_rtc = rtc;
884 pm_power_off = omap_rtc_power_off;
885 }
886 }
888 return 0;
890 err_deregister_pinctrl:
891 pinctrl_unregister(rtc->pctldev);
892 err:
893 clk_disable_unprepare(rtc->clk);
894 device_init_wakeup(&pdev->dev, false);
895 rtc->type->lock(rtc);
896 pm_runtime_put_sync(&pdev->dev);
897 pm_runtime_disable(&pdev->dev);
899 return ret;
900 }
902 static int omap_rtc_remove(struct platform_device *pdev)
903 {
904 struct omap_rtc *rtc = platform_get_drvdata(pdev);
905 u8 reg;
907 if (pm_power_off == omap_rtc_power_off &&
908 omap_rtc_power_off_rtc == rtc) {
909 pm_power_off = NULL;
910 omap_rtc_power_off_rtc = NULL;
911 }
913 device_init_wakeup(&pdev->dev, 0);
915 if (!IS_ERR(rtc->clk))
916 clk_disable_unprepare(rtc->clk);
918 rtc->type->unlock(rtc);
919 /* leave rtc running, but disable irqs */
920 rtc_write(rtc, OMAP_RTC_INTERRUPTS_REG, 0);
922 if (rtc->has_ext_clk) {
923 reg = rtc_read(rtc, OMAP_RTC_OSC_REG);
924 reg &= ~OMAP_RTC_OSC_SEL_32KCLK_SRC;
925 rtc_write(rtc, OMAP_RTC_OSC_REG, reg);
926 }
928 rtc->type->lock(rtc);
930 /* Disable the clock/module */
931 pm_runtime_put_sync(&pdev->dev);
932 pm_runtime_disable(&pdev->dev);
934 /* Remove ext_wakeup pinconf */
935 pinctrl_unregister(rtc->pctldev);
937 return 0;
938 }
940 static int __maybe_unused omap_rtc_suspend(struct device *dev)
941 {
942 struct omap_rtc *rtc = dev_get_drvdata(dev);
944 rtc->interrupts_reg = rtc_read(rtc, OMAP_RTC_INTERRUPTS_REG);
946 rtc->type->unlock(rtc);
947 /*
948 * FIXME: the RTC alarm is not currently acting as a wakeup event
949 * source on some platforms, and in fact this enable() call is just
950 * saving a flag that's never used...
951 */
952 if (device_may_wakeup(dev))
953 enable_irq_wake(rtc->irq_alarm);
954 else
955 rtc_write(rtc, OMAP_RTC_INTERRUPTS_REG, 0);
956 rtc->type->lock(rtc);
958 rtc->is_suspending = true;
960 return 0;
961 }
963 static int __maybe_unused omap_rtc_resume(struct device *dev)
964 {
965 struct omap_rtc *rtc = dev_get_drvdata(dev);
967 rtc->type->unlock(rtc);
968 if (device_may_wakeup(dev))
969 disable_irq_wake(rtc->irq_alarm);
970 else
971 rtc_write(rtc, OMAP_RTC_INTERRUPTS_REG, rtc->interrupts_reg);
972 rtc->type->lock(rtc);
974 rtc->is_suspending = false;
976 return 0;
977 }
979 static int __maybe_unused omap_rtc_runtime_suspend(struct device *dev)
980 {
981 struct omap_rtc *rtc = dev_get_drvdata(dev);
983 if (rtc->is_suspending && !rtc->has_ext_clk)
984 return -EBUSY;
986 return 0;
987 }
989 static const struct dev_pm_ops omap_rtc_pm_ops = {
990 SET_SYSTEM_SLEEP_PM_OPS(omap_rtc_suspend, omap_rtc_resume)
991 SET_RUNTIME_PM_OPS(omap_rtc_runtime_suspend, NULL, NULL)
992 };
994 static void omap_rtc_shutdown(struct platform_device *pdev)
995 {
996 struct omap_rtc *rtc = platform_get_drvdata(pdev);
997 u8 mask;
999 /*
1000 * Keep the ALARM interrupt enabled to allow the system to power up on
1001 * alarm events.
1002 */
1003 rtc->type->unlock(rtc);
1004 mask = rtc_read(rtc, OMAP_RTC_INTERRUPTS_REG);
1005 mask &= OMAP_RTC_INTERRUPTS_IT_ALARM;
1006 rtc_write(rtc, OMAP_RTC_INTERRUPTS_REG, mask);
1007 rtc->type->lock(rtc);
1008 }
1010 static struct platform_driver omap_rtc_driver = {
1011 .probe = omap_rtc_probe,
1012 .remove = omap_rtc_remove,
1013 .shutdown = omap_rtc_shutdown,
1014 .driver = {
1015 .name = "omap_rtc",
1016 .pm = &omap_rtc_pm_ops,
1017 .of_match_table = omap_rtc_of_match,
1018 },
1019 .id_table = omap_rtc_id_table,
1020 };
1022 module_platform_driver(omap_rtc_driver);
1024 MODULE_ALIAS("platform:omap_rtc");
1025 MODULE_AUTHOR("George G. Davis (and others)");
1026 MODULE_LICENSE("GPL");