1 # 64-bit ARM SoCs from TI
2 if ARM64
4 if ARCH_K3
6 config ARCH_K3_AM6_SOC
7 bool "K3 AM6 SoC"
8 help
9 Enable support for TI's AM6 SoC Family support
11 endif
13 endif
15 #
16 # TI SOC drivers
17 #
18 menuconfig SOC_TI
19 bool "TI SOC drivers support"
21 if SOC_TI
23 config KEYSTONE_NAVIGATOR_QMSS
24 tristate "Keystone Queue Manager Sub System"
25 depends on ARCH_KEYSTONE
26 help
27 Say y here to support the Keystone multicore Navigator Queue
28 Manager support. The Queue Manager is a hardware module that
29 is responsible for accelerating management of the packet queues.
30 Packets are queued/de-queued by writing/reading descriptor address
31 to a particular memory mapped location in the Queue Manager module.
33 If unsure, say N.
35 config KEYSTONE_NAVIGATOR_DMA
36 tristate "TI Keystone Navigator Packet DMA support"
37 depends on ARCH_KEYSTONE
38 help
39 Say y tp enable support for the Keystone Navigator Packet DMA on
40 on Keystone family of devices. It sets up the dma channels for the
41 Queue Manager Sub System.
43 If unsure, say N.
45 config AMX3_PM
46 tristate "AMx3 Power Management"
47 depends on SOC_AM33XX || SOC_AM43XX
48 depends on WKUP_M3_IPC && TI_EMIF_SRAM && SRAM
49 help
50 Enable power management on AM335x and AM437x. Required for suspend to mem
51 and standby states on both AM335x and AM437x platforms and for deeper cpuidle
52 c-states on AM335x.
54 config WKUP_M3_IPC
55 tristate "TI AMx3 Wkup-M3 IPC Driver"
56 depends on WKUP_M3_RPROC
57 depends on OMAP2PLUS_MBOX
58 help
59 TI AM33XX and AM43XX have a Cortex M3, the Wakeup M3, to handle
60 low power transitions. This IPC driver provides the necessary API
61 to communicate and use the Wakeup M3 for PM features like suspend
62 resume and boots it using wkup_m3_rproc driver.
64 config TI_SCI_PM_DOMAINS
65 tristate "TI SCI PM Domains Driver"
66 depends on TI_SCI_PROTOCOL
67 depends on PM_GENERIC_DOMAINS
68 help
69 Generic power domain implementation for TI device implementing
70 the TI SCI protocol.
72 To compile this as a module, choose M here. The module will be
73 called ti_sci_pm_domains. Note this is needed early in boot before
74 rootfs may be available.
76 endif # SOC_TI