]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/hwspinlock.git/blob - drivers/soc/ti/knav_qmss_acc.c
Merge branch 'work.compat' of git://git.kernel.org/pub/scm/linux/kernel/git/viro/vfs
[rpmsg/hwspinlock.git] / drivers / soc / ti / knav_qmss_acc.c
1 /*
2  * Keystone accumulator queue manager
3  *
4  * Copyright (C) 2014 Texas Instruments Incorporated - http://www.ti.com
5  * Author:      Sandeep Nair <sandeep_n@ti.com>
6  *              Cyril Chemparathy <cyril@ti.com>
7  *              Santosh Shilimkar <santosh.shilimkar@ti.com>
8  *
9  * This program is free software; you can redistribute it and/or
10  * modify it under the terms of the GNU General Public License
11  * version 2 as published by the Free Software Foundation.
12  *
13  * This program is distributed in the hope that it will be useful, but
14  * WITHOUT ANY WARRANTY; without even the implied warranty of
15  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU
16  * General Public License for more details.
17  */
19 #include <linux/dma-mapping.h>
20 #include <linux/io.h>
21 #include <linux/interrupt.h>
22 #include <linux/module.h>
23 #include <linux/of_address.h>
24 #include <linux/soc/ti/knav_qmss.h>
26 #include "knav_qmss.h"
28 #define knav_range_offset_to_inst(kdev, range, q)       \
29         (range->queue_base_inst + (q << kdev->inst_shift))
31 static void __knav_acc_notify(struct knav_range_info *range,
32                                 struct knav_acc_channel *acc)
33 {
34         struct knav_device *kdev = range->kdev;
35         struct knav_queue_inst *inst;
36         int range_base, queue;
38         range_base = kdev->base_id + range->queue_base;
40         if (range->flags & RANGE_MULTI_QUEUE) {
41                 for (queue = 0; queue < range->num_queues; queue++) {
42                         inst = knav_range_offset_to_inst(kdev, range,
43                                                                 queue);
44                         if (inst->notify_needed) {
45                                 inst->notify_needed = 0;
46                                 dev_dbg(kdev->dev, "acc-irq: notifying %d\n",
47                                         range_base + queue);
48                                 knav_queue_notify(inst);
49                         }
50                 }
51         } else {
52                 queue = acc->channel - range->acc_info.start_channel;
53                 inst = knav_range_offset_to_inst(kdev, range, queue);
54                 dev_dbg(kdev->dev, "acc-irq: notifying %d\n",
55                         range_base + queue);
56                 knav_queue_notify(inst);
57         }
58 }
60 static int knav_acc_set_notify(struct knav_range_info *range,
61                                 struct knav_queue_inst *kq,
62                                 bool enabled)
63 {
64         struct knav_pdsp_info *pdsp = range->acc_info.pdsp;
65         struct knav_device *kdev = range->kdev;
66         u32 mask, offset;
68         /*
69          * when enabling, we need to re-trigger an interrupt if we
70          * have descriptors pending
71          */
72         if (!enabled || atomic_read(&kq->desc_count) <= 0)
73                 return 0;
75         kq->notify_needed = 1;
76         atomic_inc(&kq->acc->retrigger_count);
77         mask = BIT(kq->acc->channel % 32);
78         offset = ACC_INTD_OFFSET_STATUS(kq->acc->channel);
79         dev_dbg(kdev->dev, "setup-notify: re-triggering irq for %s\n",
80                 kq->acc->name);
81         writel_relaxed(mask, pdsp->intd + offset);
82         return 0;
83 }
85 static irqreturn_t knav_acc_int_handler(int irq, void *_instdata)
86 {
87         struct knav_acc_channel *acc;
88         struct knav_queue_inst *kq = NULL;
89         struct knav_range_info *range;
90         struct knav_pdsp_info *pdsp;
91         struct knav_acc_info *info;
92         struct knav_device *kdev;
94         u32 *list, *list_cpu, val, idx, notifies;
95         int range_base, channel, queue = 0;
96         dma_addr_t list_dma;
98         range = _instdata;
99         info  = &range->acc_info;
100         kdev  = range->kdev;
101         pdsp  = range->acc_info.pdsp;
102         acc   = range->acc;
104         range_base = kdev->base_id + range->queue_base;
105         if ((range->flags & RANGE_MULTI_QUEUE) == 0) {
106                 for (queue = 0; queue < range->num_irqs; queue++)
107                         if (range->irqs[queue].irq == irq)
108                                 break;
109                 kq = knav_range_offset_to_inst(kdev, range, queue);
110                 acc += queue;
111         }
113         channel = acc->channel;
114         list_dma = acc->list_dma[acc->list_index];
115         list_cpu = acc->list_cpu[acc->list_index];
116         dev_dbg(kdev->dev, "acc-irq: channel %d, list %d, virt %p, dma %pad\n",
117                 channel, acc->list_index, list_cpu, &list_dma);
118         if (atomic_read(&acc->retrigger_count)) {
119                 atomic_dec(&acc->retrigger_count);
120                 __knav_acc_notify(range, acc);
121                 writel_relaxed(1, pdsp->intd + ACC_INTD_OFFSET_COUNT(channel));
122                 /* ack the interrupt */
123                 writel_relaxed(ACC_CHANNEL_INT_BASE + channel,
124                                pdsp->intd + ACC_INTD_OFFSET_EOI);
126                 return IRQ_HANDLED;
127         }
129         notifies = readl_relaxed(pdsp->intd + ACC_INTD_OFFSET_COUNT(channel));
130         WARN_ON(!notifies);
131         dma_sync_single_for_cpu(kdev->dev, list_dma, info->list_size,
132                                 DMA_FROM_DEVICE);
134         for (list = list_cpu; list < list_cpu + (info->list_size / sizeof(u32));
135              list += ACC_LIST_ENTRY_WORDS) {
136                 if (ACC_LIST_ENTRY_WORDS == 1) {
137                         dev_dbg(kdev->dev,
138                                 "acc-irq: list %d, entry @%p, %08x\n",
139                                 acc->list_index, list, list[0]);
140                 } else if (ACC_LIST_ENTRY_WORDS == 2) {
141                         dev_dbg(kdev->dev,
142                                 "acc-irq: list %d, entry @%p, %08x %08x\n",
143                                 acc->list_index, list, list[0], list[1]);
144                 } else if (ACC_LIST_ENTRY_WORDS == 4) {
145                         dev_dbg(kdev->dev,
146                                 "acc-irq: list %d, entry @%p, %08x %08x %08x %08x\n",
147                                 acc->list_index, list, list[0], list[1],
148                                 list[2], list[3]);
149                 }
151                 val = list[ACC_LIST_ENTRY_DESC_IDX];
152                 if (!val)
153                         break;
155                 if (range->flags & RANGE_MULTI_QUEUE) {
156                         queue = list[ACC_LIST_ENTRY_QUEUE_IDX] >> 16;
157                         if (queue < range_base ||
158                             queue >= range_base + range->num_queues) {
159                                 dev_err(kdev->dev,
160                                         "bad queue %d, expecting %d-%d\n",
161                                         queue, range_base,
162                                         range_base + range->num_queues);
163                                 break;
164                         }
165                         queue -= range_base;
166                         kq = knav_range_offset_to_inst(kdev, range,
167                                                                 queue);
168                 }
170                 if (atomic_inc_return(&kq->desc_count) >= ACC_DESCS_MAX) {
171                         atomic_dec(&kq->desc_count);
172                         dev_err(kdev->dev,
173                                 "acc-irq: queue %d full, entry dropped\n",
174                                 queue + range_base);
175                         continue;
176                 }
178                 idx = atomic_inc_return(&kq->desc_tail) & ACC_DESCS_MASK;
179                 kq->descs[idx] = val;
180                 kq->notify_needed = 1;
181                 dev_dbg(kdev->dev, "acc-irq: enqueue %08x at %d, queue %d\n",
182                         val, idx, queue + range_base);
183         }
185         __knav_acc_notify(range, acc);
186         memset(list_cpu, 0, info->list_size);
187         dma_sync_single_for_device(kdev->dev, list_dma, info->list_size,
188                                    DMA_TO_DEVICE);
190         /* flip to the other list */
191         acc->list_index ^= 1;
193         /* reset the interrupt counter */
194         writel_relaxed(1, pdsp->intd + ACC_INTD_OFFSET_COUNT(channel));
196         /* ack the interrupt */
197         writel_relaxed(ACC_CHANNEL_INT_BASE + channel,
198                        pdsp->intd + ACC_INTD_OFFSET_EOI);
200         return IRQ_HANDLED;
203 static int knav_range_setup_acc_irq(struct knav_range_info *range,
204                                 int queue, bool enabled)
206         struct knav_device *kdev = range->kdev;
207         struct knav_acc_channel *acc;
208         unsigned long cpu_map;
209         int ret = 0, irq;
210         u32 old, new;
212         if (range->flags & RANGE_MULTI_QUEUE) {
213                 acc = range->acc;
214                 irq = range->irqs[0].irq;
215                 cpu_map = range->irqs[0].cpu_map;
216         } else {
217                 acc = range->acc + queue;
218                 irq = range->irqs[queue].irq;
219                 cpu_map = range->irqs[queue].cpu_map;
220         }
222         old = acc->open_mask;
223         if (enabled)
224                 new = old | BIT(queue);
225         else
226                 new = old & ~BIT(queue);
227         acc->open_mask = new;
229         dev_dbg(kdev->dev,
230                 "setup-acc-irq: open mask old %08x, new %08x, channel %s\n",
231                 old, new, acc->name);
233         if (likely(new == old))
234                 return 0;
236         if (new && !old) {
237                 dev_dbg(kdev->dev,
238                         "setup-acc-irq: requesting %s for channel %s\n",
239                         acc->name, acc->name);
240                 ret = request_irq(irq, knav_acc_int_handler, 0, acc->name,
241                                   range);
242                 if (!ret && cpu_map) {
243                         ret = irq_set_affinity_hint(irq, to_cpumask(&cpu_map));
244                         if (ret) {
245                                 dev_warn(range->kdev->dev,
246                                          "Failed to set IRQ affinity\n");
247                                 return ret;
248                         }
249                 }
250         }
252         if (old && !new) {
253                 dev_dbg(kdev->dev, "setup-acc-irq: freeing %s for channel %s\n",
254                         acc->name, acc->name);
255                 ret = irq_set_affinity_hint(irq, NULL);
256                 if (ret)
257                         dev_warn(range->kdev->dev,
258                                  "Failed to set IRQ affinity\n");
259                 free_irq(irq, range);
260         }
262         return ret;
265 static const char *knav_acc_result_str(enum knav_acc_result result)
267         static const char * const result_str[] = {
268                 [ACC_RET_IDLE]                  = "idle",
269                 [ACC_RET_SUCCESS]               = "success",
270                 [ACC_RET_INVALID_COMMAND]       = "invalid command",
271                 [ACC_RET_INVALID_CHANNEL]       = "invalid channel",
272                 [ACC_RET_INACTIVE_CHANNEL]      = "inactive channel",
273                 [ACC_RET_ACTIVE_CHANNEL]        = "active channel",
274                 [ACC_RET_INVALID_QUEUE]         = "invalid queue",
275                 [ACC_RET_INVALID_RET]           = "invalid return code",
276         };
278         if (result >= ARRAY_SIZE(result_str))
279                 return result_str[ACC_RET_INVALID_RET];
280         else
281                 return result_str[result];
284 static enum knav_acc_result
285 knav_acc_write(struct knav_device *kdev, struct knav_pdsp_info *pdsp,
286                 struct knav_reg_acc_command *cmd)
288         u32 result;
290         dev_dbg(kdev->dev, "acc command %08x %08x %08x %08x %08x\n",
291                 cmd->command, cmd->queue_mask, cmd->list_dma,
292                 cmd->queue_num, cmd->timer_config);
294         writel_relaxed(cmd->timer_config, &pdsp->acc_command->timer_config);
295         writel_relaxed(cmd->queue_num, &pdsp->acc_command->queue_num);
296         writel_relaxed(cmd->list_dma, &pdsp->acc_command->list_dma);
297         writel_relaxed(cmd->queue_mask, &pdsp->acc_command->queue_mask);
298         writel_relaxed(cmd->command, &pdsp->acc_command->command);
300         /* wait for the command to clear */
301         do {
302                 result = readl_relaxed(&pdsp->acc_command->command);
303         } while ((result >> 8) & 0xff);
305         return (result >> 24) & 0xff;
308 static void knav_acc_setup_cmd(struct knav_device *kdev,
309                                 struct knav_range_info *range,
310                                 struct knav_reg_acc_command *cmd,
311                                 int queue)
313         struct knav_acc_info *info = &range->acc_info;
314         struct knav_acc_channel *acc;
315         int queue_base;
316         u32 queue_mask;
318         if (range->flags & RANGE_MULTI_QUEUE) {
319                 acc = range->acc;
320                 queue_base = range->queue_base;
321                 queue_mask = BIT(range->num_queues) - 1;
322         } else {
323                 acc = range->acc + queue;
324                 queue_base = range->queue_base + queue;
325                 queue_mask = 0;
326         }
328         memset(cmd, 0, sizeof(*cmd));
329         cmd->command    = acc->channel;
330         cmd->queue_mask = queue_mask;
331         cmd->list_dma   = (u32)acc->list_dma[0];
332         cmd->queue_num  = info->list_entries << 16;
333         cmd->queue_num |= queue_base;
335         cmd->timer_config = ACC_LIST_ENTRY_TYPE << 18;
336         if (range->flags & RANGE_MULTI_QUEUE)
337                 cmd->timer_config |= ACC_CFG_MULTI_QUEUE;
338         cmd->timer_config |= info->pacing_mode << 16;
339         cmd->timer_config |= info->timer_count;
342 static void knav_acc_stop(struct knav_device *kdev,
343                                 struct knav_range_info *range,
344                                 int queue)
346         struct knav_reg_acc_command cmd;
347         struct knav_acc_channel *acc;
348         enum knav_acc_result result;
350         acc = range->acc + queue;
352         knav_acc_setup_cmd(kdev, range, &cmd, queue);
353         cmd.command |= ACC_CMD_DISABLE_CHANNEL << 8;
354         result = knav_acc_write(kdev, range->acc_info.pdsp, &cmd);
356         dev_dbg(kdev->dev, "stopped acc channel %s, result %s\n",
357                 acc->name, knav_acc_result_str(result));
360 static enum knav_acc_result knav_acc_start(struct knav_device *kdev,
361                                                 struct knav_range_info *range,
362                                                 int queue)
364         struct knav_reg_acc_command cmd;
365         struct knav_acc_channel *acc;
366         enum knav_acc_result result;
368         acc = range->acc + queue;
370         knav_acc_setup_cmd(kdev, range, &cmd, queue);
371         cmd.command |= ACC_CMD_ENABLE_CHANNEL << 8;
372         result = knav_acc_write(kdev, range->acc_info.pdsp, &cmd);
374         dev_dbg(kdev->dev, "started acc channel %s, result %s\n",
375                 acc->name, knav_acc_result_str(result));
377         return result;
380 static int knav_acc_init_range(struct knav_range_info *range)
382         struct knav_device *kdev = range->kdev;
383         struct knav_acc_channel *acc;
384         enum knav_acc_result result;
385         int queue;
387         for (queue = 0; queue < range->num_queues; queue++) {
388                 acc = range->acc + queue;
390                 knav_acc_stop(kdev, range, queue);
391                 acc->list_index = 0;
392                 result = knav_acc_start(kdev, range, queue);
394                 if (result != ACC_RET_SUCCESS)
395                         return -EIO;
397                 if (range->flags & RANGE_MULTI_QUEUE)
398                         return 0;
399         }
400         return 0;
403 static int knav_acc_init_queue(struct knav_range_info *range,
404                                 struct knav_queue_inst *kq)
406         unsigned id = kq->id - range->queue_base;
408         kq->descs = devm_kcalloc(range->kdev->dev,
409                                  ACC_DESCS_MAX, sizeof(u32), GFP_KERNEL);
410         if (!kq->descs)
411                 return -ENOMEM;
413         kq->acc = range->acc;
414         if ((range->flags & RANGE_MULTI_QUEUE) == 0)
415                 kq->acc += id;
416         return 0;
419 static int knav_acc_open_queue(struct knav_range_info *range,
420                                 struct knav_queue_inst *inst, unsigned flags)
422         unsigned id = inst->id - range->queue_base;
424         return knav_range_setup_acc_irq(range, id, true);
427 static int knav_acc_close_queue(struct knav_range_info *range,
428                                         struct knav_queue_inst *inst)
430         unsigned id = inst->id - range->queue_base;
432         return knav_range_setup_acc_irq(range, id, false);
435 static int knav_acc_free_range(struct knav_range_info *range)
437         struct knav_device *kdev = range->kdev;
438         struct knav_acc_channel *acc;
439         struct knav_acc_info *info;
440         int channel, channels;
442         info = &range->acc_info;
444         if (range->flags & RANGE_MULTI_QUEUE)
445                 channels = 1;
446         else
447                 channels = range->num_queues;
449         for (channel = 0; channel < channels; channel++) {
450                 acc = range->acc + channel;
451                 if (!acc->list_cpu[0])
452                         continue;
453                 dma_unmap_single(kdev->dev, acc->list_dma[0],
454                                  info->mem_size, DMA_BIDIRECTIONAL);
455                 free_pages_exact(acc->list_cpu[0], info->mem_size);
456         }
457         devm_kfree(range->kdev->dev, range->acc);
458         return 0;
461 struct knav_range_ops knav_acc_range_ops = {
462         .set_notify     = knav_acc_set_notify,
463         .init_queue     = knav_acc_init_queue,
464         .open_queue     = knav_acc_open_queue,
465         .close_queue    = knav_acc_close_queue,
466         .init_range     = knav_acc_init_range,
467         .free_range     = knav_acc_free_range,
468 };
470 /**
471  * knav_init_acc_range: Initialise accumulator ranges
472  *
473  * @kdev:               qmss device
474  * @node:               device node
475  * @range:              qmms range information
476  *
477  * Return 0 on success or error
478  */
479 int knav_init_acc_range(struct knav_device *kdev,
480                         struct device_node *node,
481                         struct knav_range_info *range)
483         struct knav_acc_channel *acc;
484         struct knav_pdsp_info *pdsp;
485         struct knav_acc_info *info;
486         int ret, channel, channels;
487         int list_size, mem_size;
488         dma_addr_t list_dma;
489         void *list_mem;
490         u32 config[5];
492         range->flags |= RANGE_HAS_ACCUMULATOR;
493         info = &range->acc_info;
495         ret = of_property_read_u32_array(node, "accumulator", config, 5);
496         if (ret)
497                 return ret;
499         info->pdsp_id           = config[0];
500         info->start_channel     = config[1];
501         info->list_entries      = config[2];
502         info->pacing_mode       = config[3];
503         info->timer_count       = config[4] / ACC_DEFAULT_PERIOD;
505         if (info->start_channel > ACC_MAX_CHANNEL) {
506                 dev_err(kdev->dev, "channel %d invalid for range %s\n",
507                         info->start_channel, range->name);
508                 return -EINVAL;
509         }
511         if (info->pacing_mode > 3) {
512                 dev_err(kdev->dev, "pacing mode %d invalid for range %s\n",
513                         info->pacing_mode, range->name);
514                 return -EINVAL;
515         }
517         pdsp = knav_find_pdsp(kdev, info->pdsp_id);
518         if (!pdsp) {
519                 dev_err(kdev->dev, "pdsp id %d not found for range %s\n",
520                         info->pdsp_id, range->name);
521                 return -EINVAL;
522         }
524         if (!pdsp->started) {
525                 dev_err(kdev->dev, "pdsp id %d not started for range %s\n",
526                         info->pdsp_id, range->name);
527                 return -ENODEV;
528         }
530         info->pdsp = pdsp;
531         channels = range->num_queues;
532         if (of_get_property(node, "multi-queue", NULL)) {
533                 range->flags |= RANGE_MULTI_QUEUE;
534                 channels = 1;
535                 if (range->queue_base & (32 - 1)) {
536                         dev_err(kdev->dev,
537                                 "misaligned multi-queue accumulator range %s\n",
538                                 range->name);
539                         return -EINVAL;
540                 }
541                 if (range->num_queues > 32) {
542                         dev_err(kdev->dev,
543                                 "too many queues in accumulator range %s\n",
544                                 range->name);
545                         return -EINVAL;
546                 }
547         }
549         /* figure out list size */
550         list_size  = info->list_entries;
551         list_size *= ACC_LIST_ENTRY_WORDS * sizeof(u32);
552         info->list_size = list_size;
553         mem_size   = PAGE_ALIGN(list_size * 2);
554         info->mem_size  = mem_size;
555         range->acc = devm_kcalloc(kdev->dev, channels, sizeof(*range->acc),
556                                   GFP_KERNEL);
557         if (!range->acc)
558                 return -ENOMEM;
560         for (channel = 0; channel < channels; channel++) {
561                 acc = range->acc + channel;
562                 acc->channel = info->start_channel + channel;
564                 /* allocate memory for the two lists */
565                 list_mem = alloc_pages_exact(mem_size, GFP_KERNEL | GFP_DMA);
566                 if (!list_mem)
567                         return -ENOMEM;
569                 list_dma = dma_map_single(kdev->dev, list_mem, mem_size,
570                                           DMA_BIDIRECTIONAL);
571                 if (dma_mapping_error(kdev->dev, list_dma)) {
572                         free_pages_exact(list_mem, mem_size);
573                         return -ENOMEM;
574                 }
576                 memset(list_mem, 0, mem_size);
577                 dma_sync_single_for_device(kdev->dev, list_dma, mem_size,
578                                            DMA_TO_DEVICE);
579                 scnprintf(acc->name, sizeof(acc->name), "hwqueue-acc-%d",
580                           acc->channel);
581                 acc->list_cpu[0] = list_mem;
582                 acc->list_cpu[1] = list_mem + list_size;
583                 acc->list_dma[0] = list_dma;
584                 acc->list_dma[1] = list_dma + list_size;
585                 dev_dbg(kdev->dev, "%s: channel %d, dma %pad, virt %8p\n",
586                         acc->name, acc->channel, &list_dma, list_mem);
587         }
589         range->ops = &knav_acc_range_ops;
590         return 0;
592 EXPORT_SYMBOL_GPL(knav_init_acc_range);