]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/hwspinlock.git/blob - drivers/soc/ti/pm33xx.c
Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/jikos/hid
[rpmsg/hwspinlock.git] / drivers / soc / ti / pm33xx.c
1 // SPDX-License-Identifier: GPL-2.0
2 /*
3  * AM33XX Power Management Routines
4  *
5  * Copyright (C) 2012-2018 Texas Instruments Incorporated - http://www.ti.com/
6  *      Vaibhav Bedia, Dave Gerlach
7  */
9 #include <linux/cpu.h>
10 #include <linux/err.h>
11 #include <linux/genalloc.h>
12 #include <linux/kernel.h>
13 #include <linux/init.h>
14 #include <linux/io.h>
15 #include <linux/module.h>
16 #include <linux/of.h>
17 #include <linux/platform_data/pm33xx.h>
18 #include <linux/platform_device.h>
19 #include <linux/sizes.h>
20 #include <linux/sram.h>
21 #include <linux/suspend.h>
22 #include <linux/ti-emif-sram.h>
23 #include <linux/wkup_m3_ipc.h>
25 #include <asm/proc-fns.h>
26 #include <asm/suspend.h>
27 #include <asm/system_misc.h>
29 #define AMX3_PM_SRAM_SYMBOL_OFFSET(sym) ((unsigned long)(sym) - \
30                                          (unsigned long)pm_sram->do_wfi)
32 static int (*am33xx_do_wfi_sram)(unsigned long unused);
33 static phys_addr_t am33xx_do_wfi_sram_phys;
35 static struct gen_pool *sram_pool, *sram_pool_data;
36 static unsigned long ocmcram_location, ocmcram_location_data;
38 static struct am33xx_pm_platform_data *pm_ops;
39 static struct am33xx_pm_sram_addr *pm_sram;
41 static struct device *pm33xx_dev;
42 static struct wkup_m3_ipc *m3_ipc;
44 static unsigned long suspend_wfi_flags;
46 static u32 sram_suspend_address(unsigned long addr)
47 {
48         return ((unsigned long)am33xx_do_wfi_sram +
49                 AMX3_PM_SRAM_SYMBOL_OFFSET(addr));
50 }
52 #ifdef CONFIG_SUSPEND
53 static int am33xx_pm_suspend(suspend_state_t suspend_state)
54 {
55         int i, ret = 0;
57         ret = pm_ops->soc_suspend((unsigned long)suspend_state,
58                                   am33xx_do_wfi_sram, suspend_wfi_flags);
60         if (ret) {
61                 dev_err(pm33xx_dev, "PM: Kernel suspend failure\n");
62         } else {
63                 i = m3_ipc->ops->request_pm_status(m3_ipc);
65                 switch (i) {
66                 case 0:
67                         dev_info(pm33xx_dev,
68                                  "PM: Successfully put all powerdomains to target state\n");
69                         break;
70                 case 1:
71                         dev_err(pm33xx_dev,
72                                 "PM: Could not transition all powerdomains to target state\n");
73                         ret = -1;
74                         break;
75                 default:
76                         dev_err(pm33xx_dev,
77                                 "PM: CM3 returned unknown result = %d\n", i);
78                         ret = -1;
79                 }
80         }
82         return ret;
83 }
85 static int am33xx_pm_enter(suspend_state_t suspend_state)
86 {
87         int ret = 0;
89         switch (suspend_state) {
90         case PM_SUSPEND_MEM:
91         case PM_SUSPEND_STANDBY:
92                 ret = am33xx_pm_suspend(suspend_state);
93                 break;
94         default:
95                 ret = -EINVAL;
96         }
98         return ret;
99 }
101 static int am33xx_pm_begin(suspend_state_t state)
103         int ret = -EINVAL;
105         switch (state) {
106         case PM_SUSPEND_MEM:
107                 ret = m3_ipc->ops->prepare_low_power(m3_ipc, WKUP_M3_DEEPSLEEP);
108                 break;
109         case PM_SUSPEND_STANDBY:
110                 ret = m3_ipc->ops->prepare_low_power(m3_ipc, WKUP_M3_STANDBY);
111                 break;
112         }
114         return ret;
117 static void am33xx_pm_end(void)
119         m3_ipc->ops->finish_low_power(m3_ipc);
122 static int am33xx_pm_valid(suspend_state_t state)
124         switch (state) {
125         case PM_SUSPEND_STANDBY:
126         case PM_SUSPEND_MEM:
127                 return 1;
128         default:
129                 return 0;
130         }
133 static const struct platform_suspend_ops am33xx_pm_ops = {
134         .begin          = am33xx_pm_begin,
135         .end            = am33xx_pm_end,
136         .enter          = am33xx_pm_enter,
137         .valid          = am33xx_pm_valid,
138 };
139 #endif /* CONFIG_SUSPEND */
141 static void am33xx_pm_set_ipc_ops(void)
143         u32 resume_address;
144         int temp;
146         temp = ti_emif_get_mem_type();
147         if (temp < 0) {
148                 dev_err(pm33xx_dev, "PM: Cannot determine memory type, no PM available\n");
149                 return;
150         }
151         m3_ipc->ops->set_mem_type(m3_ipc, temp);
153         /* Physical resume address to be used by ROM code */
154         resume_address = am33xx_do_wfi_sram_phys +
155                          *pm_sram->resume_offset + 0x4;
157         m3_ipc->ops->set_resume_address(m3_ipc, (void *)resume_address);
160 static void am33xx_pm_free_sram(void)
162         gen_pool_free(sram_pool, ocmcram_location, *pm_sram->do_wfi_sz);
163         gen_pool_free(sram_pool_data, ocmcram_location_data,
164                       sizeof(struct am33xx_pm_ro_sram_data));
167 /*
168  * Push the minimal suspend-resume code to SRAM
169  */
170 static int am33xx_pm_alloc_sram(void)
172         struct device_node *np;
173         int ret = 0;
175         np = of_find_compatible_node(NULL, NULL, "ti,omap3-mpu");
176         if (!np) {
177                 np = of_find_compatible_node(NULL, NULL, "ti,omap4-mpu");
178                 if (!np) {
179                         dev_err(pm33xx_dev, "PM: %s: Unable to find device node for mpu\n",
180                                 __func__);
181                         return -ENODEV;
182                 }
183         }
185         sram_pool = of_gen_pool_get(np, "pm-sram", 0);
186         if (!sram_pool) {
187                 dev_err(pm33xx_dev, "PM: %s: Unable to get sram pool for ocmcram\n",
188                         __func__);
189                 ret = -ENODEV;
190                 goto mpu_put_node;
191         }
193         sram_pool_data = of_gen_pool_get(np, "pm-sram", 1);
194         if (!sram_pool_data) {
195                 dev_err(pm33xx_dev, "PM: %s: Unable to get sram data pool for ocmcram\n",
196                         __func__);
197                 ret = -ENODEV;
198                 goto mpu_put_node;
199         }
201         ocmcram_location = gen_pool_alloc(sram_pool, *pm_sram->do_wfi_sz);
202         if (!ocmcram_location) {
203                 dev_err(pm33xx_dev, "PM: %s: Unable to allocate memory from ocmcram\n",
204                         __func__);
205                 ret = -ENOMEM;
206                 goto mpu_put_node;
207         }
209         ocmcram_location_data = gen_pool_alloc(sram_pool_data,
210                                                sizeof(struct emif_regs_amx3));
211         if (!ocmcram_location_data) {
212                 dev_err(pm33xx_dev, "PM: Unable to allocate memory from ocmcram\n");
213                 gen_pool_free(sram_pool, ocmcram_location, *pm_sram->do_wfi_sz);
214                 ret = -ENOMEM;
215         }
217 mpu_put_node:
218         of_node_put(np);
219         return ret;
222 static int am33xx_push_sram_idle(void)
224         struct am33xx_pm_ro_sram_data ro_sram_data;
225         int ret;
226         u32 table_addr, ro_data_addr;
227         void *copy_addr;
229         ro_sram_data.amx3_pm_sram_data_virt = ocmcram_location_data;
230         ro_sram_data.amx3_pm_sram_data_phys =
231                 gen_pool_virt_to_phys(sram_pool_data, ocmcram_location_data);
232         ro_sram_data.rtc_base_virt = pm_ops->get_rtc_base_addr();
234         /* Save physical address to calculate resume offset during pm init */
235         am33xx_do_wfi_sram_phys = gen_pool_virt_to_phys(sram_pool,
236                                                         ocmcram_location);
238         am33xx_do_wfi_sram = sram_exec_copy(sram_pool, (void *)ocmcram_location,
239                                             pm_sram->do_wfi,
240                                             *pm_sram->do_wfi_sz);
241         if (!am33xx_do_wfi_sram) {
242                 dev_err(pm33xx_dev,
243                         "PM: %s: am33xx_do_wfi copy to sram failed\n",
244                         __func__);
245                 return -ENODEV;
246         }
248         table_addr =
249                 sram_suspend_address((unsigned long)pm_sram->emif_sram_table);
250         ret = ti_emif_copy_pm_function_table(sram_pool, (void *)table_addr);
251         if (ret) {
252                 dev_dbg(pm33xx_dev,
253                         "PM: %s: EMIF function copy failed\n", __func__);
254                 return -EPROBE_DEFER;
255         }
257         ro_data_addr =
258                 sram_suspend_address((unsigned long)pm_sram->ro_sram_data);
259         copy_addr = sram_exec_copy(sram_pool, (void *)ro_data_addr,
260                                    &ro_sram_data,
261                                    sizeof(ro_sram_data));
262         if (!copy_addr) {
263                 dev_err(pm33xx_dev,
264                         "PM: %s: ro_sram_data copy to sram failed\n",
265                         __func__);
266                 return -ENODEV;
267         }
269         return 0;
272 static int am33xx_pm_probe(struct platform_device *pdev)
274         struct device *dev = &pdev->dev;
275         int ret;
277         if (!of_machine_is_compatible("ti,am33xx") &&
278             !of_machine_is_compatible("ti,am43"))
279                 return -ENODEV;
281         pm_ops = dev->platform_data;
282         if (!pm_ops) {
283                 dev_err(dev, "PM: Cannot get core PM ops!\n");
284                 return -ENODEV;
285         }
287         pm_sram = pm_ops->get_sram_addrs();
288         if (!pm_sram) {
289                 dev_err(dev, "PM: Cannot get PM asm function addresses!!\n");
290                 return -ENODEV;
291         }
293         pm33xx_dev = dev;
295         ret = am33xx_pm_alloc_sram();
296         if (ret)
297                 return ret;
299         ret = am33xx_push_sram_idle();
300         if (ret)
301                 goto err_free_sram;
303         m3_ipc = wkup_m3_ipc_get();
304         if (!m3_ipc) {
305                 dev_dbg(dev, "PM: Cannot get wkup_m3_ipc handle\n");
306                 ret = -EPROBE_DEFER;
307                 goto err_free_sram;
308         }
310         am33xx_pm_set_ipc_ops();
312 #ifdef CONFIG_SUSPEND
313         suspend_set_ops(&am33xx_pm_ops);
314 #endif /* CONFIG_SUSPEND */
316         /*
317          * For a system suspend we must flush the caches, we want
318          * the DDR in self-refresh, we want to save the context
319          * of the EMIF, and we want the wkup_m3 to handle low-power
320          * transition.
321          */
322         suspend_wfi_flags |= WFI_FLAG_FLUSH_CACHE;
323         suspend_wfi_flags |= WFI_FLAG_SELF_REFRESH;
324         suspend_wfi_flags |= WFI_FLAG_SAVE_EMIF;
325         suspend_wfi_flags |= WFI_FLAG_WAKE_M3;
327         ret = pm_ops->init();
328         if (ret) {
329                 dev_err(dev, "Unable to call core pm init!\n");
330                 ret = -ENODEV;
331                 goto err_put_wkup_m3_ipc;
332         }
334         return 0;
336 err_put_wkup_m3_ipc:
337         wkup_m3_ipc_put(m3_ipc);
338 err_free_sram:
339         am33xx_pm_free_sram();
340         pm33xx_dev = NULL;
341         return ret;
344 static int am33xx_pm_remove(struct platform_device *pdev)
346         suspend_set_ops(NULL);
347         wkup_m3_ipc_put(m3_ipc);
348         am33xx_pm_free_sram();
349         return 0;
352 static struct platform_driver am33xx_pm_driver = {
353         .driver = {
354                 .name   = "pm33xx",
355         },
356         .probe = am33xx_pm_probe,
357         .remove = am33xx_pm_remove,
358 };
359 module_platform_driver(am33xx_pm_driver);
361 MODULE_ALIAS("platform:pm33xx");
362 MODULE_LICENSE("GPL v2");
363 MODULE_DESCRIPTION("am33xx power management driver");