]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/hwspinlock.git/blob - drivers/soc/ti/pm33xx.c
Merge branch 'asoc-4.17' into asoc-4.18 merge window
[rpmsg/hwspinlock.git] / drivers / soc / ti / pm33xx.c
1 // SPDX-License-Identifier: GPL-2.0
2 /*
3  * AM33XX Power Management Routines
4  *
5  * Copyright (C) 2012-2018 Texas Instruments Incorporated - http://www.ti.com/
6  *      Vaibhav Bedia, Dave Gerlach
7  */
9 #include <linux/cpu.h>
10 #include <linux/err.h>
11 #include <linux/genalloc.h>
12 #include <linux/kernel.h>
13 #include <linux/init.h>
14 #include <linux/io.h>
15 #include <linux/module.h>
16 #include <linux/of.h>
17 #include <linux/platform_data/pm33xx.h>
18 #include <linux/platform_device.h>
19 #include <linux/sizes.h>
20 #include <linux/sram.h>
21 #include <linux/suspend.h>
22 #include <linux/ti-emif-sram.h>
23 #include <linux/wkup_m3_ipc.h>
25 #include <asm/proc-fns.h>
26 #include <asm/suspend.h>
27 #include <asm/system_misc.h>
29 #define AMX3_PM_SRAM_SYMBOL_OFFSET(sym) ((unsigned long)(sym) - \
30                                          (unsigned long)pm_sram->do_wfi)
32 static int (*am33xx_do_wfi_sram)(unsigned long unused);
33 static phys_addr_t am33xx_do_wfi_sram_phys;
35 static struct gen_pool *sram_pool, *sram_pool_data;
36 static unsigned long ocmcram_location, ocmcram_location_data;
38 static struct am33xx_pm_platform_data *pm_ops;
39 static struct am33xx_pm_sram_addr *pm_sram;
41 static struct device *pm33xx_dev;
42 static struct wkup_m3_ipc *m3_ipc;
44 static u32 sram_suspend_address(unsigned long addr)
45 {
46         return ((unsigned long)am33xx_do_wfi_sram +
47                 AMX3_PM_SRAM_SYMBOL_OFFSET(addr));
48 }
50 #ifdef CONFIG_SUSPEND
51 static int am33xx_pm_suspend(suspend_state_t suspend_state)
52 {
53         int i, ret = 0;
55         ret = pm_ops->soc_suspend((unsigned long)suspend_state,
56                                   am33xx_do_wfi_sram);
58         if (ret) {
59                 dev_err(pm33xx_dev, "PM: Kernel suspend failure\n");
60         } else {
61                 i = m3_ipc->ops->request_pm_status(m3_ipc);
63                 switch (i) {
64                 case 0:
65                         dev_info(pm33xx_dev,
66                                  "PM: Successfully put all powerdomains to target state\n");
67                         break;
68                 case 1:
69                         dev_err(pm33xx_dev,
70                                 "PM: Could not transition all powerdomains to target state\n");
71                         ret = -1;
72                         break;
73                 default:
74                         dev_err(pm33xx_dev,
75                                 "PM: CM3 returned unknown result = %d\n", i);
76                         ret = -1;
77                 }
78         }
80         return ret;
81 }
83 static int am33xx_pm_enter(suspend_state_t suspend_state)
84 {
85         int ret = 0;
87         switch (suspend_state) {
88         case PM_SUSPEND_MEM:
89         case PM_SUSPEND_STANDBY:
90                 ret = am33xx_pm_suspend(suspend_state);
91                 break;
92         default:
93                 ret = -EINVAL;
94         }
96         return ret;
97 }
99 static int am33xx_pm_begin(suspend_state_t state)
101         int ret = -EINVAL;
103         switch (state) {
104         case PM_SUSPEND_MEM:
105                 ret = m3_ipc->ops->prepare_low_power(m3_ipc, WKUP_M3_DEEPSLEEP);
106                 break;
107         case PM_SUSPEND_STANDBY:
108                 ret = m3_ipc->ops->prepare_low_power(m3_ipc, WKUP_M3_STANDBY);
109                 break;
110         }
112         return ret;
115 static void am33xx_pm_end(void)
117         m3_ipc->ops->finish_low_power(m3_ipc);
120 static int am33xx_pm_valid(suspend_state_t state)
122         switch (state) {
123         case PM_SUSPEND_STANDBY:
124         case PM_SUSPEND_MEM:
125                 return 1;
126         default:
127                 return 0;
128         }
131 static const struct platform_suspend_ops am33xx_pm_ops = {
132         .begin          = am33xx_pm_begin,
133         .end            = am33xx_pm_end,
134         .enter          = am33xx_pm_enter,
135         .valid          = am33xx_pm_valid,
136 };
137 #endif /* CONFIG_SUSPEND */
139 static void am33xx_pm_set_ipc_ops(void)
141         u32 resume_address;
142         int temp;
144         temp = ti_emif_get_mem_type();
145         if (temp < 0) {
146                 dev_err(pm33xx_dev, "PM: Cannot determine memory type, no PM available\n");
147                 return;
148         }
149         m3_ipc->ops->set_mem_type(m3_ipc, temp);
151         /* Physical resume address to be used by ROM code */
152         resume_address = am33xx_do_wfi_sram_phys +
153                          *pm_sram->resume_offset + 0x4;
155         m3_ipc->ops->set_resume_address(m3_ipc, (void *)resume_address);
158 static void am33xx_pm_free_sram(void)
160         gen_pool_free(sram_pool, ocmcram_location, *pm_sram->do_wfi_sz);
161         gen_pool_free(sram_pool_data, ocmcram_location_data,
162                       sizeof(struct am33xx_pm_ro_sram_data));
165 /*
166  * Push the minimal suspend-resume code to SRAM
167  */
168 static int am33xx_pm_alloc_sram(void)
170         struct device_node *np;
171         int ret = 0;
173         np = of_find_compatible_node(NULL, NULL, "ti,omap3-mpu");
174         if (!np) {
175                 np = of_find_compatible_node(NULL, NULL, "ti,omap4-mpu");
176                 if (!np) {
177                         dev_err(pm33xx_dev, "PM: %s: Unable to find device node for mpu\n",
178                                 __func__);
179                         return -ENODEV;
180                 }
181         }
183         sram_pool = of_gen_pool_get(np, "pm-sram", 0);
184         if (!sram_pool) {
185                 dev_err(pm33xx_dev, "PM: %s: Unable to get sram pool for ocmcram\n",
186                         __func__);
187                 ret = -ENODEV;
188                 goto mpu_put_node;
189         }
191         sram_pool_data = of_gen_pool_get(np, "pm-sram", 1);
192         if (!sram_pool_data) {
193                 dev_err(pm33xx_dev, "PM: %s: Unable to get sram data pool for ocmcram\n",
194                         __func__);
195                 ret = -ENODEV;
196                 goto mpu_put_node;
197         }
199         ocmcram_location = gen_pool_alloc(sram_pool, *pm_sram->do_wfi_sz);
200         if (!ocmcram_location) {
201                 dev_err(pm33xx_dev, "PM: %s: Unable to allocate memory from ocmcram\n",
202                         __func__);
203                 ret = -ENOMEM;
204                 goto mpu_put_node;
205         }
207         ocmcram_location_data = gen_pool_alloc(sram_pool_data,
208                                                sizeof(struct emif_regs_amx3));
209         if (!ocmcram_location_data) {
210                 dev_err(pm33xx_dev, "PM: Unable to allocate memory from ocmcram\n");
211                 gen_pool_free(sram_pool, ocmcram_location, *pm_sram->do_wfi_sz);
212                 ret = -ENOMEM;
213         }
215 mpu_put_node:
216         of_node_put(np);
217         return ret;
220 static int am33xx_push_sram_idle(void)
222         struct am33xx_pm_ro_sram_data ro_sram_data;
223         int ret;
224         u32 table_addr, ro_data_addr;
225         void *copy_addr;
227         ro_sram_data.amx3_pm_sram_data_virt = ocmcram_location_data;
228         ro_sram_data.amx3_pm_sram_data_phys =
229                 gen_pool_virt_to_phys(sram_pool_data, ocmcram_location_data);
231         /* Save physical address to calculate resume offset during pm init */
232         am33xx_do_wfi_sram_phys = gen_pool_virt_to_phys(sram_pool,
233                                                         ocmcram_location);
235         am33xx_do_wfi_sram = sram_exec_copy(sram_pool, (void *)ocmcram_location,
236                                             pm_sram->do_wfi,
237                                             *pm_sram->do_wfi_sz);
238         if (!am33xx_do_wfi_sram) {
239                 dev_err(pm33xx_dev,
240                         "PM: %s: am33xx_do_wfi copy to sram failed\n",
241                         __func__);
242                 return -ENODEV;
243         }
245         table_addr =
246                 sram_suspend_address((unsigned long)pm_sram->emif_sram_table);
247         ret = ti_emif_copy_pm_function_table(sram_pool, (void *)table_addr);
248         if (ret) {
249                 dev_dbg(pm33xx_dev,
250                         "PM: %s: EMIF function copy failed\n", __func__);
251                 return -EPROBE_DEFER;
252         }
254         ro_data_addr =
255                 sram_suspend_address((unsigned long)pm_sram->ro_sram_data);
256         copy_addr = sram_exec_copy(sram_pool, (void *)ro_data_addr,
257                                    &ro_sram_data,
258                                    sizeof(ro_sram_data));
259         if (!copy_addr) {
260                 dev_err(pm33xx_dev,
261                         "PM: %s: ro_sram_data copy to sram failed\n",
262                         __func__);
263                 return -ENODEV;
264         }
266         return 0;
269 static int am33xx_pm_probe(struct platform_device *pdev)
271         struct device *dev = &pdev->dev;
272         int ret;
274         if (!of_machine_is_compatible("ti,am33xx") &&
275             !of_machine_is_compatible("ti,am43"))
276                 return -ENODEV;
278         pm_ops = dev->platform_data;
279         if (!pm_ops) {
280                 dev_err(dev, "PM: Cannot get core PM ops!\n");
281                 return -ENODEV;
282         }
284         pm_sram = pm_ops->get_sram_addrs();
285         if (!pm_sram) {
286                 dev_err(dev, "PM: Cannot get PM asm function addresses!!\n");
287                 return -ENODEV;
288         }
290         pm33xx_dev = dev;
292         ret = am33xx_pm_alloc_sram();
293         if (ret)
294                 return ret;
296         ret = am33xx_push_sram_idle();
297         if (ret)
298                 goto err_free_sram;
300         m3_ipc = wkup_m3_ipc_get();
301         if (!m3_ipc) {
302                 dev_dbg(dev, "PM: Cannot get wkup_m3_ipc handle\n");
303                 ret = -EPROBE_DEFER;
304                 goto err_free_sram;
305         }
307         am33xx_pm_set_ipc_ops();
309 #ifdef CONFIG_SUSPEND
310         suspend_set_ops(&am33xx_pm_ops);
311 #endif /* CONFIG_SUSPEND */
313         ret = pm_ops->init();
314         if (ret) {
315                 dev_err(dev, "Unable to call core pm init!\n");
316                 ret = -ENODEV;
317                 goto err_put_wkup_m3_ipc;
318         }
320         return 0;
322 err_put_wkup_m3_ipc:
323         wkup_m3_ipc_put(m3_ipc);
324 err_free_sram:
325         am33xx_pm_free_sram();
326         pm33xx_dev = NULL;
327         return ret;
330 static int am33xx_pm_remove(struct platform_device *pdev)
332         suspend_set_ops(NULL);
333         wkup_m3_ipc_put(m3_ipc);
334         am33xx_pm_free_sram();
335         return 0;
338 static struct platform_driver am33xx_pm_driver = {
339         .driver = {
340                 .name   = "pm33xx",
341         },
342         .probe = am33xx_pm_probe,
343         .remove = am33xx_pm_remove,
344 };
345 module_platform_driver(am33xx_pm_driver);
347 MODULE_ALIAS("platform:pm33xx");
348 MODULE_LICENSE("GPL v2");
349 MODULE_DESCRIPTION("am33xx power management driver");