]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/hwspinlock.git/blob - drivers/soc/ti/ti_sci_pm_domains.c
Merge tag 'f2fs-for-4.14' of git://git.kernel.org/pub/scm/linux/kernel/git/jaegeuk...
[rpmsg/hwspinlock.git] / drivers / soc / ti / ti_sci_pm_domains.c
1 /*
2  * TI SCI Generic Power Domain Driver
3  *
4  * Copyright (C) 2015-2017 Texas Instruments Incorporated - http://www.ti.com/
5  *      J Keerthy <j-keerthy@ti.com>
6  *      Dave Gerlach <d-gerlach@ti.com>
7  *
8  * This program is free software; you can redistribute it and/or
9  * modify it under the terms of the GNU General Public License
10  * version 2 as published by the Free Software Foundation.
11  *
12  * This program is distributed in the hope that it will be useful,
13  * but WITHOUT ANY WARRANTY; without even the implied warranty of
14  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
15  * GNU General Public License for more details.
16  */
18 #include <linux/err.h>
19 #include <linux/module.h>
20 #include <linux/mutex.h>
21 #include <linux/of.h>
22 #include <linux/platform_device.h>
23 #include <linux/pm_domain.h>
24 #include <linux/slab.h>
25 #include <linux/soc/ti/ti_sci_protocol.h>
27 /**
28  * struct ti_sci_genpd_dev_data: holds data needed for every device attached
29  *                               to this genpd
30  * @idx: index of the device that identifies it with the system
31  *       control processor.
32  */
33 struct ti_sci_genpd_dev_data {
34         int idx;
35 };
37 /**
38  * struct ti_sci_pm_domain: TI specific data needed for power domain
39  * @ti_sci: handle to TI SCI protocol driver that provides ops to
40  *          communicate with system control processor.
41  * @dev: pointer to dev for the driver for devm allocs
42  * @pd: generic_pm_domain for use with the genpd framework
43  */
44 struct ti_sci_pm_domain {
45         const struct ti_sci_handle *ti_sci;
46         struct device *dev;
47         struct generic_pm_domain pd;
48 };
50 #define genpd_to_ti_sci_pd(gpd) container_of(gpd, struct ti_sci_pm_domain, pd)
52 /**
53  * ti_sci_dev_id(): get prepopulated ti_sci id from struct dev
54  * @dev: pointer to device associated with this genpd
55  *
56  * Returns device_id stored from ti,sci_id property
57  */
58 static int ti_sci_dev_id(struct device *dev)
59 {
60         struct generic_pm_domain_data *genpd_data = dev_gpd_data(dev);
61         struct ti_sci_genpd_dev_data *sci_dev_data = genpd_data->data;
63         return sci_dev_data->idx;
64 }
66 /**
67  * ti_sci_dev_to_sci_handle(): get pointer to ti_sci_handle
68  * @dev: pointer to device associated with this genpd
69  *
70  * Returns ti_sci_handle to be used to communicate with system
71  *         control processor.
72  */
73 static const struct ti_sci_handle *ti_sci_dev_to_sci_handle(struct device *dev)
74 {
75         struct generic_pm_domain *pd = pd_to_genpd(dev->pm_domain);
76         struct ti_sci_pm_domain *ti_sci_genpd = genpd_to_ti_sci_pd(pd);
78         return ti_sci_genpd->ti_sci;
79 }
81 /**
82  * ti_sci_dev_start(): genpd device start hook called to turn device on
83  * @dev: pointer to device associated with this genpd to be powered on
84  */
85 static int ti_sci_dev_start(struct device *dev)
86 {
87         const struct ti_sci_handle *ti_sci = ti_sci_dev_to_sci_handle(dev);
88         int idx = ti_sci_dev_id(dev);
90         return ti_sci->ops.dev_ops.get_device(ti_sci, idx);
91 }
93 /**
94  * ti_sci_dev_stop(): genpd device stop hook called to turn device off
95  * @dev: pointer to device associated with this genpd to be powered off
96  */
97 static int ti_sci_dev_stop(struct device *dev)
98 {
99         const struct ti_sci_handle *ti_sci = ti_sci_dev_to_sci_handle(dev);
100         int idx = ti_sci_dev_id(dev);
102         return ti_sci->ops.dev_ops.put_device(ti_sci, idx);
105 static int ti_sci_pd_attach_dev(struct generic_pm_domain *domain,
106                                 struct device *dev)
108         struct device_node *np = dev->of_node;
109         struct of_phandle_args pd_args;
110         struct ti_sci_pm_domain *ti_sci_genpd = genpd_to_ti_sci_pd(domain);
111         const struct ti_sci_handle *ti_sci = ti_sci_genpd->ti_sci;
112         struct ti_sci_genpd_dev_data *sci_dev_data;
113         struct generic_pm_domain_data *genpd_data;
114         int idx, ret = 0;
116         ret = of_parse_phandle_with_args(np, "power-domains",
117                                          "#power-domain-cells", 0, &pd_args);
118         if (ret < 0)
119                 return ret;
121         if (pd_args.args_count != 1)
122                 return -EINVAL;
124         idx = pd_args.args[0];
126         /*
127          * Check the validity of the requested idx, if the index is not valid
128          * the PMMC will return a NAK here and we will not allocate it.
129          */
130         ret = ti_sci->ops.dev_ops.is_valid(ti_sci, idx);
131         if (ret)
132                 return -EINVAL;
134         sci_dev_data = kzalloc(sizeof(*sci_dev_data), GFP_KERNEL);
135         if (!sci_dev_data)
136                 return -ENOMEM;
138         sci_dev_data->idx = idx;
140         genpd_data = dev_gpd_data(dev);
141         genpd_data->data = sci_dev_data;
143         return 0;
146 static void ti_sci_pd_detach_dev(struct generic_pm_domain *domain,
147                                  struct device *dev)
149         struct generic_pm_domain_data *genpd_data = dev_gpd_data(dev);
150         struct ti_sci_genpd_dev_data *sci_dev_data = genpd_data->data;
152         kfree(sci_dev_data);
153         genpd_data->data = NULL;
156 static const struct of_device_id ti_sci_pm_domain_matches[] = {
157         { .compatible = "ti,sci-pm-domain", },
158         { },
159 };
160 MODULE_DEVICE_TABLE(of, ti_sci_pm_domain_matches);
162 static int ti_sci_pm_domain_probe(struct platform_device *pdev)
164         struct device *dev = &pdev->dev;
165         struct device_node *np = dev->of_node;
166         struct ti_sci_pm_domain *ti_sci_pd;
167         int ret;
169         ti_sci_pd = devm_kzalloc(dev, sizeof(*ti_sci_pd), GFP_KERNEL);
170         if (!ti_sci_pd)
171                 return -ENOMEM;
173         ti_sci_pd->ti_sci = devm_ti_sci_get_handle(dev);
174         if (IS_ERR(ti_sci_pd->ti_sci))
175                 return PTR_ERR(ti_sci_pd->ti_sci);
177         ti_sci_pd->dev = dev;
179         ti_sci_pd->pd.name = "ti_sci_pd";
181         ti_sci_pd->pd.attach_dev = ti_sci_pd_attach_dev;
182         ti_sci_pd->pd.detach_dev = ti_sci_pd_detach_dev;
184         ti_sci_pd->pd.dev_ops.start = ti_sci_dev_start;
185         ti_sci_pd->pd.dev_ops.stop = ti_sci_dev_stop;
187         pm_genpd_init(&ti_sci_pd->pd, NULL, true);
189         ret = of_genpd_add_provider_simple(np, &ti_sci_pd->pd);
191         return ret;
194 static struct platform_driver ti_sci_pm_domains_driver = {
195         .probe = ti_sci_pm_domain_probe,
196         .driver = {
197                 .name = "ti_sci_pm_domains",
198                 .of_match_table = ti_sci_pm_domain_matches,
199         },
200 };
201 module_platform_driver(ti_sci_pm_domains_driver);
202 MODULE_LICENSE("GPL v2");
203 MODULE_DESCRIPTION("TI System Control Interface (SCI) Power Domain driver");
204 MODULE_AUTHOR("Dave Gerlach");