]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/hwspinlock.git/blob - drivers/soc/ti/wkup_m3_ipc.c
Merge tag 'libnvdimm-for-4.19_dax-memory-failure' of gitolite.kernel.org:pub/scm...
[rpmsg/hwspinlock.git] / drivers / soc / ti / wkup_m3_ipc.c
1 /*
2  * AMx3 Wkup M3 IPC driver
3  *
4  * Copyright (C) 2015 Texas Instruments, Inc.
5  *
6  * Dave Gerlach <d-gerlach@ti.com>
7  *
8  * This program is free software; you can redistribute it and/or
9  * modify it under the terms of the GNU General Public License
10  * version 2 as published by the Free Software Foundation.
11  *
12  * This program is distributed in the hope that it will be useful,
13  * but WITHOUT ANY WARRANTY; without even the implied warranty of
14  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
15  * GNU General Public License for more details.
16  */
18 #include <linux/err.h>
19 #include <linux/kernel.h>
20 #include <linux/kthread.h>
21 #include <linux/interrupt.h>
22 #include <linux/irq.h>
23 #include <linux/module.h>
24 #include <linux/of.h>
25 #include <linux/omap-mailbox.h>
26 #include <linux/platform_device.h>
27 #include <linux/remoteproc.h>
28 #include <linux/suspend.h>
29 #include <linux/wkup_m3_ipc.h>
31 #define AM33XX_CTRL_IPC_REG_COUNT       0x8
32 #define AM33XX_CTRL_IPC_REG_OFFSET(m)   (0x4 + 4 * (m))
34 /* AM33XX M3_TXEV_EOI register */
35 #define AM33XX_CONTROL_M3_TXEV_EOI      0x00
37 #define AM33XX_M3_TXEV_ACK              (0x1 << 0)
38 #define AM33XX_M3_TXEV_ENABLE           (0x0 << 0)
40 #define IPC_CMD_DS0                     0x4
41 #define IPC_CMD_STANDBY                 0xc
42 #define IPC_CMD_IDLE                    0x10
43 #define IPC_CMD_RESET                   0xe
44 #define DS_IPC_DEFAULT                  0xffffffff
45 #define M3_VERSION_UNKNOWN              0x0000ffff
46 #define M3_BASELINE_VERSION             0x191
47 #define M3_STATUS_RESP_MASK             (0xffff << 16)
48 #define M3_FW_VERSION_MASK              0xffff
49 #define M3_WAKE_SRC_MASK                0xff
51 #define M3_STATE_UNKNOWN                0
52 #define M3_STATE_RESET                  1
53 #define M3_STATE_INITED                 2
54 #define M3_STATE_MSG_FOR_LP             3
55 #define M3_STATE_MSG_FOR_RESET          4
57 static struct wkup_m3_ipc *m3_ipc_state;
59 static const struct wkup_m3_wakeup_src wakeups[] = {
60         {.irq_nr = 35,  .src = "USB0_PHY"},
61         {.irq_nr = 36,  .src = "USB1_PHY"},
62         {.irq_nr = 40,  .src = "I2C0"},
63         {.irq_nr = 41,  .src = "RTC Timer"},
64         {.irq_nr = 42,  .src = "RTC Alarm"},
65         {.irq_nr = 43,  .src = "Timer0"},
66         {.irq_nr = 44,  .src = "Timer1"},
67         {.irq_nr = 45,  .src = "UART"},
68         {.irq_nr = 46,  .src = "GPIO0"},
69         {.irq_nr = 48,  .src = "MPU_WAKE"},
70         {.irq_nr = 49,  .src = "WDT0"},
71         {.irq_nr = 50,  .src = "WDT1"},
72         {.irq_nr = 51,  .src = "ADC_TSC"},
73         {.irq_nr = 0,   .src = "Unknown"},
74 };
76 static void am33xx_txev_eoi(struct wkup_m3_ipc *m3_ipc)
77 {
78         writel(AM33XX_M3_TXEV_ACK,
79                m3_ipc->ipc_mem_base + AM33XX_CONTROL_M3_TXEV_EOI);
80 }
82 static void am33xx_txev_enable(struct wkup_m3_ipc *m3_ipc)
83 {
84         writel(AM33XX_M3_TXEV_ENABLE,
85                m3_ipc->ipc_mem_base + AM33XX_CONTROL_M3_TXEV_EOI);
86 }
88 static void wkup_m3_ctrl_ipc_write(struct wkup_m3_ipc *m3_ipc,
89                                    u32 val, int ipc_reg_num)
90 {
91         if (WARN(ipc_reg_num < 0 || ipc_reg_num > AM33XX_CTRL_IPC_REG_COUNT,
92                  "ipc register operation out of range"))
93                 return;
95         writel(val, m3_ipc->ipc_mem_base +
96                AM33XX_CTRL_IPC_REG_OFFSET(ipc_reg_num));
97 }
99 static unsigned int wkup_m3_ctrl_ipc_read(struct wkup_m3_ipc *m3_ipc,
100                                           int ipc_reg_num)
102         if (WARN(ipc_reg_num < 0 || ipc_reg_num > AM33XX_CTRL_IPC_REG_COUNT,
103                  "ipc register operation out of range"))
104                 return 0;
106         return readl(m3_ipc->ipc_mem_base +
107                      AM33XX_CTRL_IPC_REG_OFFSET(ipc_reg_num));
110 static int wkup_m3_fw_version_read(struct wkup_m3_ipc *m3_ipc)
112         int val;
114         val = wkup_m3_ctrl_ipc_read(m3_ipc, 2);
116         return val & M3_FW_VERSION_MASK;
119 static irqreturn_t wkup_m3_txev_handler(int irq, void *ipc_data)
121         struct wkup_m3_ipc *m3_ipc = ipc_data;
122         struct device *dev = m3_ipc->dev;
123         int ver = 0;
125         am33xx_txev_eoi(m3_ipc);
127         switch (m3_ipc->state) {
128         case M3_STATE_RESET:
129                 ver = wkup_m3_fw_version_read(m3_ipc);
131                 if (ver == M3_VERSION_UNKNOWN ||
132                     ver < M3_BASELINE_VERSION) {
133                         dev_warn(dev, "CM3 Firmware Version %x not supported\n",
134                                  ver);
135                 } else {
136                         dev_info(dev, "CM3 Firmware Version = 0x%x\n", ver);
137                 }
139                 m3_ipc->state = M3_STATE_INITED;
140                 complete(&m3_ipc->sync_complete);
141                 break;
142         case M3_STATE_MSG_FOR_RESET:
143                 m3_ipc->state = M3_STATE_INITED;
144                 complete(&m3_ipc->sync_complete);
145                 break;
146         case M3_STATE_MSG_FOR_LP:
147                 complete(&m3_ipc->sync_complete);
148                 break;
149         case M3_STATE_UNKNOWN:
150                 dev_warn(dev, "Unknown CM3 State\n");
151         }
153         am33xx_txev_enable(m3_ipc);
155         return IRQ_HANDLED;
158 static int wkup_m3_ping(struct wkup_m3_ipc *m3_ipc)
160         struct device *dev = m3_ipc->dev;
161         mbox_msg_t dummy_msg = 0;
162         int ret;
164         if (!m3_ipc->mbox) {
165                 dev_err(dev,
166                         "No IPC channel to communicate with wkup_m3!\n");
167                 return -EIO;
168         }
170         /*
171          * Write a dummy message to the mailbox in order to trigger the RX
172          * interrupt to alert the M3 that data is available in the IPC
173          * registers. We must enable the IRQ here and disable it after in
174          * the RX callback to avoid multiple interrupts being received
175          * by the CM3.
176          */
177         ret = mbox_send_message(m3_ipc->mbox, &dummy_msg);
178         if (ret < 0) {
179                 dev_err(dev, "%s: mbox_send_message() failed: %d\n",
180                         __func__, ret);
181                 return ret;
182         }
184         ret = wait_for_completion_timeout(&m3_ipc->sync_complete,
185                                           msecs_to_jiffies(500));
186         if (!ret) {
187                 dev_err(dev, "MPU<->CM3 sync failure\n");
188                 m3_ipc->state = M3_STATE_UNKNOWN;
189                 return -EIO;
190         }
192         mbox_client_txdone(m3_ipc->mbox, 0);
193         return 0;
196 static int wkup_m3_ping_noirq(struct wkup_m3_ipc *m3_ipc)
198         struct device *dev = m3_ipc->dev;
199         mbox_msg_t dummy_msg = 0;
200         int ret;
202         if (!m3_ipc->mbox) {
203                 dev_err(dev,
204                         "No IPC channel to communicate with wkup_m3!\n");
205                 return -EIO;
206         }
208         ret = mbox_send_message(m3_ipc->mbox, &dummy_msg);
209         if (ret < 0) {
210                 dev_err(dev, "%s: mbox_send_message() failed: %d\n",
211                         __func__, ret);
212                 return ret;
213         }
215         mbox_client_txdone(m3_ipc->mbox, 0);
216         return 0;
219 static int wkup_m3_is_available(struct wkup_m3_ipc *m3_ipc)
221         return ((m3_ipc->state != M3_STATE_RESET) &&
222                 (m3_ipc->state != M3_STATE_UNKNOWN));
225 /* Public functions */
226 /**
227  * wkup_m3_set_mem_type - Pass wkup_m3 which type of memory is in use
228  * @mem_type: memory type value read directly from emif
229  *
230  * wkup_m3 must know what memory type is in use to properly suspend
231  * and resume.
232  */
233 static void wkup_m3_set_mem_type(struct wkup_m3_ipc *m3_ipc, int mem_type)
235         m3_ipc->mem_type = mem_type;
238 /**
239  * wkup_m3_set_resume_address - Pass wkup_m3 resume address
240  * @addr: Physical address from which resume code should execute
241  */
242 static void wkup_m3_set_resume_address(struct wkup_m3_ipc *m3_ipc, void *addr)
244         m3_ipc->resume_addr = (unsigned long)addr;
247 /**
248  * wkup_m3_request_pm_status - Retrieve wkup_m3 status code after suspend
249  *
250  * Returns code representing the status of a low power mode transition.
251  *      0 - Successful transition
252  *      1 - Failure to transition to low power state
253  */
254 static int wkup_m3_request_pm_status(struct wkup_m3_ipc *m3_ipc)
256         unsigned int i;
257         int val;
259         val = wkup_m3_ctrl_ipc_read(m3_ipc, 1);
261         i = M3_STATUS_RESP_MASK & val;
262         i >>= __ffs(M3_STATUS_RESP_MASK);
264         return i;
267 /**
268  * wkup_m3_prepare_low_power - Request preparation for transition to
269  *                             low power state
270  * @state: A kernel suspend state to enter, either MEM or STANDBY
271  *
272  * Returns 0 if preparation was successful, otherwise returns error code
273  */
274 static int wkup_m3_prepare_low_power(struct wkup_m3_ipc *m3_ipc, int state)
276         struct device *dev = m3_ipc->dev;
277         int m3_power_state;
278         int ret = 0;
280         if (!wkup_m3_is_available(m3_ipc))
281                 return -ENODEV;
283         switch (state) {
284         case WKUP_M3_DEEPSLEEP:
285                 m3_power_state = IPC_CMD_DS0;
286                 break;
287         case WKUP_M3_STANDBY:
288                 m3_power_state = IPC_CMD_STANDBY;
289                 break;
290         case WKUP_M3_IDLE:
291                 m3_power_state = IPC_CMD_IDLE;
292                 break;
293         default:
294                 return 1;
295         }
297         /* Program each required IPC register then write defaults to others */
298         wkup_m3_ctrl_ipc_write(m3_ipc, m3_ipc->resume_addr, 0);
299         wkup_m3_ctrl_ipc_write(m3_ipc, m3_power_state, 1);
300         wkup_m3_ctrl_ipc_write(m3_ipc, m3_ipc->mem_type, 4);
302         wkup_m3_ctrl_ipc_write(m3_ipc, DS_IPC_DEFAULT, 2);
303         wkup_m3_ctrl_ipc_write(m3_ipc, DS_IPC_DEFAULT, 3);
304         wkup_m3_ctrl_ipc_write(m3_ipc, DS_IPC_DEFAULT, 5);
305         wkup_m3_ctrl_ipc_write(m3_ipc, DS_IPC_DEFAULT, 6);
306         wkup_m3_ctrl_ipc_write(m3_ipc, DS_IPC_DEFAULT, 7);
308         m3_ipc->state = M3_STATE_MSG_FOR_LP;
310         if (state == WKUP_M3_IDLE)
311                 ret = wkup_m3_ping_noirq(m3_ipc);
312         else
313                 ret = wkup_m3_ping(m3_ipc);
315         if (ret) {
316                 dev_err(dev, "Unable to ping CM3\n");
317                 return ret;
318         }
320         return 0;
323 /**
324  * wkup_m3_finish_low_power - Return m3 to reset state
325  *
326  * Returns 0 if reset was successful, otherwise returns error code
327  */
328 static int wkup_m3_finish_low_power(struct wkup_m3_ipc *m3_ipc)
330         struct device *dev = m3_ipc->dev;
331         int ret = 0;
333         if (!wkup_m3_is_available(m3_ipc))
334                 return -ENODEV;
336         wkup_m3_ctrl_ipc_write(m3_ipc, IPC_CMD_RESET, 1);
337         wkup_m3_ctrl_ipc_write(m3_ipc, DS_IPC_DEFAULT, 2);
339         m3_ipc->state = M3_STATE_MSG_FOR_RESET;
341         ret = wkup_m3_ping(m3_ipc);
342         if (ret) {
343                 dev_err(dev, "Unable to ping CM3\n");
344                 return ret;
345         }
347         return 0;
350 /**
351  * wkup_m3_request_wake_src - Get the wakeup source info passed from wkup_m3
352  * @m3_ipc: Pointer to wkup_m3_ipc context
353  */
354 static const char *wkup_m3_request_wake_src(struct wkup_m3_ipc *m3_ipc)
356         unsigned int wakeup_src_idx;
357         int j, val;
359         val = wkup_m3_ctrl_ipc_read(m3_ipc, 6);
361         wakeup_src_idx = val & M3_WAKE_SRC_MASK;
363         for (j = 0; j < ARRAY_SIZE(wakeups) - 1; j++) {
364                 if (wakeups[j].irq_nr == wakeup_src_idx)
365                         return wakeups[j].src;
366         }
367         return wakeups[j].src;
370 /**
371  * wkup_m3_set_rtc_only - Set the rtc_only flag
372  * @wkup_m3_wakeup: struct wkup_m3_wakeup_src * gets assigned the
373  *                  wakeup src value
374  */
375 static void wkup_m3_set_rtc_only(struct wkup_m3_ipc *m3_ipc)
377         if (m3_ipc_state)
378                 m3_ipc_state->is_rtc_only = true;
381 static struct wkup_m3_ipc_ops ipc_ops = {
382         .set_mem_type = wkup_m3_set_mem_type,
383         .set_resume_address = wkup_m3_set_resume_address,
384         .prepare_low_power = wkup_m3_prepare_low_power,
385         .finish_low_power = wkup_m3_finish_low_power,
386         .request_pm_status = wkup_m3_request_pm_status,
387         .request_wake_src = wkup_m3_request_wake_src,
388         .set_rtc_only = wkup_m3_set_rtc_only,
389 };
391 /**
392  * wkup_m3_ipc_get - Return handle to wkup_m3_ipc
393  *
394  * Returns NULL if the wkup_m3 is not yet available, otherwise returns
395  * pointer to wkup_m3_ipc struct.
396  */
397 struct wkup_m3_ipc *wkup_m3_ipc_get(void)
399         if (m3_ipc_state)
400                 get_device(m3_ipc_state->dev);
401         else
402                 return NULL;
404         return m3_ipc_state;
406 EXPORT_SYMBOL_GPL(wkup_m3_ipc_get);
408 /**
409  * wkup_m3_ipc_put - Free handle to wkup_m3_ipc returned from wkup_m3_ipc_get
410  * @m3_ipc: A pointer to wkup_m3_ipc struct returned by wkup_m3_ipc_get
411  */
412 void wkup_m3_ipc_put(struct wkup_m3_ipc *m3_ipc)
414         if (m3_ipc_state)
415                 put_device(m3_ipc_state->dev);
417 EXPORT_SYMBOL_GPL(wkup_m3_ipc_put);
419 static void wkup_m3_rproc_boot_thread(struct wkup_m3_ipc *m3_ipc)
421         struct device *dev = m3_ipc->dev;
422         int ret;
424         init_completion(&m3_ipc->sync_complete);
426         ret = rproc_boot(m3_ipc->rproc);
427         if (ret)
428                 dev_err(dev, "rproc_boot failed\n");
430         do_exit(0);
433 static int wkup_m3_ipc_probe(struct platform_device *pdev)
435         struct device *dev = &pdev->dev;
436         int irq, ret;
437         phandle rproc_phandle;
438         struct rproc *m3_rproc;
439         struct resource *res;
440         struct task_struct *task;
441         struct wkup_m3_ipc *m3_ipc;
443         m3_ipc = devm_kzalloc(dev, sizeof(*m3_ipc), GFP_KERNEL);
444         if (!m3_ipc)
445                 return -ENOMEM;
447         res = platform_get_resource(pdev, IORESOURCE_MEM, 0);
448         m3_ipc->ipc_mem_base = devm_ioremap_resource(dev, res);
449         if (IS_ERR(m3_ipc->ipc_mem_base)) {
450                 dev_err(dev, "could not ioremap ipc_mem\n");
451                 return PTR_ERR(m3_ipc->ipc_mem_base);
452         }
454         irq = platform_get_irq(pdev, 0);
455         if (!irq) {
456                 dev_err(&pdev->dev, "no irq resource\n");
457                 return -ENXIO;
458         }
460         ret = devm_request_irq(dev, irq, wkup_m3_txev_handler,
461                                0, "wkup_m3_txev", m3_ipc);
462         if (ret) {
463                 dev_err(dev, "request_irq failed\n");
464                 return ret;
465         }
467         m3_ipc->mbox_client.dev = dev;
468         m3_ipc->mbox_client.tx_done = NULL;
469         m3_ipc->mbox_client.tx_prepare = NULL;
470         m3_ipc->mbox_client.rx_callback = NULL;
471         m3_ipc->mbox_client.tx_block = false;
472         m3_ipc->mbox_client.knows_txdone = false;
474         m3_ipc->mbox = mbox_request_channel(&m3_ipc->mbox_client, 0);
476         if (IS_ERR(m3_ipc->mbox)) {
477                 dev_err(dev, "IPC Request for A8->M3 Channel failed! %ld\n",
478                         PTR_ERR(m3_ipc->mbox));
479                 return PTR_ERR(m3_ipc->mbox);
480         }
482         if (of_property_read_u32(dev->of_node, "ti,rproc", &rproc_phandle)) {
483                 dev_err(&pdev->dev, "could not get rproc phandle\n");
484                 ret = -ENODEV;
485                 goto err_free_mbox;
486         }
488         m3_rproc = rproc_get_by_phandle(rproc_phandle);
489         if (!m3_rproc) {
490                 dev_err(&pdev->dev, "could not get rproc handle\n");
491                 ret = -EPROBE_DEFER;
492                 goto err_free_mbox;
493         }
495         m3_ipc->rproc = m3_rproc;
496         m3_ipc->dev = dev;
497         m3_ipc->state = M3_STATE_RESET;
499         m3_ipc->ops = &ipc_ops;
501         /*
502          * Wait for firmware loading completion in a thread so we
503          * can boot the wkup_m3 as soon as it's ready without holding
504          * up kernel boot
505          */
506         task = kthread_run((void *)wkup_m3_rproc_boot_thread, m3_ipc,
507                            "wkup_m3_rproc_loader");
509         if (IS_ERR(task)) {
510                 dev_err(dev, "can't create rproc_boot thread\n");
511                 ret = PTR_ERR(task);
512                 goto err_put_rproc;
513         }
515         m3_ipc_state = m3_ipc;
517         return 0;
519 err_put_rproc:
520         rproc_put(m3_rproc);
521 err_free_mbox:
522         mbox_free_channel(m3_ipc->mbox);
523         return ret;
526 static int wkup_m3_ipc_remove(struct platform_device *pdev)
528         mbox_free_channel(m3_ipc_state->mbox);
530         rproc_shutdown(m3_ipc_state->rproc);
531         rproc_put(m3_ipc_state->rproc);
533         m3_ipc_state = NULL;
535         return 0;
538 static int __maybe_unused wkup_m3_ipc_suspend(struct device *dev)
540         /*
541          * Nothing needs to be done on suspend even with rtc_only flag set
542          */
543         return 0;
546 static int __maybe_unused wkup_m3_ipc_resume(struct device *dev)
548         if (m3_ipc_state->is_rtc_only) {
549                 rproc_shutdown(m3_ipc_state->rproc);
550                 rproc_boot(m3_ipc_state->rproc);
551         }
553         m3_ipc_state->is_rtc_only = false;
555         return 0;
558 static const struct dev_pm_ops wkup_m3_ipc_pm_ops = {
559         SET_SYSTEM_SLEEP_PM_OPS(wkup_m3_ipc_suspend, wkup_m3_ipc_resume)
560 };
562 static const struct of_device_id wkup_m3_ipc_of_match[] = {
563         { .compatible = "ti,am3352-wkup-m3-ipc", },
564         { .compatible = "ti,am4372-wkup-m3-ipc", },
565         {},
566 };
567 MODULE_DEVICE_TABLE(of, wkup_m3_ipc_of_match);
569 static struct platform_driver wkup_m3_ipc_driver = {
570         .probe = wkup_m3_ipc_probe,
571         .remove = wkup_m3_ipc_remove,
572         .driver = {
573                 .name = "wkup_m3_ipc",
574                 .of_match_table = wkup_m3_ipc_of_match,
575                 .pm = &wkup_m3_ipc_pm_ops,
576         },
577 };
579 module_platform_driver(wkup_m3_ipc_driver);
581 MODULE_LICENSE("GPL v2");
582 MODULE_DESCRIPTION("wkup m3 remote processor ipc driver");
583 MODULE_AUTHOR("Dave Gerlach <d-gerlach@ti.com>");