1 /*
2 * AMx3 Wkup M3 IPC driver
3 *
4 * Copyright (C) 2015 Texas Instruments, Inc.
5 *
6 * Dave Gerlach <d-gerlach@ti.com>
7 *
8 * This program is free software; you can redistribute it and/or
9 * modify it under the terms of the GNU General Public License
10 * version 2 as published by the Free Software Foundation.
11 *
12 * This program is distributed in the hope that it will be useful,
13 * but WITHOUT ANY WARRANTY; without even the implied warranty of
14 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
15 * GNU General Public License for more details.
16 */
18 #include <linux/err.h>
19 #include <linux/kernel.h>
20 #include <linux/kthread.h>
21 #include <linux/interrupt.h>
22 #include <linux/irq.h>
23 #include <linux/module.h>
24 #include <linux/of.h>
25 #include <linux/omap-mailbox.h>
26 #include <linux/platform_device.h>
27 #include <linux/remoteproc.h>
28 #include <linux/suspend.h>
29 #include <linux/wkup_m3_ipc.h>
31 #define AM33XX_CTRL_IPC_REG_COUNT 0x8
32 #define AM33XX_CTRL_IPC_REG_OFFSET(m) (0x4 + 4 * (m))
34 /* AM33XX M3_TXEV_EOI register */
35 #define AM33XX_CONTROL_M3_TXEV_EOI 0x00
37 #define AM33XX_M3_TXEV_ACK (0x1 << 0)
38 #define AM33XX_M3_TXEV_ENABLE (0x0 << 0)
40 #define IPC_CMD_DS0 0x4
41 #define IPC_CMD_STANDBY 0xc
42 #define IPC_CMD_IDLE 0x10
43 #define IPC_CMD_RESET 0xe
44 #define DS_IPC_DEFAULT 0xffffffff
45 #define M3_VERSION_UNKNOWN 0x0000ffff
46 #define M3_BASELINE_VERSION 0x191
47 #define M3_STATUS_RESP_MASK (0xffff << 16)
48 #define M3_FW_VERSION_MASK 0xffff
49 #define M3_WAKE_SRC_MASK 0xff
51 #define M3_STATE_UNKNOWN 0
52 #define M3_STATE_RESET 1
53 #define M3_STATE_INITED 2
54 #define M3_STATE_MSG_FOR_LP 3
55 #define M3_STATE_MSG_FOR_RESET 4
57 static struct wkup_m3_ipc *m3_ipc_state;
59 static const struct wkup_m3_wakeup_src wakeups[] = {
60 {.irq_nr = 35, .src = "USB0_PHY"},
61 {.irq_nr = 36, .src = "USB1_PHY"},
62 {.irq_nr = 40, .src = "I2C0"},
63 {.irq_nr = 41, .src = "RTC Timer"},
64 {.irq_nr = 42, .src = "RTC Alarm"},
65 {.irq_nr = 43, .src = "Timer0"},
66 {.irq_nr = 44, .src = "Timer1"},
67 {.irq_nr = 45, .src = "UART"},
68 {.irq_nr = 46, .src = "GPIO0"},
69 {.irq_nr = 48, .src = "MPU_WAKE"},
70 {.irq_nr = 49, .src = "WDT0"},
71 {.irq_nr = 50, .src = "WDT1"},
72 {.irq_nr = 51, .src = "ADC_TSC"},
73 {.irq_nr = 0, .src = "Unknown"},
74 };
76 static void am33xx_txev_eoi(struct wkup_m3_ipc *m3_ipc)
77 {
78 writel(AM33XX_M3_TXEV_ACK,
79 m3_ipc->ipc_mem_base + AM33XX_CONTROL_M3_TXEV_EOI);
80 }
82 static void am33xx_txev_enable(struct wkup_m3_ipc *m3_ipc)
83 {
84 writel(AM33XX_M3_TXEV_ENABLE,
85 m3_ipc->ipc_mem_base + AM33XX_CONTROL_M3_TXEV_EOI);
86 }
88 static void wkup_m3_ctrl_ipc_write(struct wkup_m3_ipc *m3_ipc,
89 u32 val, int ipc_reg_num)
90 {
91 if (WARN(ipc_reg_num < 0 || ipc_reg_num > AM33XX_CTRL_IPC_REG_COUNT,
92 "ipc register operation out of range"))
93 return;
95 writel(val, m3_ipc->ipc_mem_base +
96 AM33XX_CTRL_IPC_REG_OFFSET(ipc_reg_num));
97 }
99 static unsigned int wkup_m3_ctrl_ipc_read(struct wkup_m3_ipc *m3_ipc,
100 int ipc_reg_num)
101 {
102 if (WARN(ipc_reg_num < 0 || ipc_reg_num > AM33XX_CTRL_IPC_REG_COUNT,
103 "ipc register operation out of range"))
104 return 0;
106 return readl(m3_ipc->ipc_mem_base +
107 AM33XX_CTRL_IPC_REG_OFFSET(ipc_reg_num));
108 }
110 static int wkup_m3_fw_version_read(struct wkup_m3_ipc *m3_ipc)
111 {
112 int val;
114 val = wkup_m3_ctrl_ipc_read(m3_ipc, 2);
116 return val & M3_FW_VERSION_MASK;
117 }
119 static irqreturn_t wkup_m3_txev_handler(int irq, void *ipc_data)
120 {
121 struct wkup_m3_ipc *m3_ipc = ipc_data;
122 struct device *dev = m3_ipc->dev;
123 int ver = 0;
125 am33xx_txev_eoi(m3_ipc);
127 switch (m3_ipc->state) {
128 case M3_STATE_RESET:
129 ver = wkup_m3_fw_version_read(m3_ipc);
131 if (ver == M3_VERSION_UNKNOWN ||
132 ver < M3_BASELINE_VERSION) {
133 dev_warn(dev, "CM3 Firmware Version %x not supported\n",
134 ver);
135 } else {
136 dev_info(dev, "CM3 Firmware Version = 0x%x\n", ver);
137 }
139 m3_ipc->state = M3_STATE_INITED;
140 complete(&m3_ipc->sync_complete);
141 break;
142 case M3_STATE_MSG_FOR_RESET:
143 m3_ipc->state = M3_STATE_INITED;
144 complete(&m3_ipc->sync_complete);
145 break;
146 case M3_STATE_MSG_FOR_LP:
147 complete(&m3_ipc->sync_complete);
148 break;
149 case M3_STATE_UNKNOWN:
150 dev_warn(dev, "Unknown CM3 State\n");
151 }
153 am33xx_txev_enable(m3_ipc);
155 return IRQ_HANDLED;
156 }
158 static int wkup_m3_ping(struct wkup_m3_ipc *m3_ipc)
159 {
160 struct device *dev = m3_ipc->dev;
161 mbox_msg_t dummy_msg = 0;
162 int ret;
164 if (!m3_ipc->mbox) {
165 dev_err(dev,
166 "No IPC channel to communicate with wkup_m3!\n");
167 return -EIO;
168 }
170 /*
171 * Write a dummy message to the mailbox in order to trigger the RX
172 * interrupt to alert the M3 that data is available in the IPC
173 * registers. We must enable the IRQ here and disable it after in
174 * the RX callback to avoid multiple interrupts being received
175 * by the CM3.
176 */
177 ret = mbox_send_message(m3_ipc->mbox, &dummy_msg);
178 if (ret < 0) {
179 dev_err(dev, "%s: mbox_send_message() failed: %d\n",
180 __func__, ret);
181 return ret;
182 }
184 ret = wait_for_completion_timeout(&m3_ipc->sync_complete,
185 msecs_to_jiffies(500));
186 if (!ret) {
187 dev_err(dev, "MPU<->CM3 sync failure\n");
188 m3_ipc->state = M3_STATE_UNKNOWN;
189 return -EIO;
190 }
192 mbox_client_txdone(m3_ipc->mbox, 0);
193 return 0;
194 }
196 static int wkup_m3_ping_noirq(struct wkup_m3_ipc *m3_ipc)
197 {
198 struct device *dev = m3_ipc->dev;
199 mbox_msg_t dummy_msg = 0;
200 int ret;
202 if (!m3_ipc->mbox) {
203 dev_err(dev,
204 "No IPC channel to communicate with wkup_m3!\n");
205 return -EIO;
206 }
208 ret = mbox_send_message(m3_ipc->mbox, &dummy_msg);
209 if (ret < 0) {
210 dev_err(dev, "%s: mbox_send_message() failed: %d\n",
211 __func__, ret);
212 return ret;
213 }
215 mbox_client_txdone(m3_ipc->mbox, 0);
216 return 0;
217 }
219 static int wkup_m3_is_available(struct wkup_m3_ipc *m3_ipc)
220 {
221 return ((m3_ipc->state != M3_STATE_RESET) &&
222 (m3_ipc->state != M3_STATE_UNKNOWN));
223 }
225 /* Public functions */
226 /**
227 * wkup_m3_set_mem_type - Pass wkup_m3 which type of memory is in use
228 * @mem_type: memory type value read directly from emif
229 *
230 * wkup_m3 must know what memory type is in use to properly suspend
231 * and resume.
232 */
233 static void wkup_m3_set_mem_type(struct wkup_m3_ipc *m3_ipc, int mem_type)
234 {
235 m3_ipc->mem_type = mem_type;
236 }
238 /**
239 * wkup_m3_set_resume_address - Pass wkup_m3 resume address
240 * @addr: Physical address from which resume code should execute
241 */
242 static void wkup_m3_set_resume_address(struct wkup_m3_ipc *m3_ipc, void *addr)
243 {
244 m3_ipc->resume_addr = (unsigned long)addr;
245 }
247 /**
248 * wkup_m3_request_pm_status - Retrieve wkup_m3 status code after suspend
249 *
250 * Returns code representing the status of a low power mode transition.
251 * 0 - Successful transition
252 * 1 - Failure to transition to low power state
253 */
254 static int wkup_m3_request_pm_status(struct wkup_m3_ipc *m3_ipc)
255 {
256 unsigned int i;
257 int val;
259 val = wkup_m3_ctrl_ipc_read(m3_ipc, 1);
261 i = M3_STATUS_RESP_MASK & val;
262 i >>= __ffs(M3_STATUS_RESP_MASK);
264 return i;
265 }
267 /**
268 * wkup_m3_prepare_low_power - Request preparation for transition to
269 * low power state
270 * @state: A kernel suspend state to enter, either MEM or STANDBY
271 *
272 * Returns 0 if preparation was successful, otherwise returns error code
273 */
274 static int wkup_m3_prepare_low_power(struct wkup_m3_ipc *m3_ipc, int state)
275 {
276 struct device *dev = m3_ipc->dev;
277 int m3_power_state;
278 int ret = 0;
280 if (!wkup_m3_is_available(m3_ipc))
281 return -ENODEV;
283 switch (state) {
284 case WKUP_M3_DEEPSLEEP:
285 m3_power_state = IPC_CMD_DS0;
286 break;
287 case WKUP_M3_STANDBY:
288 m3_power_state = IPC_CMD_STANDBY;
289 break;
290 case WKUP_M3_IDLE:
291 m3_power_state = IPC_CMD_IDLE;
292 break;
293 default:
294 return 1;
295 }
297 /* Program each required IPC register then write defaults to others */
298 wkup_m3_ctrl_ipc_write(m3_ipc, m3_ipc->resume_addr, 0);
299 wkup_m3_ctrl_ipc_write(m3_ipc, m3_power_state, 1);
300 wkup_m3_ctrl_ipc_write(m3_ipc, m3_ipc->mem_type, 4);
302 wkup_m3_ctrl_ipc_write(m3_ipc, DS_IPC_DEFAULT, 2);
303 wkup_m3_ctrl_ipc_write(m3_ipc, DS_IPC_DEFAULT, 3);
304 wkup_m3_ctrl_ipc_write(m3_ipc, DS_IPC_DEFAULT, 5);
305 wkup_m3_ctrl_ipc_write(m3_ipc, DS_IPC_DEFAULT, 6);
306 wkup_m3_ctrl_ipc_write(m3_ipc, DS_IPC_DEFAULT, 7);
308 m3_ipc->state = M3_STATE_MSG_FOR_LP;
310 if (state == WKUP_M3_IDLE)
311 ret = wkup_m3_ping_noirq(m3_ipc);
312 else
313 ret = wkup_m3_ping(m3_ipc);
315 if (ret) {
316 dev_err(dev, "Unable to ping CM3\n");
317 return ret;
318 }
320 return 0;
321 }
323 /**
324 * wkup_m3_finish_low_power - Return m3 to reset state
325 *
326 * Returns 0 if reset was successful, otherwise returns error code
327 */
328 static int wkup_m3_finish_low_power(struct wkup_m3_ipc *m3_ipc)
329 {
330 struct device *dev = m3_ipc->dev;
331 int ret = 0;
333 if (!wkup_m3_is_available(m3_ipc))
334 return -ENODEV;
336 wkup_m3_ctrl_ipc_write(m3_ipc, IPC_CMD_RESET, 1);
337 wkup_m3_ctrl_ipc_write(m3_ipc, DS_IPC_DEFAULT, 2);
339 m3_ipc->state = M3_STATE_MSG_FOR_RESET;
341 ret = wkup_m3_ping(m3_ipc);
342 if (ret) {
343 dev_err(dev, "Unable to ping CM3\n");
344 return ret;
345 }
347 return 0;
348 }
350 /**
351 * wkup_m3_request_wake_src - Get the wakeup source info passed from wkup_m3
352 * @m3_ipc: Pointer to wkup_m3_ipc context
353 */
354 static const char *wkup_m3_request_wake_src(struct wkup_m3_ipc *m3_ipc)
355 {
356 unsigned int wakeup_src_idx;
357 int j, val;
359 val = wkup_m3_ctrl_ipc_read(m3_ipc, 6);
361 wakeup_src_idx = val & M3_WAKE_SRC_MASK;
363 for (j = 0; j < ARRAY_SIZE(wakeups) - 1; j++) {
364 if (wakeups[j].irq_nr == wakeup_src_idx)
365 return wakeups[j].src;
366 }
367 return wakeups[j].src;
368 }
370 /**
371 * wkup_m3_set_rtc_only - Set the rtc_only flag
372 * @wkup_m3_wakeup: struct wkup_m3_wakeup_src * gets assigned the
373 * wakeup src value
374 */
375 static void wkup_m3_set_rtc_only(struct wkup_m3_ipc *m3_ipc)
376 {
377 if (m3_ipc_state)
378 m3_ipc_state->is_rtc_only = true;
379 }
381 static struct wkup_m3_ipc_ops ipc_ops = {
382 .set_mem_type = wkup_m3_set_mem_type,
383 .set_resume_address = wkup_m3_set_resume_address,
384 .prepare_low_power = wkup_m3_prepare_low_power,
385 .finish_low_power = wkup_m3_finish_low_power,
386 .request_pm_status = wkup_m3_request_pm_status,
387 .request_wake_src = wkup_m3_request_wake_src,
388 .set_rtc_only = wkup_m3_set_rtc_only,
389 };
391 /**
392 * wkup_m3_ipc_get - Return handle to wkup_m3_ipc
393 *
394 * Returns NULL if the wkup_m3 is not yet available, otherwise returns
395 * pointer to wkup_m3_ipc struct.
396 */
397 struct wkup_m3_ipc *wkup_m3_ipc_get(void)
398 {
399 if (m3_ipc_state)
400 get_device(m3_ipc_state->dev);
401 else
402 return NULL;
404 return m3_ipc_state;
405 }
406 EXPORT_SYMBOL_GPL(wkup_m3_ipc_get);
408 /**
409 * wkup_m3_ipc_put - Free handle to wkup_m3_ipc returned from wkup_m3_ipc_get
410 * @m3_ipc: A pointer to wkup_m3_ipc struct returned by wkup_m3_ipc_get
411 */
412 void wkup_m3_ipc_put(struct wkup_m3_ipc *m3_ipc)
413 {
414 if (m3_ipc_state)
415 put_device(m3_ipc_state->dev);
416 }
417 EXPORT_SYMBOL_GPL(wkup_m3_ipc_put);
419 static void wkup_m3_rproc_boot_thread(struct wkup_m3_ipc *m3_ipc)
420 {
421 struct device *dev = m3_ipc->dev;
422 int ret;
424 init_completion(&m3_ipc->sync_complete);
426 ret = rproc_boot(m3_ipc->rproc);
427 if (ret)
428 dev_err(dev, "rproc_boot failed\n");
430 do_exit(0);
431 }
433 static int wkup_m3_ipc_probe(struct platform_device *pdev)
434 {
435 struct device *dev = &pdev->dev;
436 int irq, ret;
437 phandle rproc_phandle;
438 struct rproc *m3_rproc;
439 struct resource *res;
440 struct task_struct *task;
441 struct wkup_m3_ipc *m3_ipc;
443 m3_ipc = devm_kzalloc(dev, sizeof(*m3_ipc), GFP_KERNEL);
444 if (!m3_ipc)
445 return -ENOMEM;
447 res = platform_get_resource(pdev, IORESOURCE_MEM, 0);
448 m3_ipc->ipc_mem_base = devm_ioremap_resource(dev, res);
449 if (IS_ERR(m3_ipc->ipc_mem_base)) {
450 dev_err(dev, "could not ioremap ipc_mem\n");
451 return PTR_ERR(m3_ipc->ipc_mem_base);
452 }
454 irq = platform_get_irq(pdev, 0);
455 if (!irq) {
456 dev_err(&pdev->dev, "no irq resource\n");
457 return -ENXIO;
458 }
460 ret = devm_request_irq(dev, irq, wkup_m3_txev_handler,
461 0, "wkup_m3_txev", m3_ipc);
462 if (ret) {
463 dev_err(dev, "request_irq failed\n");
464 return ret;
465 }
467 m3_ipc->mbox_client.dev = dev;
468 m3_ipc->mbox_client.tx_done = NULL;
469 m3_ipc->mbox_client.tx_prepare = NULL;
470 m3_ipc->mbox_client.rx_callback = NULL;
471 m3_ipc->mbox_client.tx_block = false;
472 m3_ipc->mbox_client.knows_txdone = false;
474 m3_ipc->mbox = mbox_request_channel(&m3_ipc->mbox_client, 0);
476 if (IS_ERR(m3_ipc->mbox)) {
477 dev_err(dev, "IPC Request for A8->M3 Channel failed! %ld\n",
478 PTR_ERR(m3_ipc->mbox));
479 return PTR_ERR(m3_ipc->mbox);
480 }
482 if (of_property_read_u32(dev->of_node, "ti,rproc", &rproc_phandle)) {
483 dev_err(&pdev->dev, "could not get rproc phandle\n");
484 ret = -ENODEV;
485 goto err_free_mbox;
486 }
488 m3_rproc = rproc_get_by_phandle(rproc_phandle);
489 if (!m3_rproc) {
490 dev_err(&pdev->dev, "could not get rproc handle\n");
491 ret = -EPROBE_DEFER;
492 goto err_free_mbox;
493 }
495 m3_ipc->rproc = m3_rproc;
496 m3_ipc->dev = dev;
497 m3_ipc->state = M3_STATE_RESET;
499 m3_ipc->ops = &ipc_ops;
501 /*
502 * Wait for firmware loading completion in a thread so we
503 * can boot the wkup_m3 as soon as it's ready without holding
504 * up kernel boot
505 */
506 task = kthread_run((void *)wkup_m3_rproc_boot_thread, m3_ipc,
507 "wkup_m3_rproc_loader");
509 if (IS_ERR(task)) {
510 dev_err(dev, "can't create rproc_boot thread\n");
511 ret = PTR_ERR(task);
512 goto err_put_rproc;
513 }
515 m3_ipc_state = m3_ipc;
517 return 0;
519 err_put_rproc:
520 rproc_put(m3_rproc);
521 err_free_mbox:
522 mbox_free_channel(m3_ipc->mbox);
523 return ret;
524 }
526 static int wkup_m3_ipc_remove(struct platform_device *pdev)
527 {
528 mbox_free_channel(m3_ipc_state->mbox);
530 rproc_shutdown(m3_ipc_state->rproc);
531 rproc_put(m3_ipc_state->rproc);
533 m3_ipc_state = NULL;
535 return 0;
536 }
538 static int __maybe_unused wkup_m3_ipc_suspend(struct device *dev)
539 {
540 /*
541 * Nothing needs to be done on suspend even with rtc_only flag set
542 */
543 return 0;
544 }
546 static int __maybe_unused wkup_m3_ipc_resume(struct device *dev)
547 {
548 if (m3_ipc_state->is_rtc_only) {
549 rproc_shutdown(m3_ipc_state->rproc);
550 rproc_boot(m3_ipc_state->rproc);
551 }
553 m3_ipc_state->is_rtc_only = false;
555 return 0;
556 }
558 static const struct dev_pm_ops wkup_m3_ipc_pm_ops = {
559 SET_SYSTEM_SLEEP_PM_OPS(wkup_m3_ipc_suspend, wkup_m3_ipc_resume)
560 };
562 static const struct of_device_id wkup_m3_ipc_of_match[] = {
563 { .compatible = "ti,am3352-wkup-m3-ipc", },
564 { .compatible = "ti,am4372-wkup-m3-ipc", },
565 {},
566 };
567 MODULE_DEVICE_TABLE(of, wkup_m3_ipc_of_match);
569 static struct platform_driver wkup_m3_ipc_driver = {
570 .probe = wkup_m3_ipc_probe,
571 .remove = wkup_m3_ipc_remove,
572 .driver = {
573 .name = "wkup_m3_ipc",
574 .of_match_table = wkup_m3_ipc_of_match,
575 .pm = &wkup_m3_ipc_pm_ops,
576 },
577 };
579 module_platform_driver(wkup_m3_ipc_driver);
581 MODULE_LICENSE("GPL v2");
582 MODULE_DESCRIPTION("wkup m3 remote processor ipc driver");
583 MODULE_AUTHOR("Dave Gerlach <d-gerlach@ti.com>");