6110fe09ed18c289881e63d3b8e1ecb62dfb08c9
1 /*
2 * TI clock drivers support
3 *
4 * Copyright (C) 2013 Texas Instruments, Inc.
5 *
6 * This program is free software; you can redistribute it and/or modify
7 * it under the terms of the GNU General Public License version 2 as
8 * published by the Free Software Foundation.
9 *
10 * This program is distributed "as is" WITHOUT ANY WARRANTY of any
11 * kind, whether express or implied; without even the implied warranty
12 * of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
13 * GNU General Public License for more details.
14 */
15 #ifndef __LINUX_CLK_TI_H__
16 #define __LINUX_CLK_TI_H__
18 #include <linux/clk-provider.h>
19 #include <linux/clkdev.h>
21 /**
22 * struct dpll_data - DPLL registers and integration data
23 * @mult_div1_reg: register containing the DPLL M and N bitfields
24 * @mult_mask: mask of the DPLL M bitfield in @mult_div1_reg
25 * @div1_mask: mask of the DPLL N bitfield in @mult_div1_reg
26 * @clk_bypass: struct clk_hw pointer to the clock's bypass clock input
27 * @clk_ref: struct clk_hw pointer to the clock's reference clock input
28 * @control_reg: register containing the DPLL mode bitfield
29 * @enable_mask: mask of the DPLL mode bitfield in @control_reg
30 * @last_rounded_rate: cache of the last rate result of omap2_dpll_round_rate()
31 * @last_rounded_m: cache of the last M result of omap2_dpll_round_rate()
32 * @last_rounded_m4xen: cache of the last M4X result of
33 * omap4_dpll_regm4xen_round_rate()
34 * @last_rounded_lpmode: cache of the last lpmode result of
35 * omap4_dpll_lpmode_recalc()
36 * @max_multiplier: maximum valid non-bypass multiplier value (actual)
37 * @last_rounded_n: cache of the last N result of omap2_dpll_round_rate()
38 * @min_divider: minimum valid non-bypass divider value (actual)
39 * @max_divider: maximum valid non-bypass divider value (actual)
40 * @max_rate: maximum clock rate for the DPLL
41 * @modes: possible values of @enable_mask
42 * @autoidle_reg: register containing the DPLL autoidle mode bitfield
43 * @idlest_reg: register containing the DPLL idle status bitfield
44 * @autoidle_mask: mask of the DPLL autoidle mode bitfield in @autoidle_reg
45 * @freqsel_mask: mask of the DPLL jitter correction bitfield in @control_reg
46 * @dcc_mask: mask of the DPLL DCC correction bitfield @mult_div1_reg
47 * @dcc_rate: rate atleast which DCC @dcc_mask must be set
48 * @idlest_mask: mask of the DPLL idle status bitfield in @idlest_reg
49 * @lpmode_mask: mask of the DPLL low-power mode bitfield in @control_reg
50 * @m4xen_mask: mask of the DPLL M4X multiplier bitfield in @control_reg
51 * @auto_recal_bit: bitshift of the driftguard enable bit in @control_reg
52 * @recal_en_bit: bitshift of the PRM_IRQENABLE_* bit for recalibration IRQs
53 * @recal_st_bit: bitshift of the PRM_IRQSTATUS_* bit for recalibration IRQs
54 * @flags: DPLL type/features (see below)
55 *
56 * Possible values for @flags:
57 * DPLL_J_TYPE: "J-type DPLL" (only some 36xx, 4xxx DPLLs)
58 *
59 * @freqsel_mask is only used on the OMAP34xx family and AM35xx.
60 *
61 * XXX Some DPLLs have multiple bypass inputs, so it's not technically
62 * correct to only have one @clk_bypass pointer.
63 *
64 * XXX The runtime-variable fields (@last_rounded_rate, @last_rounded_m,
65 * @last_rounded_n) should be separated from the runtime-fixed fields
66 * and placed into a different structure, so that the runtime-fixed data
67 * can be placed into read-only space.
68 */
69 struct dpll_data {
70 void __iomem *mult_div1_reg;
71 u32 mult_mask;
72 u32 div1_mask;
73 struct clk_hw *clk_bypass;
74 struct clk_hw *clk_ref;
75 void __iomem *control_reg;
76 u32 enable_mask;
77 unsigned long last_rounded_rate;
78 u16 last_rounded_m;
79 u8 last_rounded_m4xen;
80 u8 last_rounded_lpmode;
81 u16 max_multiplier;
82 u8 last_rounded_n;
83 u8 min_divider;
84 u16 max_divider;
85 unsigned long max_rate;
86 u8 modes;
87 void __iomem *autoidle_reg;
88 void __iomem *idlest_reg;
89 u32 autoidle_mask;
90 u32 freqsel_mask;
91 u32 idlest_mask;
92 u32 dco_mask;
93 u32 sddiv_mask;
94 u32 dcc_mask;
95 unsigned long dcc_rate;
96 u32 lpmode_mask;
97 u32 m4xen_mask;
98 u8 auto_recal_bit;
99 u8 recal_en_bit;
100 u8 recal_st_bit;
101 u8 flags;
102 };
104 struct clk_hw_omap;
106 /**
107 * struct clk_hw_omap_ops - OMAP clk ops
108 * @find_idlest: find idlest register information for a clock
109 * @find_companion: find companion clock register information for a clock,
110 * basically converts CM_ICLKEN* <-> CM_FCLKEN*
111 * @allow_idle: enables autoidle hardware functionality for a clock
112 * @deny_idle: prevent autoidle hardware functionality for a clock
113 */
114 struct clk_hw_omap_ops {
115 void (*find_idlest)(struct clk_hw_omap *oclk,
116 void __iomem **idlest_reg,
117 u8 *idlest_bit, u8 *idlest_val);
118 void (*find_companion)(struct clk_hw_omap *oclk,
119 void __iomem **other_reg,
120 u8 *other_bit);
121 void (*allow_idle)(struct clk_hw_omap *oclk);
122 void (*deny_idle)(struct clk_hw_omap *oclk);
123 };
125 /**
126 * struct clk_hw_omap - OMAP struct clk
127 * @node: list_head connecting this clock into the full clock list
128 * @enable_reg: register to write to enable the clock (see @enable_bit)
129 * @enable_bit: bitshift to write to enable/disable the clock (see @enable_reg)
130 * @flags: see "struct clk.flags possibilities" above
131 * @clksel_reg: for clksel clks, register va containing src/divisor select
132 * @clksel_mask: bitmask in @clksel_reg for the src/divisor selector
133 * @clksel: for clksel clks, pointer to struct clksel for this clock
134 * @dpll_data: for DPLLs, pointer to struct dpll_data for this clock
135 * @clkdm_name: clockdomain name that this clock is contained in
136 * @clkdm: pointer to struct clockdomain, resolved from @clkdm_name at runtime
137 * @ops: clock ops for this clock
138 */
139 struct clk_hw_omap {
140 struct clk_hw hw;
141 struct list_head node;
142 unsigned long fixed_rate;
143 u8 fixed_div;
144 void __iomem *enable_reg;
145 u8 enable_bit;
146 u8 flags;
147 void __iomem *clksel_reg;
148 u32 clksel_mask;
149 const struct clksel *clksel;
150 struct dpll_data *dpll_data;
151 const char *clkdm_name;
152 struct clockdomain *clkdm;
153 const struct clk_hw_omap_ops *ops;
154 };
156 /*
157 * struct clk_hw_omap.flags possibilities
158 *
159 * XXX document the rest of the clock flags here
160 *
161 * ENABLE_REG_32BIT: (OMAP1 only) clock control register must be accessed
162 * with 32bit ops, by default OMAP1 uses 16bit ops.
163 * CLOCK_IDLE_CONTROL: (OMAP1 only) clock has autoidle support.
164 * CLOCK_NO_IDLE_PARENT: (OMAP1 only) when clock is enabled, its parent
165 * clock is put to no-idle mode.
166 * ENABLE_ON_INIT: Clock is enabled on init.
167 * INVERT_ENABLE: By default, clock enable bit behavior is '1' enable, '0'
168 * disable. This inverts the behavior making '0' enable and '1' disable.
169 * CLOCK_CLKOUTX2: (OMAP4 only) DPLL CLKOUT and CLKOUTX2 GATE_CTRL
170 * bits share the same register. This flag allows the
171 * omap4_dpllmx*() code to determine which GATE_CTRL bit field
172 * should be used. This is a temporary solution - a better approach
173 * would be to associate clock type-specific data with the clock,
174 * similar to the struct dpll_data approach.
175 * MEMMAP_ADDRESSING: Use memmap addressing to access clock registers.
176 */
177 #define ENABLE_REG_32BIT (1 << 0) /* Use 32-bit access */
178 #define CLOCK_IDLE_CONTROL (1 << 1)
179 #define CLOCK_NO_IDLE_PARENT (1 << 2)
180 #define ENABLE_ON_INIT (1 << 3) /* Enable upon framework init */
181 #define INVERT_ENABLE (1 << 4) /* 0 enables, 1 disables */
182 #define CLOCK_CLKOUTX2 (1 << 5)
183 #define MEMMAP_ADDRESSING (1 << 6)
185 /* CM_CLKEN_PLL*.EN* bit values - not all are available for every DPLL */
186 #define DPLL_LOW_POWER_STOP 0x1
187 #define DPLL_LOW_POWER_BYPASS 0x5
188 #define DPLL_LOCKED 0x7
190 /* DPLL Type and DCO Selection Flags */
191 #define DPLL_J_TYPE 0x1
193 /* Static memmap indices */
194 enum {
195 TI_CLKM_CM = 0,
196 TI_CLKM_CM2,
197 TI_CLKM_PRM,
198 TI_CLKM_SCRM,
199 TI_CLKM_CTRL,
200 TI_CLKM_PLLSS,
201 CLK_MAX_MEMMAPS
202 };
204 /**
205 * struct clk_omap_reg - OMAP register declaration
206 * @offset: offset from the master IP module base address
207 * @index: index of the master IP module
208 */
209 struct clk_omap_reg {
210 u16 offset;
211 u16 index;
212 };
214 /**
215 * struct ti_clk_ll_ops - low-level ops for clocks
216 * @clk_readl: pointer to register read function
217 * @clk_writel: pointer to register write function
218 * @clkdm_clk_enable: pointer to clockdomain enable function
219 * @clkdm_clk_disable: pointer to clockdomain disable function
220 * @cm_wait_module_ready: pointer to CM module wait ready function
221 * @cm_split_idlest_reg: pointer to CM module function to split idlest reg
222 *
223 * Low-level ops are generally used by the basic clock types (clk-gate,
224 * clk-mux, clk-divider etc.) to provide support for various low-level
225 * hadrware interfaces (direct MMIO, regmap etc.), and is initialized
226 * by board code. Low-level ops also contain some other platform specific
227 * operations not provided directly by clock drivers.
228 */
229 struct ti_clk_ll_ops {
230 u32 (*clk_readl)(void __iomem *reg);
231 void (*clk_writel)(u32 val, void __iomem *reg);
232 int (*clkdm_clk_enable)(struct clockdomain *clkdm, struct clk *clk);
233 int (*clkdm_clk_disable)(struct clockdomain *clkdm,
234 struct clk *clk);
235 int (*cm_wait_module_ready)(u8 part, s16 prcm_mod, u16 idlest_reg,
236 u8 idlest_shift);
237 int (*cm_split_idlest_reg)(void __iomem *idlest_reg, s16 *prcm_inst,
238 u8 *idlest_reg_id);
239 };
241 #define to_clk_hw_omap(_hw) container_of(_hw, struct clk_hw_omap, hw)
243 void omap2_init_clk_clkdm(struct clk_hw *clk);
244 int omap2_clk_disable_autoidle_all(void);
245 int omap2_clk_enable_autoidle_all(void);
246 int omap2_clk_allow_idle(struct clk *clk);
247 int omap2_clk_deny_idle(struct clk *clk);
248 unsigned long omap2_dpllcore_recalc(struct clk_hw *hw,
249 unsigned long parent_rate);
250 int omap2_reprogram_dpllcore(struct clk_hw *clk, unsigned long rate,
251 unsigned long parent_rate);
252 void omap2xxx_clkt_dpllcore_init(struct clk_hw *hw);
253 void omap2xxx_clkt_vps_init(void);
254 unsigned long omap2_get_dpll_rate(struct clk_hw_omap *clk);
256 void ti_dt_clk_init_retry_clks(void);
257 void ti_dt_clockdomains_setup(void);
258 int ti_clk_setup_ll_ops(struct ti_clk_ll_ops *ops);
260 struct regmap;
262 int omap2_clk_provider_init(struct device_node *parent, int index,
263 struct regmap *syscon, void __iomem *mem);
264 void omap2_clk_legacy_provider_init(int index, void __iomem *mem);
266 int omap3430_dt_clk_init(void);
267 int omap3630_dt_clk_init(void);
268 int am35xx_dt_clk_init(void);
269 int dm814x_dt_clk_init(void);
270 int dm816x_dt_clk_init(void);
271 int omap4xxx_dt_clk_init(void);
272 int omap5xxx_dt_clk_init(void);
273 int dra7xx_dt_clk_init(void);
274 int am33xx_dt_clk_init(void);
275 int am43xx_dt_clk_init(void);
276 int omap2420_dt_clk_init(void);
277 int omap2430_dt_clk_init(void);
279 struct ti_clk_features {
280 u32 flags;
281 long fint_min;
282 long fint_max;
283 long fint_band1_max;
284 long fint_band2_min;
285 u8 dpll_bypass_vals;
286 u8 cm_idlest_val;
287 };
289 #define TI_CLK_DPLL_HAS_FREQSEL BIT(0)
290 #define TI_CLK_DPLL4_DENY_REPROGRAM BIT(1)
291 #define TI_CLK_DISABLE_CLKDM_CONTROL BIT(2)
292 #define TI_CLK_ERRATA_I810 BIT(3)
294 void ti_clk_setup_features(struct ti_clk_features *features);
295 const struct ti_clk_features *ti_clk_get_features(void);
297 extern const struct clk_hw_omap_ops clkhwops_omap2xxx_dpll;
299 #ifdef CONFIG_ATAGS
300 int omap3430_clk_legacy_init(void);
301 int omap3430es1_clk_legacy_init(void);
302 int omap36xx_clk_legacy_init(void);
303 int am35xx_clk_legacy_init(void);
304 #else
305 static inline int omap3430_clk_legacy_init(void) { return -ENXIO; }
306 static inline int omap3430es1_clk_legacy_init(void) { return -ENXIO; }
307 static inline int omap36xx_clk_legacy_init(void) { return -ENXIO; }
308 static inline int am35xx_clk_legacy_init(void) { return -ENXIO; }
309 #endif
312 #endif