1 /*
2 * TI clock drivers support
3 *
4 * Copyright (C) 2013 Texas Instruments, Inc.
5 *
6 * This program is free software; you can redistribute it and/or modify
7 * it under the terms of the GNU General Public License version 2 as
8 * published by the Free Software Foundation.
9 *
10 * This program is distributed "as is" WITHOUT ANY WARRANTY of any
11 * kind, whether express or implied; without even the implied warranty
12 * of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
13 * GNU General Public License for more details.
14 */
15 #ifndef __LINUX_CLK_TI_H__
16 #define __LINUX_CLK_TI_H__
18 #include <linux/clk-provider.h>
19 #include <linux/clkdev.h>
21 /**
22 * struct clk_omap_reg - OMAP register declaration
23 * @offset: offset from the master IP module base address
24 * @index: index of the master IP module
25 */
26 struct clk_omap_reg {
27 void __iomem *ptr;
28 u16 offset;
29 u8 index;
30 u8 flags;
31 };
33 /**
34 * struct dpll_data - DPLL registers and integration data
35 * @mult_div1_reg: register containing the DPLL M and N bitfields
36 * @mult_mask: mask of the DPLL M bitfield in @mult_div1_reg
37 * @div1_mask: mask of the DPLL N bitfield in @mult_div1_reg
38 * @clk_bypass: struct clk_hw pointer to the clock's bypass clock input
39 * @clk_ref: struct clk_hw pointer to the clock's reference clock input
40 * @control_reg: register containing the DPLL mode bitfield
41 * @enable_mask: mask of the DPLL mode bitfield in @control_reg
42 * @last_rounded_rate: cache of the last rate result of omap2_dpll_round_rate()
43 * @last_rounded_m: cache of the last M result of omap2_dpll_round_rate()
44 * @last_rounded_m4xen: cache of the last M4X result of
45 * omap4_dpll_regm4xen_round_rate()
46 * @last_rounded_lpmode: cache of the last lpmode result of
47 * omap4_dpll_lpmode_recalc()
48 * @max_multiplier: maximum valid non-bypass multiplier value (actual)
49 * @last_rounded_n: cache of the last N result of omap2_dpll_round_rate()
50 * @min_divider: minimum valid non-bypass divider value (actual)
51 * @max_divider: maximum valid non-bypass divider value (actual)
52 * @max_rate: maximum clock rate for the DPLL
53 * @modes: possible values of @enable_mask
54 * @autoidle_reg: register containing the DPLL autoidle mode bitfield
55 * @idlest_reg: register containing the DPLL idle status bitfield
56 * @autoidle_mask: mask of the DPLL autoidle mode bitfield in @autoidle_reg
57 * @freqsel_mask: mask of the DPLL jitter correction bitfield in @control_reg
58 * @dcc_mask: mask of the DPLL DCC correction bitfield @mult_div1_reg
59 * @dcc_rate: rate atleast which DCC @dcc_mask must be set
60 * @idlest_mask: mask of the DPLL idle status bitfield in @idlest_reg
61 * @lpmode_mask: mask of the DPLL low-power mode bitfield in @control_reg
62 * @m4xen_mask: mask of the DPLL M4X multiplier bitfield in @control_reg
63 * @auto_recal_bit: bitshift of the driftguard enable bit in @control_reg
64 * @recal_en_bit: bitshift of the PRM_IRQENABLE_* bit for recalibration IRQs
65 * @recal_st_bit: bitshift of the PRM_IRQSTATUS_* bit for recalibration IRQs
66 * @flags: DPLL type/features (see below)
67 *
68 * Possible values for @flags:
69 * DPLL_J_TYPE: "J-type DPLL" (only some 36xx, 4xxx DPLLs)
70 *
71 * @freqsel_mask is only used on the OMAP34xx family and AM35xx.
72 *
73 * XXX Some DPLLs have multiple bypass inputs, so it's not technically
74 * correct to only have one @clk_bypass pointer.
75 *
76 * XXX The runtime-variable fields (@last_rounded_rate, @last_rounded_m,
77 * @last_rounded_n) should be separated from the runtime-fixed fields
78 * and placed into a different structure, so that the runtime-fixed data
79 * can be placed into read-only space.
80 */
81 struct dpll_data {
82 struct clk_omap_reg mult_div1_reg;
83 u32 mult_mask;
84 u32 div1_mask;
85 struct clk_hw *clk_bypass;
86 struct clk_hw *clk_ref;
87 struct clk_omap_reg control_reg;
88 u32 enable_mask;
89 unsigned long last_rounded_rate;
90 u16 last_rounded_m;
91 u8 last_rounded_m4xen;
92 u8 last_rounded_lpmode;
93 u16 max_multiplier;
94 u8 last_rounded_n;
95 u8 min_divider;
96 u16 max_divider;
97 unsigned long max_rate;
98 u8 modes;
99 struct clk_omap_reg autoidle_reg;
100 struct clk_omap_reg idlest_reg;
101 u32 autoidle_mask;
102 u32 freqsel_mask;
103 u32 idlest_mask;
104 u32 dco_mask;
105 u32 sddiv_mask;
106 u32 dcc_mask;
107 unsigned long dcc_rate;
108 u32 lpmode_mask;
109 u32 m4xen_mask;
110 u8 auto_recal_bit;
111 u8 recal_en_bit;
112 u8 recal_st_bit;
113 u8 flags;
114 };
116 struct clk_hw_omap;
118 /**
119 * struct clk_hw_omap_ops - OMAP clk ops
120 * @find_idlest: find idlest register information for a clock
121 * @find_companion: find companion clock register information for a clock,
122 * basically converts CM_ICLKEN* <-> CM_FCLKEN*
123 * @allow_idle: enables autoidle hardware functionality for a clock
124 * @deny_idle: prevent autoidle hardware functionality for a clock
125 */
126 struct clk_hw_omap_ops {
127 void (*find_idlest)(struct clk_hw_omap *oclk,
128 struct clk_omap_reg *idlest_reg,
129 u8 *idlest_bit, u8 *idlest_val);
130 void (*find_companion)(struct clk_hw_omap *oclk,
131 struct clk_omap_reg *other_reg,
132 u8 *other_bit);
133 void (*allow_idle)(struct clk_hw_omap *oclk);
134 void (*deny_idle)(struct clk_hw_omap *oclk);
135 };
137 /**
138 * struct clk_hw_omap - OMAP struct clk
139 * @node: list_head connecting this clock into the full clock list
140 * @enable_reg: register to write to enable the clock (see @enable_bit)
141 * @enable_bit: bitshift to write to enable/disable the clock (see @enable_reg)
142 * @flags: see "struct clk.flags possibilities" above
143 * @clksel_reg: for clksel clks, register va containing src/divisor select
144 * @dpll_data: for DPLLs, pointer to struct dpll_data for this clock
145 * @clkdm_name: clockdomain name that this clock is contained in
146 * @clkdm: pointer to struct clockdomain, resolved from @clkdm_name at runtime
147 * @ops: clock ops for this clock
148 */
149 struct clk_hw_omap {
150 struct clk_hw hw;
151 struct list_head node;
152 unsigned long fixed_rate;
153 u8 fixed_div;
154 struct clk_omap_reg enable_reg;
155 u8 enable_bit;
156 u8 flags;
157 struct clk_omap_reg clksel_reg;
158 struct dpll_data *dpll_data;
159 const char *clkdm_name;
160 struct clockdomain *clkdm;
161 const struct clk_hw_omap_ops *ops;
162 u32 context;
163 };
165 /*
166 * struct clk_hw_omap.flags possibilities
167 *
168 * XXX document the rest of the clock flags here
169 *
170 * ENABLE_REG_32BIT: (OMAP1 only) clock control register must be accessed
171 * with 32bit ops, by default OMAP1 uses 16bit ops.
172 * CLOCK_IDLE_CONTROL: (OMAP1 only) clock has autoidle support.
173 * CLOCK_NO_IDLE_PARENT: (OMAP1 only) when clock is enabled, its parent
174 * clock is put to no-idle mode.
175 * ENABLE_ON_INIT: Clock is enabled on init.
176 * INVERT_ENABLE: By default, clock enable bit behavior is '1' enable, '0'
177 * disable. This inverts the behavior making '0' enable and '1' disable.
178 * CLOCK_CLKOUTX2: (OMAP4 only) DPLL CLKOUT and CLKOUTX2 GATE_CTRL
179 * bits share the same register. This flag allows the
180 * omap4_dpllmx*() code to determine which GATE_CTRL bit field
181 * should be used. This is a temporary solution - a better approach
182 * would be to associate clock type-specific data with the clock,
183 * similar to the struct dpll_data approach.
184 */
185 #define ENABLE_REG_32BIT (1 << 0) /* Use 32-bit access */
186 #define CLOCK_IDLE_CONTROL (1 << 1)
187 #define CLOCK_NO_IDLE_PARENT (1 << 2)
188 #define ENABLE_ON_INIT (1 << 3) /* Enable upon framework init */
189 #define INVERT_ENABLE (1 << 4) /* 0 enables, 1 disables */
190 #define CLOCK_CLKOUTX2 (1 << 5)
192 /* CM_CLKEN_PLL*.EN* bit values - not all are available for every DPLL */
193 #define DPLL_LOW_POWER_STOP 0x1
194 #define DPLL_LOW_POWER_BYPASS 0x5
195 #define DPLL_LOCKED 0x7
197 /* DPLL Type and DCO Selection Flags */
198 #define DPLL_J_TYPE 0x1
200 /* Static memmap indices */
201 enum {
202 TI_CLKM_CM = 0,
203 TI_CLKM_CM2,
204 TI_CLKM_PRM,
205 TI_CLKM_SCRM,
206 TI_CLKM_CTRL,
207 TI_CLKM_CTRL_AUX,
208 TI_CLKM_PLLSS,
209 CLK_MAX_MEMMAPS
210 };
212 /**
213 * struct ti_clk_ll_ops - low-level ops for clocks
214 * @clk_readl: pointer to register read function
215 * @clk_writel: pointer to register write function
216 * @clk_rmw: pointer to register read-modify-write function
217 * @clkdm_clk_enable: pointer to clockdomain enable function
218 * @clkdm_clk_disable: pointer to clockdomain disable function
219 * @clkdm_lookup: pointer to clockdomain lookup function
220 * @cm_wait_module_ready: pointer to CM module wait ready function
221 * @cm_split_idlest_reg: pointer to CM module function to split idlest reg
222 *
223 * Low-level ops are generally used by the basic clock types (clk-gate,
224 * clk-mux, clk-divider etc.) to provide support for various low-level
225 * hadrware interfaces (direct MMIO, regmap etc.), and is initialized
226 * by board code. Low-level ops also contain some other platform specific
227 * operations not provided directly by clock drivers.
228 */
229 struct ti_clk_ll_ops {
230 u32 (*clk_readl)(const struct clk_omap_reg *reg);
231 void (*clk_writel)(u32 val, const struct clk_omap_reg *reg);
232 void (*clk_rmw)(u32 val, u32 mask, const struct clk_omap_reg *reg);
233 int (*clkdm_clk_enable)(struct clockdomain *clkdm, struct clk *clk);
234 int (*clkdm_clk_disable)(struct clockdomain *clkdm,
235 struct clk *clk);
236 struct clockdomain * (*clkdm_lookup)(const char *name);
237 int (*cm_wait_module_ready)(u8 part, s16 prcm_mod, u16 idlest_reg,
238 u8 idlest_shift);
239 int (*cm_split_idlest_reg)(struct clk_omap_reg *idlest_reg,
240 s16 *prcm_inst, u8 *idlest_reg_id);
241 };
243 #define to_clk_hw_omap(_hw) container_of(_hw, struct clk_hw_omap, hw)
245 int omap2_clk_disable_autoidle_all(void);
246 int omap2_clk_enable_autoidle_all(void);
247 int omap2_clk_allow_idle(struct clk *clk);
248 int omap2_clk_deny_idle(struct clk *clk);
249 unsigned long omap2_dpllcore_recalc(struct clk_hw *hw,
250 unsigned long parent_rate);
251 int omap2_reprogram_dpllcore(struct clk_hw *clk, unsigned long rate,
252 unsigned long parent_rate);
253 void omap2xxx_clkt_dpllcore_init(struct clk_hw *hw);
254 void omap2xxx_clkt_vps_init(void);
255 unsigned long omap2_get_dpll_rate(struct clk_hw_omap *clk);
257 void ti_dt_clk_init_retry_clks(void);
258 void ti_dt_clockdomains_setup(void);
259 int ti_clk_setup_ll_ops(struct ti_clk_ll_ops *ops);
261 struct regmap;
263 int omap2_clk_provider_init(struct device_node *parent, int index,
264 struct regmap *syscon, void __iomem *mem);
265 void omap2_clk_legacy_provider_init(int index, void __iomem *mem);
267 int omap3430_dt_clk_init(void);
268 int omap3630_dt_clk_init(void);
269 int am35xx_dt_clk_init(void);
270 int dm814x_dt_clk_init(void);
271 int dm816x_dt_clk_init(void);
272 int omap4xxx_dt_clk_init(void);
273 int omap5xxx_dt_clk_init(void);
274 int dra7xx_dt_clk_init(void);
275 int am33xx_dt_clk_init(void);
276 int am43xx_dt_clk_init(void);
277 int omap2420_dt_clk_init(void);
278 int omap2430_dt_clk_init(void);
280 struct ti_clk_features {
281 u32 flags;
282 long fint_min;
283 long fint_max;
284 long fint_band1_max;
285 long fint_band2_min;
286 u8 dpll_bypass_vals;
287 u8 cm_idlest_val;
288 };
290 #define TI_CLK_DPLL_HAS_FREQSEL BIT(0)
291 #define TI_CLK_DPLL4_DENY_REPROGRAM BIT(1)
292 #define TI_CLK_DISABLE_CLKDM_CONTROL BIT(2)
293 #define TI_CLK_ERRATA_I810 BIT(3)
295 void ti_clk_setup_features(struct ti_clk_features *features);
296 const struct ti_clk_features *ti_clk_get_features(void);
297 int omap3_noncore_dpll_save_context(struct clk_hw *hw);
298 void omap3_noncore_dpll_restore_context(struct clk_hw *hw);
300 int omap3_core_dpll_save_context(struct clk_hw *hw);
301 void omap3_core_dpll_restore_context(struct clk_hw *hw);
303 extern const struct clk_hw_omap_ops clkhwops_omap2xxx_dpll;
305 #ifdef CONFIG_ATAGS
306 int omap3430_clk_legacy_init(void);
307 int omap3430es1_clk_legacy_init(void);
308 int omap36xx_clk_legacy_init(void);
309 int am35xx_clk_legacy_init(void);
310 #else
311 static inline int omap3430_clk_legacy_init(void) { return -ENXIO; }
312 static inline int omap3430es1_clk_legacy_init(void) { return -ENXIO; }
313 static inline int omap36xx_clk_legacy_init(void) { return -ENXIO; }
314 static inline int am35xx_clk_legacy_init(void) { return -ENXIO; }
315 #endif
318 #endif