arm64: dts: ti: k3-am65-main: Move hwspinlock node to main_navss interconnect
[rpmsg/hwspinlock.git] / include / linux / wkup_m3_ipc.h
1 /*
2  * TI Wakeup M3 for AMx3 SoCs Power Management Routines
3  *
4  * Copyright (C) 2015 Texas Instruments Incorporated - http://www.ti.com/
5  * Dave Gerlach <d-gerlach@ti.com>
6  *
7  * This program is free software; you can redistribute it and/or
8  * modify it under the terms of the GNU General Public License as
9  * published by the Free Software Foundation version 2.
10  *
11  * This program is distributed "as is" WITHOUT ANY WARRANTY of any
12  * kind, whether express or implied; without even the implied warranty
13  * of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
14  * GNU General Public License for more details.
15  */
17 #ifndef _LINUX_WKUP_M3_IPC_H
18 #define _LINUX_WKUP_M3_IPC_H
20 #define WKUP_M3_DEEPSLEEP       1
21 #define WKUP_M3_STANDBY         2
22 #define WKUP_M3_IDLE            3
24 #include <linux/mailbox_client.h>
26 struct wkup_m3_ipc_ops;
28 struct wkup_m3_ipc {
29         struct rproc *rproc;
31         void __iomem *ipc_mem_base;
32         struct device *dev;
34         int mem_type;
35         unsigned long resume_addr;
36         int vtt_conf;
37         int isolation_conf;
38         int state;
39         u32 halt;
41         unsigned long volt_scale_offsets;
42         const char *sd_fw_name;
44         struct completion sync_complete;
45         struct mbox_client mbox_client;
46         struct mbox_chan *mbox;
48         struct wkup_m3_ipc_ops *ops;
49         int is_rtc_only;
50         struct dentry *dbg_path;
51 };
53 struct wkup_m3_wakeup_src {
54         int irq_nr;
55         char src[10];
56 };
58 struct wkup_m3_scale_data_header {
59         u16 magic;
60         u8 sleep_offset;
61         u8 wake_offset;
62 } __packed;
64 struct wkup_m3_ipc_ops {
65         void (*set_mem_type)(struct wkup_m3_ipc *m3_ipc, int mem_type);
66         void (*set_resume_address)(struct wkup_m3_ipc *m3_ipc, void *addr);
67         int (*prepare_low_power)(struct wkup_m3_ipc *m3_ipc, int state);
68         int (*finish_low_power)(struct wkup_m3_ipc *m3_ipc);
69         int (*request_pm_status)(struct wkup_m3_ipc *m3_ipc);
70         const char *(*request_wake_src)(struct wkup_m3_ipc *m3_ipc);
71         void (*set_rtc_only)(struct wkup_m3_ipc *m3_ipc);
72 };
74 struct wkup_m3_ipc *wkup_m3_ipc_get(void);
75 void wkup_m3_ipc_put(struct wkup_m3_ipc *m3_ipc);
76 void wkup_m3_set_rtc_only_mode(void);
77 #endif /* _LINUX_WKUP_M3_IPC_H */