]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/hwspinlock.git/blob - include/linux/wkup_m3_ipc.h
Merge tag 'printk-for-4.19-rc4' of git://git.kernel.org/pub/scm/linux/kernel/git...
[rpmsg/hwspinlock.git] / include / linux / wkup_m3_ipc.h
1 /*
2  * TI Wakeup M3 for AMx3 SoCs Power Management Routines
3  *
4  * Copyright (C) 2015 Texas Instruments Incorporated - http://www.ti.com/
5  * Dave Gerlach <d-gerlach@ti.com>
6  *
7  * This program is free software; you can redistribute it and/or
8  * modify it under the terms of the GNU General Public License as
9  * published by the Free Software Foundation version 2.
10  *
11  * This program is distributed "as is" WITHOUT ANY WARRANTY of any
12  * kind, whether express or implied; without even the implied warranty
13  * of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
14  * GNU General Public License for more details.
15  */
17 #ifndef _LINUX_WKUP_M3_IPC_H
18 #define _LINUX_WKUP_M3_IPC_H
20 #define WKUP_M3_DEEPSLEEP       1
21 #define WKUP_M3_STANDBY         2
22 #define WKUP_M3_IDLE            3
24 #include <linux/mailbox_client.h>
26 struct wkup_m3_ipc_ops;
28 struct wkup_m3_ipc {
29         struct rproc *rproc;
31         void __iomem *ipc_mem_base;
32         struct device *dev;
34         int mem_type;
35         unsigned long resume_addr;
36         int state;
38         struct completion sync_complete;
39         struct mbox_client mbox_client;
40         struct mbox_chan *mbox;
42         struct wkup_m3_ipc_ops *ops;
43         int is_rtc_only;
44 };
46 struct wkup_m3_wakeup_src {
47         int irq_nr;
48         char src[10];
49 };
51 struct wkup_m3_ipc_ops {
52         void (*set_mem_type)(struct wkup_m3_ipc *m3_ipc, int mem_type);
53         void (*set_resume_address)(struct wkup_m3_ipc *m3_ipc, void *addr);
54         int (*prepare_low_power)(struct wkup_m3_ipc *m3_ipc, int state);
55         int (*finish_low_power)(struct wkup_m3_ipc *m3_ipc);
56         int (*request_pm_status)(struct wkup_m3_ipc *m3_ipc);
57         const char *(*request_wake_src)(struct wkup_m3_ipc *m3_ipc);
58         void (*set_rtc_only)(struct wkup_m3_ipc *m3_ipc);
59 };
61 struct wkup_m3_ipc *wkup_m3_ipc_get(void);
62 void wkup_m3_ipc_put(struct wkup_m3_ipc *m3_ipc);
63 void wkup_m3_set_rtc_only_mode(void);
64 #endif /* _LINUX_WKUP_M3_IPC_H */